]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/arm/include/asm/arch-exynos/gpio.h
Merge branch 'master' of git://git.denx.de/u-boot-usb
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / arch-exynos / gpio.h
1 /*
2  * (C) Copyright 2010 Samsung Electronics
3  * Minkyu Kang <mk7.kang@samsung.com>
4  *
5  * This program is free software; you can redistribute it and/or
6  * modify it under the terms of the GNU General Public License as
7  * published by the Free Software Foundation; either version 2 of
8  * the License, or (at your option) any later version.
9  *
10  * This program is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
13  * GNU General Public License for more details.
14  *
15  * You should have received a copy of the GNU General Public License
16  * along with this program; if not, write to the Free Software
17  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
18  * MA 02111-1307 USA
19  */
21 #ifndef __ASM_ARCH_GPIO_H
22 #define __ASM_ARCH_GPIO_H
24 #ifndef __ASSEMBLY__
25 struct s5p_gpio_bank {
26         unsigned int    con;
27         unsigned int    dat;
28         unsigned int    pull;
29         unsigned int    drv;
30         unsigned int    pdn_con;
31         unsigned int    pdn_pull;
32         unsigned char   res1[8];
33 };
35 struct exynos4_gpio_part1 {
36         struct s5p_gpio_bank a0;
37         struct s5p_gpio_bank a1;
38         struct s5p_gpio_bank b;
39         struct s5p_gpio_bank c0;
40         struct s5p_gpio_bank c1;
41         struct s5p_gpio_bank d0;
42         struct s5p_gpio_bank d1;
43         struct s5p_gpio_bank e0;
44         struct s5p_gpio_bank e1;
45         struct s5p_gpio_bank e2;
46         struct s5p_gpio_bank e3;
47         struct s5p_gpio_bank e4;
48         struct s5p_gpio_bank f0;
49         struct s5p_gpio_bank f1;
50         struct s5p_gpio_bank f2;
51         struct s5p_gpio_bank f3;
52 };
54 struct exynos4_gpio_part2 {
55         struct s5p_gpio_bank j0;
56         struct s5p_gpio_bank j1;
57         struct s5p_gpio_bank k0;
58         struct s5p_gpio_bank k1;
59         struct s5p_gpio_bank k2;
60         struct s5p_gpio_bank k3;
61         struct s5p_gpio_bank l0;
62         struct s5p_gpio_bank l1;
63         struct s5p_gpio_bank l2;
64         struct s5p_gpio_bank y0;
65         struct s5p_gpio_bank y1;
66         struct s5p_gpio_bank y2;
67         struct s5p_gpio_bank y3;
68         struct s5p_gpio_bank y4;
69         struct s5p_gpio_bank y5;
70         struct s5p_gpio_bank y6;
71         struct s5p_gpio_bank res1[80];
72         struct s5p_gpio_bank x0;
73         struct s5p_gpio_bank x1;
74         struct s5p_gpio_bank x2;
75         struct s5p_gpio_bank x3;
76 };
78 struct exynos4_gpio_part3 {
79         struct s5p_gpio_bank z;
80 };
82 struct exynos5_gpio_part1 {
83         struct s5p_gpio_bank a0;
84         struct s5p_gpio_bank a1;
85         struct s5p_gpio_bank a2;
86         struct s5p_gpio_bank b0;
87         struct s5p_gpio_bank b1;
88         struct s5p_gpio_bank b2;
89         struct s5p_gpio_bank b3;
90         struct s5p_gpio_bank c0;
91         struct s5p_gpio_bank c1;
92         struct s5p_gpio_bank c2;
93         struct s5p_gpio_bank c3;
94         struct s5p_gpio_bank d0;
95         struct s5p_gpio_bank d1;
96         struct s5p_gpio_bank y0;
97         struct s5p_gpio_bank y1;
98         struct s5p_gpio_bank y2;
99         struct s5p_gpio_bank y3;
100         struct s5p_gpio_bank y4;
101         struct s5p_gpio_bank y5;
102         struct s5p_gpio_bank y6;
103         struct s5p_gpio_bank res1[0x3];
104         struct s5p_gpio_bank c4;
105         struct s5p_gpio_bank res2[0x48];
106         struct s5p_gpio_bank x0;
107         struct s5p_gpio_bank x1;
108         struct s5p_gpio_bank x2;
109         struct s5p_gpio_bank x3;
110 };
112 struct exynos5_gpio_part2 {
113         struct s5p_gpio_bank e0;
114         struct s5p_gpio_bank e1;
115         struct s5p_gpio_bank f0;
116         struct s5p_gpio_bank f1;
117         struct s5p_gpio_bank g0;
118         struct s5p_gpio_bank g1;
119         struct s5p_gpio_bank g2;
120         struct s5p_gpio_bank h0;
121         struct s5p_gpio_bank h1;
122 };
124 struct exynos5_gpio_part3 {
125         struct s5p_gpio_bank v0;
126         struct s5p_gpio_bank v1;
127         struct s5p_gpio_bank res1[0x1];
128         struct s5p_gpio_bank v2;
129         struct s5p_gpio_bank v3;
130         struct s5p_gpio_bank res2[0x1];
131         struct s5p_gpio_bank v4;
132 };
134 struct exynos5_gpio_part4 {
135         struct s5p_gpio_bank z;
136 };
138 /* functions */
139 void s5p_gpio_cfg_pin(struct s5p_gpio_bank *bank, int gpio, int cfg);
140 void s5p_gpio_direction_output(struct s5p_gpio_bank *bank, int gpio, int en);
141 void s5p_gpio_direction_input(struct s5p_gpio_bank *bank, int gpio);
142 void s5p_gpio_set_value(struct s5p_gpio_bank *bank, int gpio, int en);
143 unsigned int s5p_gpio_get_value(struct s5p_gpio_bank *bank, int gpio);
144 void s5p_gpio_set_pull(struct s5p_gpio_bank *bank, int gpio, int mode);
145 void s5p_gpio_set_drv(struct s5p_gpio_bank *bank, int gpio, int mode);
146 void s5p_gpio_set_rate(struct s5p_gpio_bank *bank, int gpio, int mode);
148 /* GPIO pins per bank  */
149 #define GPIO_PER_BANK 8
151 #define exynos4_gpio_part1_get_nr(bank, pin) \
152         ((((((unsigned int) &(((struct exynos4_gpio_part1 *) \
153                                EXYNOS4_GPIO_PART1_BASE)->bank)) \
154             - EXYNOS4_GPIO_PART1_BASE) / sizeof(struct s5p_gpio_bank)) \
155           * GPIO_PER_BANK) + pin)
157 #define EXYNOS4_GPIO_PART1_MAX ((sizeof(struct exynos4_gpio_part1) \
158                             / sizeof(struct s5p_gpio_bank)) * GPIO_PER_BANK)
160 #define exynos4_gpio_part2_get_nr(bank, pin) \
161         (((((((unsigned int) &(((struct exynos4_gpio_part2 *) \
162                                 EXYNOS4_GPIO_PART2_BASE)->bank)) \
163             - EXYNOS4_GPIO_PART2_BASE) / sizeof(struct s5p_gpio_bank)) \
164           * GPIO_PER_BANK) + pin) + EXYNOS4_GPIO_PART1_MAX)
166 #define exynos5_gpio_part1_get_nr(bank, pin) \
167         ((((((unsigned int) &(((struct exynos5_gpio_part1 *) \
168                                EXYNOS5_GPIO_PART1_BASE)->bank)) \
169             - EXYNOS5_GPIO_PART1_BASE) / sizeof(struct s5p_gpio_bank)) \
170           * GPIO_PER_BANK) + pin)
172 #define EXYNOS5_GPIO_PART1_MAX ((sizeof(struct exynos5_gpio_part1) \
173                             / sizeof(struct s5p_gpio_bank)) * GPIO_PER_BANK)
175 #define exynos5_gpio_part2_get_nr(bank, pin) \
176         (((((((unsigned int) &(((struct exynos5_gpio_part2 *) \
177                                 EXYNOS5_GPIO_PART2_BASE)->bank)) \
178             - EXYNOS5_GPIO_PART2_BASE) / sizeof(struct s5p_gpio_bank)) \
179           * GPIO_PER_BANK) + pin) + EXYNOS5_GPIO_PART1_MAX)
181 #define EXYNOS5_GPIO_PART2_MAX ((sizeof(struct exynos5_gpio_part2) \
182                             / sizeof(struct s5p_gpio_bank)) * GPIO_PER_BANK)
184 #define exynos5_gpio_part3_get_nr(bank, pin) \
185         (((((((unsigned int) &(((struct exynos5_gpio_part3 *) \
186                                 EXYNOS5_GPIO_PART3_BASE)->bank)) \
187             - EXYNOS5_GPIO_PART3_BASE) / sizeof(struct s5p_gpio_bank)) \
188           * GPIO_PER_BANK) + pin) + EXYNOS5_GPIO_PART2_MAX)
190 static inline unsigned int s5p_gpio_base(int nr)
192         if (cpu_is_exynos5()) {
193                 if (nr < EXYNOS5_GPIO_PART1_MAX)
194                         return EXYNOS5_GPIO_PART1_BASE;
195                 else if (nr < EXYNOS5_GPIO_PART2_MAX)
196                         return EXYNOS5_GPIO_PART2_BASE;
197                 else
198                         return EXYNOS5_GPIO_PART3_BASE;
200         } else if (cpu_is_exynos4()) {
201                 if (nr < EXYNOS4_GPIO_PART1_MAX)
202                         return EXYNOS4_GPIO_PART1_BASE;
203                 else
204                         return EXYNOS4_GPIO_PART2_BASE;
205         }
207         return 0;
210 #endif
212 /* Pin configurations */
213 #define GPIO_INPUT      0x0
214 #define GPIO_OUTPUT     0x1
215 #define GPIO_IRQ        0xf
216 #define GPIO_FUNC(x)    (x)
218 /* Pull mode */
219 #define GPIO_PULL_NONE  0x0
220 #define GPIO_PULL_DOWN  0x1
221 #define GPIO_PULL_UP    0x3
223 /* Drive Strength level */
224 #define GPIO_DRV_1X     0x0
225 #define GPIO_DRV_3X     0x1
226 #define GPIO_DRV_2X     0x2
227 #define GPIO_DRV_4X     0x3
228 #define GPIO_DRV_FAST   0x0
229 #define GPIO_DRV_SLOW   0x1
230 #endif