1 /*
2 * Copyright (C) 2007, Guennadi Liakhovetski <lg@denx.de>
3 *
4 * (C) Copyright 2008-2010 Freescale Semiconductor, Inc.
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License as
8 * published by the Free Software Foundation; either version 2 of
9 * the License, or (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
19 * MA 02111-1307 USA
20 */
22 /*
23 * AIPS setup - Only setup MPROTx registers.
24 * The PACR default values are good.
25 */
26 .macro init_aips
27 /*
28 * Set all MPROTx to be non-bufferable, trusted for R/W,
29 * not forced to user-mode.
30 */
31 ldr r0, =AIPS1_BASE_ADDR
32 ldr r1, =AIPS_MPR_CONFIG
33 str r1, [r0, #0x00]
34 str r1, [r0, #0x04]
35 ldr r0, =AIPS2_BASE_ADDR
36 str r1, [r0, #0x00]
37 str r1, [r0, #0x04]
39 /*
40 * Clear the on and off peripheral modules Supervisor Protect bit
41 * for SDMA to access them. Did not change the AIPS control registers
42 * (offset 0x20) access type
43 */
44 ldr r0, =AIPS1_BASE_ADDR
45 ldr r1, =AIPS_OPACR_CONFIG
46 str r1, [r0, #0x40]
47 str r1, [r0, #0x44]
48 str r1, [r0, #0x48]
49 str r1, [r0, #0x4C]
50 str r1, [r0, #0x50]
51 ldr r0, =AIPS2_BASE_ADDR
52 str r1, [r0, #0x40]
53 str r1, [r0, #0x44]
54 str r1, [r0, #0x48]
55 str r1, [r0, #0x4C]
56 str r1, [r0, #0x50]
57 .endm
59 /* MAX (Multi-Layer AHB Crossbar Switch) setup */
60 .macro init_max
61 ldr r0, =MAX_BASE_ADDR
62 /* MPR - priority is M4 > M2 > M3 > M5 > M0 > M1 */
63 ldr r1, =MAX_MPR_CONFIG
64 str r1, [r0, #0x000] /* for S0 */
65 str r1, [r0, #0x100] /* for S1 */
66 str r1, [r0, #0x200] /* for S2 */
67 str r1, [r0, #0x300] /* for S3 */
68 str r1, [r0, #0x400] /* for S4 */
69 /* SGPCR - always park on last master */
70 ldr r1, =MAX_SGPCR_CONFIG
71 str r1, [r0, #0x010] /* for S0 */
72 str r1, [r0, #0x110] /* for S1 */
73 str r1, [r0, #0x210] /* for S2 */
74 str r1, [r0, #0x310] /* for S3 */
75 str r1, [r0, #0x410] /* for S4 */
76 /* MGPCR - restore default values */
77 ldr r1, =MAX_MGPCR_CONFIG
78 str r1, [r0, #0x800] /* for M0 */
79 str r1, [r0, #0x900] /* for M1 */
80 str r1, [r0, #0xA00] /* for M2 */
81 str r1, [r0, #0xB00] /* for M3 */
82 str r1, [r0, #0xC00] /* for M4 */
83 str r1, [r0, #0xD00] /* for M5 */
84 .endm
86 /* M3IF setup */
87 .macro init_m3if
88 /* Configure M3IF registers */
89 ldr r1, =M3IF_BASE_ADDR
90 /*
91 * M3IF Control Register (M3IFCTL)
92 * MRRP[0] = L2CC0 not on priority list (0 << 0) = 0x00000000
93 * MRRP[1] = L2CC1 not on priority list (0 << 0) = 0x00000000
94 * MRRP[2] = MBX not on priority list (0 << 0) = 0x00000000
95 * MRRP[3] = MAX1 not on priority list (0 << 0) = 0x00000000
96 * MRRP[4] = SDMA not on priority list (0 << 0) = 0x00000000
97 * MRRP[5] = MPEG4 not on priority list (0 << 0) = 0x00000000
98 * MRRP[6] = IPU1 on priority list (1 << 6) = 0x00000040
99 * MRRP[7] = IPU2 not on priority list (0 << 0) = 0x00000000
100 * ------------
101 * 0x00000040
102 */
103 ldr r0, =M3IF_CONFIG
104 str r0, [r1] /* M3IF control reg */
105 .endm
107 .macro core_init
108 mrc 15, 0, r1, c1, c0, 0
110 mrc 15, 0, r0, c1, c0, 1
111 orr r0, r0, #7
112 mcr 15, 0, r0, c1, c0, 1
113 orr r1, r1, #(1<<11)
115 /* Set unaligned access enable */
116 orr r1, r1, #(1<<22)
118 /* Set low int latency enable */
119 orr r1, r1, #(1<<21)
121 mcr 15, 0, r1, c1, c0, 0
123 mov r0, #0
125 /* Set branch prediction enable */
126 mcr 15, 0, r0, c15, c2, 4
128 mcr 15, 0, r0, c7, c7, 0 /* invalidate I cache and D cache */
129 mcr 15, 0, r0, c8, c7, 0 /* invalidate TLBs */
130 mcr 15, 0, r0, c7, c10, 4 /* Drain the write buffer */
132 /*
133 * initializes very early AIPS
134 * Then it also initializes Multi-Layer AHB Crossbar Switch,
135 * M3IF
136 * Also setup the Peripheral Port Remap register inside the core
137 */
138 ldr r0, =0x40000015 /* start from AIPS 2GB region */
139 mcr p15, 0, r0, c15, c2, 4
140 .endm