]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/arm/include/asm/arch-omap4/spl.h
Merge branch 'u-boot-atmel/master' into 'u-boot-arm/master'
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / arch-omap4 / spl.h
1 /*
2  * (C) Copyright 2012
3  * Texas Instruments, <www.ti.com>
4  *
5  * See file CREDITS for list of people who contributed to this
6  * project.
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License as
10  * published by the Free Software Foundation; either version 2 of
11  * the License, or (at your option) any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21  * MA 02111-1307 USA
22  */
23 #ifndef _ASM_ARCH_SPL_H_
24 #define _ASM_SPL_H_
26 #define BOOT_DEVICE_NONE        0
27 #define BOOT_DEVICE_XIP         1
28 #define BOOT_DEVICE_XIPWAIT     2
29 #define BOOT_DEVICE_NAND        3
30 #define BOOT_DEVICE_ONENAND     4
31 #define BOOT_DEVICE_MMC1        5
32 #define BOOT_DEVICE_MMC2        6
33 #define BOOT_DEVICE_MMC2_2      0xFF
35 #endif