1 /*
2 * (C) Copyright 2006-2010
3 * Texas Instruments, <www.ti.com>
4 *
5 * Aneesh V <aneesh@ti.com>
6 *
7 * See file CREDITS for list of people who contributed to this
8 * project.
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License as
12 * published by the Free Software Foundation; either version 2 of
13 * the License, or (at your option) any later version.
14 *
15 * This program is distributed in the hope that it will be useful,
16 * but WITHOUT ANY WARRANTY; without even the implied warranty of
17 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
18 * GNU General Public License for more details.
19 *
20 * You should have received a copy of the GNU General Public License
21 * along with this program; if not, write to the Free Software
22 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
23 * MA 02111-1307 USA
24 *
25 */
27 #ifndef _CPU_H
28 #define _CPU_H
30 #if !(defined(__KERNEL_STRICT_NAMES) || defined(__ASSEMBLY__))
31 #include <asm/types.h>
32 #endif /* !(__KERNEL_STRICT_NAMES || __ASSEMBLY__) */
34 #ifndef __KERNEL_STRICT_NAMES
35 #ifndef __ASSEMBLY__
36 struct gpmc_cs {
37 u32 config1; /* 0x00 */
38 u32 config2; /* 0x04 */
39 u32 config3; /* 0x08 */
40 u32 config4; /* 0x0C */
41 u32 config5; /* 0x10 */
42 u32 config6; /* 0x14 */
43 u32 config7; /* 0x18 */
44 u32 nand_cmd; /* 0x1C */
45 u32 nand_adr; /* 0x20 */
46 u32 nand_dat; /* 0x24 */
47 u8 res[8]; /* blow up to 0x30 byte */
48 };
50 struct gpmc {
51 u8 res1[0x10];
52 u32 sysconfig; /* 0x10 */
53 u8 res2[0x4];
54 u32 irqstatus; /* 0x18 */
55 u32 irqenable; /* 0x1C */
56 u8 res3[0x20];
57 u32 timeout_control; /* 0x40 */
58 u8 res4[0xC];
59 u32 config; /* 0x50 */
60 u32 status; /* 0x54 */
61 u8 res5[0x8]; /* 0x58 */
62 struct gpmc_cs cs[8]; /* 0x60, 0x90, .. */
63 u8 res6[0x14]; /* 0x1E0 */
64 u32 ecc_config; /* 0x1F4 */
65 u32 ecc_control; /* 0x1F8 */
66 u32 ecc_size_config; /* 0x1FC */
67 u32 ecc1_result; /* 0x200 */
68 u32 ecc2_result; /* 0x204 */
69 u32 ecc3_result; /* 0x208 */
70 u32 ecc4_result; /* 0x20C */
71 u32 ecc5_result; /* 0x210 */
72 u32 ecc6_result; /* 0x214 */
73 u32 ecc7_result; /* 0x218 */
74 u32 ecc8_result; /* 0x21C */
75 u32 ecc9_result; /* 0x220 */
76 };
78 /* Used for board specific gpmc initialization */
79 extern struct gpmc *gpmc_cfg;
81 struct gptimer {
82 u32 tidr; /* 0x00 r */
83 u8 res1[0xc];
84 u32 tiocp_cfg; /* 0x10 rw */
85 u8 res2[0x10];
86 u32 tisr_raw; /* 0x24 r */
87 u32 tisr; /* 0x28 rw */
88 u32 tier; /* 0x2c rw */
89 u32 ticr; /* 0x30 rw */
90 u32 twer; /* 0x34 rw */
91 u32 tclr; /* 0x38 rw */
92 u32 tcrr; /* 0x3c rw */
93 u32 tldr; /* 0x40 rw */
94 u32 ttgr; /* 0x44 rw */
95 u32 twpc; /* 0x48 r */
96 u32 tmar; /* 0x4c rw */
97 u32 tcar1; /* 0x50 r */
98 u32 tcicr; /* 0x54 rw */
99 u32 tcar2; /* 0x58 r */
100 };
101 #endif /* __ASSEMBLY__ */
102 #endif /* __KERNEL_STRICT_NAMES */
104 /* enable sys_clk NO-prescale /1 */
105 #define GPT_EN ((0x0 << 2) | (0x1 << 1) | (0x1 << 0))
107 /* Watchdog */
108 #ifndef __KERNEL_STRICT_NAMES
109 #ifndef __ASSEMBLY__
110 struct watchdog {
111 u8 res1[0x34];
112 u32 wwps; /* 0x34 r */
113 u8 res2[0x10];
114 u32 wspr; /* 0x48 rw */
115 };
116 #endif /* __ASSEMBLY__ */
117 #endif /* __KERNEL_STRICT_NAMES */
119 #define WD_UNLOCK1 0xAAAA
120 #define WD_UNLOCK2 0x5555
122 #define SYSCLKDIV_1 (0x1 << 6)
123 #define SYSCLKDIV_2 (0x1 << 7)
125 #define CLKSEL_GPT1 (0x1 << 0)
127 #define EN_GPT1 (0x1 << 0)
128 #define EN_32KSYNC (0x1 << 2)
130 #define ST_WDT2 (0x1 << 5)
132 #define RESETDONE (0x1 << 0)
134 #define TCLR_ST (0x1 << 0)
135 #define TCLR_AR (0x1 << 1)
136 #define TCLR_PRE (0x1 << 5)
138 /* GPMC BASE */
139 #define GPMC_BASE (OMAP54XX_GPMC_BASE)
141 /* I2C base */
142 #define I2C_BASE1 (OMAP54XX_L4_PER_BASE + 0x70000)
143 #define I2C_BASE2 (OMAP54XX_L4_PER_BASE + 0x72000)
144 #define I2C_BASE3 (OMAP54XX_L4_PER_BASE + 0x60000)
146 /* MUSB base */
147 #define MUSB_BASE (OMAP54XX_L4_CORE_BASE + 0xAB000)
149 /* OMAP4 GPIO registers */
150 #define OMAP_GPIO_REVISION 0x0000
151 #define OMAP_GPIO_SYSCONFIG 0x0010
152 #define OMAP_GPIO_SYSSTATUS 0x0114
153 #define OMAP_GPIO_IRQSTATUS1 0x0118
154 #define OMAP_GPIO_IRQSTATUS2 0x0128
155 #define OMAP_GPIO_IRQENABLE2 0x012c
156 #define OMAP_GPIO_IRQENABLE1 0x011c
157 #define OMAP_GPIO_WAKE_EN 0x0120
158 #define OMAP_GPIO_CTRL 0x0130
159 #define OMAP_GPIO_OE 0x0134
160 #define OMAP_GPIO_DATAIN 0x0138
161 #define OMAP_GPIO_DATAOUT 0x013c
162 #define OMAP_GPIO_LEVELDETECT0 0x0140
163 #define OMAP_GPIO_LEVELDETECT1 0x0144
164 #define OMAP_GPIO_RISINGDETECT 0x0148
165 #define OMAP_GPIO_FALLINGDETECT 0x014c
166 #define OMAP_GPIO_DEBOUNCE_EN 0x0150
167 #define OMAP_GPIO_DEBOUNCE_VAL 0x0154
168 #define OMAP_GPIO_CLEARIRQENABLE1 0x0160
169 #define OMAP_GPIO_SETIRQENABLE1 0x0164
170 #define OMAP_GPIO_CLEARWKUENA 0x0180
171 #define OMAP_GPIO_SETWKUENA 0x0184
172 #define OMAP_GPIO_CLEARDATAOUT 0x0190
173 #define OMAP_GPIO_SETDATAOUT 0x0194
175 /*
176 * PRCM
177 */
179 /* PRM */
180 #define PRM_BASE 0x4AE06000
181 #define PRM_DEVICE_BASE (PRM_BASE + 0x1B00)
183 #define PRM_RSTCTRL PRM_DEVICE_BASE
184 #define PRM_RSTCTRL_RESET 0x01
186 #endif /* _CPU_H */