arm: dra7xx: Add board files for DRA7XX socs
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / arch-omap5 / mux_dra7xx.h
1 /*
2  * (C) Copyright 2013
3  * Texas Instruments Incorporated
4  *
5  * Nishant Kamat <nskamat@ti.com>
6  * Lokesh Vutla <lokeshvutla@ti.com>
7  *
8  * See file CREDITS for list of people who contributed to this
9  * project.
10  *
11  * This program is free software; you can redistribute it and/or
12  * modify it under the terms of the GNU General Public License as
13  * published by the Free Software Foundation; either version 2 of
14  * the License, or (at your option) any later version.
15  *
16  * This program is distributed in the hope that it will be useful,
17  * but WITHOUT ANY WARRANTY; without even the implied warranty of
18  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
19  * GNU General Public License for more details.
20  *
21  * You should have received a copy of the GNU General Public License
22  * along with this program; if not, write to the Free Software
23  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
24  * MA 02111-1307 USA
25  */
26 #ifndef _MUX_DRA7XX_H_
27 #define _MUX_DRA7XX_H_
29 #include <asm/types.h>
31 #define IEN     (1 << 18)
32 #define IDIS    (0 << 18)
34 #define PTU     (3 << 16)
35 #define PTD     (1 << 16)
36 #define PEN     (1 << 16)
37 #define PDIS    (0 << 16)
39 #define WKEN    (1 << 24)
40 #define WKDIS   (0 << 24)
42 #define M0      0
43 #define M1      1
44 #define M2      2
45 #define M3      3
46 #define M4      4
47 #define M5      5
48 #define M6      6
49 #define M7      7
50 #define M8      8
51 #define M9      9
52 #define M10     10
53 #define M11     11
54 #define M12     12
55 #define M13     13
56 #define M14     14
57 #define M15     15
59 #define SAFE_MODE       M15
61 #define GPMC_AD0        0x000
62 #define GPMC_AD1        0x004
63 #define GPMC_AD2        0x008
64 #define GPMC_AD3        0x00C
65 #define GPMC_AD4        0x010
66 #define GPMC_AD5        0x014
67 #define GPMC_AD6        0x018
68 #define GPMC_AD7        0x01C
69 #define GPMC_AD8        0x020
70 #define GPMC_AD9        0x024
71 #define GPMC_AD10       0x028
72 #define GPMC_AD11       0x02C
73 #define GPMC_AD12       0x030
74 #define GPMC_AD13       0x034
75 #define GPMC_AD14       0x038
76 #define GPMC_AD15       0x03C
77 #define GPMC_A0         0x040
78 #define GPMC_A1         0x044
79 #define GPMC_A2         0x048
80 #define GPMC_A3         0x04C
81 #define GPMC_A4         0x050
82 #define GPMC_A5         0x054
83 #define GPMC_A6         0x058
84 #define GPMC_A7         0x05C
85 #define GPMC_A8         0x060
86 #define GPMC_A9         0x064
87 #define GPMC_A10        0x068
88 #define GPMC_A11        0x06C
89 #define GPMC_A12        0x070
90 #define GPMC_A13        0x074
91 #define GPMC_A14        0x078
92 #define GPMC_A15        0x07C
93 #define GPMC_A16        0x080
94 #define GPMC_A17        0x084
95 #define GPMC_A18        0x088
96 #define GPMC_A19        0x08C
97 #define GPMC_A20        0x090
98 #define GPMC_A21        0x094
99 #define GPMC_A22        0x098
100 #define GPMC_A23        0x09C
101 #define GPMC_A24        0x0A0
102 #define GPMC_A25        0x0A4
103 #define GPMC_A26        0x0A8
104 #define GPMC_A27        0x0AC
105 #define GPMC_CS1        0x0B0
106 #define GPMC_CS0        0x0B4
107 #define GPMC_CS2        0x0B8
108 #define GPMC_CS3        0x0BC
109 #define GPMC_CLK        0x0C0
110 #define GPMC_ADVN_ALE   0x0C4
111 #define GPMC_OEN_REN    0x0C8
112 #define GPMC_WEN        0x0CC
113 #define GPMC_BEN0       0x0D0
114 #define GPMC_BEN1       0x0D4
115 #define GPMC_WAIT0      0x0D8
116 #define VIN1A_CLK0      0x0DC
117 #define VIN1B_CLK1      0x0E0
118 #define VIN1A_DE0       0x0E4
119 #define VIN1A_FLD0      0x0E8
120 #define VIN1A_HSYNC0    0x0EC
121 #define VIN1A_VSYNC0    0x0F0
122 #define VIN1A_D0        0x0F4
123 #define VIN1A_D1        0x0F8
124 #define VIN1A_D2        0x0FC
125 #define VIN1A_D3        0x100
126 #define VIN1A_D4        0x104
127 #define VIN1A_D5        0x108
128 #define VIN1A_D6        0x10C
129 #define VIN1A_D7        0x110
130 #define VIN1A_D8        0x114
131 #define VIN1A_D9        0x118
132 #define VIN1A_D10       0x11C
133 #define VIN1A_D11       0x120
134 #define VIN1A_D12       0x124
135 #define VIN1A_D13       0x128
136 #define VIN1A_D14       0x12C
137 #define VIN1A_D15       0x130
138 #define VIN1A_D16       0x134
139 #define VIN1A_D17       0x138
140 #define VIN1A_D18       0x13C
141 #define VIN1A_D19       0x140
142 #define VIN1A_D20       0x144
143 #define VIN1A_D21       0x148
144 #define VIN1A_D22       0x14C
145 #define VIN1A_D23       0x150
146 #define VIN2A_CLK0      0x154
147 #define VIN2A_DE0       0x158
148 #define VIN2A_FLD0      0x15C
149 #define VIN2A_HSYNC0    0x160
150 #define VIN2A_VSYNC0    0x164
151 #define VIN2A_D0        0x168
152 #define VIN2A_D1        0x16C
153 #define VIN2A_D2        0x170
154 #define VIN2A_D3        0x174
155 #define VIN2A_D4        0x178
156 #define VIN2A_D5        0x17C
157 #define VIN2A_D6        0x180
158 #define VIN2A_D7        0x184
159 #define VIN2A_D8        0x188
160 #define VIN2A_D9        0x18C
161 #define VIN2A_D10       0x190
162 #define VIN2A_D11       0x194
163 #define VIN2A_D12       0x198
164 #define VIN2A_D13       0x19C
165 #define VIN2A_D14       0x1A0
166 #define VIN2A_D15       0x1A4
167 #define VIN2A_D16       0x1A8
168 #define VIN2A_D17       0x1AC
169 #define VIN2A_D18       0x1B0
170 #define VIN2A_D19       0x1B4
171 #define VIN2A_D20       0x1B8
172 #define VIN2A_D21       0x1BC
173 #define VIN2A_D22       0x1C0
174 #define VIN2A_D23       0x1C4
175 #define VOUT1_CLK       0x1C8
176 #define VOUT1_DE        0x1CC
177 #define VOUT1_FLD       0x1D0
178 #define VOUT1_HSYNC     0x1D4
179 #define VOUT1_VSYNC     0x1D8
180 #define VOUT1_D0        0x1DC
181 #define VOUT1_D1        0x1E0
182 #define VOUT1_D2        0x1E4
183 #define VOUT1_D3        0x1E8
184 #define VOUT1_D4        0x1EC
185 #define VOUT1_D5        0x1F0
186 #define VOUT1_D6        0x1F4
187 #define VOUT1_D7        0x1F8
188 #define VOUT1_D8        0x1FC
189 #define VOUT1_D9        0x200
190 #define VOUT1_D10       0x204
191 #define VOUT1_D11       0x208
192 #define VOUT1_D12       0x20C
193 #define VOUT1_D13       0x210
194 #define VOUT1_D14       0x214
195 #define VOUT1_D15       0x218
196 #define VOUT1_D16       0x21C
197 #define VOUT1_D17       0x220
198 #define VOUT1_D18       0x224
199 #define VOUT1_D19       0x228
200 #define VOUT1_D20       0x22C
201 #define VOUT1_D21       0x230
202 #define VOUT1_D22       0x234
203 #define VOUT1_D23       0x238
204 #define MDIO_MCLK       0x23C
205 #define MDIO_D          0x240
206 #define RMII_MHZ_50_CLK 0x244
207 #define UART3_RXD       0x248
208 #define UART3_TXD       0x24C
209 #define RGMII0_TXC      0x250
210 #define RGMII0_TXCTL    0x254
211 #define RGMII0_TXD3     0x258
212 #define RGMII0_TXD2     0x25C
213 #define RGMII0_TXD1     0x260
214 #define RGMII0_TXD0     0x264
215 #define RGMII0_RXC      0x268
216 #define RGMII0_RXCTL    0x26C
217 #define RGMII0_RXD3     0x270
218 #define RGMII0_RXD2     0x274
219 #define RGMII0_RXD1     0x278
220 #define RGMII0_RXD0     0x27C
221 #define USB1_DRVVBUS    0x280
222 #define USB2_DRVVBUS    0x284
223 #define GPIO6_14        0x288
224 #define GPIO6_15        0x28C
225 #define GPIO6_16        0x290
226 #define XREF_CLK0       0x294
227 #define XREF_CLK1       0x298
228 #define XREF_CLK2       0x29C
229 #define XREF_CLK3       0x2A0
230 #define MCASP1_ACLKX    0x2A4
231 #define MCASP1_FSX      0x2A8
232 #define MCASP1_ACLKR    0x2AC
233 #define MCASP1_FSR      0x2B0
234 #define MCASP1_AXR0     0x2B4
235 #define MCASP1_AXR1     0x2B8
236 #define MCASP1_AXR2     0x2BC
237 #define MCASP1_AXR3     0x2C0
238 #define MCASP1_AXR4     0x2C4
239 #define MCASP1_AXR5     0x2C8
240 #define MCASP1_AXR6     0x2CC
241 #define MCASP1_AXR7     0x2D0
242 #define MCASP1_AXR8     0x2D4
243 #define MCASP1_AXR9     0x2D8
244 #define MCASP1_AXR10    0x2DC
245 #define MCASP1_AXR11    0x2E0
246 #define MCASP1_AXR12    0x2E4
247 #define MCASP1_AXR13    0x2E8
248 #define MCASP1_AXR14    0x2EC
249 #define MCASP1_AXR15    0x2F0
250 #define MCASP2_ACLKX    0x2F4
251 #define MCASP2_FSX      0x2F8
252 #define MCASP2_ACLKR    0x2FC
253 #define MCASP2_FSR      0x300
254 #define MCASP2_AXR0     0x304
255 #define MCASP2_AXR1     0x308
256 #define MCASP2_AXR2     0x30C
257 #define MCASP2_AXR3     0x310
258 #define MCASP2_AXR4     0x314
259 #define MCASP2_AXR5     0x318
260 #define MCASP2_AXR6     0x31C
261 #define MCASP2_AXR7     0x320
262 #define MCASP3_ACLKX    0x324
263 #define MCASP3_FSX      0x328
264 #define MCASP3_AXR0     0x32C
265 #define MCASP3_AXR1     0x330
266 #define MCASP4_ACLKX    0x334
267 #define MCASP4_FSX      0x338
268 #define MCASP4_AXR0     0x33C
269 #define MCASP4_AXR1     0x340
270 #define MCASP5_ACLKX    0x344
271 #define MCASP5_FSX      0x348
272 #define MCASP5_AXR0     0x34C
273 #define MCASP5_AXR1     0x350
274 #define MMC1_CLK        0x354
275 #define MMC1_CMD        0x358
276 #define MMC1_DAT0       0x35C
277 #define MMC1_DAT1       0x360
278 #define MMC1_DAT2       0x364
279 #define MMC1_DAT3       0x368
280 #define MMC1_SDCD       0x36C
281 #define MMC1_SDWP       0x370
282 #define GPIO6_10        0x374
283 #define GPIO6_11        0x378
284 #define MMC3_CLK        0x37C
285 #define MMC3_CMD        0x380
286 #define MMC3_DAT0       0x384
287 #define MMC3_DAT1       0x388
288 #define MMC3_DAT2       0x38C
289 #define MMC3_DAT3       0x390
290 #define MMC3_DAT4       0x394
291 #define MMC3_DAT5       0x398
292 #define MMC3_DAT6       0x39C
293 #define MMC3_DAT7       0x3A0
294 #define SPI1_SCLK       0x3A4
295 #define SPI1_D1         0x3A8
296 #define SPI1_D0         0x3AC
297 #define SPI1_CS0        0x3B0
298 #define SPI1_CS1        0x3B4
299 #define SPI1_CS2        0x3B8
300 #define SPI1_CS3        0x3BC
301 #define SPI2_SCLK       0x3C0
302 #define SPI2_D1         0x3C4
303 #define SPI2_D0         0x3C8
304 #define SPI2_CS0        0x3CC
305 #define DCAN1_TX        0x3D0
306 #define DCAN1_RX        0x3D4
307 #define DCAN2_TX        0x3D8
308 #define DCAN2_RX        0x3DC
309 #define UART1_RXD       0x3E0
310 #define UART1_TXD       0x3E4
311 #define UART1_CTSN      0x3E8
312 #define UART1_RTSN      0x3EC
313 #define UART2_RXD       0x3F0
314 #define UART2_TXD       0x3F4
315 #define UART2_CTSN      0x3F8
316 #define UART2_RTSN      0x3FC
317 #define I2C1_SDA        0x400
318 #define I2C1_SCL        0x404
319 #define I2C2_SDA        0x408
320 #define I2C2_SCL        0x40C
321 #define I2C3_SDA        0x410
322 #define I2C3_SCL        0x414
323 #define WAKEUP0         0x418
324 #define WAKEUP1         0x41C
325 #define WAKEUP2         0x420
326 #define WAKEUP3         0x424
327 #define ON_OFF          0x428
328 #define RTC_PORZ        0x42C
329 #define TMS             0x430
330 #define TDI             0x434
331 #define TDO             0x438
332 #define TCLK            0x43C
333 #define TRSTN           0x440
334 #define RTCK            0x444
335 #define EMU0            0x448
336 #define EMU1            0x44C
337 #define EMU2            0x450
338 #define EMU3            0x454
339 #define EMU4            0x458
340 #define RESETN          0x45C
341 #define NMIN            0x460
342 #define RSTOUTN         0x464
344 #endif /* _MUX_DRA7XX_H_ */