4bf555ae4082d196a60f69666a6d91b3ad070040
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / arch-omap5 / omap.h
1 /*
2  * (C) Copyright 2010
3  * Texas Instruments, <www.ti.com>
4  *
5  * Authors:
6  *      Aneesh V <aneesh@ti.com>
7  *      Sricharan R <r.sricharan@ti.com>
8  *
9  * See file CREDITS for list of people who contributed to this
10  * project.
11  *
12  * This program is free software; you can redistribute it and/or
13  * modify it under the terms of the GNU General Public License as
14  * published by the Free Software Foundation; either version 2 of
15  * the License, or (at your option) any later version.
16  *
17  * This program is distributed in the hope that it will be useful,
18  * but WITHOUT ANY WARRANTY; without even the implied warranty of
19  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
20  * GNU General Public License for more details.
21  *
22  * You should have received a copy of the GNU General Public License
23  * along with this program; if not, write to the Free Software
24  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
25  * MA 02111-1307 USA
26  */
28 #ifndef _OMAP5_H_
29 #define _OMAP5_H_
31 #if !(defined(__KERNEL_STRICT_NAMES) || defined(__ASSEMBLY__))
32 #include <asm/types.h>
33 #endif /* !(__KERNEL_STRICT_NAMES || __ASSEMBLY__) */
35 /*
36  * L4 Peripherals - L4 Wakeup and L4 Core now
37  */
38 #define OMAP54XX_L4_CORE_BASE   0x4A000000
39 #define OMAP54XX_L4_WKUP_BASE   0x4Ae00000
40 #define OMAP54XX_L4_PER_BASE    0x48000000
42 #define OMAP54XX_DRAM_ADDR_SPACE_START  0x80000000
43 #define OMAP54XX_DRAM_ADDR_SPACE_END    0xFFFFFFFF
44 #define DRAM_ADDR_SPACE_START   OMAP54XX_DRAM_ADDR_SPACE_START
45 #define DRAM_ADDR_SPACE_END     OMAP54XX_DRAM_ADDR_SPACE_END
47 /* CONTROL */
48 #define CTRL_BASE               (OMAP54XX_L4_CORE_BASE + 0x2000)
49 #define CONTROL_PADCONF_CORE    (CTRL_BASE + 0x0800)
50 #define CONTROL_PADCONF_WKUP    (OMAP54XX_L4_WKUP_BASE + 0xc800)
52 /* LPDDR2 IO regs. To be verified */
53 #define LPDDR2_IO_REGS_BASE     0x4A100638
55 /* CONTROL_ID_CODE */
56 #define CONTROL_ID_CODE         (CTRL_BASE + 0x204)
58 /* To be verified */
59 #define OMAP5430_CONTROL_ID_CODE_ES1_0          0x0B94202F
60 #define OMAP5432_CONTROL_ID_CODE_ES1_0          0x0B99802F
62 /* STD_FUSE_PROD_ID_1 */
63 #define STD_FUSE_PROD_ID_1              (CTRL_BASE + 0x218)
64 #define PROD_ID_1_SILICON_TYPE_SHIFT    16
65 #define PROD_ID_1_SILICON_TYPE_MASK     (3 << 16)
67 /* UART */
68 #define UART1_BASE              (OMAP54XX_L4_PER_BASE + 0x6a000)
69 #define UART2_BASE              (OMAP54XX_L4_PER_BASE + 0x6c000)
70 #define UART3_BASE              (OMAP54XX_L4_PER_BASE + 0x20000)
72 /* General Purpose Timers */
73 #define GPT1_BASE               (OMAP54XX_L4_WKUP_BASE + 0x18000)
74 #define GPT2_BASE               (OMAP54XX_L4_PER_BASE  + 0x32000)
75 #define GPT3_BASE               (OMAP54XX_L4_PER_BASE  + 0x34000)
77 /* Watchdog Timer2 - MPU watchdog */
78 #define WDT2_BASE               (OMAP54XX_L4_WKUP_BASE + 0x14000)
80 /* 32KTIMER */
81 #define SYNC_32KTIMER_BASE      (OMAP54XX_L4_WKUP_BASE + 0x4000)
83 /* GPMC */
84 #define OMAP54XX_GPMC_BASE      0x50000000
86 /* SYSTEM CONTROL MODULE */
87 #define SYSCTRL_GENERAL_CORE_BASE       0x4A002000
89 /*
90  * Hardware Register Details
91  */
93 /* Watchdog Timer */
94 #define WD_UNLOCK1              0xAAAA
95 #define WD_UNLOCK2              0x5555
97 /* GP Timer */
98 #define TCLR_ST                 (0x1 << 0)
99 #define TCLR_AR                 (0x1 << 1)
100 #define TCLR_PRE                (0x1 << 5)
102 /* Control Module */
103 #define LDOSRAM_ACTMODE_VSET_IN_MASK    (0x1F << 5)
104 #define LDOSRAM_VOLT_CTRL_OVERRIDE      0x0401040f
105 #define CONTROL_EFUSE_1_OVERRIDE        0x1C4D0110
106 #define CONTROL_EFUSE_2_OVERRIDE        0x00084000
108 /* LPDDR2 IO regs */
109 #define CONTROL_LPDDR2IO_SLEW_125PS_DRV8_PULL_DOWN      0x1C1C1C1C
110 #define CONTROL_LPDDR2IO_SLEW_325PS_DRV8_GATE_KEEPER    0x9E9E9E9E
111 #define CONTROL_LPDDR2IO_SLEW_315PS_DRV12_PULL_DOWN     0x7C7C7C7C
112 #define LPDDR2IO_GR10_WD_MASK                           (3 << 17)
113 #define CONTROL_LPDDR2IO_3_VAL          0xA0888C00
115 /* CONTROL_EFUSE_2 */
116 #define CONTROL_EFUSE_2_NMOS_PMOS_PTV_CODE_1            0x00ffc000
118 #define SDCARD_PWRDNZ                                   (1 << 26)
119 #define SDCARD_BIAS_HIZ_MODE                            (1 << 25)
120 #define SDCARD_BIAS_PWRDNZ                              (1 << 22)
121 #define SDCARD_PBIASLITE_VMODE                          (1 << 21)
123 #ifndef __ASSEMBLY__
125 struct s32ktimer {
126         unsigned char res[0x10];
127         unsigned int s32k_cr;   /* 0x10 */
128 };
130 #define DEVICE_TYPE_SHIFT 0x6
131 #define DEVICE_TYPE_MASK (0x7 << DEVICE_TYPE_SHIFT)
132 #define DEVICE_GP 0x3
134 struct omap_sys_ctrl_regs {
135         u32 pad0[77]; /* 0x4A002000 */
136         u32 control_status; /* 0x4A002134 */
137         u32 pad1[794]; /* 0x4A002138 */
138         u32 control_paconf_global; /* 0x4A002DA0 */
139         u32 control_paconf_mode;  /* 0x4A002DA4 */
140         u32 control_smart1io_padconf_0; /* 0x4A002DA8 */
141         u32 control_smart1io_padconf_1; /* 0x4A002DAC */
142         u32 control_smart1io_padconf_2; /* 0x4A002DB0 */
143         u32 control_smart2io_padconf_0; /* 0x4A002DB4 */
144         u32 control_smart2io_padconf_1; /* 0x4A002DB8 */
145         u32 control_smart2io_padconf_2; /* 0x4A002DBC */
146         u32 control_smart3io_padconf_0; /* 0x4A002DC0 */
147         u32 control_smart3io_padconf_1; /* 0x4A002DC4 */
148         u32 pad2[14];
149         u32 control_pbias; /* 0x4A002E00 */
150         u32 control_i2c_0; /* 0x4A002E04 */
151         u32 control_camera_rx; /* 0x4A002E08 */
152         u32 control_hdmi_tx_phy; /* 0x4A002E0C */
153         u32 control_uniportm; /* 0x4A002E10 */
154         u32 control_dsiphy; /* 0x4A002E14 */
155         u32 control_mcbsplp; /* 0x4A002E18 */
156         u32 control_usb2phycore; /* 0x4A002E1C */
157         u32 control_hdmi_1; /*0x4A002E20*/
158         u32 control_hsi; /*0x4A002E24*/
159         u32 pad3[2];
160         u32 control_ddr3ch1_0; /*0x4A002E30*/
161         u32 control_ddr3ch2_0; /*0x4A002E34*/
162         u32 control_ddrch1_0;   /*0x4A002E38*/
163         u32 control_ddrch1_1;   /*0x4A002E3C*/
164         u32 control_ddrch2_0;   /*0x4A002E40*/
165         u32 control_ddrch2_1;   /*0x4A002E44*/
166         u32 control_lpddr2ch1_0; /*0x4A002E48*/
167         u32 control_lpddr2ch1_1; /*0x4A002E4C*/
168         u32 control_ddrio_0;  /*0x4A002E50*/
169         u32 control_ddrio_1;  /*0x4A002E54*/
170         u32 control_ddrio_2;  /*0x4A002E58*/
171         u32 control_hyst_1; /*0x4A002E5C*/
172         u32 control_usbb_hsic_control; /*0x4A002E60*/
173         u32 control_c2c; /*0x4A002E64*/
174         u32 control_core_control_spare_rw; /*0x4A002E68*/
175         u32 control_core_control_spare_r; /*0x4A002E6C*/
176         u32 control_core_control_spare_r_c0; /*0x4A002E70*/
177         u32 control_srcomp_north_side; /*0x4A002E74*/
178         u32 control_srcomp_south_side; /*0x4A002E78*/
179         u32 control_srcomp_east_side; /*0x4A002E7C*/
180         u32 control_srcomp_west_side; /*0x4A002E80*/
181         u32 control_srcomp_code_latch; /*0x4A002E84*/
182         u32 pad4[3679394];
183         u32 control_port_emif1_sdram_config;            /*0x4AE0C110*/
184         u32 control_port_emif1_lpddr2_nvm_config;       /*0x4AE0C114*/
185         u32 control_port_emif2_sdram_config;            /*0x4AE0C118*/
186         u32 pad5[10];
187         u32 control_emif1_sdram_config_ext;             /* 0x4AE0C144 */
188         u32 control_emif2_sdram_config_ext;             /* 0x4AE0C148 */
189         u32 pad6[789];
190         u32 control_smart1nopmio_padconf_0; /* 0x4AE0CDA0 */
191         u32 control_smart1nopmio_padconf_1; /* 0x4AE0CDA4 */
192         u32 control_padconf_mode; /* 0x4AE0CDA8 */
193         u32 control_xtal_oscillator; /* 0x4AE0CDAC */
194         u32 control_i2c_2; /* 0x4AE0CDB0 */
195         u32 control_ckobuffer; /* 0x4AE0CDB4 */
196         u32 control_wkup_control_spare_rw; /* 0x4AE0CDB8 */
197         u32 control_wkup_control_spare_r; /* 0x4AE0CDBC */
198         u32 control_wkup_control_spare_r_c0; /* 0x4AE0CDC0 */
199         u32 control_srcomp_east_side_wkup; /* 0x4AE0CDC4 */
200         u32 control_efuse_1; /* 0x4AE0CDC8 */
201         u32 control_efuse_2; /* 0x4AE0CDCC */
202         u32 control_efuse_3; /* 0x4AE0CDD0 */
203         u32 control_efuse_4; /* 0x4AE0CDD4 */
204         u32 control_efuse_5; /* 0x4AE0CDD8 */
205         u32 control_efuse_6; /* 0x4AE0CDDC */
206         u32 control_efuse_7; /* 0x4AE0CDE0 */
207         u32 control_efuse_8; /* 0x4AE0CDE4 */
208         u32 control_efuse_9; /* 0x4AE0CDE8 */
209         u32 control_efuse_10; /* 0x4AE0CDEC */
210         u32 control_efuse_11; /* 0x4AE0CDF0 */
211         u32 control_efuse_12; /* 0x4AE0CDF4 */
212         u32 control_efuse_13; /* 0x4AE0CDF8 */
213 };
215 /* Output impedance control */
216 #define ds_120_ohm      0x0
217 #define ds_60_ohm       0x1
218 #define ds_45_ohm       0x2
219 #define ds_30_ohm       0x3
220 #define ds_mask         0x3
222 /* Slew rate control */
223 #define sc_slow         0x0
224 #define sc_medium       0x1
225 #define sc_fast         0x2
226 #define sc_na           0x3
227 #define sc_mask         0x3
229 /* Target capacitance control */
230 #define lb_5_12_pf      0x0
231 #define lb_12_25_pf     0x1
232 #define lb_25_50_pf     0x2
233 #define lb_50_80_pf     0x3
234 #define lb_mask         0x3
236 #define usb_i_mask      0x7
238 #define DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN   0x80828082
239 #define DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN 0x82828200
240 #define DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL 0x8421
241 #define DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL 0x8421084
242 #define DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL 0x8421000
244 #define DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL     0x7C7C7C6C
245 #define DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL        0x64646464
246 #define DDR_IO_0_VREF_CELLS_DDR3_VALUE                          0xBAE8C631
247 #define DDR_IO_1_VREF_CELLS_DDR3_VALUE                          0xBC6318DC
248 #define DDR_IO_2_VREF_CELLS_DDR3_VALUE                          0x0
250 #define EFUSE_1 0x45145100
251 #define EFUSE_2 0x45145100
252 #define EFUSE_3 0x45145100
253 #define EFUSE_4 0x45145100
254 #endif /* __ASSEMBLY__ */
256 /*
257  * Non-secure SRAM Addresses
258  * Non-secure RAM starts at 0x40300000 for GP devices. But we keep SRAM_BASE
259  * at 0x40304000(EMU base) so that our code works for both EMU and GP
260  */
261 #define NON_SECURE_SRAM_START   0x40300000
262 #define NON_SECURE_SRAM_END     0x40320000      /* Not inclusive */
263 /* base address for indirect vectors (internal boot mode) */
264 #define SRAM_ROM_VECT_BASE      0x4031F000
266 #define SRAM_SCRATCH_SPACE_ADDR         NON_SECURE_SRAM_START
267 /*
268  * SRAM scratch space entries
269  */
270 #define OMAP5_SRAM_SCRATCH_OMAP5_REV    SRAM_SCRATCH_SPACE_ADDR
271 #define OMAP5_SRAM_SCRATCH_EMIF_SIZE    (SRAM_SCRATCH_SPACE_ADDR + 0x4)
272 #define OMAP5_SRAM_SCRATCH_EMIF_T_NUM   (SRAM_SCRATCH_SPACE_ADDR + 0xC)
273 #define OMAP5_SRAM_SCRATCH_EMIF_T_DEN   (SRAM_SCRATCH_SPACE_ADDR + 0x10)
274 #define OMAP_SRAM_SCRATCH_PRCM_PTR      (SRAM_SCRATCH_SPACE_ADDR + 0x14)
275 #define OMAP_SRAM_SCRATCH_DPLLS_PTR     (SRAM_SCRATCH_SPACE_ADDR + 0x18)
276 #define OMAP_SRAM_SCRATCH_VCORES_PTR    (SRAM_SCRATCH_SPACE_ADDR + 0x1C)
277 #define OMAP5_SRAM_SCRATCH_SPACE_END    (SRAM_SCRATCH_SPACE_ADDR + 0x20)
279 /* Silicon revisions */
280 #define OMAP4430_SILICON_ID_INVALID     0xFFFFFFFF
281 #define OMAP4430_ES1_0  0x44300100
282 #define OMAP4430_ES2_0  0x44300200
283 #define OMAP4430_ES2_1  0x44300210
284 #define OMAP4430_ES2_2  0x44300220
285 #define OMAP4430_ES2_3  0x44300230
286 #define OMAP4460_ES1_0  0x44600100
287 #define OMAP4460_ES1_1  0x44600110
289 /* ROM code defines */
290 /* Boot device */
291 #define BOOT_DEVICE_MASK        0xFF
292 #define BOOT_DEVICE_OFFSET      0x8
293 #define DEV_DESC_PTR_OFFSET     0x4
294 #define DEV_DATA_PTR_OFFSET     0x18
295 #define BOOT_MODE_OFFSET        0x8
296 #define RESET_REASON_OFFSET     0x9
297 #define CH_FLAGS_OFFSET         0xA
299 #define CH_FLAGS_CHSETTINGS     (0x1 << 0)
300 #define CH_FLAGS_CHRAM          (0x1 << 1)
301 #define CH_FLAGS_CHFLASH        (0x1 << 2)
302 #define CH_FLAGS_CHMMCSD        (0x1 << 3)
304 #ifndef __ASSEMBLY__
305 struct omap_boot_parameters {
306         char *boot_message;
307         unsigned int mem_boot_descriptor;
308         unsigned char omap_bootdevice;
309         unsigned char reset_reason;
310         unsigned char ch_flags;
311 };
312 #endif /* __ASSEMBLY__ */
313 #endif