b632635d3e73d742164540e4362f828adb0cb885
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / arch-omap5 / omap.h
1 /*
2  * (C) Copyright 2010
3  * Texas Instruments, <www.ti.com>
4  *
5  * Authors:
6  *      Aneesh V <aneesh@ti.com>
7  *      Sricharan R <r.sricharan@ti.com>
8  *
9  * See file CREDITS for list of people who contributed to this
10  * project.
11  *
12  * This program is free software; you can redistribute it and/or
13  * modify it under the terms of the GNU General Public License as
14  * published by the Free Software Foundation; either version 2 of
15  * the License, or (at your option) any later version.
16  *
17  * This program is distributed in the hope that it will be useful,
18  * but WITHOUT ANY WARRANTY; without even the implied warranty of
19  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
20  * GNU General Public License for more details.
21  *
22  * You should have received a copy of the GNU General Public License
23  * along with this program; if not, write to the Free Software
24  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
25  * MA 02111-1307 USA
26  */
28 #ifndef _OMAP5_H_
29 #define _OMAP5_H_
31 #if !(defined(__KERNEL_STRICT_NAMES) || defined(__ASSEMBLY__))
32 #include <asm/types.h>
33 #endif /* !(__KERNEL_STRICT_NAMES || __ASSEMBLY__) */
35 /*
36  * L4 Peripherals - L4 Wakeup and L4 Core now
37  */
38 #define OMAP54XX_L4_CORE_BASE   0x4A000000
39 #define OMAP54XX_L4_WKUP_BASE   0x4Ae00000
40 #define OMAP54XX_L4_PER_BASE    0x48000000
42 #define OMAP54XX_DRAM_ADDR_SPACE_START  0x80000000
43 #define OMAP54XX_DRAM_ADDR_SPACE_END    0xFFFFFFFF
44 #define DRAM_ADDR_SPACE_START   OMAP54XX_DRAM_ADDR_SPACE_START
45 #define DRAM_ADDR_SPACE_END     OMAP54XX_DRAM_ADDR_SPACE_END
47 /* CONTROL */
48 #define CTRL_BASE               (OMAP54XX_L4_CORE_BASE + 0x2000)
49 #define CONTROL_PADCONF_CORE    (CTRL_BASE + 0x0800)
50 #define CONTROL_PADCONF_WKUP    (OMAP54XX_L4_WKUP_BASE + 0xc800)
52 /* LPDDR2 IO regs. To be verified */
53 #define LPDDR2_IO_REGS_BASE     0x4A100638
55 /* CONTROL_ID_CODE */
56 #define CONTROL_ID_CODE         (CTRL_BASE + 0x204)
58 /* To be verified */
59 #define OMAP5430_CONTROL_ID_CODE_ES1_0          0x0B94202F
60 #define OMAP5430_CONTROL_ID_CODE_ES2_0          0x1B94202F
61 #define OMAP5432_CONTROL_ID_CODE_ES1_0          0x0B99802F
62 #define OMAP5432_CONTROL_ID_CODE_ES2_0          0x1B99802F
63 #define DRA752_CONTROL_ID_CODE_ES1_0            0x0B99002F
65 /* STD_FUSE_PROD_ID_1 */
66 #define STD_FUSE_PROD_ID_1              (CTRL_BASE + 0x218)
67 #define PROD_ID_1_SILICON_TYPE_SHIFT    16
68 #define PROD_ID_1_SILICON_TYPE_MASK     (3 << 16)
70 /* UART */
71 #define UART1_BASE              (OMAP54XX_L4_PER_BASE + 0x6a000)
72 #define UART2_BASE              (OMAP54XX_L4_PER_BASE + 0x6c000)
73 #define UART3_BASE              (OMAP54XX_L4_PER_BASE + 0x20000)
75 /* General Purpose Timers */
76 #define GPT1_BASE               (OMAP54XX_L4_WKUP_BASE + 0x18000)
77 #define GPT2_BASE               (OMAP54XX_L4_PER_BASE  + 0x32000)
78 #define GPT3_BASE               (OMAP54XX_L4_PER_BASE  + 0x34000)
80 /* Watchdog Timer2 - MPU watchdog */
81 #define WDT2_BASE               (OMAP54XX_L4_WKUP_BASE + 0x14000)
83 /* 32KTIMER */
84 #define SYNC_32KTIMER_BASE      (OMAP54XX_L4_WKUP_BASE + 0x4000)
86 /* GPMC */
87 #define OMAP54XX_GPMC_BASE      0x50000000
89 /* SYSTEM CONTROL MODULE */
90 #define SYSCTRL_GENERAL_CORE_BASE       0x4A002000
92 /*
93  * Hardware Register Details
94  */
96 /* Watchdog Timer */
97 #define WD_UNLOCK1              0xAAAA
98 #define WD_UNLOCK2              0x5555
100 /* GP Timer */
101 #define TCLR_ST                 (0x1 << 0)
102 #define TCLR_AR                 (0x1 << 1)
103 #define TCLR_PRE                (0x1 << 5)
105 /* Control Module */
106 #define LDOSRAM_ACTMODE_VSET_IN_MASK    (0x1F << 5)
107 #define LDOSRAM_VOLT_CTRL_OVERRIDE      0x0401040f
108 #define CONTROL_EFUSE_1_OVERRIDE        0x1C4D0110
109 #define CONTROL_EFUSE_2_OVERRIDE        0x00084000
111 /* LPDDR2 IO regs */
112 #define CONTROL_LPDDR2IO_SLEW_125PS_DRV8_PULL_DOWN      0x1C1C1C1C
113 #define CONTROL_LPDDR2IO_SLEW_325PS_DRV8_GATE_KEEPER    0x9E9E9E9E
114 #define CONTROL_LPDDR2IO_SLEW_315PS_DRV12_PULL_DOWN     0x7C7C7C7C
115 #define LPDDR2IO_GR10_WD_MASK                           (3 << 17)
116 #define CONTROL_LPDDR2IO_3_VAL          0xA0888C00
118 /* CONTROL_EFUSE_2 */
119 #define CONTROL_EFUSE_2_NMOS_PMOS_PTV_CODE_1            0x00ffc000
121 #define SDCARD_PWRDNZ                                   (1 << 26)
122 #define SDCARD_BIAS_HIZ_MODE                            (1 << 25)
123 #define SDCARD_BIAS_PWRDNZ                              (1 << 22)
124 #define SDCARD_PBIASLITE_VMODE                          (1 << 21)
126 #ifndef __ASSEMBLY__
128 struct s32ktimer {
129         unsigned char res[0x10];
130         unsigned int s32k_cr;   /* 0x10 */
131 };
133 #define DEVICE_TYPE_SHIFT 0x6
134 #define DEVICE_TYPE_MASK (0x7 << DEVICE_TYPE_SHIFT)
135 #define DEVICE_GP 0x3
137 /* Output impedance control */
138 #define ds_120_ohm      0x0
139 #define ds_60_ohm       0x1
140 #define ds_45_ohm       0x2
141 #define ds_30_ohm       0x3
142 #define ds_mask         0x3
144 /* Slew rate control */
145 #define sc_slow         0x0
146 #define sc_medium       0x1
147 #define sc_fast         0x2
148 #define sc_na           0x3
149 #define sc_mask         0x3
151 /* Target capacitance control */
152 #define lb_5_12_pf      0x0
153 #define lb_12_25_pf     0x1
154 #define lb_25_50_pf     0x2
155 #define lb_50_80_pf     0x3
156 #define lb_mask         0x3
158 #define usb_i_mask      0x7
160 #define DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN   0x80828082
161 #define DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN 0x82828200
162 #define DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL 0x8421
163 #define DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL 0x8421084
164 #define DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL 0x8421000
166 #define DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL     0x7C7C7C6C
167 #define DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL        0x64646464
168 #define DDR_IO_0_VREF_CELLS_DDR3_VALUE                          0xBAE8C631
169 #define DDR_IO_1_VREF_CELLS_DDR3_VALUE                          0xBC6318DC
170 #define DDR_IO_2_VREF_CELLS_DDR3_VALUE                          0x0
172 #define DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x7C7C7C7C
173 #define DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x64656465
174 #define DDR_IO_0_VREF_CELLS_DDR3_VALUE_ES2 0xBAE8C631
175 #define DDR_IO_1_VREF_CELLS_DDR3_VALUE_ES2 0xB46318D8
176 #define DDR_IO_2_VREF_CELLS_DDR3_VALUE_ES2 0x84210000
178 #define EFUSE_1 0x45145100
179 #define EFUSE_2 0x45145100
180 #define EFUSE_3 0x45145100
181 #define EFUSE_4 0x45145100
182 #endif /* __ASSEMBLY__ */
184 /*
185  * Non-secure SRAM Addresses
186  * Non-secure RAM starts at 0x40300000 for GP devices. But we keep SRAM_BASE
187  * at 0x40304000(EMU base) so that our code works for both EMU and GP
188  */
189 #define NON_SECURE_SRAM_START   0x40300000
190 #define NON_SECURE_SRAM_END     0x40320000      /* Not inclusive */
191 /* base address for indirect vectors (internal boot mode) */
192 #define SRAM_ROM_VECT_BASE      0x4031F000
194 #define SRAM_SCRATCH_SPACE_ADDR         NON_SECURE_SRAM_START
195 /*
196  * SRAM scratch space entries
197  */
198 #define OMAP5_SRAM_SCRATCH_OMAP5_REV    SRAM_SCRATCH_SPACE_ADDR
199 #define OMAP5_SRAM_SCRATCH_EMIF_SIZE    (SRAM_SCRATCH_SPACE_ADDR + 0x4)
200 #define OMAP5_SRAM_SCRATCH_EMIF_T_NUM   (SRAM_SCRATCH_SPACE_ADDR + 0xC)
201 #define OMAP5_SRAM_SCRATCH_EMIF_T_DEN   (SRAM_SCRATCH_SPACE_ADDR + 0x10)
202 #define OMAP_SRAM_SCRATCH_PRCM_PTR      (SRAM_SCRATCH_SPACE_ADDR + 0x14)
203 #define OMAP_SRAM_SCRATCH_DPLLS_PTR     (SRAM_SCRATCH_SPACE_ADDR + 0x18)
204 #define OMAP_SRAM_SCRATCH_VCORES_PTR    (SRAM_SCRATCH_SPACE_ADDR + 0x1C)
205 #define OMAP5_SRAM_SCRATCH_SYS_CTRL     (SRAM_SCRATCH_SPACE_ADDR + 0x20)
206 #define OMAP5_SRAM_SCRATCH_SPACE_END    (SRAM_SCRATCH_SPACE_ADDR + 0x24)
208 /* Silicon revisions */
209 #define OMAP4430_SILICON_ID_INVALID     0xFFFFFFFF
210 #define OMAP4430_ES1_0  0x44300100
211 #define OMAP4430_ES2_0  0x44300200
212 #define OMAP4430_ES2_1  0x44300210
213 #define OMAP4430_ES2_2  0x44300220
214 #define OMAP4430_ES2_3  0x44300230
215 #define OMAP4460_ES1_0  0x44600100
216 #define OMAP4460_ES1_1  0x44600110
218 /* ROM code defines */
219 /* Boot device */
220 #define BOOT_DEVICE_MASK        0xFF
221 #define BOOT_DEVICE_OFFSET      0x8
222 #define DEV_DESC_PTR_OFFSET     0x4
223 #define DEV_DATA_PTR_OFFSET     0x18
224 #define BOOT_MODE_OFFSET        0x8
225 #define RESET_REASON_OFFSET     0x9
226 #define CH_FLAGS_OFFSET         0xA
228 #define CH_FLAGS_CHSETTINGS     (0x1 << 0)
229 #define CH_FLAGS_CHRAM          (0x1 << 1)
230 #define CH_FLAGS_CHFLASH        (0x1 << 2)
231 #define CH_FLAGS_CHMMCSD        (0x1 << 3)
233 /* CONTROL_SRCOMP_XXX_SIDE */
234 #define OVERRIDE_XS_SHIFT               30
235 #define OVERRIDE_XS_MASK                (1 << 30)
236 #define SRCODE_READ_XS_SHIFT            12
237 #define SRCODE_READ_XS_MASK             (0xff << 12)
238 #define PWRDWN_XS_SHIFT                 11
239 #define PWRDWN_XS_MASK                  (1 << 11)
240 #define DIVIDE_FACTOR_XS_SHIFT          4
241 #define DIVIDE_FACTOR_XS_MASK           (0x7f << 4)
242 #define MULTIPLY_FACTOR_XS_SHIFT        1
243 #define MULTIPLY_FACTOR_XS_MASK         (0x7 << 1)
244 #define SRCODE_OVERRIDE_SEL_XS_SHIFT    0
245 #define SRCODE_OVERRIDE_SEL_XS_MASK     (1 << 0)
247 #ifndef __ASSEMBLY__
248 struct srcomp_params {
249         s8 divide_factor;
250         s8 multiply_factor;
251 };
253 struct omap_boot_parameters {
254         char *boot_message;
255         unsigned int mem_boot_descriptor;
256         unsigned char omap_bootdevice;
257         unsigned char reset_reason;
258         unsigned char ch_flags;
259 };
261 struct ctrl_ioregs {
262         u32 ctrl_ddrch;
263         u32 ctrl_lpddr2ch;
264         u32 ctrl_ddr3ch;
265         u32 ctrl_ddrio_0;
266         u32 ctrl_ddrio_1;
267         u32 ctrl_ddrio_2;
268         u32 ctrl_emif_sdram_config_ext;
269 };
270 #endif /* __ASSEMBLY__ */
271 #endif