1 /*
2 * Copyright (c) 2010-2013, NVIDIA CORPORATION. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify it
5 * under the terms and conditions of the GNU General Public License,
6 * version 2, as published by the Free Software Foundation.
7 *
8 * This program is distributed in the hope it will be useful, but WITHOUT
9 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
10 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
11 * more details.
12 *
13 * You should have received a copy of the GNU General Public License
14 * along with this program. If not, see <http://www.gnu.org/licenses/>.
15 */
17 #ifndef _TEGRA114_GPIO_H_
18 #define _TEGRA114_GPIO_H_
20 /*
21 * The Tegra114 GPIO controller has 246 GPIOS in 8 banks of 4 ports,
22 * each with 8 GPIOs.
23 */
24 #define TEGRA_GPIO_PORTS 4 /* number of ports per bank */
25 #define TEGRA_GPIO_BANKS 8 /* number of banks */
27 #include <asm/arch-tegra/gpio.h>
28 #include <asm/arch-tegra30/gpio.h>
30 #endif /* _TEGRA114_GPIO_H_ */