]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/arm/include/asm/arch-tegra114/tegra.h
Merge 'u-boot-microblaze/mainline/arm' into 'u-boot-arm/master'
[glsdk/glsdk-u-boot.git] / arch / arm / include / asm / arch-tegra114 / tegra.h
1 /*
2  * Copyright (c) 2010-2013, NVIDIA CORPORATION.  All rights reserved.
3  *
4  * This program is free software; you can redistribute it and/or modify it
5  * under the terms and conditions of the GNU General Public License,
6  * version 2, as published by the Free Software Foundation.
7  *
8  * This program is distributed in the hope it will be useful, but WITHOUT
9  * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
10  * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
11  * more details.
12  *
13  * You should have received a copy of the GNU General Public License
14  * along with this program.  If not, see <http://www.gnu.org/licenses/>.
15  */
17 #ifndef _TEGRA114_H_
18 #define _TEGRA114_H_
20 #define NV_PA_SDRAM_BASE        0x80000000      /* 0x80000000 for real T114 */
22 #include <asm/arch-tegra/tegra.h>
24 #define BCT_ODMDATA_OFFSET      1752    /* offset to ODMDATA word */
26 #undef NVBOOTINFOTABLE_BCTSIZE
27 #undef NVBOOTINFOTABLE_BCTPTR
28 #define NVBOOTINFOTABLE_BCTSIZE        0x48    /* BCT size in BIT in IRAM */
29 #define NVBOOTINFOTABLE_BCTPTR 0x4C    /* BCT pointer in BIT in IRAM */
31 #define MAX_NUM_CPU            4
33 #endif /* TEGRA114_H */