1 /*
2 * Copyright (c) 2011 The Chromium OS Authors.
3 * See file CREDITS for list of people who contributed to this
4 * project.
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License as
8 * published by the Free Software Foundation; either version 2 of
9 * the License, or (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
19 * MA 02111-1307 USA
20 */
22 /* Tegra20 high-level function multiplexing */
24 #ifndef _TEGRA20_FUNCMUX_H_
25 #define _TEGRA20_FUNCMUX_H_
27 #include <asm/arch-tegra/funcmux.h>
29 /* Configs supported by the func mux */
30 enum {
31 FUNCMUX_DEFAULT = 0, /* default config */
33 /* UART configs */
34 FUNCMUX_UART1_IRRX_IRTX = 0,
35 FUNCMUX_UART1_UAA_UAB,
36 FUNCMUX_UART1_GPU,
37 FUNCMUX_UART1_SDIO1,
38 FUNCMUX_UART2_UAD = 0,
39 FUNCMUX_UART4_GMC = 0,
41 /* I2C configs */
42 FUNCMUX_DVC_I2CP = 0,
43 FUNCMUX_I2C1_RM = 0,
44 FUNCMUX_I2C2_DDC = 0,
45 FUNCMUX_I2C2_PTA,
46 FUNCMUX_I2C3_DTF = 0,
48 /* SDMMC configs */
49 FUNCMUX_SDMMC1_SDIO1_4BIT = 0,
50 FUNCMUX_SDMMC2_DTA_DTD_8BIT = 0,
51 FUNCMUX_SDMMC3_SDB_4BIT = 0,
52 FUNCMUX_SDMMC3_SDB_SLXA_8BIT,
53 FUNCMUX_SDMMC4_ATC_ATD_8BIT = 0,
54 FUNCMUX_SDMMC4_ATB_GMA_4_BIT,
55 FUNCMUX_SDMMC4_ATB_GMA_GME_8_BIT,
57 /* USB configs */
58 FUNCMUX_USB2_ULPI = 0,
60 /* Serial Flash configs */
61 FUNCMUX_SPI1_GMC_GMD = 0,
63 /* NAND flags */
64 FUNCMUX_NDFLASH_ATC = 0,
65 FUNCMUX_NDFLASH_KBC_8_BIT,
66 };
67 #endif /* _TEGRA20_FUNCMUX_H_ */