1 /*
2 * (C) Copyright 2010
3 * Texas Instruments, <www.ti.com>
4 * Aneesh V <aneesh@ti.com>
5 *
6 * See file CREDITS for list of people who contributed to this
7 * project.
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation; either version 2 of
12 * the License, or (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 *
19 * You should have received a copy of the GNU General Public License
20 * along with this program; if not, write to the Free Software
21 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
22 * MA 02111-1307 USA
23 */
24 #ifndef ARMV7_H
25 #define ARMV7_H
26 #include <linux/types.h>
28 /* Cortex-A9 revisions */
29 #define MIDR_CORTEX_A9_R0P1 0x410FC091
30 #define MIDR_CORTEX_A9_R1P2 0x411FC092
31 #define MIDR_CORTEX_A9_R1P3 0x411FC093
32 #define MIDR_CORTEX_A9_R2P10 0x412FC09A
34 /* Cortex-A15 revisions */
35 #define MIDR_CORTEX_A15_R0P0 0x410FC0F0
37 /* CCSIDR */
38 #define CCSIDR_LINE_SIZE_OFFSET 0
39 #define CCSIDR_LINE_SIZE_MASK 0x7
40 #define CCSIDR_ASSOCIATIVITY_OFFSET 3
41 #define CCSIDR_ASSOCIATIVITY_MASK (0x3FF << 3)
42 #define CCSIDR_NUM_SETS_OFFSET 13
43 #define CCSIDR_NUM_SETS_MASK (0x7FFF << 13)
45 /*
46 * Values for InD field in CSSELR
47 * Selects the type of cache
48 */
49 #define ARMV7_CSSELR_IND_DATA_UNIFIED 0
50 #define ARMV7_CSSELR_IND_INSTRUCTION 1
52 /* Values for Ctype fields in CLIDR */
53 #define ARMV7_CLIDR_CTYPE_NO_CACHE 0
54 #define ARMV7_CLIDR_CTYPE_INSTRUCTION_ONLY 1
55 #define ARMV7_CLIDR_CTYPE_DATA_ONLY 2
56 #define ARMV7_CLIDR_CTYPE_INSTRUCTION_DATA 3
57 #define ARMV7_CLIDR_CTYPE_UNIFIED 4
59 /*
60 * CP15 Barrier instructions
61 * Please note that we have separate barrier instructions in ARMv7
62 * However, we use the CP15 based instructtions because we use
63 * -march=armv5 in U-Boot
64 */
65 #define CP15ISB asm volatile ("mcr p15, 0, %0, c7, c5, 4" : : "r" (0))
66 #define CP15DSB asm volatile ("mcr p15, 0, %0, c7, c10, 4" : : "r" (0))
67 #define CP15DMB asm volatile ("mcr p15, 0, %0, c7, c10, 5" : : "r" (0))
69 void v7_outer_cache_enable(void);
70 void v7_outer_cache_disable(void);
71 void v7_outer_cache_flush_all(void);
72 void v7_outer_cache_inval_all(void);
73 void v7_outer_cache_flush_range(u32 start, u32 end);
74 void v7_outer_cache_inval_range(u32 start, u32 end);
76 #endif