1 /*
2 * OMAP EHCI port support
3 * Based on LINUX KERNEL
4 * drivers/usb/host/ehci-omap.c and drivers/mfd/omap-usb-host.c
5 *
6 * Copyright (C) 2011 Texas Instruments Incorporated - http://www.ti.com*
7 * Author: Govindraj R <govindraj.raja@ti.com>
8 *
9 * This program is free software: you can redistribute it and/or modify
10 * it under the terms of the GNU General Public License version 2 of
11 * the License as published by the Free Software Foundation.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program. If not, see <http://www.gnu.org/licenses/>.
20 */
22 #ifndef _OMAP_COMMON_EHCI_H_
23 #define _OMAP_COMMON_EHCI_H_
25 enum usbhs_omap_port_mode {
26 OMAP_USBHS_PORT_MODE_UNUSED,
27 OMAP_EHCI_PORT_MODE_PHY,
28 OMAP_EHCI_PORT_MODE_TLL,
29 OMAP_EHCI_PORT_MODE_HSIC,
30 };
32 #ifdef CONFIG_SYS_USB_EHCI_MAX_ROOT_PORTS
33 #define OMAP_HS_USB_PORTS CONFIG_SYS_USB_EHCI_MAX_ROOT_PORTS
34 #else
35 #define OMAP_HS_USB_PORTS 3
36 #endif
38 #define is_ehci_phy_mode(x) ((x) == OMAP_EHCI_PORT_MODE_PHY)
39 #define is_ehci_tll_mode(x) ((x) == OMAP_EHCI_PORT_MODE_TLL)
40 #define is_ehci_hsic_mode(x) ((x) == OMAP_EHCI_PORT_MODE_HSIC)
42 /* Values of UHH_REVISION - Note: these are not given in the TRM */
43 #define OMAP_USBHS_REV1 0x00000010 /* OMAP3 */
44 #define OMAP_USBHS_REV2 0x50700100 /* OMAP4 */
46 /* UHH Register Set */
47 #define OMAP_UHH_HOSTCONFIG_INCR4_BURST_EN (1 << 2)
48 #define OMAP_UHH_HOSTCONFIG_INCR8_BURST_EN (1 << 3)
49 #define OMAP_UHH_HOSTCONFIG_INCR16_BURST_EN (1 << 4)
50 #define OMAP_UHH_HOSTCONFIG_INCRX_ALIGN_EN (1 << 5)
52 #define OMAP_UHH_HOSTCONFIG_ULPI_P1_BYPASS 1
53 #define OMAP_UHH_HOSTCONFIG_ULPI_P2_BYPASS (1 << 11)
54 #define OMAP_UHH_HOSTCONFIG_ULPI_P3_BYPASS (1 << 12)
55 #define OMAP4_UHH_HOSTCONFIG_APP_START_CLK (1 << 31)
57 #define OMAP_P1_MODE_CLEAR (3 << 16)
58 #define OMAP_P1_MODE_TLL (1 << 16)
59 #define OMAP_P1_MODE_HSIC (3 << 16)
60 #define OMAP_P2_MODE_CLEAR (3 << 18)
61 #define OMAP_P2_MODE_TLL (1 << 18)
62 #define OMAP_P2_MODE_HSIC (3 << 18)
63 #define OMAP_P3_MODE_HSIC (3 << 20)
65 /* EHCI Register Set */
66 #define EHCI_INSNREG04_DISABLE_UNSUSPEND (1 << 5)
67 #define EHCI_INSNREG05_ULPI_CONTROL_SHIFT 31
68 #define EHCI_INSNREG05_ULPI_PORTSEL_SHIFT 24
69 #define EHCI_INSNREG05_ULPI_OPSEL_SHIFT 22
70 #define EHCI_INSNREG05_ULPI_REGADD_SHIFT 16
72 #define OMAP_REV1_TLL_CHANNEL_COUNT 3
73 #define OMAP_REV2_TLL_CHANNEL_COUNT 2
75 /* TLL Register Set */
76 #define OMAP_TLL_CHANNEL_CONF(num) (0x004 * num)
77 #define OMAP_TLL_CHANNEL_CONF_DRVVBUS (1 << 16)
78 #define OMAP_TLL_CHANNEL_CONF_CHRGVBUS (1 << 15)
79 #define OMAP_TLL_CHANNEL_CONF_ULPINOBITSTUFF (1 << 11)
80 #define OMAP_TLL_CHANNEL_CONF_CHANMODE_TRANSPARENT_UTMI (2 << 1)
81 #define OMAP_TLL_CHANNEL_CONF_CHANEN 1
83 struct omap_usbhs_board_data {
84 enum usbhs_omap_port_mode port_mode[OMAP_HS_USB_PORTS];
85 };
87 struct omap_usbtll {
88 u32 rev; /* 0x00 */
89 u32 hwinfo; /* 0x04 */
90 u8 reserved1[0x8];
91 u32 sysc; /* 0x10 */
92 u32 syss; /* 0x14 */
93 u32 irqst; /* 0x18 */
94 u32 irqen; /* 0x1c */
95 u8 reserved2[0x10];
96 u32 shared_conf; /* 0x30 */
97 u8 reserved3[0xc];
98 u32 channel_conf; /* 0x40 */
99 };
101 struct omap_uhh {
102 u32 rev; /* 0x00 */
103 u32 hwinfo; /* 0x04 */
104 u8 reserved1[0x8];
105 u32 sysc; /* 0x10 */
106 u32 syss; /* 0x14 */
107 u8 reserved2[0x28];
108 u32 hostconfig; /* 0x40 */
109 u32 debugcsr; /* 0x44 */
110 };
112 struct omap_ehci {
113 u32 hccapbase; /* 0x00 */
114 u32 hcsparams; /* 0x04 */
115 u32 hccparams; /* 0x08 */
116 u8 reserved1[0x04];
117 u32 usbcmd; /* 0x10 */
118 u32 usbsts; /* 0x14 */
119 u32 usbintr; /* 0x18 */
120 u32 frindex; /* 0x1c */
121 u32 ctrldssegment; /* 0x20 */
122 u32 periodiclistbase; /* 0x24 */
123 u32 asysnclistaddr; /* 0x28 */
124 u8 reserved2[0x24];
125 u32 configflag; /* 0x50 */
126 u32 portsc_i; /* 0x54 */
127 u8 reserved3[0x38];
128 u32 insreg00; /* 0x90 */
129 u32 insreg01; /* 0x94 */
130 u32 insreg02; /* 0x98 */
131 u32 insreg03; /* 0x9c */
132 u32 insreg04; /* 0xa0 */
133 u32 insreg05_utmi_ulpi; /* 0xa4 */
134 u32 insreg06; /* 0xa8 */
135 u32 insreg07; /* 0xac */
136 u32 insreg08; /* 0xb0 */
137 };
139 int omap_ehci_hcd_init(struct omap_usbhs_board_data *usbhs_pdata);
140 int omap_ehci_hcd_stop(void);
142 #endif /* _OMAP_COMMON_EHCI_H_ */