1 /*
2 * (C) Copyright 2002
3 * Sysgo Real-Time Solutions, GmbH <www.elinos.com>
4 * Marius Groeger <mgroeger@sysgo.de>
5 *
6 * (C) Copyright 2002
7 * Sysgo Real-Time Solutions, GmbH <www.elinos.com>
8 * Alex Zuepke <azu@sysgo.de>
9 *
10 * See file CREDITS for list of people who contributed to this
11 * project.
12 *
13 * This program is free software; you can redistribute it and/or
14 * modify it under the terms of the GNU General Public License as
15 * published by the Free Software Foundation; either version 2 of
16 * the License, or (at your option) any later version.
17 *
18 * This program is distributed in the hope that it will be useful,
19 * but WITHOUT ANY WARRANTY; without even the implied warranty of
20 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
21 * GNU General Public License for more details.
22 *
23 * You should have received a copy of the GNU General Public License
24 * along with this program; if not, write to the Free Software
25 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
26 * MA 02111-1307 USA
27 *
28 ********************************************************************
29 * NOTE: This header file defines an interface to U-Boot. Including
30 * this (unmodified) header file in another file is considered normal
31 * use of U-Boot, and does *not* fall under the heading of "derived
32 * work".
33 ********************************************************************
34 */
36 #ifndef _U_BOOT_H_
37 #define _U_BOOT_H_ 1
39 typedef struct bd_info {
40 unsigned int bi_baudrate; /* serial console baudrate */
41 ulong bi_arch_number; /* unique id for this board */
42 ulong bi_boot_params; /* where this board expects params */
43 unsigned long bi_arm_freq; /* arm frequency */
44 unsigned long bi_dsp_freq; /* dsp core frequency */
45 unsigned long bi_ddr_freq; /* ddr frequency */
46 struct /* RAM configuration */
47 {
48 ulong start;
49 ulong size;
50 } bi_dram[CONFIG_NR_DRAM_BANKS];
51 } bd_t;
53 /* For image.h:image_check_target_arch() */
54 #define IH_ARCH_DEFAULT IH_ARCH_ARM
56 #endif /* _U_BOOT_H_ */