1 /*
2 * U-boot - u-boot.h Structure declarations for board specific data
3 *
4 * Copyright (c) 2005-2007 Analog Devices Inc.
5 *
6 * (C) Copyright 2000-2004
7 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
8 *
9 * See file CREDITS for list of people who contributed to this
10 * project.
11 *
12 * This program is free software; you can redistribute it and/or
13 * modify it under the terms of the GNU General Public License as
14 * published by the Free Software Foundation; either version 2 of
15 * the License, or (at your option) any later version.
16 *
17 * This program is distributed in the hope that it will be useful,
18 * but WITHOUT ANY WARRANTY; without even the implied warranty of
19 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
20 * GNU General Public License for more details.
21 *
22 * You should have received a copy of the GNU General Public License
23 * along with this program; if not, write to the Free Software
24 * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston,
25 * MA 02110-1301 USA
26 */
28 #ifndef _U_BOOT_H_
29 #define _U_BOOT_H_ 1
31 typedef struct bd_info {
32 int bi_baudrate; /* serial console baudrate */
33 unsigned long bi_boot_params; /* where this board expects params */
34 unsigned long bi_memstart; /* start of DRAM memory */
35 phys_size_t bi_memsize; /* size of DRAM memory in bytes */
36 unsigned long bi_flashstart; /* start of FLASH memory */
37 unsigned long bi_flashsize; /* size of FLASH memory */
38 unsigned long bi_flashoffset; /* reserved area for startup monitor */
39 const char *bi_r_version;
40 const char *bi_cpu;
41 const char *bi_board_name;
42 unsigned long bi_vco;
43 unsigned long bi_cclk;
44 unsigned long bi_sclk;
45 } bd_t;
47 /* For image.h:image_check_target_arch() */
48 #define IH_ARCH_DEFAULT IH_ARCH_BLACKFIN
50 #endif /* _U_BOOT_H_ */