1 /*
2 * Copyright (C) 2003 Josef Baumgartner <josef.baumgartner@telex.de>
3 * Based on code from Bernhard Kuhn <bkuhn@metrowerks.com>
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 #include <asm-offsets.h>
25 #include <config.h>
26 #include "version.h"
27 #include <asm/cache.h>
29 #ifndef CONFIG_IDENT_STRING
30 #define CONFIG_IDENT_STRING ""
31 #endif
33 #define _START _start
34 #define _FAULT _fault
37 #define SAVE_ALL \
38 move.w #0x2700,%sr; /* disable intrs */ \
39 subl #60,%sp; /* space for 15 regs */ \
40 moveml %d0-%d7/%a0-%a6,%sp@; \
42 #define RESTORE_ALL \
43 moveml %sp@,%d0-%d7/%a0-%a6; \
44 addl #60,%sp; /* space for 15 regs */ \
45 rte
47 /* If we come from a pre-loader we don't need an initial exception
48 * table.
49 */
50 #if !defined(CONFIG_MONITOR_IS_IN_RAM)
52 .text
53 /*
54 * Vector table. This is used for initial platform startup.
55 * These vectors are to catch any un-intended traps.
56 */
57 _vectors:
59 .long 0x00000000 /* Flash offset is 0 until we setup CS0 */
60 #if defined(CONFIG_M5282) && (CONFIG_SYS_TEXT_BASE == CONFIG_SYS_INT_FLASH_BASE)
61 .long _start - CONFIG_SYS_TEXT_BASE
62 #else
63 .long _START
64 #endif
66 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
67 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
68 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
69 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
70 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
71 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
72 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
73 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
75 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
76 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
77 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
78 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
79 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
80 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
81 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
82 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
84 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
85 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
86 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
87 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
88 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
89 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
90 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
91 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
93 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
94 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
95 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
96 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
97 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
98 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
99 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
100 .long _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
102 #endif
104 .text
107 #if defined(CONFIG_SYS_INT_FLASH_BASE) && \
108 (defined(CONFIG_M5282) || defined(CONFIG_M5281))
109 #if (CONFIG_SYS_TEXT_BASE == CONFIG_SYS_INT_FLASH_BASE)
110 .long 0x55AA55AA,0xAA55AA55 /* CFM Backdoorkey */
111 .long 0xFFFFFFFF /* all sectors protected */
112 .long 0x00000000 /* supervisor/User restriction */
113 .long 0x00000000 /* programm/data space restriction */
114 .long 0x00000000 /* Flash security */
115 #endif
116 #endif
117 .globl _start
118 _start:
119 nop
120 nop
121 move.w #0x2700,%sr
123 #if defined(CONFIG_M5208)
124 /* Initialize RAMBAR: locate SRAM and validate it */
125 move.l #(CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_RAM_CTRL), %d0
126 movec %d0, %RAMBAR1
127 #endif
129 #if defined(CONFIG_M5272) || defined(CONFIG_M5249) || defined(CONFIG_M5253)
130 move.l #(CONFIG_SYS_MBAR + 1), %d0 /* set MBAR address + valid flag */
131 move.c %d0, %MBAR
133 /*** The 5249 has MBAR2 as well ***/
134 #ifdef CONFIG_SYS_MBAR2
135 move.l #(CONFIG_SYS_MBAR2 + 1), %d0 /* Get MBAR2 address */
136 movec %d0, #0xc0e /* Set MBAR2 */
137 #endif
139 move.l #(CONFIG_SYS_INIT_RAM_ADDR + 1), %d0
140 movec %d0, %RAMBAR0
141 #endif /* CONFIG_M5272 || CONFIG_M5249 || CONFIG_M5253 */
143 #if defined(CONFIG_M5282) || defined(CONFIG_M5271)
144 /* Initialize IPSBAR */
145 move.l #(CONFIG_SYS_MBAR + 1), %d0 /* set IPSBAR address + valid flag */
146 move.l %d0, 0x40000000
148 /* Initialize RAMBAR1: locate SRAM and validate it */
149 move.l #(CONFIG_SYS_INIT_RAM_ADDR + 0x21), %d0
150 movec %d0, %RAMBAR1
152 #if defined(CONFIG_M5282)
153 #if (CONFIG_SYS_TEXT_BASE == CONFIG_SYS_INT_FLASH_BASE)
154 /* Setup code in SRAM to initialize FLASHBAR, if start from internal Flash */
156 move.l #(_flashbar_setup-CONFIG_SYS_INT_FLASH_BASE), %a0
157 move.l #(_flashbar_setup_end-CONFIG_SYS_INT_FLASH_BASE), %a1
158 move.l #(CONFIG_SYS_INIT_RAM_ADDR), %a2
159 _copy_flash:
160 move.l (%a0)+, (%a2)+
161 cmp.l %a0, %a1
162 bgt.s _copy_flash
163 jmp CONFIG_SYS_INIT_RAM_ADDR
165 _flashbar_setup:
166 /* Initialize FLASHBAR: locate internal Flash and validate it */
167 move.l #(CONFIG_SYS_INT_FLASH_BASE + CONFIG_SYS_INT_FLASH_ENABLE), %d0
168 movec %d0, %FLASHBAR
169 jmp _after_flashbar_copy.L /* Force jump to absolute address */
170 _flashbar_setup_end:
171 nop
172 _after_flashbar_copy:
173 #else
174 /* Setup code to initialize FLASHBAR, if start from external Memory */
175 move.l #(CONFIG_SYS_INT_FLASH_BASE + CONFIG_SYS_INT_FLASH_ENABLE), %d0
176 movec %d0, %FLASHBAR
177 #endif /* (CONFIG_SYS_TEXT_BASE == CONFIG_SYS_INT_FLASH_BASE) */
179 #endif
180 #endif
181 /* if we come from a pre-loader we have no exception table and
182 * therefore no VBR to set
183 */
184 #if !defined(CONFIG_MONITOR_IS_IN_RAM)
185 #if defined(CONFIG_M5282) && (CONFIG_SYS_TEXT_BASE == CONFIG_SYS_INT_FLASH_BASE)
186 move.l #CONFIG_SYS_INT_FLASH_BASE, %d0
187 #else
188 move.l #CONFIG_SYS_FLASH_BASE, %d0
189 #endif
190 movec %d0, %VBR
191 #endif
193 #ifdef CONFIG_M5275
194 /* Initialize IPSBAR */
195 move.l #(CONFIG_SYS_MBAR + 1), %d0 /* set IPSBAR address + valid flag */
196 move.l %d0, 0x40000000
197 /* movec %d0, %MBAR */
199 /* Initialize RAMBAR: locate SRAM and validate it */
200 move.l #(CONFIG_SYS_INIT_RAM_ADDR + 0x21), %d0
201 movec %d0, %RAMBAR1
202 #endif
204 /* initialize general use internal ram */
205 move.l #0, %d0
206 move.l #(ICACHE_STATUS), %a1 /* icache */
207 move.l #(DCACHE_STATUS), %a2 /* icache */
208 move.l %d0, (%a1)
209 move.l %d0, (%a2)
211 /* set stackpointer to end of internal ram to get some stackspace for the first c-code */
212 move.l #(CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET), %sp
213 clr.l %sp@-
215 move.l #__got_start, %a5 /* put relocation table address to a5 */
217 bsr cpu_init_f /* run low-level CPU init code (from flash) */
218 bsr board_init_f /* run low-level board init code (from flash) */
220 /* board_init_f() does not return */
222 /*------------------------------------------------------------------------------*/
224 /*
225 * void relocate_code (addr_sp, gd, addr_moni)
226 *
227 * This "function" does not return, instead it continues in RAM
228 * after relocating the monitor code.
229 *
230 * r3 = dest
231 * r4 = src
232 * r5 = length in bytes
233 * r6 = cachelinesize
234 */
235 .globl relocate_code
236 relocate_code:
237 link.w %a6,#0
238 move.l 8(%a6), %sp /* set new stack pointer */
240 move.l 12(%a6), %d0 /* Save copy of Global Data pointer */
241 move.l 16(%a6), %a0 /* Save copy of Destination Address */
243 move.l #CONFIG_SYS_MONITOR_BASE, %a1
244 move.l #__init_end, %a2
245 move.l %a0, %a3
246 /* copy the code to RAM */
247 1:
248 move.l (%a1)+, (%a3)+
249 cmp.l %a1,%a2
250 bgt.s 1b
252 /*
253 * We are done. Do not return, instead branch to second part of board
254 * initialization, now running from RAM.
255 */
256 move.l %a0, %a1
257 add.l #(in_ram - CONFIG_SYS_MONITOR_BASE), %a1
258 jmp (%a1)
260 in_ram:
262 clear_bss:
263 /*
264 * Now clear BSS segment
265 */
266 move.l %a0, %a1
267 add.l #(_sbss - CONFIG_SYS_MONITOR_BASE),%a1
268 move.l %a0, %d1
269 add.l #(_ebss - CONFIG_SYS_MONITOR_BASE),%d1
270 6:
271 clr.l (%a1)+
272 cmp.l %a1,%d1
273 bgt.s 6b
275 /*
276 * fix got table in RAM
277 */
278 move.l %a0, %a1
279 add.l #(__got_start - CONFIG_SYS_MONITOR_BASE),%a1
280 move.l %a1,%a5 /* * fix got pointer register a5 */
282 move.l %a0, %a2
283 add.l #(__got_end - CONFIG_SYS_MONITOR_BASE),%a2
285 7:
286 move.l (%a1),%d1
287 sub.l #_start,%d1
288 add.l %a0,%d1
289 move.l %d1,(%a1)+
290 cmp.l %a2, %a1
291 bne 7b
293 /* calculate relative jump to board_init_r in ram */
294 move.l %a0, %a1
295 add.l #(board_init_r - CONFIG_SYS_MONITOR_BASE), %a1
297 /* set parameters for board_init_r */
298 move.l %a0,-(%sp) /* dest_addr */
299 move.l %d0,-(%sp) /* gd */
300 #if defined(DEBUG) && (CONFIG_SYS_TEXT_BASE != CONFIG_SYS_INT_FLASH_BASE) && \
301 defined(CONFIG_SYS_HALT_BEFOR_RAM_JUMP)
302 halt
303 #endif
304 jsr (%a1)
306 /*------------------------------------------------------------------------------*/
307 /* exception code */
308 .globl _fault
309 _fault:
310 bra _fault
312 .globl _exc_handler
313 _exc_handler:
314 SAVE_ALL
315 movel %sp,%sp@-
316 bsr exc_handler
317 addql #4,%sp
318 RESTORE_ALL
320 .globl _int_handler
321 _int_handler:
322 SAVE_ALL
323 movel %sp,%sp@-
324 bsr int_handler
325 addql #4,%sp
326 RESTORE_ALL
328 /*------------------------------------------------------------------------------*/
330 .globl version_string
331 version_string:
332 .ascii U_BOOT_VERSION_STRING, "\0"
333 .align 4