]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/m68k/cpu/mcf52x2/start.S
Merge remote-tracking branch 'u-boot-ti/master'
[glsdk/glsdk-u-boot.git] / arch / m68k / cpu / mcf52x2 / start.S
1 /*
2  * Copyright (C) 2003   Josef Baumgartner <josef.baumgartner@telex.de>
3  * Based on code from Bernhard Kuhn <bkuhn@metrowerks.com>
4  *
5  * See file CREDITS for list of people who contributed to this
6  * project.
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License as
10  * published by the Free Software Foundation; either version 2 of
11  * the License, or (at your option) any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21  * MA 02111-1307 USA
22  */
24 #include <asm-offsets.h>
25 #include <config.h>
26 #include "version.h"
27 #include <asm/cache.h>
29 #ifndef  CONFIG_IDENT_STRING
30 #define  CONFIG_IDENT_STRING ""
31 #endif
33 #define _START  _start
34 #define _FAULT  _fault
37 #define SAVE_ALL                                                \
38         move.w  #0x2700,%sr;            /* disable intrs */     \
39         subl    #60,%sp;                /* space for 15 regs */ \
40         moveml  %d0-%d7/%a0-%a6,%sp@;                           \
42 #define RESTORE_ALL                                             \
43         moveml  %sp@,%d0-%d7/%a0-%a6;                           \
44         addl    #60,%sp;                /* space for 15 regs */ \
45         rte
47 /* If we come from a pre-loader we don't need an initial exception
48  * table.
49  */
50 #if !defined(CONFIG_MONITOR_IS_IN_RAM)
52 .text
53 /*
54  *      Vector table. This is used for initial platform startup.
55  *      These vectors are to catch any un-intended traps.
56  */
57 _vectors:
59 .long   0x00000000              /* Flash offset is 0 until we setup CS0 */
60 #if defined(CONFIG_M5282) && (CONFIG_SYS_TEXT_BASE == CONFIG_SYS_INT_FLASH_BASE)
61 .long   _start - CONFIG_SYS_TEXT_BASE
62 #else
63 .long   _START
64 #endif
66 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
67 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
68 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
69 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
70 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
71 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
72 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
73 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
75 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
76 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
77 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
78 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
79 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
80 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
81 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
82 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
84 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
85 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
86 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
87 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
88 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
89 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
90 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
91 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
93 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
94 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
95 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
96 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
97 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
98 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
99 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
100 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
102 #endif
104         .text
107 #if defined(CONFIG_SYS_INT_FLASH_BASE) && \
108     (defined(CONFIG_M5282) || defined(CONFIG_M5281))
109         #if (CONFIG_SYS_TEXT_BASE == CONFIG_SYS_INT_FLASH_BASE)
110                 .long   0x55AA55AA,0xAA55AA55 /* CFM Backdoorkey */
111                 .long   0xFFFFFFFF /* all sectors protected */
112                 .long   0x00000000 /* supervisor/User restriction */
113                 .long   0x00000000 /* programm/data space restriction */
114                 .long   0x00000000 /* Flash security */
115         #endif
116 #endif
117         .globl  _start
118 _start:
119         nop
120         nop
121         move.w #0x2700,%sr
123 #if defined(CONFIG_M5208)
124         /* Initialize RAMBAR: locate SRAM and validate it */
125         move.l  #(CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_RAM_CTRL), %d0
126         movec   %d0, %RAMBAR1
127 #endif
129 #if defined(CONFIG_M5272) || defined(CONFIG_M5249) || defined(CONFIG_M5253)
130         move.l  #(CONFIG_SYS_MBAR + 1), %d0             /* set MBAR address + valid flag */
131         move.c  %d0, %MBAR
133         /*** The 5249 has MBAR2 as well ***/
134 #ifdef CONFIG_SYS_MBAR2
135         move.l  #(CONFIG_SYS_MBAR2 + 1), %d0            /* Get MBAR2 address */
136         movec   %d0, #0xc0e                     /* Set MBAR2 */
137 #endif
139         move.l  #(CONFIG_SYS_INIT_RAM_ADDR + 1), %d0
140         movec   %d0, %RAMBAR0
141 #endif /* CONFIG_M5272 || CONFIG_M5249 || CONFIG_M5253 */
143 #if defined(CONFIG_M5282) || defined(CONFIG_M5271)
144         /* Initialize IPSBAR */
145         move.l  #(CONFIG_SYS_MBAR + 1), %d0             /* set IPSBAR address + valid flag */
146         move.l  %d0, 0x40000000
148         /* Initialize RAMBAR1: locate SRAM and validate it */
149         move.l  #(CONFIG_SYS_INIT_RAM_ADDR + 0x21), %d0
150         movec   %d0, %RAMBAR1
152 #if defined(CONFIG_M5282)
153 #if (CONFIG_SYS_TEXT_BASE == CONFIG_SYS_INT_FLASH_BASE)
154         /* Setup code in SRAM to initialize FLASHBAR, if start from internal Flash */
156         move.l #(_flashbar_setup-CONFIG_SYS_INT_FLASH_BASE), %a0
157         move.l #(_flashbar_setup_end-CONFIG_SYS_INT_FLASH_BASE), %a1
158         move.l #(CONFIG_SYS_INIT_RAM_ADDR), %a2
159 _copy_flash:
160         move.l (%a0)+, (%a2)+
161         cmp.l %a0, %a1
162         bgt.s _copy_flash
163         jmp CONFIG_SYS_INIT_RAM_ADDR
165 _flashbar_setup:
166         /* Initialize FLASHBAR: locate internal Flash and validate it */
167         move.l  #(CONFIG_SYS_INT_FLASH_BASE + CONFIG_SYS_INT_FLASH_ENABLE), %d0
168         movec   %d0, %FLASHBAR
169         jmp _after_flashbar_copy.L      /* Force jump to absolute address */
170 _flashbar_setup_end:
171         nop
172 _after_flashbar_copy:
173 #else
174         /* Setup code to initialize FLASHBAR, if start from external Memory */
175         move.l  #(CONFIG_SYS_INT_FLASH_BASE + CONFIG_SYS_INT_FLASH_ENABLE), %d0
176         movec   %d0, %FLASHBAR
177 #endif /* (CONFIG_SYS_TEXT_BASE == CONFIG_SYS_INT_FLASH_BASE) */
179 #endif
180 #endif
181         /* if we come from a pre-loader we have no exception table and
182          * therefore no VBR to set
183          */
184 #if !defined(CONFIG_MONITOR_IS_IN_RAM)
185 #if defined(CONFIG_M5282) && (CONFIG_SYS_TEXT_BASE == CONFIG_SYS_INT_FLASH_BASE)
186         move.l  #CONFIG_SYS_INT_FLASH_BASE, %d0
187 #else
188         move.l  #CONFIG_SYS_FLASH_BASE, %d0
189 #endif
190         movec   %d0, %VBR
191 #endif
193 #ifdef CONFIG_M5275
194         /* Initialize IPSBAR */
195         move.l  #(CONFIG_SYS_MBAR + 1), %d0             /* set IPSBAR address + valid flag */
196         move.l  %d0, 0x40000000
197 /*      movec   %d0, %MBAR */
199         /* Initialize RAMBAR: locate SRAM and validate it */
200         move.l  #(CONFIG_SYS_INIT_RAM_ADDR + 0x21), %d0
201         movec   %d0, %RAMBAR1
202 #endif
204         /* initialize general use internal ram */
205         move.l #0, %d0
206         move.l #(ICACHE_STATUS), %a1    /* icache */
207         move.l #(DCACHE_STATUS), %a2    /* icache */
208         move.l %d0, (%a1)
209         move.l %d0, (%a2)
211         /* set stackpointer to end of internal ram to get some stackspace for the first c-code */
212         move.l  #(CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET), %sp
213         clr.l %sp@-
215         move.l #__got_start, %a5                /* put relocation table address to a5 */
217         bsr cpu_init_f                          /* run low-level CPU init code (from flash) */
218         bsr board_init_f                        /* run low-level board init code (from flash) */
220         /* board_init_f() does not return */
222 /*------------------------------------------------------------------------------*/
224 /*
225  * void relocate_code (addr_sp, gd, addr_moni)
226  *
227  * This "function" does not return, instead it continues in RAM
228  * after relocating the monitor code.
229  *
230  * r3 = dest
231  * r4 = src
232  * r5 = length in bytes
233  * r6 = cachelinesize
234  */
235         .globl  relocate_code
236 relocate_code:
237         link.w %a6,#0
238         move.l 8(%a6), %sp              /* set new stack pointer */
240         move.l 12(%a6), %d0             /* Save copy of Global Data pointer */
241         move.l 16(%a6), %a0             /* Save copy of Destination Address */
243         move.l #CONFIG_SYS_MONITOR_BASE, %a1
244         move.l #__init_end, %a2
245         move.l %a0, %a3
246         /* copy the code to RAM */
247 1:
248         move.l (%a1)+, (%a3)+
249         cmp.l  %a1,%a2
250         bgt.s    1b
252 /*
253  * We are done. Do not return, instead branch to second part of board
254  * initialization, now running from RAM.
255  */
256         move.l  %a0, %a1
257         add.l   #(in_ram - CONFIG_SYS_MONITOR_BASE), %a1
258         jmp     (%a1)
260 in_ram:
262 clear_bss:
263         /*
264          * Now clear BSS segment
265          */
266         move.l  %a0, %a1
267         add.l   #(_sbss - CONFIG_SYS_MONITOR_BASE),%a1
268         move.l  %a0, %d1
269         add.l   #(_ebss - CONFIG_SYS_MONITOR_BASE),%d1
270 6:
271         clr.l   (%a1)+
272         cmp.l   %a1,%d1
273         bgt.s   6b
275         /*
276          * fix got table in RAM
277          */
278         move.l  %a0, %a1
279         add.l   #(__got_start - CONFIG_SYS_MONITOR_BASE),%a1
280         move.l  %a1,%a5         /* * fix got pointer register a5 */
282         move.l  %a0, %a2
283         add.l   #(__got_end - CONFIG_SYS_MONITOR_BASE),%a2
285 7:
286         move.l  (%a1),%d1
287         sub.l   #_start,%d1
288         add.l   %a0,%d1
289         move.l  %d1,(%a1)+
290         cmp.l   %a2, %a1
291         bne     7b
293         /* calculate relative jump to board_init_r in ram */
294         move.l %a0, %a1
295         add.l #(board_init_r - CONFIG_SYS_MONITOR_BASE), %a1
297         /* set parameters for board_init_r */
298         move.l %a0,-(%sp)               /* dest_addr */
299         move.l %d0,-(%sp)               /* gd */
300 #if defined(DEBUG) && (CONFIG_SYS_TEXT_BASE != CONFIG_SYS_INT_FLASH_BASE) && \
301     defined(CONFIG_SYS_HALT_BEFOR_RAM_JUMP)
302         halt
303 #endif
304         jsr     (%a1)
306 /*------------------------------------------------------------------------------*/
307 /* exception code */
308         .globl _fault
309 _fault:
310         bra _fault
312         .globl  _exc_handler
313 _exc_handler:
314         SAVE_ALL
315         movel   %sp,%sp@-
316         bsr exc_handler
317         addql   #4,%sp
318         RESTORE_ALL
320         .globl  _int_handler
321 _int_handler:
322         SAVE_ALL
323         movel   %sp,%sp@-
324         bsr int_handler
325         addql   #4,%sp
326         RESTORE_ALL
328 /*------------------------------------------------------------------------------*/
330         .globl  version_string
331 version_string:
332         .ascii U_BOOT_VERSION_STRING, "\0"
333         .align 4