]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/m68k/cpu/mcf547x_8x/start.S
Merge remote-tracking branch 'u-boot-imx/master'
[glsdk/glsdk-u-boot.git] / arch / m68k / cpu / mcf547x_8x / start.S
1 /*
2  * Copyright (C) 2003   Josef Baumgartner <josef.baumgartner@telex.de>
3  * Based on code from Bernhard Kuhn <bkuhn@metrowerks.com>
4  *
5  * See file CREDITS for list of people who contributed to this
6  * project.
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License as
10  * published by the Free Software Foundation; either version 2 of
11  * the License, or (at your option) any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21  * MA 02111-1307 USA
22  */
24 #include <asm-offsets.h>
25 #include <config.h>
26 #include "version.h"
27 #include <asm/cache.h>
29 #ifndef  CONFIG_IDENT_STRING
30 #define  CONFIG_IDENT_STRING ""
31 #endif
33 #define _START  _start
34 #define _FAULT  _fault
36 #define SAVE_ALL                                                \
37         move.w  #0x2700,%sr;            /* disable intrs */     \
38         subl    #60,%sp;                /* space for 15 regs */ \
39         moveml  %d0-%d7/%a0-%a6,%sp@;
41 #define RESTORE_ALL                                             \
42         moveml  %sp@,%d0-%d7/%a0-%a6;                           \
43         addl    #60,%sp;                /* space for 15 regs */ \
44         rte;
46 .text
47 /*
48  *      Vector table. This is used for initial platform startup.
49  *      These vectors are to catch any un-intended traps.
50  */
51 _vectors:
53 INITSP:         .long   0x00000000      /* Initial SP   */
54 INITPC:         .long   _START  /* Initial PC           */
55 vector02:       .long   _FAULT  /* Access Error         */
56 vector03:       .long   _FAULT  /* Address Error        */
57 vector04:       .long   _FAULT  /* Illegal Instruction  */
58 vector05:       .long   _FAULT  /* Reserved             */
59 vector06:       .long   _FAULT  /* Reserved             */
60 vector07:       .long   _FAULT  /* Reserved             */
61 vector08:       .long   _FAULT  /* Privilege Violation  */
62 vector09:       .long   _FAULT  /* Trace                */
63 vector0A:       .long   _FAULT  /* Unimplemented A-Line */
64 vector0B:       .long   _FAULT  /* Unimplemented F-Line */
65 vector0C:       .long   _FAULT  /* Debug Interrupt      */
66 vector0D:       .long   _FAULT  /* Reserved             */
67 vector0E:       .long   _FAULT  /* Format Error         */
68 vector0F:       .long   _FAULT  /* Unitialized Int.     */
70 /* Reserved */
71 vector10_17:
72 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
74 vector18:       .long   _FAULT  /* Spurious Interrupt   */
75 vector19:       .long   _FAULT  /* Autovector Level 1   */
76 vector1A:       .long   _FAULT  /* Autovector Level 2   */
77 vector1B:       .long   _FAULT  /* Autovector Level 3   */
78 vector1C:       .long   _FAULT  /* Autovector Level 4   */
79 vector1D:       .long   _FAULT  /* Autovector Level 5   */
80 vector1E:       .long   _FAULT  /* Autovector Level 6   */
81 vector1F:       .long   _FAULT  /* Autovector Level 7   */
83 /* TRAP #0 - #15 */
84 vector20_2F:
85 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
86 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
88 /* Reserved     */
89 vector30_3F:
90 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
91 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
93 vector64_127:
94 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
95 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
96 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
97 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
98 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
99 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
100 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
101 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
103 vector128_191:
104 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
105 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
106 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
107 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
108 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
109 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
110 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
111 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
113 vector192_255:
114 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
115 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
116 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
117 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
118 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
119 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
120 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
121 .long   _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT, _FAULT
123         .text
125         .globl  _start
126 _start:
127         nop
128         nop
129         move.w #0x2700,%sr              /* Mask off Interrupt */
131         /* Set vector base register at the beginning of the Flash */
132         move.l  #CONFIG_SYS_FLASH_BASE, %d0
133         movec   %d0, %VBR
135         move.l  #(CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_RAM_CTRL), %d0
136         movec   %d0, %RAMBAR0
138         move.l  #(CONFIG_SYS_INIT_RAM1_ADDR + CONFIG_SYS_INIT_RAM1_CTRL), %d0
139         movec   %d0, %RAMBAR1
141         move.l  #CONFIG_SYS_MBAR, %d0           /* set MBAR address */
142         move.c  %d0, %MBAR
144         /* invalidate and disable cache */
145         move.l  #0x01040100, %d0        /* Invalidate cache cmd */
146         movec   %d0, %CACR              /* Invalidate cache */
147         move.l  #0, %d0
148         movec   %d0, %ACR0
149         movec   %d0, %ACR1
150         movec   %d0, %ACR2
151         movec   %d0, %ACR3
153         /* initialize general use internal ram */
154         move.l #0, %d0
155         move.l #(ICACHE_STATUS), %a1    /* icache */
156         move.l #(DCACHE_STATUS), %a2    /* icache */
157         move.l %d0, (%a1)
158         move.l %d0, (%a2)
160         /* set stackpointer to end of internal ram to get some stackspace for the
161            first c-code */
162         move.l  #(CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET), %sp
163         clr.l %sp@-
165         move.l #__got_start, %a5        /* put relocation table address to a5 */
167         jbsr cpu_init_f                 /* run low-level CPU init code (from flash) */
168         jbsr board_init_f               /* run low-level board init code (from flash) */
170         /* board_init_f() does not return */
172 /*------------------------------------------------------------------------------*/
174 /*
175  * void relocate_code (addr_sp, gd, addr_moni)
176  *
177  * This "function" does not return, instead it continues in RAM
178  * after relocating the monitor code.
179  *
180  * r3 = dest
181  * r4 = src
182  * r5 = length in bytes
183  * r6 = cachelinesize
184  */
185         .globl  relocate_code
186 relocate_code:
187         link.w %a6,#0
188         move.l 8(%a6), %sp              /* set new stack pointer */
190         move.l 12(%a6), %d0             /* Save copy of Global Data pointer */
191         move.l 16(%a6), %a0             /* Save copy of Destination Address */
193         move.l #CONFIG_SYS_MONITOR_BASE, %a1
194         move.l #__init_end, %a2
195         move.l %a0, %a3
197         /* copy the code to RAM */
198 1:
199         move.l (%a1)+, (%a3)+
200         cmp.l  %a1,%a2
201         bgt.s    1b
203 /*
204  * We are done. Do not return, instead branch to second part of board
205  * initialization, now running from RAM.
206  */
207         move.l  %a0, %a1
208         add.l   #(in_ram - CONFIG_SYS_MONITOR_BASE), %a1
209         jmp     (%a1)
211 in_ram:
213 clear_bss:
214         /*
215          * Now clear BSS segment
216          */
217         move.l  %a0, %a1
218         add.l   #(_sbss - CONFIG_SYS_MONITOR_BASE),%a1
219         move.l  %a0, %d1
220         add.l   #(_ebss - CONFIG_SYS_MONITOR_BASE),%d1
221 6:
222         clr.l   (%a1)+
223         cmp.l   %a1,%d1
224         bgt.s   6b
226         /*
227          * fix got table in RAM
228          */
229         move.l  %a0, %a1
230         add.l   #(__got_start - CONFIG_SYS_MONITOR_BASE),%a1
231         move.l  %a1,%a5         /* * fix got pointer register a5 */
233         move.l  %a0, %a2
234         add.l   #(__got_end - CONFIG_SYS_MONITOR_BASE),%a2
236 7:
237         move.l  (%a1),%d1
238         sub.l   #_start,%d1
239         add.l   %a0,%d1
240         move.l  %d1,(%a1)+
241         cmp.l   %a2, %a1
242         bne     7b
244         /* calculate relative jump to board_init_r in ram */
245         move.l %a0, %a1
246         add.l #(board_init_r - CONFIG_SYS_MONITOR_BASE), %a1
248         /* set parameters for board_init_r */
249         move.l %a0,-(%sp)               /* dest_addr */
250         move.l %d0,-(%sp)               /* gd */
251         jsr     (%a1)
253 /*------------------------------------------------------------------------------*/
254 /* exception code */
255         .globl _fault
256 _fault:
257         bra _fault
258         .globl  _exc_handler
260 _exc_handler:
261         SAVE_ALL
262         movel   %sp,%sp@-
263         bsr exc_handler
264         addql   #4,%sp
265         RESTORE_ALL
267         .globl  _int_handler
268 _int_handler:
269         SAVE_ALL
270         movel   %sp,%sp@-
271         bsr int_handler
272         addql   #4,%sp
273         RESTORE_ALL
275 /*------------------------------------------------------------------------------*/
277         .globl  version_string
278 version_string:
279         .ascii U_BOOT_VERSION_STRING, "\0"
280         .align 4