1 /*
2 * (C) Copyright 2001
3 * Josh Huber <huber@mclx.com>, Mission Critical Linux, Inc.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 /*
25 * cpu.c
26 *
27 * CPU specific code
28 *
29 * written or collected and sometimes rewritten by
30 * Magnus Damm <damm@bitsmart.com>
31 *
32 * minor modifications by
33 * Wolfgang Denk <wd@denx.de>
34 *
35 * more modifications by
36 * Josh Huber <huber@mclx.com>
37 * added support for the 74xx series of cpus
38 * added support for the 7xx series of cpus
39 * made the code a little less hard-coded, and more auto-detectish
40 */
42 #include <common.h>
43 #include <command.h>
44 #include <74xx_7xx.h>
45 #include <asm/cache.h>
47 #if defined(CONFIG_OF_LIBFDT)
48 #include <libfdt.h>
49 #include <fdt_support.h>
50 #endif
52 #ifdef CONFIG_AMIGAONEG3SE
53 #include "../board/MAI/AmigaOneG3SE/via686.h"
54 #include "../board/MAI/AmigaOneG3SE/memio.h"
55 #endif
57 DECLARE_GLOBAL_DATA_PTR;
59 cpu_t
60 get_cpu_type(void)
61 {
62 uint pvr = get_pvr();
63 cpu_t type;
65 type = CPU_UNKNOWN;
67 switch (PVR_VER(pvr)) {
68 case 0x000c:
69 type = CPU_7400;
70 break;
71 case 0x0008:
72 type = CPU_750;
74 if (((pvr >> 8) & 0xff) == 0x01) {
75 type = CPU_750CX; /* old CX (80100 and 8010x?)*/
76 } else if (((pvr >> 8) & 0xff) == 0x22) {
77 type = CPU_750CX; /* CX (82201,82202) and CXe (82214) */
78 } else if (((pvr >> 8) & 0xff) == 0x33) {
79 type = CPU_750CX; /* CXe (83311) */
80 } else if (((pvr >> 12) & 0xF) == 0x3) {
81 type = CPU_755;
82 }
83 break;
85 case 0x7000:
86 type = CPU_750FX;
87 break;
89 case 0x7002:
90 type = CPU_750GX;
91 break;
93 case 0x800C:
94 type = CPU_7410;
95 break;
97 case 0x8000:
98 type = CPU_7450;
99 break;
101 case 0x8001:
102 type = CPU_7455;
103 break;
105 case 0x8002:
106 type = CPU_7457;
107 break;
109 case 0x8003:
110 type = CPU_7447A;
111 break;
113 case 0x8004:
114 type = CPU_7448;
115 break;
117 default:
118 break;
119 }
121 return type;
122 }
124 /* ------------------------------------------------------------------------- */
126 #if !defined(CONFIG_BAB7xx)
127 int checkcpu (void)
128 {
129 uint type = get_cpu_type();
130 uint pvr = get_pvr();
131 ulong clock = gd->cpu_clk;
132 char buf[32];
133 char *str;
135 puts ("CPU: ");
137 switch (type) {
138 case CPU_750CX:
139 printf ("750CX%s v%d.%d", (pvr&0xf0)?"e":"",
140 (pvr>>8) & 0xf,
141 pvr & 0xf);
142 goto PR_CLK;
144 case CPU_750:
145 str = "750";
146 break;
148 case CPU_750FX:
149 str = "750FX";
150 break;
152 case CPU_750GX:
153 str = "750GX";
154 break;
156 case CPU_755:
157 str = "755";
158 break;
160 case CPU_7400:
161 str = "MPC7400";
162 break;
164 case CPU_7410:
165 str = "MPC7410";
166 break;
168 case CPU_7447A:
169 str = "MPC7447A";
170 break;
172 case CPU_7448:
173 str = "MPC7448";
174 break;
176 case CPU_7450:
177 str = "MPC7450";
178 break;
180 case CPU_7455:
181 str = "MPC7455";
182 break;
184 case CPU_7457:
185 str = "MPC7457";
186 break;
188 default:
189 printf("Unknown CPU -- PVR: 0x%08x\n", pvr);
190 return -1;
191 }
193 printf ("%s v%d.%d", str, (pvr >> 8) & 0xFF, pvr & 0xFF);
194 PR_CLK:
195 printf (" @ %s MHz\n", strmhz(buf, clock));
197 return (0);
198 }
199 #endif
200 /* these two functions are unimplemented currently [josh] */
202 /* -------------------------------------------------------------------- */
203 /* L1 i-cache */
205 int
206 checkicache(void)
207 {
208 return 0; /* XXX */
209 }
211 /* -------------------------------------------------------------------- */
212 /* L1 d-cache */
214 int
215 checkdcache(void)
216 {
217 return 0; /* XXX */
218 }
220 /* -------------------------------------------------------------------- */
222 static inline void
223 soft_restart(unsigned long addr)
224 {
225 /* SRR0 has system reset vector, SRR1 has default MSR value */
226 /* rfi restores MSR from SRR1 and sets the PC to the SRR0 value */
228 __asm__ __volatile__ ("mtspr 26, %0" :: "r" (addr));
229 __asm__ __volatile__ ("li 4, (1 << 6)" ::: "r4");
230 __asm__ __volatile__ ("mtspr 27, 4");
231 __asm__ __volatile__ ("rfi");
233 while(1); /* not reached */
234 }
237 #if !defined(CONFIG_PCIPPC2) && \
238 !defined(CONFIG_BAB7xx) && \
239 !defined(CONFIG_ELPPC) && \
240 !defined(CONFIG_PPMC7XX)
241 /* no generic way to do board reset. simply call soft_reset. */
242 void
243 do_reset (cmd_tbl_t *cmdtp, int flag, int argc, char *argv[])
244 {
245 ulong addr;
246 /* flush and disable I/D cache */
247 __asm__ __volatile__ ("mfspr 3, 1008" ::: "r3");
248 __asm__ __volatile__ ("ori 5, 5, 0xcc00" ::: "r5");
249 __asm__ __volatile__ ("ori 4, 3, 0xc00" ::: "r4");
250 __asm__ __volatile__ ("andc 5, 3, 5" ::: "r5");
251 __asm__ __volatile__ ("sync");
252 __asm__ __volatile__ ("mtspr 1008, 4");
253 __asm__ __volatile__ ("isync");
254 __asm__ __volatile__ ("sync");
255 __asm__ __volatile__ ("mtspr 1008, 5");
256 __asm__ __volatile__ ("isync");
257 __asm__ __volatile__ ("sync");
259 #ifdef CONFIG_SYS_RESET_ADDRESS
260 addr = CONFIG_SYS_RESET_ADDRESS;
261 #else
262 /*
263 * note: when CONFIG_SYS_MONITOR_BASE points to a RAM address,
264 * CONFIG_SYS_MONITOR_BASE - sizeof (ulong) is usually a valid
265 * address. Better pick an address known to be invalid on your
266 * system and assign it to CONFIG_SYS_RESET_ADDRESS.
267 */
268 addr = CONFIG_SYS_MONITOR_BASE - sizeof (ulong);
269 #endif
270 soft_restart(addr);
271 while(1); /* not reached */
272 }
273 #endif
275 /* ------------------------------------------------------------------------- */
277 /*
278 * For the 7400 the TB clock runs at 1/4 the cpu bus speed.
279 */
280 #if defined(CONFIG_AMIGAONEG3SE) || defined(CONFIG_SYS_CONFIG_BUS_CLK)
281 unsigned long get_tbclk(void)
282 {
283 return (gd->bus_clk / 4);
284 }
285 #else /* ! CONFIG_AMIGAONEG3SE and !CONFIG_SYS_CONFIG_BUS_CLK*/
287 unsigned long get_tbclk (void)
288 {
289 return CONFIG_SYS_BUS_HZ / 4;
290 }
291 #endif /* CONFIG_AMIGAONEG3SE or CONFIG_SYS_CONFIG_BUS_CLK*/
292 /* ------------------------------------------------------------------------- */
293 #if defined(CONFIG_WATCHDOG)
294 #if !defined(CONFIG_PCIPPC2) && !defined(CONFIG_BAB7xx)
295 void
296 watchdog_reset(void)
297 {
299 }
300 #endif /* !CONFIG_PCIPPC2 && !CONFIG_BAB7xx */
301 #endif /* CONFIG_WATCHDOG */
303 /* ------------------------------------------------------------------------- */
305 #ifdef CONFIG_OF_LIBFDT
306 void ft_cpu_setup(void *blob, bd_t *bd)
307 {
308 do_fixup_by_prop_u32(blob, "device_type", "cpu", 4,
309 "timebase-frequency", bd->bi_busfreq / 4, 1);
310 do_fixup_by_prop_u32(blob, "device_type", "cpu", 4,
311 "bus-frequency", bd->bi_busfreq, 1);
312 do_fixup_by_prop_u32(blob, "device_type", "cpu", 4,
313 "clock-frequency", bd->bi_intfreq, 1);
315 fdt_fixup_memory(blob, (u64)bd->bi_memstart, (u64)bd->bi_memsize);
317 fdt_fixup_ethernet(blob);
318 }
319 #endif
320 /* ------------------------------------------------------------------------- */