1 /*
2 * (C) Copyright 2000 - 2010
3 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 *
23 * Based ont the MPC5200 PSC driver.
24 * Adapted for MPC512x by Jan Wrobel <wrr@semihalf.com>
25 */
27 /*
28 * Minimal serial functions needed to use one of the PSC ports
29 * as serial console interface.
30 */
32 #include <common.h>
33 #include <linux/compiler.h>
34 #include <asm/io.h>
35 #include <asm/processor.h>
36 #include <serial.h>
38 DECLARE_GLOBAL_DATA_PTR;
40 #if defined(CONFIG_PSC_CONSOLE)
42 static void fifo_init (volatile psc512x_t *psc)
43 {
44 volatile immap_t *im = (immap_t *) CONFIG_SYS_IMMR;
45 u32 tfsize, rfsize;
47 /* reset Rx & Tx fifo slice */
48 out_be32(&psc->rfcmd, PSC_FIFO_RESET_SLICE);
49 out_be32(&psc->tfcmd, PSC_FIFO_RESET_SLICE);
51 /* disable Tx & Rx FIFO interrupts */
52 out_be32(&psc->rfintmask, 0);
53 out_be32(&psc->tfintmask, 0);
55 switch (((u32)psc & 0xf00) >> 8) {
56 case 0:
57 tfsize = FIFOC_PSC0_TX_SIZE | (FIFOC_PSC0_TX_ADDR << 16);
58 rfsize = FIFOC_PSC0_RX_SIZE | (FIFOC_PSC0_RX_ADDR << 16);
59 break;
60 case 1:
61 tfsize = FIFOC_PSC1_TX_SIZE | (FIFOC_PSC1_TX_ADDR << 16);
62 rfsize = FIFOC_PSC1_RX_SIZE | (FIFOC_PSC1_RX_ADDR << 16);
63 break;
64 case 2:
65 tfsize = FIFOC_PSC2_TX_SIZE | (FIFOC_PSC2_TX_ADDR << 16);
66 rfsize = FIFOC_PSC2_RX_SIZE | (FIFOC_PSC2_RX_ADDR << 16);
67 break;
68 case 3:
69 tfsize = FIFOC_PSC3_TX_SIZE | (FIFOC_PSC3_TX_ADDR << 16);
70 rfsize = FIFOC_PSC3_RX_SIZE | (FIFOC_PSC3_RX_ADDR << 16);
71 break;
72 case 4:
73 tfsize = FIFOC_PSC4_TX_SIZE | (FIFOC_PSC4_TX_ADDR << 16);
74 rfsize = FIFOC_PSC4_RX_SIZE | (FIFOC_PSC4_RX_ADDR << 16);
75 break;
76 case 5:
77 tfsize = FIFOC_PSC5_TX_SIZE | (FIFOC_PSC5_TX_ADDR << 16);
78 rfsize = FIFOC_PSC5_RX_SIZE | (FIFOC_PSC5_RX_ADDR << 16);
79 break;
80 case 6:
81 tfsize = FIFOC_PSC6_TX_SIZE | (FIFOC_PSC6_TX_ADDR << 16);
82 rfsize = FIFOC_PSC6_RX_SIZE | (FIFOC_PSC6_RX_ADDR << 16);
83 break;
84 case 7:
85 tfsize = FIFOC_PSC7_TX_SIZE | (FIFOC_PSC7_TX_ADDR << 16);
86 rfsize = FIFOC_PSC7_RX_SIZE | (FIFOC_PSC7_RX_ADDR << 16);
87 break;
88 case 8:
89 tfsize = FIFOC_PSC8_TX_SIZE | (FIFOC_PSC8_TX_ADDR << 16);
90 rfsize = FIFOC_PSC8_RX_SIZE | (FIFOC_PSC8_RX_ADDR << 16);
91 break;
92 case 9:
93 tfsize = FIFOC_PSC9_TX_SIZE | (FIFOC_PSC9_TX_ADDR << 16);
94 rfsize = FIFOC_PSC9_RX_SIZE | (FIFOC_PSC9_RX_ADDR << 16);
95 break;
96 case 10:
97 tfsize = FIFOC_PSC10_TX_SIZE | (FIFOC_PSC10_TX_ADDR << 16);
98 rfsize = FIFOC_PSC10_RX_SIZE | (FIFOC_PSC10_RX_ADDR << 16);
99 break;
100 case 11:
101 tfsize = FIFOC_PSC11_TX_SIZE | (FIFOC_PSC11_TX_ADDR << 16);
102 rfsize = FIFOC_PSC11_RX_SIZE | (FIFOC_PSC11_RX_ADDR << 16);
103 break;
104 default:
105 return;
106 }
108 out_be32(&psc->tfsize, tfsize);
109 out_be32(&psc->rfsize, rfsize);
111 /* enable Tx & Rx FIFO slice */
112 out_be32(&psc->rfcmd, PSC_FIFO_ENABLE_SLICE);
113 out_be32(&psc->tfcmd, PSC_FIFO_ENABLE_SLICE);
115 out_be32(&im->fifoc.fifoc_cmd, FIFOC_DISABLE_CLOCK_GATE);
116 __asm__ volatile ("sync");
117 }
119 void serial_setbrg_dev(unsigned int idx)
120 {
121 volatile immap_t *im = (immap_t *) CONFIG_SYS_IMMR;
122 volatile psc512x_t *psc = (psc512x_t *) &im->psc[idx];
123 unsigned long baseclk, div;
124 unsigned long baudrate;
125 char buf[16];
126 char *br_env;
128 baudrate = gd->baudrate;
129 if (idx != CONFIG_PSC_CONSOLE) {
130 /* Allows setting baudrate for other serial devices
131 * on PSCx using environment. If not specified, use
132 * the same baudrate as for console.
133 */
134 sprintf(buf, "psc%d_baudrate", idx);
135 br_env = getenv(buf);
136 if (br_env)
137 baudrate = simple_strtoul(br_env, NULL, 10);
139 debug("%s: idx %d, baudrate %ld\n", __func__, idx, baudrate);
140 }
142 /* calculate divisor for setting PSC CTUR and CTLR registers */
143 baseclk = (gd->ips_clk + 8) / 16;
144 div = (baseclk + (baudrate / 2)) / baudrate;
146 out_8(&psc->ctur, (div >> 8) & 0xff);
147 out_8(&psc->ctlr, div & 0xff); /* set baudrate */
148 }
150 int serial_init_dev(unsigned int idx)
151 {
152 volatile immap_t *im = (immap_t *) CONFIG_SYS_IMMR;
153 volatile psc512x_t *psc = (psc512x_t *) &im->psc[idx];
154 u32 reg;
156 reg = in_be32(&im->clk.sccr[0]);
157 out_be32(&im->clk.sccr[0], reg | CLOCK_SCCR1_PSC_EN(idx));
159 fifo_init (psc);
161 /* set MR register to point to MR1 */
162 out_8(&psc->command, PSC_SEL_MODE_REG_1);
164 /* disable Tx/Rx */
165 out_8(&psc->command, PSC_TX_DISABLE | PSC_RX_DISABLE);
167 /* choose the prescaler by 16 for the Tx/Rx clock generation */
168 out_be16(&psc->psc_clock_select, 0xdd00);
170 /* switch to UART mode */
171 out_be32(&psc->sicr, 0);
173 /* mode register points to mr1 */
174 /* configure parity, bit length and so on in mode register 1*/
175 out_8(&psc->mode, PSC_MODE_8_BITS | PSC_MODE_PARNONE);
176 /* now, mode register points to mr2 */
177 out_8(&psc->mode, PSC_MODE_1_STOPBIT);
179 /* set baudrate */
180 serial_setbrg_dev(idx);
182 /* disable all interrupts */
183 out_be16(&psc->psc_imr, 0);
185 /* reset and enable Rx/Tx */
186 out_8(&psc->command, PSC_RST_RX);
187 out_8(&psc->command, PSC_RST_TX);
188 out_8(&psc->command, PSC_RX_ENABLE | PSC_TX_ENABLE);
190 return 0;
191 }
193 int serial_uninit_dev(unsigned int idx)
194 {
195 volatile immap_t *im = (immap_t *) CONFIG_SYS_IMMR;
196 volatile psc512x_t *psc = (psc512x_t *) &im->psc[idx];
197 u32 reg;
199 out_8(&psc->command, PSC_RX_DISABLE | PSC_TX_DISABLE);
200 reg = in_be32(&im->clk.sccr[0]);
201 reg &= ~CLOCK_SCCR1_PSC_EN(idx);
202 out_be32(&im->clk.sccr[0], reg);
204 return 0;
205 }
207 void serial_putc_dev(unsigned int idx, const char c)
208 {
209 volatile immap_t *im = (immap_t *)CONFIG_SYS_IMMR;
210 volatile psc512x_t *psc = (psc512x_t *) &im->psc[idx];
212 if (c == '\n')
213 serial_putc_dev(idx, '\r');
215 /* Wait for last character to go. */
216 while (!(in_be16(&psc->psc_status) & PSC_SR_TXEMP))
217 ;
219 out_8(&psc->tfdata_8, c);
220 }
222 void serial_putc_raw_dev(unsigned int idx, const char c)
223 {
224 volatile immap_t *im = (immap_t *) CONFIG_SYS_IMMR;
225 volatile psc512x_t *psc = (psc512x_t *) &im->psc[idx];
227 /* Wait for last character to go. */
228 while (!(in_be16(&psc->psc_status) & PSC_SR_TXEMP))
229 ;
231 out_8(&psc->tfdata_8, c);
232 }
234 void serial_puts_dev(unsigned int idx, const char *s)
235 {
236 while (*s)
237 serial_putc_dev(idx, *s++);
238 }
240 int serial_getc_dev(unsigned int idx)
241 {
242 volatile immap_t *im = (immap_t *) CONFIG_SYS_IMMR;
243 volatile psc512x_t *psc = (psc512x_t *) &im->psc[idx];
245 /* Wait for a character to arrive. */
246 while (in_be32(&psc->rfstat) & PSC_FIFO_EMPTY)
247 ;
249 return in_8(&psc->rfdata_8);
250 }
252 int serial_tstc_dev(unsigned int idx)
253 {
254 volatile immap_t *im = (immap_t *) CONFIG_SYS_IMMR;
255 volatile psc512x_t *psc = (psc512x_t *) &im->psc[idx];
257 return !(in_be32(&psc->rfstat) & PSC_FIFO_EMPTY);
258 }
260 void serial_setrts_dev(unsigned int idx, int s)
261 {
262 volatile immap_t *im = (immap_t *) CONFIG_SYS_IMMR;
263 volatile psc512x_t *psc = (psc512x_t *) &im->psc[idx];
265 if (s) {
266 /* Assert RTS (become LOW) */
267 out_8(&psc->op1, 0x1);
268 }
269 else {
270 /* Negate RTS (become HIGH) */
271 out_8(&psc->op0, 0x1);
272 }
273 }
275 int serial_getcts_dev(unsigned int idx)
276 {
277 volatile immap_t *im = (immap_t *) CONFIG_SYS_IMMR;
278 volatile psc512x_t *psc = (psc512x_t *) &im->psc[idx];
280 return (in_8(&psc->ip) & 0x1) ? 0 : 1;
281 }
282 #endif /* CONFIG_PSC_CONSOLE */
284 #define DECLARE_PSC_SERIAL_FUNCTIONS(port) \
285 int serial##port##_init(void) \
286 { \
287 return serial_init_dev(port); \
288 } \
289 int serial##port##_uninit(void) \
290 { \
291 return serial_uninit_dev(port); \
292 } \
293 void serial##port##_setbrg(void) \
294 { \
295 serial_setbrg_dev(port); \
296 } \
297 int serial##port##_getc(void) \
298 { \
299 return serial_getc_dev(port); \
300 } \
301 int serial##port##_tstc(void) \
302 { \
303 return serial_tstc_dev(port); \
304 } \
305 void serial##port##_putc(const char c) \
306 { \
307 serial_putc_dev(port, c); \
308 } \
309 void serial##port##_puts(const char *s) \
310 { \
311 serial_puts_dev(port, s); \
312 }
314 #define INIT_PSC_SERIAL_STRUCTURE(port, __name) { \
315 .name = __name, \
316 .start = serial##port##_init, \
317 .stop = serial##port##_uninit, \
318 .setbrg = serial##port##_setbrg, \
319 .getc = serial##port##_getc, \
320 .tstc = serial##port##_tstc, \
321 .putc = serial##port##_putc, \
322 .puts = serial##port##_puts, \
323 }
325 #if defined(CONFIG_SYS_PSC1)
326 DECLARE_PSC_SERIAL_FUNCTIONS(1);
327 struct serial_device serial1_device =
328 INIT_PSC_SERIAL_STRUCTURE(1, "psc1");
329 #endif
331 #if defined(CONFIG_SYS_PSC3)
332 DECLARE_PSC_SERIAL_FUNCTIONS(3);
333 struct serial_device serial3_device =
334 INIT_PSC_SERIAL_STRUCTURE(3, "psc3");
335 #endif
337 #if defined(CONFIG_SYS_PSC4)
338 DECLARE_PSC_SERIAL_FUNCTIONS(4);
339 struct serial_device serial4_device =
340 INIT_PSC_SERIAL_STRUCTURE(4, "psc4");
341 #endif
343 #if defined(CONFIG_SYS_PSC6)
344 DECLARE_PSC_SERIAL_FUNCTIONS(6);
345 struct serial_device serial6_device =
346 INIT_PSC_SERIAL_STRUCTURE(6, "psc6");
347 #endif
349 __weak struct serial_device *default_serial_console(void)
350 {
351 #if (CONFIG_PSC_CONSOLE == 3)
352 return &serial3_device;
353 #elif (CONFIG_PSC_CONSOLE == 6)
354 return &serial6_device;
355 #else
356 #error "invalid CONFIG_PSC_CONSOLE"
357 #endif
358 }
360 void mpc512x_serial_initialize(void)
361 {
362 #if defined(CONFIG_SYS_PSC1)
363 serial_register(&serial1_device);
364 #endif
365 #if defined(CONFIG_SYS_PSC3)
366 serial_register(&serial3_device);
367 #endif
368 #if defined(CONFIG_SYS_PSC4)
369 serial_register(&serial4_device);
370 #endif
371 #if defined(CONFIG_SYS_PSC6)
372 serial_register(&serial6_device);
373 #endif
374 }
376 #include <stdio_dev.h>
377 /*
378 * Routines for communication with serial devices over PSC
379 */
380 /* Bitfield for initialized PSCs */
381 static unsigned int initialized;
383 struct stdio_dev *open_port(int num, int baudrate)
384 {
385 struct stdio_dev *port;
386 char env_var[16];
387 char env_val[10];
388 char name[7];
390 if (num < 0 || num > 11)
391 return NULL;
393 sprintf(name, "psc%d", num);
394 port = stdio_get_by_name(name);
395 if (!port)
396 return NULL;
398 if (!test_bit(num, &initialized)) {
399 sprintf(env_var, "psc%d_baudrate", num);
400 sprintf(env_val, "%d", baudrate);
401 setenv(env_var, env_val);
403 if (port->start())
404 return NULL;
406 set_bit(num, &initialized);
407 }
409 return port;
410 }
412 int close_port(int num)
413 {
414 struct stdio_dev *port;
415 int ret;
416 char name[7];
418 if (num < 0 || num > 11)
419 return -1;
421 sprintf(name, "psc%d", num);
422 port = stdio_get_by_name(name);
423 if (!port)
424 return -1;
426 ret = port->stop();
427 clear_bit(num, &initialized);
429 return ret;
430 }
432 int write_port(struct stdio_dev *port, char *buf)
433 {
434 if (!port || !buf)
435 return -1;
437 port->puts(buf);
439 return 0;
440 }
442 int read_port(struct stdio_dev *port, char *buf, int size)
443 {
444 int cnt = 0;
446 if (!port || !buf)
447 return -1;
449 if (!size)
450 return 0;
452 while (port->tstc()) {
453 buf[cnt++] = port->getc();
454 if (cnt > size)
455 break;
456 }
458 return cnt;
459 }