1 /*
2 * (C) Copyright 2003
3 * Martin Winistoerfer, martinwinistoerfer@gmx.ch.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation,
21 */
23 /*
24 * File: serial.c
25 *
26 * Discription: Serial interface driver for SCI1 and SCI2.
27 * Since this code will be called from ROM use
28 * only non-static local variables.
29 *
30 */
32 #include <common.h>
33 #include <watchdog.h>
34 #include <command.h>
35 #include <mpc5xx.h>
37 DECLARE_GLOBAL_DATA_PTR;
39 /*
40 * Local function prototypes
41 */
43 static int ready_to_send(void);
45 /*
46 * Minimal global serial functions needed to use one of the SCI modules.
47 */
49 int serial_init (void)
50 {
51 volatile immap_t *immr = (immap_t *)CONFIG_SYS_IMMR;
53 serial_setbrg();
55 #if defined(CONFIG_5xx_CONS_SCI1)
56 /* 10-Bit, 1 start bit, 8 data bit, no parity, 1 stop bit */
57 immr->im_qsmcm.qsmcm_scc1r1 = SCI_M_10;
58 immr->im_qsmcm.qsmcm_scc1r1 = SCI_TE | SCI_RE;
59 #else
60 immr->im_qsmcm.qsmcm_scc2r1 = SCI_M_10;
61 immr->im_qsmcm.qsmcm_scc2r1 = SCI_TE | SCI_RE;
62 #endif
63 return 0;
64 }
66 void serial_putc(const char c)
67 {
68 volatile immap_t *immr = (immap_t *)CONFIG_SYS_IMMR;
70 /* Test for completition */
71 if(ready_to_send()) {
72 #if defined(CONFIG_5xx_CONS_SCI1)
73 immr->im_qsmcm.qsmcm_sc1dr = (short)c;
74 #else
75 immr->im_qsmcm.qsmcm_sc2dr = (short)c;
76 #endif
77 if(c == '\n') {
78 if(ready_to_send());
79 #if defined(CONFIG_5xx_CONS_SCI1)
80 immr->im_qsmcm.qsmcm_sc1dr = (short)'\r';
81 #else
82 immr->im_qsmcm.qsmcm_sc2dr = (short)'\r';
83 #endif
84 }
85 }
86 }
88 int serial_getc(void)
89 {
90 volatile immap_t *immr = (immap_t *)CONFIG_SYS_IMMR;
91 volatile short status;
92 unsigned char tmp;
94 /* New data ? */
95 do {
96 #if defined(CONFIG_5xx_CONS_SCI1)
97 status = immr->im_qsmcm.qsmcm_sc1sr;
98 #else
99 status = immr->im_qsmcm.qsmcm_sc2sr;
100 #endif
102 #if defined(CONFIG_WATCHDOG)
103 reset_5xx_watchdog (immr);
104 #endif
105 } while ((status & SCI_RDRF) == 0);
107 /* Read data */
108 #if defined(CONFIG_5xx_CONS_SCI1)
109 tmp = (unsigned char)(immr->im_qsmcm.qsmcm_sc1dr & SCI_SCXDR_MK);
110 #else
111 tmp = (unsigned char)( immr->im_qsmcm.qsmcm_sc2dr & SCI_SCXDR_MK);
112 #endif
113 return tmp;
114 }
116 int serial_tstc()
117 {
118 volatile immap_t *immr = (immap_t *)CONFIG_SYS_IMMR;
119 short status;
121 /* New data character ? */
122 #if defined(CONFIG_5xx_CONS_SCI1)
123 status = immr->im_qsmcm.qsmcm_sc1sr;
124 #else
125 status = immr->im_qsmcm.qsmcm_sc2sr;
126 #endif
127 return (status & SCI_RDRF);
128 }
130 void serial_setbrg (void)
131 {
132 volatile immap_t *immr = (immap_t *)CONFIG_SYS_IMMR;
133 short scxbr;
135 /* Set baudrate */
136 scxbr = (gd->cpu_clk / (32 * gd->baudrate));
137 #if defined(CONFIG_5xx_CONS_SCI1)
138 immr->im_qsmcm.qsmcm_scc1r0 = (scxbr & SCI_SCXBR_MK);
139 #else
140 immr->im_qsmcm.qsmcm_scc2r0 = (scxbr & SCI_SCXBR_MK);
141 #endif
142 }
144 void serial_puts (const char *s)
145 {
146 while (*s) {
147 serial_putc(*s);
148 ++s;
149 }
150 }
152 int ready_to_send(void)
153 {
154 volatile immap_t *immr = (immap_t *)CONFIG_SYS_IMMR;
155 volatile short status;
157 do {
158 #if defined(CONFIG_5xx_CONS_SCI1)
159 status = immr->im_qsmcm.qsmcm_sc1sr;
160 #else
161 status = immr->im_qsmcm.qsmcm_sc2sr;
162 #endif
164 #if defined(CONFIG_WATCHDOG)
165 reset_5xx_watchdog (immr);
166 #endif
167 } while ((status & SCI_TDRE) == 0);
168 return 1;
170 }