1 /*
2 * (C) Copyright 2000-2010
3 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 #include <common.h>
25 #include <mpc5xxx.h>
26 #include <asm/io.h>
27 #include <watchdog.h>
29 DECLARE_GLOBAL_DATA_PTR;
31 /*
32 * Breath some life into the CPU...
33 *
34 * Set up the memory map,
35 * initialize a bunch of registers.
36 */
37 void cpu_init_f (void)
38 {
39 volatile struct mpc5xxx_mmap_ctl *mm =
40 (struct mpc5xxx_mmap_ctl *) CONFIG_SYS_MBAR;
41 volatile struct mpc5xxx_lpb *lpb =
42 (struct mpc5xxx_lpb *) MPC5XXX_LPB;
43 volatile struct mpc5xxx_gpio *gpio =
44 (struct mpc5xxx_gpio *) MPC5XXX_GPIO;
45 volatile struct mpc5xxx_xlb *xlb =
46 (struct mpc5xxx_xlb *) MPC5XXX_XLBARB;
47 #if defined(CONFIG_SYS_IPBCLK_EQUALS_XLBCLK)
48 volatile struct mpc5xxx_cdm *cdm =
49 (struct mpc5xxx_cdm *) MPC5XXX_CDM;
50 #endif /* CONFIG_SYS_IPBCLK_EQUALS_XLBCLK */
51 #if defined(CONFIG_WATCHDOG)
52 volatile struct mpc5xxx_gpt *gpt0 =
53 (struct mpc5xxx_gpt *) MPC5XXX_GPT;
54 #endif /* CONFIG_WATCHDOG */
55 unsigned long addecr = (1 << 25); /* Boot_CS */
56 /* Pointer is writable since we allocated a register for it */
57 gd = (gd_t *) (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_GBL_DATA_OFFSET);
59 /* Clear initial global data */
60 memset ((void *) gd, 0, sizeof (gd_t));
62 /*
63 * Memory Controller: configure chip selects and enable them
64 */
65 #if defined(CONFIG_SYS_BOOTCS_START) && defined(CONFIG_SYS_BOOTCS_SIZE)
66 out_be32(&mm->boot_start, START_REG(CONFIG_SYS_BOOTCS_START));
67 out_be32(&mm->boot_stop, STOP_REG(CONFIG_SYS_BOOTCS_START,
68 CONFIG_SYS_BOOTCS_SIZE));
69 #endif
70 #if defined(CONFIG_SYS_BOOTCS_CFG)
71 out_be32(&lpb->cs0_cfg, CONFIG_SYS_BOOTCS_CFG);
72 #endif
74 #if defined(CONFIG_SYS_CS0_START) && defined(CONFIG_SYS_CS0_SIZE)
75 out_be32(&mm->cs0_start, START_REG(CONFIG_SYS_CS0_START));
76 out_be32(&mm->cs0_stop, STOP_REG(CONFIG_SYS_CS0_START,
77 CONFIG_SYS_CS0_SIZE));
78 /* CS0 and BOOT_CS cannot be enabled at once. */
79 /* addecr |= (1 << 16); */
80 #endif
81 #if defined(CONFIG_SYS_CS0_CFG)
82 out_be32(&lpb->cs0_cfg, CONFIG_SYS_CS0_CFG);
83 #endif
85 #if defined(CONFIG_SYS_CS1_START) && defined(CONFIG_SYS_CS1_SIZE)
86 out_be32(&mm->cs1_start, START_REG(CONFIG_SYS_CS1_START));
87 out_be32(&mm->cs1_stop, STOP_REG(CONFIG_SYS_CS1_START,
88 CONFIG_SYS_CS1_SIZE));
89 addecr |= (1 << 17);
90 #endif
91 #if defined(CONFIG_SYS_CS1_CFG)
92 out_be32(&lpb->cs1_cfg, CONFIG_SYS_CS1_CFG);
93 #endif
95 #if defined(CONFIG_SYS_CS2_START) && defined(CONFIG_SYS_CS2_SIZE)
96 out_be32(&mm->cs2_start, START_REG(CONFIG_SYS_CS2_START));
97 out_be32(&mm->cs2_stop, STOP_REG(CONFIG_SYS_CS2_START,
98 CONFIG_SYS_CS2_SIZE));
99 addecr |= (1 << 18);
100 #endif
101 #if defined(CONFIG_SYS_CS2_CFG)
102 out_be32(&lpb->cs2_cfg, CONFIG_SYS_CS2_CFG);
103 #endif
105 #if defined(CONFIG_SYS_CS3_START) && defined(CONFIG_SYS_CS3_SIZE)
106 out_be32(&mm->cs3_start, START_REG(CONFIG_SYS_CS3_START));
107 out_be32(&mm->cs3_stop, STOP_REG(CONFIG_SYS_CS3_START,
108 CONFIG_SYS_CS3_SIZE));
109 addecr |= (1 << 19);
110 #endif
111 #if defined(CONFIG_SYS_CS3_CFG)
112 out_be32(&lpb->cs3_cfg, CONFIG_SYS_CS3_CFG);
113 #endif
115 #if defined(CONFIG_SYS_CS4_START) && defined(CONFIG_SYS_CS4_SIZE)
116 out_be32(&mm->cs4_start, START_REG(CONFIG_SYS_CS4_START));
117 out_be32(&mm->cs4_stop, STOP_REG(CONFIG_SYS_CS4_START,
118 CONFIG_SYS_CS4_SIZE));
119 addecr |= (1 << 20);
120 #endif
121 #if defined(CONFIG_SYS_CS4_CFG)
122 out_be32(&lpb->cs4_cfg, CONFIG_SYS_CS4_CFG);
123 #endif
125 #if defined(CONFIG_SYS_CS5_START) && defined(CONFIG_SYS_CS5_SIZE)
126 out_be32(&mm->cs5_start, START_REG(CONFIG_SYS_CS5_START));
127 out_be32(&mm->cs5_stop, STOP_REG(CONFIG_SYS_CS5_START,
128 CONFIG_SYS_CS5_SIZE));
129 addecr |= (1 << 21);
130 #endif
131 #if defined(CONFIG_SYS_CS5_CFG)
132 out_be32(&lpb->cs5_cfg, CONFIG_SYS_CS5_CFG);
133 #endif
135 addecr |= 1;
136 #if defined(CONFIG_SYS_CS6_START) && defined(CONFIG_SYS_CS6_SIZE)
137 out_be32(&mm->cs6_start, START_REG(CONFIG_SYS_CS6_START));
138 out_be32(&mm->cs6_stop, STOP_REG(CONFIG_SYS_CS6_START,
139 CONFIG_SYS_CS6_SIZE));
140 addecr |= (1 << 26);
141 #endif
142 #if defined(CONFIG_SYS_CS6_CFG)
143 out_be32(&lpb->cs6_cfg, CONFIG_SYS_CS6_CFG);
144 #endif
146 #if defined(CONFIG_SYS_CS7_START) && defined(CONFIG_SYS_CS7_SIZE)
147 out_be32(&mm->cs7_start, START_REG(CONFIG_SYS_CS7_START));
148 out_be32(&mm->cs7_stop, STOP_REG(CONFIG_SYS_CS7_START,
149 CONFIG_SYS_CS7_SIZE));
150 addecr |= (1 << 27);
151 #endif
152 #if defined(CONFIG_SYS_CS7_CFG)
153 out_be32(&lpb->cs7_cfg, CONFIG_SYS_CS7_CFG);
154 #endif
156 #if defined(CONFIG_SYS_CS_BURST)
157 out_be32(&lpb->cs_burst, CONFIG_SYS_CS_BURST);
158 #endif
159 #if defined(CONFIG_SYS_CS_DEADCYCLE)
160 out_be32(&lpb->cs_deadcycle, CONFIG_SYS_CS_DEADCYCLE);
161 #endif
163 /* Enable chip selects */
164 out_be32(&mm->ipbi_ws_ctrl, addecr);
165 out_be32(&lpb->cs_ctrl, (1 << 24));
167 /* Setup pin multiplexing */
168 #if defined(CONFIG_SYS_GPS_PORT_CONFIG)
169 out_be32(&gpio->port_config, CONFIG_SYS_GPS_PORT_CONFIG);
170 #endif
172 /* enable timebase */
173 setbits_be32(&xlb->config, (1 << 13));
175 /* Enable snooping for RAM */
176 setbits_be32(&xlb->config, (1 << 15));
177 out_be32(&xlb->snoop_window, CONFIG_SYS_SDRAM_BASE | 0x1d);
179 #if defined(CONFIG_SYS_IPBCLK_EQUALS_XLBCLK)
180 /* Motorola reports IPB should better run at 133 MHz. */
181 setbits_be32(&mm->ipbi_ws_ctrl, 1);
182 /* pci_clk_sel = 0x02, ipb_clk_sel = 0x00; */
183 addecr = in_be32(&cdm->cfg);
184 addecr &= ~0x103;
185 # if defined(CONFIG_SYS_PCICLK_EQUALS_IPBCLK_DIV2)
186 /* pci_clk_sel = 0x01 -> IPB_CLK/2 */
187 addecr |= 0x01;
188 # else
189 /* pci_clk_sel = 0x02 -> XLB_CLK/4 = IPB_CLK/4 */
190 addecr |= 0x02;
191 # endif /* CONFIG_SYS_PCICLK_EQUALS_IPBCLK_DIV2 */
192 out_be32(&cdm->cfg, addecr);
193 #endif /* CONFIG_SYS_IPBCLK_EQUALS_XLBCLK */
194 /* Configure the XLB Arbiter */
195 out_be32(&xlb->master_pri_enable, 0xff);
196 out_be32(&xlb->master_priority, 0x11111111);
198 #if defined(CONFIG_SYS_XLB_PIPELINING)
199 /* Enable piplining */
200 clrbits_be32(&xlb->config, (1 << 31));
201 #endif
203 #if defined(CONFIG_WATCHDOG)
204 /* Charge the watchdog timer - prescaler = 64k, count = 64k*/
205 out_be32(&gpt0->cir, 0x0000ffff);
206 out_be32(&gpt0->emsr, 0x9004); /* wden|ce|timer_ms */
208 reset_5xxx_watchdog();
209 #endif /* CONFIG_WATCHDOG */
210 }
212 /*
213 * initialize higher level parts of CPU like time base and timers
214 */
215 int cpu_init_r (void)
216 {
217 volatile struct mpc5xxx_intr *intr =
218 (struct mpc5xxx_intr *) MPC5XXX_ICTL;
220 /* mask all interrupts */
221 out_be32(&intr->per_mask, 0xffffff00);
222 setbits_be32(&intr->main_mask, 0x0001ffff);
223 clrbits_be32(&intr->ctrl, 0x00000f00);
224 /* route critical ints to normal ints */
225 setbits_be32(&intr->ctrl, 0x00000001);
227 #if defined(CONFIG_CMD_NET) && defined(CONFIG_MPC5xxx_FEC)
228 /* load FEC microcode */
229 loadtask(0, 2);
230 #endif
232 return (0);
233 }