1 /*
2 * (C) Copyright 2000-2002
3 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 #include <common.h>
25 #include <mpc5xxx.h>
26 #include <asm/processor.h>
28 DECLARE_GLOBAL_DATA_PTR;
30 /* ------------------------------------------------------------------------- */
32 /* Bus-to-Core Multipliers */
34 static int bus2core[] = {
35 3, 2, 2, 2, 4, 4, 5, 9,
36 6, 11, 8, 10, 3, 12, 7, 0,
37 6, 5, 13, 2, 14, 4, 15, 9,
38 0, 11, 8, 10, 16, 12, 7, 0
39 };
40 /* ------------------------------------------------------------------------- */
42 /*
43 *
44 */
46 int get_clocks (void)
47 {
48 ulong val, vco;
50 #if !defined(CONFIG_SYS_MPC5XXX_CLKIN)
51 #error clock measuring not implemented yet - define CONFIG_SYS_MPC5XXX_CLKIN
52 #endif
54 val = *(vu_long *)MPC5XXX_CDM_PORCFG;
55 if (val & (1 << 6)) {
56 vco = CONFIG_SYS_MPC5XXX_CLKIN * 12;
57 } else {
58 vco = CONFIG_SYS_MPC5XXX_CLKIN * 16;
59 }
60 if (val & (1 << 5)) {
61 gd->bus_clk = vco / 8;
62 } else {
63 gd->bus_clk = vco / 4;
64 }
65 gd->cpu_clk = gd->bus_clk * bus2core[val & 0x1f] / 2;
67 val = *(vu_long *)MPC5XXX_CDM_CFG;
68 if (val & (1 << 8)) {
69 gd->ipb_clk = gd->bus_clk / 2;
70 } else {
71 gd->ipb_clk = gd->bus_clk;
72 }
73 switch (val & 3) {
74 case 0: gd->pci_clk = gd->ipb_clk; break;
75 case 1: gd->pci_clk = gd->ipb_clk / 2; break;
76 default: gd->pci_clk = gd->bus_clk / 4; break;
77 }
79 return (0);
80 }
82 int prt_mpc5xxx_clks (void)
83 {
84 char buf1[32], buf2[32], buf3[32];
86 printf (" Bus %s MHz, IPB %s MHz, PCI %s MHz\n",
87 strmhz(buf1, gd->bus_clk),
88 strmhz(buf2, gd->ipb_clk),
89 strmhz(buf3, gd->pci_clk)
90 );
91 return (0);
92 }
94 /* ------------------------------------------------------------------------- */