]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/powerpc/cpu/mpc8220/traps.c
Move arch/ppc to arch/powerpc
[glsdk/glsdk-u-boot.git] / arch / powerpc / cpu / mpc8220 / traps.c
1 /*
2  * linux/arch/powerpc/kernel/traps.c
3  *
4  * Copyright (C) 1995-1996  Gary Thomas (gdt@linuxppc.org)
5  *
6  * Modified by Cort Dougan (cort@cs.nmt.edu)
7  * and Paul Mackerras (paulus@cs.anu.edu.au)
8  * fixed Machine Check Reasons by Reinhard Meyer (r.meyer@emk-elektronik.de)
9  *
10  * (C) Copyright 2000-2003
11  * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
12  *
13  * See file CREDITS for list of people who contributed to this
14  * project.
15  *
16  * This program is free software; you can redistribute it and/or
17  * modify it under the terms of the GNU General Public License as
18  * published by the Free Software Foundation; either version 2 of
19  * the License, or (at your option) any later version.
20  *
21  * This program is distributed in the hope that it will be useful,
22  * but WITHOUT ANY WARRANTY; without even the implied warranty of
23  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
24  * GNU General Public License for more details.
25  *
26  * You should have received a copy of the GNU General Public License
27  * along with this program; if not, write to the Free Software
28  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
29  * MA 02111-1307 USA
30  */
32 /*
33  * This file handles the architecture-dependent parts of hardware exceptions
34  */
36 #include <common.h>
37 #include <command.h>
38 #include <kgdb.h>
39 #include <asm/processor.h>
41 /* Returns 0 if exception not found and fixup otherwise.  */
42 extern unsigned long search_exception_table (unsigned long);
44 /* THIS NEEDS CHANGING to use the board info structure.
45 */
46 #define END_OF_MEM      0x02000000
48 /*
49  * Trap & Exception support
50  */
52 void print_backtrace (unsigned long *sp)
53 {
54         int cnt = 0;
55         unsigned long i;
57         printf ("Call backtrace: ");
58         while (sp) {
59                 if ((uint) sp > END_OF_MEM)
60                         break;
62                 i = sp[1];
63                 if (cnt++ % 7 == 0)
64                         printf ("\n");
65                 printf ("%08lX ", i);
66                 if (cnt > 32)
67                         break;
68                 sp = (unsigned long *) *sp;
69         }
70         printf ("\n");
71 }
73 void show_regs (struct pt_regs *regs)
74 {
75         int i;
77         printf ("NIP: %08lX XER: %08lX LR: %08lX REGS: %p TRAP: %04lx DAR: %08lX\n",
78                 regs->nip, regs->xer, regs->link, regs, regs->trap, regs->dar);
79         printf ("MSR: %08lx EE: %01x PR: %01x FP: %01x ME: %01x IR/DR: %01x%01x\n",
80                 regs->msr,
81                 regs->msr & MSR_EE ? 1 : 0, regs->msr & MSR_PR ? 1 : 0,
82                 regs->msr & MSR_FP ? 1 : 0, regs->msr & MSR_ME ? 1 : 0,
83                 regs->msr & MSR_IR ? 1 : 0, regs->msr & MSR_DR ? 1 : 0);
85         printf ("\n");
86         for (i = 0; i < 32; i++) {
87                 if ((i % 8) == 0) {
88                         printf ("GPR%02d: ", i);
89                 }
91                 printf ("%08lX ", regs->gpr[i]);
92                 if ((i % 8) == 7) {
93                         printf ("\n");
94                 }
95         }
96 }
99 void _exception (int signr, struct pt_regs *regs)
101         show_regs (regs);
102         print_backtrace ((unsigned long *) regs->gpr[1]);
103         panic ("Exception in kernel pc %lx signal %d", regs->nip, signr);
106 void MachineCheckException (struct pt_regs *regs)
108         unsigned long fixup;
110         /* Probing PCI using config cycles cause this exception
111          * when a device is not present.  Catch it and return to
112          * the PCI exception handler.
113          */
114         if ((fixup = search_exception_table (regs->nip)) != 0) {
115                 regs->nip = fixup;
116                 return;
117         }
118 #if defined(CONFIG_CMD_KGDB)
119         if (debugger_exception_handler
120             && (*debugger_exception_handler) (regs))
121                 return;
122 #endif
124         printf ("Machine check in kernel mode.\n");
125         printf ("Caused by (from msr): ");
126         printf ("regs %p ", regs);
127         /* refer to 603e Manual (MPC603EUM/AD), chapter 4.5.2.1 */
128         switch (regs->msr & 0x000F0000) {
129         case (0x80000000 >> 12):
130                 printf ("Machine check signal - probably due to mm fault\n"
131                         "with mmu off\n");
132                 break;
133         case (0x80000000 >> 13):
134                 printf ("Transfer error ack signal\n");
135                 break;
136         case (0x80000000 >> 14):
137                 printf ("Data parity signal\n");
138                 break;
139         case (0x80000000 >> 15):
140                 printf ("Address parity signal\n");
141                 break;
142         default:
143                 printf ("Unknown values in msr\n");
144         }
145         show_regs (regs);
146         print_backtrace ((unsigned long *) regs->gpr[1]);
147         panic ("machine check");
150 void AlignmentException (struct pt_regs *regs)
152 #if defined(CONFIG_CMD_KGDB)
153         if (debugger_exception_handler
154             && (*debugger_exception_handler) (regs))
155                 return;
156 #endif
157         show_regs (regs);
158         print_backtrace ((unsigned long *) regs->gpr[1]);
159         panic ("Alignment Exception");
162 void ProgramCheckException (struct pt_regs *regs)
164 #if defined(CONFIG_CMD_KGDB)
165         if (debugger_exception_handler
166             && (*debugger_exception_handler) (regs))
167                 return;
168 #endif
169         show_regs (regs);
170         print_backtrace ((unsigned long *) regs->gpr[1]);
171         panic ("Program Check Exception");
174 void SoftEmuException (struct pt_regs *regs)
176 #if defined(CONFIG_CMD_KGDB)
177         if (debugger_exception_handler
178             && (*debugger_exception_handler) (regs))
179                 return;
180 #endif
181         show_regs (regs);
182         print_backtrace ((unsigned long *) regs->gpr[1]);
183         panic ("Software Emulation Exception");
187 void UnknownException (struct pt_regs *regs)
189 #if defined(CONFIG_CMD_KGDB)
190         if (debugger_exception_handler
191             && (*debugger_exception_handler) (regs))
192                 return;
193 #endif
194         printf ("Bad trap at PC: %lx, SR: %lx, vector=%lx\n",
195                 regs->nip, regs->msr, regs->trap);
196         _exception (0, regs);
199 #if defined(CONFIG_CMD_BEDBUG)
200 extern void do_bedbug_breakpoint (struct pt_regs *);
201 #endif
203 void DebugException (struct pt_regs *regs)
206         printf ("Debugger trap at @ %lx\n", regs->nip);
207         show_regs (regs);
208 #if defined(CONFIG_CMD_BEDBUG)
209         do_bedbug_breakpoint (regs);
210 #endif
213 /* Probe an address by reading.  If not present, return -1, otherwise
214  * return 0.
215  */
216 int addr_probe (uint * addr)
218 #if 0
219         int retval;
221         __asm__ __volatile__ ("1: lwz %0,0(%1)\n"
222                               "   eieio\n"
223                               "   li %0,0\n"
224                               "2:\n"
225                               ".section .fixup,\"ax\"\n"
226                               "3: li %0,-1\n"
227                               "   b 2b\n"
228                               ".section __ex_table,\"a\"\n"
229                               "   .align 2\n"
230                               "   .long 1b,3b\n"
231                               ".text":"=r" (retval):"r" (addr));
233         return (retval);
234 #endif
235         return 0;