]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/powerpc/cpu/mpc8220/uart.c
nios2: Move individual board linker scripts to common script in cpu tree.
[glsdk/glsdk-u-boot.git] / arch / powerpc / cpu / mpc8220 / uart.c
1 /*
2  * (C) Copyright 2004, Freescale, Inc
3  * TsiChung Liew, Tsi-Chung.Liew@freescale.com.
4  *
5  * See file CREDITS for list of people who contributed to this
6  * project.
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License as
10  * published by the Free Software Foundation; either version 2 of
11  * the License, or (at your option) any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21  * MA 02111-1307 USA
22  *
23  */
25 /*
26  * Minimal serial functions needed to use one of the PSC ports
27  * as serial console interface.
28  */
30 #include <common.h>
31 #include <mpc8220.h>
33 DECLARE_GLOBAL_DATA_PTR;
35 #define PSC_BASE   MMAP_PSC1
37 #if defined(CONFIG_PSC_CONSOLE)
38 int serial_init (void)
39 {
40         volatile psc8220_t *psc = (psc8220_t *) PSC_BASE;
41         u32 counter;
43         /* write to SICR: SIM2 = uart mode,dcd does not affect rx */
44         psc->cr = 0;
45         psc->ipcr_acr = 0;
46         psc->isr_imr = 0;
48         /* write to CSR: RX/TX baud rate from timers */
49         psc->sr_csr = 0xdd000000;
51         psc->mr1_2 = PSC_MR1_BITS_CHAR_8 | PSC_MR1_NO_PARITY | PSC_MR2_STOP_BITS_1;
53         /* Setting up BaudRate */
54         counter = ((gd->bus_clk / gd->baudrate)) >> 5;
55         counter++;
57         /* write to CTUR: divide counter upper byte */
58         psc->ctur = ((counter & 0xff00) << 16);
59         /* write to CTLR: divide counter lower byte */
60         psc->ctlr = ((counter & 0x00ff) << 24);
62         psc->cr = PSC_CR_RST_RX_CMD;
63         psc->cr = PSC_CR_RST_TX_CMD;
64         psc->cr = PSC_CR_RST_ERR_STS_CMD;
65         psc->cr = PSC_CR_RST_BRK_INT_CMD;
66         psc->cr = PSC_CR_RST_MR_PTR_CMD;
68         psc->cr = PSC_CR_RX_ENABLE | PSC_CR_TX_ENABLE;
69         return (0);
70 }
72 void serial_putc (const char c)
73 {
74         volatile psc8220_t *psc = (psc8220_t *) PSC_BASE;
76         if (c == '\n')
77                 serial_putc ('\r');
79         /* Wait for last character to go. */
80         while (!(psc->sr_csr & PSC_SR_TXRDY));
82         psc->xmitbuf[0] = c;
83 }
85 void serial_puts (const char *s)
86 {
87         while (*s) {
88                 serial_putc (*s++);
89         }
90 }
92 int serial_getc (void)
93 {
94         volatile psc8220_t *psc = (psc8220_t *) PSC_BASE;
96         /* Wait for a character to arrive. */
97         while (!(psc->sr_csr & PSC_SR_RXRDY));
98         return psc->xmitbuf[2];
99 }
101 int serial_tstc (void)
103         volatile psc8220_t *psc = (psc8220_t *) PSC_BASE;
105         return (psc->sr_csr & PSC_SR_RXRDY);
108 void serial_setbrg (void)
110         volatile psc8220_t *psc = (psc8220_t *) PSC_BASE;
111         u32 counter;
113         counter = ((gd->bus_clk / gd->baudrate)) >> 5;
114         counter++;
116         /* write to CTUR: divide counter upper byte */
117         psc->ctur = ((counter & 0xff00) << 16);
118         /* write to CTLR: divide counter lower byte */
119         psc->ctlr = ((counter & 0x00ff) << 24);
121         psc->cr = PSC_CR_RST_RX_CMD;
122         psc->cr = PSC_CR_RST_TX_CMD;
124         psc->cr = PSC_CR_RX_ENABLE | PSC_CR_TX_ENABLE;
126 #endif /* CONFIG_PSC_CONSOLE */