1 /*
2 * linux/arch/powerpc/kernel/traps.c
3 *
4 * Copyright (C) 1995-1996 Gary Thomas (gdt@linuxppc.org)
5 *
6 * Modified by Cort Dougan (cort@cs.nmt.edu)
7 * and Paul Mackerras (paulus@cs.anu.edu.au)
8 *
9 * (C) Copyright 2000
10 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
11 *
12 * See file CREDITS for list of people who contributed to this
13 * project.
14 *
15 * This program is free software; you can redistribute it and/or
16 * modify it under the terms of the GNU General Public License as
17 * published by the Free Software Foundation; either version 2 of
18 * the License, or (at your option) any later version.
19 *
20 * This program is distributed in the hope that it will be useful,
21 * but WITHOUT ANY WARRANTY; without even the implied warranty of
22 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
23 * GNU General Public License for more details.
24 *
25 * You should have received a copy of the GNU General Public License
26 * along with this program; if not, write to the Free Software
27 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
28 * MA 02111-1307 USA
29 */
31 /*
32 * This file handles the architecture-dependent parts of hardware exceptions
33 */
35 #include <common.h>
36 #include <command.h>
37 #include <kgdb.h>
38 #include <asm/processor.h>
39 #include <asm/m8260_pci.h>
41 /* Returns 0 if exception not found and fixup otherwise. */
42 extern unsigned long search_exception_table(unsigned long);
44 /* THIS NEEDS CHANGING to use the board info structure.
45 */
46 #define END_OF_MEM 0x02000000
48 /*
49 * Trap & Exception support
50 */
52 void
53 print_backtrace(unsigned long *sp)
54 {
55 int cnt = 0;
56 unsigned long i;
58 puts ("Call backtrace: ");
59 while (sp) {
60 if ((uint)sp > END_OF_MEM)
61 break;
63 i = sp[1];
64 if (cnt++ % 7 == 0)
65 putc ('\n');
66 printf("%08lX ", i);
67 if (cnt > 32) break;
68 sp = (unsigned long *)*sp;
69 }
70 putc ('\n');
71 }
73 void show_regs(struct pt_regs * regs)
74 {
75 int i;
77 printf("NIP: %08lX XER: %08lX LR: %08lX REGS: %p TRAP: %04lx DAR: %08lX\n",
78 regs->nip, regs->xer, regs->link, regs, regs->trap, regs->dar);
79 printf("MSR: %08lx EE: %01x PR: %01x FP: %01x ME: %01x IR/DR: %01x%01x\n",
80 regs->msr, regs->msr&MSR_EE ? 1 : 0, regs->msr&MSR_PR ? 1 : 0,
81 regs->msr & MSR_FP ? 1 : 0,regs->msr&MSR_ME ? 1 : 0,
82 regs->msr&MSR_IR ? 1 : 0,
83 regs->msr&MSR_DR ? 1 : 0);
85 putc ('\n');
86 for (i = 0; i < 32; i++) {
87 if ((i % 8) == 0) {
88 printf("GPR%02d: ", i);
89 }
91 printf("%08lX ", regs->gpr[i]);
92 if ((i % 8) == 7) {
93 putc ('\n');
94 }
95 }
96 }
99 void
100 _exception(int signr, struct pt_regs *regs)
101 {
102 show_regs(regs);
103 print_backtrace((unsigned long *)regs->gpr[1]);
104 panic("Exception in kernel pc %lx signal %d",regs->nip,signr);
105 }
107 #ifdef CONFIG_PCI
108 void dump_pci (void)
109 {
111 volatile immap_t *immap = (immap_t *) CONFIG_SYS_IMMR;
113 printf ("PCI: err status %x err mask %x err ctrl %x\n",
114 le32_to_cpu (immap->im_pci.pci_esr),
115 le32_to_cpu (immap->im_pci.pci_emr),
116 le32_to_cpu (immap->im_pci.pci_ecr));
117 printf (" error address %x error data %x ctrl %x\n",
118 le32_to_cpu (immap->im_pci.pci_eacr),
119 le32_to_cpu (immap->im_pci.pci_edcr),
120 le32_to_cpu (immap->im_pci.pci_eccr));
122 }
123 #endif
125 void
126 MachineCheckException(struct pt_regs *regs)
127 {
128 unsigned long fixup;
130 /* Probing PCI using config cycles cause this exception
131 * when a device is not present. Catch it and return to
132 * the PCI exception handler.
133 */
134 #ifdef CONFIG_PCI
135 volatile immap_t *immap = (immap_t *)CONFIG_SYS_IMMR;
136 #ifdef DEBUG
137 dump_pci();
138 #endif
139 /* clear the error in the error status register */
140 if(immap->im_pci.pci_esr & cpu_to_le32(PCI_ERROR_PCI_NO_RSP)) {
141 immap->im_pci.pci_esr = cpu_to_le32(PCI_ERROR_PCI_NO_RSP);
142 return;
143 }
144 #endif
145 if ((fixup = search_exception_table(regs->nip)) != 0) {
146 regs->nip = fixup;
147 return;
148 }
150 #if defined(CONFIG_CMD_KGDB)
151 if (debugger_exception_handler && (*debugger_exception_handler)(regs))
152 return;
153 #endif
155 puts ("Machine check in kernel mode.\n"
156 "Caused by (from msr): ");
157 printf("regs %p ",regs);
158 switch( regs->msr & 0x000F0000) {
159 case (0x80000000>>12):
160 puts ("Machine check signal - probably due to mm fault\n"
161 "with mmu off\n");
162 break;
163 case (0x80000000>>13):
164 puts ("Transfer error ack signal\n");
165 break;
166 case (0x80000000>>14):
167 puts ("Data parity signal\n");
168 break;
169 case (0x80000000>>15):
170 puts ("Address parity signal\n");
171 break;
172 default:
173 puts ("Unknown values in msr\n");
174 }
175 show_regs(regs);
176 print_backtrace((unsigned long *)regs->gpr[1]);
177 #ifdef CONFIG_PCI
178 dump_pci();
179 #endif
180 panic("machine check");
181 }
183 void
184 AlignmentException(struct pt_regs *regs)
185 {
186 #if defined(CONFIG_CMD_KGDB)
187 if (debugger_exception_handler && (*debugger_exception_handler)(regs))
188 return;
189 #endif
190 show_regs(regs);
191 print_backtrace((unsigned long *)regs->gpr[1]);
192 panic("Alignment Exception");
193 }
195 void
196 ProgramCheckException(struct pt_regs *regs)
197 {
198 #if defined(CONFIG_CMD_KGDB)
199 if (debugger_exception_handler && (*debugger_exception_handler)(regs))
200 return;
201 #endif
202 show_regs(regs);
203 print_backtrace((unsigned long *)regs->gpr[1]);
204 panic("Program Check Exception");
205 }
207 void
208 SoftEmuException(struct pt_regs *regs)
209 {
210 #if defined(CONFIG_CMD_KGDB)
211 if (debugger_exception_handler && (*debugger_exception_handler)(regs))
212 return;
213 #endif
214 show_regs(regs);
215 print_backtrace((unsigned long *)regs->gpr[1]);
216 panic("Software Emulation Exception");
217 }
220 void
221 UnknownException(struct pt_regs *regs)
222 {
223 #if defined(CONFIG_CMD_KGDB)
224 if (debugger_exception_handler && (*debugger_exception_handler)(regs))
225 return;
226 #endif
227 printf("Bad trap at PC: %lx, SR: %lx, vector=%lx\n",
228 regs->nip, regs->msr, regs->trap);
229 _exception(0, regs);
230 }
232 #if defined(CONFIG_CMD_BEDBUG)
233 extern void do_bedbug_breakpoint(struct pt_regs *);
234 #endif
236 void
237 DebugException(struct pt_regs *regs)
238 {
240 printf("Debugger trap at @ %lx\n", regs->nip );
241 show_regs(regs);
242 #if defined(CONFIG_CMD_BEDBUG)
243 do_bedbug_breakpoint( regs );
244 #endif
245 }
247 /* Probe an address by reading. If not present, return -1, otherwise
248 * return 0.
249 */
250 int
251 addr_probe(uint *addr)
252 {
253 #if 0
254 int retval;
256 __asm__ __volatile__( \
257 "1: lwz %0,0(%1)\n" \
258 " eieio\n" \
259 " li %0,0\n" \
260 "2:\n" \
261 ".section .fixup,\"ax\"\n" \
262 "3: li %0,-1\n" \
263 " b 2b\n" \
264 ".section __ex_table,\"a\"\n" \
265 " .align 2\n" \
266 " .long 1b,3b\n" \
267 ".text" \
268 : "=r" (retval) : "r"(addr));
270 return (retval);
271 #endif
272 return 0;
273 }