1 /*
2 * (C) Copyright 2000-2002
3 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4 *
5 * Copyright 2004 Freescale Semiconductor, Inc.
6 *
7 * See file CREDITS for list of people who contributed to this
8 * project.
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License as
12 * published by the Free Software Foundation; either version 2 of
13 * the License, or (at your option) any later version.
14 *
15 * This program is distributed in the hope that it will be useful,
16 * but WITHOUT ANY WARRANTY; without even the implied warranty of
17 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
18 * GNU General Public License for more details.
19 *
20 * You should have received a copy of the GNU General Public License
21 * along with this program; if not, write to the Free Software
22 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
23 * MA 02111-1307 USA
24 */
26 #include <common.h>
27 #include <command.h>
28 #include <mpc83xx.h>
29 #include <asm/processor.h>
31 DECLARE_GLOBAL_DATA_PTR;
33 struct irq_action {
34 interrupt_handler_t *handler;
35 void *arg;
36 ulong count;
37 };
39 int interrupt_init_cpu (unsigned *decrementer_count)
40 {
41 volatile immap_t *immr = (immap_t *) CONFIG_SYS_IMMR;
43 *decrementer_count = (gd->bus_clk / 4) / CONFIG_SYS_HZ;
45 /* Enable e300 time base */
47 immr->sysconf.spcr |= 0x00400000;
49 return 0;
50 }
53 /*
54 * Handle external interrupts
55 */
57 void external_interrupt (struct pt_regs *regs)
58 {
59 }
62 /*
63 * Install and free an interrupt handler.
64 */
66 void
67 irq_install_handler (int irq, interrupt_handler_t * handler, void *arg)
68 {
69 }
72 void irq_free_handler (int irq)
73 {
74 }
77 void timer_interrupt_cpu (struct pt_regs *regs)
78 {
79 /* nothing to do here */
80 return;
81 }
84 #if defined(CONFIG_CMD_IRQ)
86 /* ripped this out of ppc4xx/interrupts.c */
88 /*
89 * irqinfo - print information about PCI devices
90 */
92 void
93 do_irqinfo(cmd_tbl_t *cmdtp, bd_t *bd, int flag, int argc, char *argv[])
94 {
95 }
97 #endif