]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/powerpc/cpu/mpc85xx/liodn.c
Merge branch 'master' of git://git.denx.de/u-boot-fdt
[glsdk/glsdk-u-boot.git] / arch / powerpc / cpu / mpc85xx / liodn.c
1 /*
2  * Copyright 2008-2011 Freescale Semiconductor, Inc.
3  *
4  * See file CREDITS for list of people who contributed to this
5  * project.
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public License as
9  * published by the Free Software Foundation; either version 2 of
10  * the License, or (at your option) any later version.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15  * GNU General Public License for more details.
16  *
17  * You should have received a copy of the GNU General Public License
18  * along with this program; if not, write to the Free Software
19  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20  * MA 02111-1307 USA
21  */
23 #include <common.h>
24 #include <libfdt.h>
25 #include <fdt_support.h>
27 #include <asm/immap_85xx.h>
28 #include <asm/io.h>
29 #include <asm/processor.h>
30 #include <asm/fsl_portals.h>
31 #include <asm/fsl_liodn.h>
33 int get_dpaa_liodn(enum fsl_dpaa_dev dpaa_dev, u32 *liodns, int liodn_offset)
34 {
35         liodns[0] = liodn_bases[dpaa_dev].id[0] + liodn_offset;
37         if (liodn_bases[dpaa_dev].num_ids == 2)
38                 liodns[1] = liodn_bases[dpaa_dev].id[1] + liodn_offset;
40         return liodn_bases[dpaa_dev].num_ids;
41 }
43 #ifdef CONFIG_SYS_SRIO
44 static void set_srio_liodn(struct srio_liodn_id_table *tbl, int size)
45 {
46         int i;
48         for (i = 0; i < size; i++) {
49                 unsigned long reg_off = tbl[i].reg_offset[0];
50                 out_be32((u32 *)reg_off, tbl[i].id[0]);
52                 if (tbl[i].num_ids == 2) {
53                         reg_off = tbl[i].reg_offset[1];
54                         out_be32((u32 *)reg_off, tbl[i].id[1]);
55                 }
56         }
57 }
58 #endif
60 static void set_liodn(struct liodn_id_table *tbl, int size)
61 {
62         int i;
64         for (i = 0; i < size; i++) {
65                 u32 liodn;
66                 if (tbl[i].num_ids == 2) {
67                         liodn = (tbl[i].id[0] << 16) | tbl[i].id[1];
68                 } else {
69                         liodn = tbl[i].id[0];
70                 }
72                 out_be32((volatile u32 *)(tbl[i].reg_offset), liodn);
73         }
74 }
76 static void setup_sec_liodn_base(void)
77 {
78         ccsr_sec_t *sec = (void *)CONFIG_SYS_FSL_SEC_ADDR;
79         u32 base;
81         if (!IS_E_PROCESSOR(get_svr()))
82                 return;
84         /* QILCR[QSLOM] */
85         out_be32(&sec->qilcr_ms, 0x3ff<<16);
87         base = (liodn_bases[FSL_HW_PORTAL_SEC].id[0] << 16) |
88                 liodn_bases[FSL_HW_PORTAL_SEC].id[1];
90         out_be32(&sec->qilcr_ls, base);
91 }
93 #ifdef CONFIG_SYS_DPAA_FMAN
94 static void setup_fman_liodn_base(enum fsl_dpaa_dev dev,
95                                   struct liodn_id_table *tbl, int size)
96 {
97         int i;
98         ccsr_fman_t *fm;
99         u32 base;
101         switch(dev) {
102         case FSL_HW_PORTAL_FMAN1:
103                 fm = (void *)CONFIG_SYS_FSL_FM1_ADDR;
104                 break;
106 #if (CONFIG_SYS_NUM_FMAN == 2)
107         case FSL_HW_PORTAL_FMAN2:
108                 fm = (void *)CONFIG_SYS_FSL_FM2_ADDR;
109                 break;
110 #endif
111         default:
112                 printf("Error: Invalid device type to %s\n", __FUNCTION__);
113                 return ;
114         }
116         base = (liodn_bases[dev].id[0] << 16) | liodn_bases[dev].id[0];
118         /* setup all bases the same */
119         for (i = 0; i < 32; i++) {
120                 out_be32(&fm->fm_dma.fmdmplr[i], base);
121         }
123         /* update tbl to ... */
124         for (i = 0; i < size; i++)
125                 tbl[i].id[0] += liodn_bases[dev].id[0];
127 #endif
129 static void setup_pme_liodn_base(void)
131 #ifdef CONFIG_SYS_DPAA_PME
132         ccsr_pme_t *pme = (void *)CONFIG_SYS_FSL_CORENET_PME_ADDR;
133         u32 base = (liodn_bases[FSL_HW_PORTAL_PME].id[0] << 16) |
134                         liodn_bases[FSL_HW_PORTAL_PME].id[1];
136         out_be32(&pme->liodnbr, base);
137 #endif
140 #ifdef CONFIG_SYS_FSL_RAID_ENGINE
141 static void setup_raide_liodn_base(void)
143         struct ccsr_raide *raide = (void *)CONFIG_SYS_FSL_RAID_ENGINE_ADDR;
145         /* setup raid engine liodn base for data/desc ; both set to 47 */
146         u32 base = (liodn_bases[FSL_HW_PORTAL_RAID_ENGINE].id[0] << 16) |
147                         liodn_bases[FSL_HW_PORTAL_RAID_ENGINE].id[0];
149         out_be32(&raide->liodnbr, base);
151 #endif
153 #ifdef CONFIG_SYS_DPAA_RMAN
154 static void set_rman_liodn(struct liodn_id_table *tbl, int size)
156         int i;
157         struct ccsr_rman *rman = (void *)CONFIG_SYS_FSL_CORENET_RMAN_ADDR;
159         for (i = 0; i < size; i++) {
160                 /* write the RMan block number */
161                 out_be32(&rman->mmitar, i);
162                 /* write the liodn offset corresponding to the block */
163                 out_be32((u32 *)(tbl[i].reg_offset), tbl[i].id[0]);
164         }
167 static void setup_rman_liodn_base(struct liodn_id_table *tbl, int size)
169         int i;
170         struct ccsr_rman *rman = (void *)CONFIG_SYS_FSL_CORENET_RMAN_ADDR;
171         u32 base = liodn_bases[FSL_HW_PORTAL_RMAN].id[0];
173         out_be32(&rman->mmliodnbr, base);
175         /* update liodn offset */
176         for (i = 0; i < size; i++)
177                 tbl[i].id[0] += base;
179 #endif
181 void set_liodns(void)
183         /* setup general liodn offsets */
184         set_liodn(liodn_tbl, liodn_tbl_sz);
186 #ifdef CONFIG_SYS_SRIO
187         /* setup SRIO port liodns */
188         set_srio_liodn(srio_liodn_tbl, srio_liodn_tbl_sz);
189 #endif
191         /* setup SEC block liodn bases & offsets if we have one */
192         if (IS_E_PROCESSOR(get_svr())) {
193                 set_liodn(sec_liodn_tbl, sec_liodn_tbl_sz);
194                 setup_sec_liodn_base();
195         }
197         /* setup FMAN block(s) liodn bases & offsets if we have one */
198 #ifdef CONFIG_SYS_DPAA_FMAN
199         set_liodn(fman1_liodn_tbl, fman1_liodn_tbl_sz);
200         setup_fman_liodn_base(FSL_HW_PORTAL_FMAN1, fman1_liodn_tbl,
201                                 fman1_liodn_tbl_sz);
203 #if (CONFIG_SYS_NUM_FMAN == 2)
204         set_liodn(fman2_liodn_tbl, fman2_liodn_tbl_sz);
205         setup_fman_liodn_base(FSL_HW_PORTAL_FMAN2, fman2_liodn_tbl,
206                                 fman2_liodn_tbl_sz);
207 #endif
208 #endif
209         /* setup PME liodn base */
210         setup_pme_liodn_base();
212 #ifdef CONFIG_SYS_FSL_RAID_ENGINE
213         /* raid engine ccr addr code for liodn */
214         set_liodn(raide_liodn_tbl, raide_liodn_tbl_sz);
215         setup_raide_liodn_base();
216 #endif
218 #ifdef CONFIG_SYS_DPAA_RMAN
219         /* setup RMan liodn offsets */
220         set_rman_liodn(rman_liodn_tbl, rman_liodn_tbl_sz);
221         /* setup RMan liodn base */
222         setup_rman_liodn_base(rman_liodn_tbl, rman_liodn_tbl_sz);
223 #endif
226 #ifdef CONFIG_SYS_SRIO
227 static void fdt_fixup_srio_liodn(void *blob, struct srio_liodn_id_table *tbl)
229         int i, srio_off;
231         /* search for srio node, if doesn't exist just return - nothing todo */
232         srio_off = fdt_node_offset_by_compatible(blob, -1, "fsl,srio");
233         if (srio_off < 0)
234                 return ;
236         for (i = 0; i < srio_liodn_tbl_sz; i++) {
237                 int off, portid = tbl[i].portid;
239                 off = fdt_node_offset_by_prop_value(blob, srio_off,
240                          "cell-index", &portid, 4);
241                 if (off >= 0) {
242                         off = fdt_setprop(blob, off, "fsl,liodn",
243                                 &tbl[i].id[0],
244                                 sizeof(u32) * tbl[i].num_ids);
245                         if (off > 0)
246                                 printf("WARNING unable to set fsl,liodn for "
247                                         "fsl,srio port %d: %s\n",
248                                         portid, fdt_strerror(off));
249                 } else {
250                         debug("WARNING: couldn't set fsl,liodn for srio: %s.\n",
251                                 fdt_strerror(off));
252                 }
253         }
255 #endif
257 #define CONFIG_SYS_MAX_PCI_EPS          8
258 #define CONFIG_SYS_PCI_EP_LIODN_START   256
260 static void fdt_fixup_pci_liodn_offsets(void *fdt, const char *compat)
262         int off, pci_idx = 0, pci_cnt = 0, i, rc;
263         const uint32_t *base_liodn;
264         uint32_t liodn_offs[CONFIG_SYS_MAX_PCI_EPS + 1] = { 0 };
266         /*
267          * Count the number of pci nodes.
268          * It's needed later when the interleaved liodn offsets are generated.
269          */
270         off = fdt_node_offset_by_compatible(fdt, -1, compat);
271         while (off != -FDT_ERR_NOTFOUND) {
272                 pci_cnt++;
273                 off = fdt_node_offset_by_compatible(fdt, off, compat);
274         }
276         for (off = fdt_node_offset_by_compatible(fdt, -1, compat);
277              off != -FDT_ERR_NOTFOUND;
278              off = fdt_node_offset_by_compatible(fdt, off, compat)) {
279                 base_liodn = fdt_getprop(fdt, off, "fsl,liodn", &rc);
280                 if (!base_liodn) {
281                         char path[64];
283                         if (fdt_get_path(fdt, off, path, sizeof(path)) < 0)
284                                 strcpy(path, "(unknown)");
285                         printf("WARNING Could not get liodn of node %s: %s\n",
286                                path, fdt_strerror(rc));
287                         continue;
288                 }
289                 for (i = 0; i < CONFIG_SYS_MAX_PCI_EPS; i++)
290                         liodn_offs[i + 1] = CONFIG_SYS_PCI_EP_LIODN_START +
291                                         i * pci_cnt + pci_idx - *base_liodn;
292                 rc = fdt_setprop(fdt, off, "fsl,liodn-offset-list",
293                                  liodn_offs, sizeof(liodn_offs));
294                 if (rc) {
295                         char path[64];
297                         if (fdt_get_path(fdt, off, path, sizeof(path)) < 0)
298                                 strcpy(path, "(unknown)");
299                         printf("WARNING Unable to set fsl,liodn-offset-list for "
300                                "node %s: %s\n", path, fdt_strerror(rc));
301                         continue;
302                 }
303                 pci_idx++;
304         }
307 static void fdt_fixup_liodn_tbl(void *blob, struct liodn_id_table *tbl, int sz)
309         int i;
311         for (i = 0; i < sz; i++) {
312                 int off;
314                 if (tbl[i].compat == NULL)
315                         continue;
317                 off = fdt_node_offset_by_compat_reg(blob,
318                                 tbl[i].compat, tbl[i].compat_offset);
319                 if (off >= 0) {
320                         off = fdt_setprop(blob, off, "fsl,liodn",
321                                 &tbl[i].id[0],
322                                 sizeof(u32) * tbl[i].num_ids);
323                         if (off > 0)
324                                 printf("WARNING unable to set fsl,liodn for "
325                                         "%s: %s\n",
326                                         tbl[i].compat, fdt_strerror(off));
327                 } else {
328                         debug("WARNING: could not set fsl,liodn for %s: %s.\n",
329                                         tbl[i].compat, fdt_strerror(off));
330                 }
331         }
334 void fdt_fixup_liodn(void *blob)
336 #ifdef CONFIG_SYS_SRIO
337         fdt_fixup_srio_liodn(blob, srio_liodn_tbl);
338 #endif
340         fdt_fixup_liodn_tbl(blob, liodn_tbl, liodn_tbl_sz);
341 #ifdef CONFIG_SYS_DPAA_FMAN
342         fdt_fixup_liodn_tbl(blob, fman1_liodn_tbl, fman1_liodn_tbl_sz);
343 #if (CONFIG_SYS_NUM_FMAN == 2)
344         fdt_fixup_liodn_tbl(blob, fman2_liodn_tbl, fman2_liodn_tbl_sz);
345 #endif
346 #endif
347         fdt_fixup_liodn_tbl(blob, sec_liodn_tbl, sec_liodn_tbl_sz);
349 #ifdef CONFIG_SYS_FSL_RAID_ENGINE
350         fdt_fixup_liodn_tbl(blob, raide_liodn_tbl, raide_liodn_tbl_sz);
351 #endif
353 #ifdef CONFIG_SYS_DPAA_RMAN
354         fdt_fixup_liodn_tbl(blob, rman_liodn_tbl, rman_liodn_tbl_sz);
355 #endif
357         fdt_fixup_pci_liodn_offsets(blob, "fsl,qoriq-pcie-v2.4");