1 /*
2 * Copyright 2008-2009 Freescale Semiconductor, Inc.
3 *
4 * (C) Copyright 2000
5 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
6 *
7 * See file CREDITS for list of people who contributed to this
8 * project.
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License as
12 * published by the Free Software Foundation; either version 2 of
13 * the License, or (at your option) any later version.
14 *
15 * This program is distributed in the hope that it will be useful,
16 * but WITHOUT ANY WARRANTY; without even the implied warranty of
17 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
18 * GNU General Public License for more details.
19 *
20 * You should have received a copy of the GNU General Public License
21 * along with this program; if not, write to the Free Software
22 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
23 * MA 02111-1307 USA
24 */
26 #include <common.h>
27 #include <asm/processor.h>
28 #include <asm/mmu.h>
29 #ifdef CONFIG_ADDR_MAP
30 #include <addr_map.h>
31 #endif
33 DECLARE_GLOBAL_DATA_PTR;
35 void invalidate_tlb(u8 tlb)
36 {
37 if (tlb == 0)
38 mtspr(MMUCSR0, 0x4);
39 if (tlb == 1)
40 mtspr(MMUCSR0, 0x2);
41 }
43 void init_tlbs(void)
44 {
45 int i;
47 for (i = 0; i < num_tlb_entries; i++) {
48 write_tlb(tlb_table[i].mas0,
49 tlb_table[i].mas1,
50 tlb_table[i].mas2,
51 tlb_table[i].mas3,
52 tlb_table[i].mas7);
53 }
55 return ;
56 }
58 #ifndef CONFIG_NAND_SPL
59 static inline void use_tlb_cam(u8 idx)
60 {
61 int i = idx / 32;
62 int bit = idx % 32;
64 gd->used_tlb_cams[i] |= (1 << bit);
65 }
67 static inline void free_tlb_cam(u8 idx)
68 {
69 int i = idx / 32;
70 int bit = idx % 32;
72 gd->used_tlb_cams[i] &= ~(1 << bit);
73 }
75 void init_used_tlb_cams(void)
76 {
77 int i;
78 unsigned int num_cam = mfspr(SPRN_TLB1CFG) & 0xfff;
80 for (i = 0; i < ((CONFIG_SYS_NUM_TLBCAMS+31)/32); i++)
81 gd->used_tlb_cams[i] = 0;
83 /* walk all the entries */
84 for (i = 0; i < num_cam; i++) {
85 u32 _mas1;
87 mtspr(MAS0, FSL_BOOKE_MAS0(1, i, 0));
89 asm volatile("tlbre;isync");
90 _mas1 = mfspr(MAS1);
92 /* if the entry isn't valid skip it */
93 if ((_mas1 & MAS1_VALID))
94 use_tlb_cam(i);
95 }
96 }
98 int find_free_tlbcam(void)
99 {
100 int i;
101 u32 idx;
103 for (i = 0; i < ((CONFIG_SYS_NUM_TLBCAMS+31)/32); i++) {
104 idx = ffz(gd->used_tlb_cams[i]);
106 if (idx != 32)
107 break;
108 }
110 idx += i * 32;
112 if (idx >= CONFIG_SYS_NUM_TLBCAMS)
113 return -1;
115 return idx;
116 }
118 void set_tlb(u8 tlb, u32 epn, u64 rpn,
119 u8 perms, u8 wimge,
120 u8 ts, u8 esel, u8 tsize, u8 iprot)
121 {
122 u32 _mas0, _mas1, _mas2, _mas3, _mas7;
124 if (tlb == 1)
125 use_tlb_cam(esel);
127 _mas0 = FSL_BOOKE_MAS0(tlb, esel, 0);
128 _mas1 = FSL_BOOKE_MAS1(1, iprot, 0, ts, tsize);
129 _mas2 = FSL_BOOKE_MAS2(epn, wimge);
130 _mas3 = FSL_BOOKE_MAS3(rpn, 0, perms);
131 _mas7 = FSL_BOOKE_MAS7(rpn);
133 write_tlb(_mas0, _mas1, _mas2, _mas3, _mas7);
135 #ifdef CONFIG_ADDR_MAP
136 if ((tlb == 1) && (gd->flags & GD_FLG_RELOC))
137 addrmap_set_entry(epn, rpn, (1UL << ((tsize * 2) + 10)), esel);
138 #endif
139 }
141 void disable_tlb(u8 esel)
142 {
143 u32 _mas0, _mas1, _mas2, _mas3, _mas7;
145 free_tlb_cam(esel);
147 _mas0 = FSL_BOOKE_MAS0(1, esel, 0);
148 _mas1 = 0;
149 _mas2 = 0;
150 _mas3 = 0;
151 _mas7 = 0;
153 mtspr(MAS0, _mas0);
154 mtspr(MAS1, _mas1);
155 mtspr(MAS2, _mas2);
156 mtspr(MAS3, _mas3);
157 #ifdef CONFIG_ENABLE_36BIT_PHYS
158 mtspr(MAS7, _mas7);
159 #endif
160 asm volatile("isync;msync;tlbwe;isync");
162 #ifdef CONFIG_ADDR_MAP
163 if (gd->flags & GD_FLG_RELOC)
164 addrmap_set_entry(0, 0, 0, esel);
165 #endif
166 }
168 static void tlbsx (const volatile unsigned *addr)
169 {
170 __asm__ __volatile__ ("tlbsx 0,%0" : : "r" (addr), "m" (*addr));
171 }
173 /* return -1 if we didn't find anything */
174 int find_tlb_idx(void *addr, u8 tlbsel)
175 {
176 u32 _mas0, _mas1;
178 /* zero out Search PID, AS */
179 mtspr(MAS6, 0);
181 tlbsx(addr);
183 _mas0 = mfspr(MAS0);
184 _mas1 = mfspr(MAS1);
186 /* we found something, and its in the TLB we expect */
187 if ((MAS1_VALID & _mas1) &&
188 (MAS0_TLBSEL(tlbsel) == (_mas0 & MAS0_TLBSEL_MSK))) {
189 return ((_mas0 & MAS0_ESEL_MSK) >> 16);
190 }
192 return -1;
193 }
195 #ifdef CONFIG_ADDR_MAP
196 void init_addr_map(void)
197 {
198 int i;
199 unsigned int num_cam = mfspr(SPRN_TLB1CFG) & 0xfff;
201 /* walk all the entries */
202 for (i = 0; i < num_cam; i++) {
203 unsigned long epn;
204 u32 tsize, _mas1;
205 phys_addr_t rpn;
207 mtspr(MAS0, FSL_BOOKE_MAS0(1, i, 0));
209 asm volatile("tlbre;isync");
210 _mas1 = mfspr(MAS1);
212 /* if the entry isn't valid skip it */
213 if (!(_mas1 & MAS1_VALID))
214 continue;
216 tsize = (_mas1 >> 8) & 0xf;
217 epn = mfspr(MAS2) & MAS2_EPN;
218 rpn = mfspr(MAS3) & MAS3_RPN;
219 #ifdef CONFIG_ENABLE_36BIT_PHYS
220 rpn |= ((phys_addr_t)mfspr(MAS7)) << 32;
221 #endif
223 addrmap_set_entry(epn, rpn, (1UL << ((tsize * 2) + 10)), i);
224 }
226 return ;
227 }
228 #endif
230 unsigned int setup_ddr_tlbs(unsigned int memsize_in_meg)
231 {
232 int i;
233 unsigned int tlb_size;
234 unsigned int ram_tlb_address = (unsigned int)CONFIG_SYS_DDR_SDRAM_BASE;
235 unsigned int max_cam = (mfspr(SPRN_TLB1CFG) >> 16) & 0xf;
236 u64 size, memsize = (u64)memsize_in_meg << 20;
238 size = min(memsize, CONFIG_MAX_MEM_MAPPED);
240 /* Convert (4^max) kB to (2^max) bytes */
241 max_cam = max_cam * 2 + 10;
243 for (i = 0; size && i < 8; i++) {
244 int ram_tlb_index = find_free_tlbcam();
245 u32 camsize = __ilog2_u64(size) & ~1U;
246 u32 align = __ilog2(ram_tlb_address) & ~1U;
248 if (ram_tlb_index == -1)
249 break;
251 if (align == -2) align = max_cam;
252 if (camsize > align)
253 camsize = align;
255 if (camsize > max_cam)
256 camsize = max_cam;
258 tlb_size = (camsize - 10) / 2;
260 set_tlb(1, ram_tlb_address, ram_tlb_address,
261 MAS3_SX|MAS3_SW|MAS3_SR, 0,
262 0, ram_tlb_index, tlb_size, 1);
264 size -= 1ULL << camsize;
265 memsize -= 1ULL << camsize;
266 ram_tlb_address += 1UL << camsize;
267 }
269 if (memsize)
270 print_size(memsize, " left unmapped\n");
272 /*
273 * Confirm that the requested amount of memory was mapped.
274 */
275 return memsize_in_meg;
276 }
277 #endif /* !CONFIG_NAND_SPL */