]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/powerpc/cpu/mpc86xx/cpu.c
Merge branch 'master' of git://git.denx.de/u-boot-i2c
[glsdk/glsdk-u-boot.git] / arch / powerpc / cpu / mpc86xx / cpu.c
1 /*
2  * Copyright 2006,2009-2010 Freescale Semiconductor, Inc.
3  * Jeff Brown
4  * Srikanth Srinivasan (srikanth.srinivasan@freescale.com)
5  *
6  * See file CREDITS for list of people who contributed to this
7  * project.
8  *
9  * This program is free software; you can redistribute it and/or
10  * modify it under the terms of the GNU General Public License as
11  * published by the Free Software Foundation; either version 2 of
12  * the License, or (at your option) any later version.
13  *
14  * This program is distributed in the hope that it will be useful,
15  * but WITHOUT ANY WARRANTY; without even the implied warranty of
16  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
17  * GNU General Public License for more details.
18  *
19  * You should have received a copy of the GNU General Public License
20  * along with this program; if not, write to the Free Software
21  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
22  * MA 02111-1307 USA
23  */
25 #include <common.h>
26 #include <watchdog.h>
27 #include <command.h>
28 #include <asm/cache.h>
29 #include <asm/mmu.h>
30 #include <mpc86xx.h>
31 #include <asm/fsl_law.h>
33 DECLARE_GLOBAL_DATA_PTR;
35 /*
36  * Default board reset function
37  */
38 static void
39 __board_reset(void)
40 {
41         /* Do nothing */
42 }
43 void board_reset(void) __attribute__((weak, alias("__board_reset")));
46 int
47 checkcpu(void)
48 {
49         sys_info_t sysinfo;
50         uint pvr, svr;
51         uint ver;
52         uint major, minor;
53         char buf1[32], buf2[32];
54         volatile immap_t *immap = (immap_t *) CONFIG_SYS_IMMR;
55         volatile ccsr_gur_t *gur = &immap->im_gur;
56         struct cpu_type *cpu;
57         uint msscr0 = mfspr(MSSCR0);
59         svr = get_svr();
60         ver = SVR_SOC_VER(svr);
61         major = SVR_MAJ(svr);
62         minor = SVR_MIN(svr);
64         if (cpu_numcores() > 1) {
65 #ifndef CONFIG_MP
66                 puts("Unicore software on multiprocessor system!!\n"
67                      "To enable mutlticore build define CONFIG_MP\n");
68 #endif
69         }
70         puts("CPU:   ");
72         cpu = gd->cpu;
74         puts(cpu->name);
76         printf(", Version: %d.%d, (0x%08x)\n", major, minor, svr);
77         puts("Core:  ");
79         pvr = get_pvr();
80         ver = PVR_E600_VER(pvr);
81         major = PVR_E600_MAJ(pvr);
82         minor = PVR_E600_MIN(pvr);
84         printf("E600 Core %d", (msscr0 & 0x20) ? 1 : 0 );
85         if (gur->pordevsr & MPC86xx_PORDEVSR_CORE1TE)
86                 puts("\n    Core1Translation Enabled");
87         debug(" (MSSCR0=%x, PORDEVSR=%x)", msscr0, gur->pordevsr);
89         printf(", Version: %d.%d, (0x%08x)\n", major, minor, pvr);
91         get_sys_info(&sysinfo);
93         puts("Clock Configuration:\n");
94         printf("       CPU:%-4s MHz, ", strmhz(buf1, sysinfo.freqProcessor));
95         printf("MPX:%-4s MHz\n", strmhz(buf1, sysinfo.freqSystemBus));
96         printf("       DDR:%-4s MHz (%s MT/s data rate), ",
97                 strmhz(buf1, sysinfo.freqSystemBus / 2),
98                 strmhz(buf2, sysinfo.freqSystemBus));
100         if (sysinfo.freqLocalBus > LCRR_CLKDIV) {
101                 printf("LBC:%-4s MHz\n", strmhz(buf1, sysinfo.freqLocalBus));
102         } else {
103                 printf("LBC: unknown (LCRR[CLKDIV] = 0x%02lx)\n",
104                        sysinfo.freqLocalBus);
105         }
107         puts("L1:    D-cache 32 KB enabled\n");
108         puts("       I-cache 32 KB enabled\n");
110         puts("L2:    ");
111         if (get_l2cr() & 0x80000000) {
112 #if defined(CONFIG_MPC8610)
113                 puts("256");
114 #elif defined(CONFIG_MPC8641)
115                 puts("512");
116 #endif
117                 puts(" KB enabled\n");
118         } else {
119                 puts("Disabled\n");
120         }
122         return 0;
126 void
127 do_reset(cmd_tbl_t *cmdtp, int flag, int argc, char *argv[])
129         volatile immap_t *immap = (immap_t *)CONFIG_SYS_IMMR;
130         volatile ccsr_gur_t *gur = &immap->im_gur;
132         /* Attempt board-specific reset */
133         board_reset();
135         /* Next try asserting HRESET_REQ */
136         out_be32(&gur->rstcr, MPC86xx_RSTCR_HRST_REQ);
138         while (1)
139                 ;
143 /*
144  * Get timebase clock frequency
145  */
146 unsigned long
147 get_tbclk(void)
149         sys_info_t sys_info;
151         get_sys_info(&sys_info);
152         return (sys_info.freqSystemBus + 3L) / 4L;
156 #if defined(CONFIG_WATCHDOG)
157 void
158 watchdog_reset(void)
160 #if defined(CONFIG_MPC8610)
161         /*
162          * This actually feed the hard enabled watchdog.
163          */
164         volatile immap_t *immap = (immap_t *)CONFIG_SYS_IMMR;
165         volatile ccsr_wdt_t *wdt = &immap->im_wdt;
166         volatile ccsr_gur_t *gur = &immap->im_gur;
167         u32 tmp = gur->pordevsr;
169         if (tmp & 0x4000) {
170                 wdt->swsrr = 0x556c;
171                 wdt->swsrr = 0xaa39;
172         }
173 #endif
175 #endif  /* CONFIG_WATCHDOG */
177 /*
178  * Print out the state of various machine registers.
179  * Currently prints out LAWs, BR0/OR0, and BATs
180  */
181 void mpc86xx_reginfo(void)
183         immap_t *immap = (immap_t *)CONFIG_SYS_IMMR;
184         ccsr_lbc_t *lbc = &immap->im_lbc;
186         print_bats();
187         print_laws();
189         printf ("Local Bus Controller Registers\n"
190                 "\tBR0\t0x%08X\tOR0\t0x%08X \n", in_be32(&lbc->br0), in_be32(&lbc->or0));
191         printf("\tBR1\t0x%08X\tOR1\t0x%08X \n", in_be32(&lbc->br1), in_be32(&lbc->or1));
192         printf("\tBR2\t0x%08X\tOR2\t0x%08X \n", in_be32(&lbc->br2), in_be32(&lbc->or2));
193         printf("\tBR3\t0x%08X\tOR3\t0x%08X \n", in_be32(&lbc->br3), in_be32(&lbc->or3));
194         printf("\tBR4\t0x%08X\tOR4\t0x%08X \n", in_be32(&lbc->br4), in_be32(&lbc->or4));
195         printf("\tBR5\t0x%08X\tOR5\t0x%08X \n", in_be32(&lbc->br5), in_be32(&lbc->or5));
196         printf("\tBR6\t0x%08X\tOR6\t0x%08X \n", in_be32(&lbc->br6), in_be32(&lbc->or6));
197         printf("\tBR7\t0x%08X\tOR7\t0x%08X \n", in_be32(&lbc->br7), in_be32(&lbc->or7));
201 /*
202  * Set the DDR BATs to reflect the actual size of DDR.
203  *
204  * dram_size is the actual size of DDR, in bytes
205  *
206  * Note: we assume that CONFIG_MAX_MEM_MAPPED is 2G or smaller as we only
207  * are using a single BAT to cover DDR.
208  *
209  * If this is not true, (e.g. CONFIG_MAX_MEM_MAPPED is 2GB but HID0_XBSEN
210  * is not defined) then we might have a situation where U-Boot will attempt
211  * to relocated itself outside of the region mapped by DBAT0.
212  * This will cause a machine check.
213  *
214  * Currently we are limited to power of two sized DDR since we only use a
215  * single bat.  If a non-power of two size is used that is less than
216  * CONFIG_MAX_MEM_MAPPED u-boot will crash.
217  *
218  */
219 void setup_ddr_bat(phys_addr_t dram_size)
221         unsigned long batu, bl;
223         bl = TO_BATU_BL(min(dram_size, CONFIG_MAX_MEM_MAPPED));
225         if (BATU_SIZE(bl) != dram_size) {
226                 u64 sz = (u64)dram_size - BATU_SIZE(bl);
227                 print_size(sz, " left unmapped\n");
228         }
230         batu = bl | BATU_VS | BATU_VP;
231         write_bat(DBAT0, batu, CONFIG_SYS_DBAT0L);
232         write_bat(IBAT0, batu, CONFIG_SYS_IBAT0L);