1 /*
2 * Copyright (C) 2000 Murray Jensen <Murray.Jensen@cmst.csiro.au>
3 *
4 * See file CREDITS for list of people who contributed to this
5 * project.
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public License as
9 * published by the Free Software Foundation; either version 2 of
10 * the License, or (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20 * MA 02111-1307 USA
21 */
23 #include <config.h>
24 #include <command.h>
25 #include <mpc8xx.h>
26 #include <version.h>
28 #define CONFIG_8xx 1 /* needed for Linux kernel header files */
29 #define _LINUX_CONFIG_H 1 /* avoid reading Linux autoconf.h file */
31 #include <ppc_asm.tmpl>
32 #include <ppc_defs.h>
34 #include <asm/cache.h>
35 #include <asm/mmu.h>
37 #if defined(CONFIG_CMD_KGDB)
39 /*
40 * cache flushing routines for kgdb
41 */
43 .globl kgdb_flush_cache_all
44 kgdb_flush_cache_all:
45 lis r3, IDC_INVALL@h
46 mtspr DC_CST, r3
47 sync
48 lis r3, IDC_INVALL@h
49 mtspr IC_CST, r3
50 SYNC
51 blr
53 .globl kgdb_flush_cache_range
54 kgdb_flush_cache_range:
55 li r5,CONFIG_SYS_CACHELINE_SIZE-1
56 andc r3,r3,r5
57 subf r4,r3,r4
58 add r4,r4,r5
59 srwi. r4,r4,CONFIG_SYS_CACHELINE_SHIFT
60 beqlr
61 mtctr r4
62 mr r6,r3
63 1: dcbst 0,r3
64 addi r3,r3,CONFIG_SYS_CACHELINE_SIZE
65 bdnz 1b
66 sync /* wait for dcbst's to get to ram */
67 mtctr r4
68 2: icbi 0,r6
69 addi r6,r6,CONFIG_SYS_CACHELINE_SIZE
70 bdnz 2b
71 SYNC
72 blr
74 #endif