1 /*
2 * (C) Copyright 2001-2002
3 * Wolfgang Denk, DENX Software Engineering -- wd@denx.de
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 /************************************************************************/
25 /* ** HEADER FILES */
26 /************************************************************************/
28 /* #define DEBUG */
30 #include <config.h>
31 #include <common.h>
32 #include <command.h>
33 #include <watchdog.h>
34 #include <version.h>
35 #include <stdarg.h>
36 #include <lcdvideo.h>
37 #include <linux/types.h>
38 #include <stdio_dev.h>
39 #if defined(CONFIG_POST)
40 #include <post.h>
41 #endif
42 #include <lcd.h>
44 #ifdef CONFIG_LCD
46 /************************************************************************/
47 /* ** CONFIG STUFF -- should be moved to board config file */
48 /************************************************************************/
49 #ifndef CONFIG_LCD_INFO
50 #define CONFIG_LCD_INFO /* Display Logo, (C) and system info */
51 #endif
53 #if defined(CONFIG_V37) || defined(CONFIG_EDT32F10)
54 #undef CONFIG_LCD_LOGO
55 #undef CONFIG_LCD_INFO
56 #endif
58 /*----------------------------------------------------------------------*/
59 #ifdef CONFIG_KYOCERA_KCS057QV1AJ
60 /*
61 * Kyocera KCS057QV1AJ-G23. Passive, color, single scan.
62 */
63 #define LCD_BPP LCD_COLOR4
65 vidinfo_t panel_info = {
66 640, 480, 132, 99, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH,
67 LCD_BPP, 1, 0, 1, 0, 5, 0, 0, 0
68 /* wbl, vpw, lcdac, wbf */
69 };
70 #endif /* CONFIG_KYOCERA_KCS057QV1AJ */
71 /*----------------------------------------------------------------------*/
73 /*----------------------------------------------------------------------*/
74 #ifdef CONFIG_HITACHI_SP19X001_Z1A
75 /*
76 * Hitachi SP19X001-. Active, color, single scan.
77 */
78 vidinfo_t panel_info = {
79 640, 480, 154, 116, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH,
80 LCD_COLOR8, 1, 0, 1, 0, 0, 0, 0, 0
81 /* wbl, vpw, lcdac, wbf */
82 };
83 #endif /* CONFIG_HITACHI_SP19X001_Z1A */
84 /*----------------------------------------------------------------------*/
86 /*----------------------------------------------------------------------*/
87 #ifdef CONFIG_NEC_NL6448AC33
88 /*
89 * NEC NL6448AC33-18. Active, color, single scan.
90 */
91 vidinfo_t panel_info = {
92 640, 480, 132, 99, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_LOW, CONFIG_SYS_LOW, CONFIG_SYS_HIGH,
93 3, 0, 0, 1, 1, 144, 2, 0, 33
94 /* wbl, vpw, lcdac, wbf */
95 };
96 #endif /* CONFIG_NEC_NL6448AC33 */
97 /*----------------------------------------------------------------------*/
99 #ifdef CONFIG_NEC_NL6448BC20
100 /*
101 * NEC NL6448BC20-08. 6.5", 640x480. Active, color, single scan.
102 */
103 vidinfo_t panel_info = {
104 640, 480, 132, 99, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_LOW, CONFIG_SYS_LOW, CONFIG_SYS_HIGH,
105 3, 0, 0, 1, 1, 144, 2, 0, 33
106 /* wbl, vpw, lcdac, wbf */
107 };
108 #endif /* CONFIG_NEC_NL6448BC20 */
109 /*----------------------------------------------------------------------*/
111 #ifdef CONFIG_NEC_NL6448BC33_54
112 /*
113 * NEC NL6448BC33-54. 10.4", 640x480. Active, color, single scan.
114 */
115 vidinfo_t panel_info = {
116 640, 480, 212, 158, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_LOW, CONFIG_SYS_LOW, CONFIG_SYS_HIGH,
117 3, 0, 0, 1, 1, 144, 2, 0, 33
118 /* wbl, vpw, lcdac, wbf */
119 };
120 #endif /* CONFIG_NEC_NL6448BC33_54 */
121 /*----------------------------------------------------------------------*/
123 #ifdef CONFIG_SHARP_LQ104V7DS01
124 /*
125 * SHARP LQ104V7DS01. 6.5", 640x480. Active, color, single scan.
126 */
127 vidinfo_t panel_info = {
128 640, 480, 132, 99, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_LOW, CONFIG_SYS_LOW, CONFIG_SYS_LOW,
129 3, 0, 0, 1, 1, 25, 1, 0, 33
130 /* wbl, vpw, lcdac, wbf */
131 };
132 #endif /* CONFIG_SHARP_LQ104V7DS01 */
133 /*----------------------------------------------------------------------*/
135 #ifdef CONFIG_SHARP_16x9
136 /*
137 * Sharp 320x240. Active, color, single scan. It isn't 16x9, and I am
138 * not sure what it is.......
139 */
140 vidinfo_t panel_info = {
141 320, 240, 0, 0, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH,
142 3, 0, 0, 1, 1, 15, 4, 0, 3
143 };
144 #endif /* CONFIG_SHARP_16x9 */
145 /*----------------------------------------------------------------------*/
147 #ifdef CONFIG_SHARP_LQ057Q3DC02
148 /*
149 * Sharp LQ057Q3DC02 display. Active, color, single scan.
150 */
151 #undef LCD_DF
152 #define LCD_DF 12
154 vidinfo_t panel_info = {
155 320, 240, 0, 0, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_LOW, CONFIG_SYS_LOW, CONFIG_SYS_HIGH,
156 3, 0, 0, 1, 1, 15, 4, 0, 3
157 /* wbl, vpw, lcdac, wbf */
158 };
159 #define CONFIG_LCD_INFO_BELOW_LOGO
160 #endif /* CONFIG_SHARP_LQ057Q3DC02 */
161 /*----------------------------------------------------------------------*/
163 #ifdef CONFIG_SHARP_LQ64D341
164 /*
165 * Sharp LQ64D341 display, 640x480. Active, color, single scan.
166 */
167 vidinfo_t panel_info = {
168 640, 480, 0, 0, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_LOW, CONFIG_SYS_LOW, CONFIG_SYS_HIGH,
169 3, 0, 0, 1, 1, 128, 16, 0, 32
170 /* wbl, vpw, lcdac, wbf */
171 };
172 #endif /* CONFIG_SHARP_LQ64D341 */
174 #ifdef CONFIG_SHARP_LQ065T9DR51U
175 /*
176 * Sharp LQ065T9DR51U display, 400x240. Active, color, single scan.
177 */
178 vidinfo_t panel_info = {
179 400, 240, 143, 79, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH,
180 3, 0, 0, 1, 1, 248, 4, 0, 35
181 /* wbl, vpw, lcdac, wbf */
182 };
183 #define CONFIG_LCD_INFO_BELOW_LOGO
184 #endif /* CONFIG_SHARP_LQ065T9DR51U */
186 #ifdef CONFIG_SHARP_LQ084V1DG21
187 /*
188 * Sharp LQ084V1DG21 display, 640x480. Active, color, single scan.
189 */
190 vidinfo_t panel_info = {
191 640, 480, 171, 129, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_LOW, CONFIG_SYS_LOW, CONFIG_SYS_LOW,
192 3, 0, 0, 1, 1, 160, 3, 0, 48
193 /* wbl, vpw, lcdac, wbf */
194 };
195 #endif /* CONFIG_SHARP_LQ084V1DG21 */
197 /*----------------------------------------------------------------------*/
199 #ifdef CONFIG_HLD1045
200 /*
201 * HLD1045 display, 640x480. Active, color, single scan.
202 */
203 vidinfo_t panel_info = {
204 640, 480, 0, 0, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_LOW, CONFIG_SYS_LOW, CONFIG_SYS_HIGH,
205 3, 0, 0, 1, 1, 160, 3, 0, 48
206 /* wbl, vpw, lcdac, wbf */
207 };
208 #endif /* CONFIG_HLD1045 */
209 /*----------------------------------------------------------------------*/
211 #ifdef CONFIG_PRIMEVIEW_V16C6448AC
212 /*
213 * Prime View V16C6448AC
214 */
215 vidinfo_t panel_info = {
216 640, 480, 130, 98, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_LOW, CONFIG_SYS_LOW, CONFIG_SYS_HIGH,
217 3, 0, 0, 1, 1, 144, 2, 0, 35
218 /* wbl, vpw, lcdac, wbf */
219 };
220 #endif /* CONFIG_PRIMEVIEW_V16C6448AC */
222 /*----------------------------------------------------------------------*/
224 #ifdef CONFIG_OPTREX_BW
225 /*
226 * Optrex CBL50840-2 NF-FW 99 22 M5
227 * or
228 * Hitachi LMG6912RPFC-00T
229 * or
230 * Hitachi SP14Q002
231 *
232 * 320x240. Black & white.
233 */
234 #define OPTREX_BPP 0 /* 0 - monochrome, 1 bpp */
235 /* 1 - 4 grey levels, 2 bpp */
236 /* 2 - 16 grey levels, 4 bpp */
237 vidinfo_t panel_info = {
238 320, 240, 0, 0, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_LOW,
239 OPTREX_BPP, 0, 0, 0, 0, 0, 0, 0, 0, 4
240 };
241 #endif /* CONFIG_OPTREX_BW */
243 /*-----------------------------------------------------------------*/
244 #ifdef CONFIG_EDT32F10
245 /*
246 * Emerging Display Technologies 320x240. Passive, monochrome, single scan.
247 */
248 #define LCD_BPP LCD_MONOCHROME
249 #define LCD_DF 10
251 vidinfo_t panel_info = {
252 320, 240, 0, 0, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_HIGH, CONFIG_SYS_LOW,
253 LCD_BPP, 0, 0, 0, 0, 33, 0, 0, 0
254 };
255 #endif
256 /*----------------------------------------------------------------------*/
259 int lcd_line_length;
261 int lcd_color_fg;
262 int lcd_color_bg;
264 /*
265 * Frame buffer memory information
266 */
267 void *lcd_base; /* Start of framebuffer memory */
268 void *lcd_console_address; /* Start of console buffer */
270 short console_col;
271 short console_row;
273 /************************************************************************/
275 void lcd_ctrl_init (void *lcdbase);
276 void lcd_enable (void);
277 #if LCD_BPP == LCD_COLOR8
278 void lcd_setcolreg (ushort regno,
279 ushort red, ushort green, ushort blue);
280 #endif
281 #if LCD_BPP == LCD_MONOCHROME
282 void lcd_initcolregs (void);
283 #endif
285 #if defined(CONFIG_RBC823)
286 void lcd_disable (void);
287 #endif
289 /************************************************************************/
291 /************************************************************************/
292 /* ----------------- chipset specific functions ----------------------- */
293 /************************************************************************/
295 /*
296 * Calculate fb size for VIDEOLFB_ATAG.
297 */
298 ulong calc_fbsize (void)
299 {
300 ulong size;
301 int line_length = (panel_info.vl_col * NBITS (panel_info.vl_bpix)) / 8;
303 size = line_length * panel_info.vl_row;
305 return size;
306 }
308 void lcd_ctrl_init (void *lcdbase)
309 {
310 volatile immap_t *immr = (immap_t *) CONFIG_SYS_IMMR;
311 volatile lcd823_t *lcdp = &immr->im_lcd;
313 uint lccrtmp;
314 uint lchcr_hpc_tmp;
316 /* Initialize the LCD control register according to the LCD
317 * parameters defined. We do everything here but enable
318 * the controller.
319 */
321 #ifdef CONFIG_RPXLITE
322 /* This is special for RPXlite_DW Software Development Platform **[Sam]** */
323 panel_info.vl_dp = CONFIG_SYS_LOW;
324 #endif
326 lccrtmp = LCDBIT (LCCR_BNUM_BIT,
327 (((panel_info.vl_row * panel_info.vl_col) * (1 << LCD_BPP)) / 128));
329 lccrtmp |= LCDBIT (LCCR_CLKP_BIT, panel_info.vl_clkp) |
330 LCDBIT (LCCR_OEP_BIT, panel_info.vl_oep) |
331 LCDBIT (LCCR_HSP_BIT, panel_info.vl_hsp) |
332 LCDBIT (LCCR_VSP_BIT, panel_info.vl_vsp) |
333 LCDBIT (LCCR_DP_BIT, panel_info.vl_dp) |
334 LCDBIT (LCCR_BPIX_BIT, panel_info.vl_bpix) |
335 LCDBIT (LCCR_LBW_BIT, panel_info.vl_lbw) |
336 LCDBIT (LCCR_SPLT_BIT, panel_info.vl_splt) |
337 LCDBIT (LCCR_CLOR_BIT, panel_info.vl_clor) |
338 LCDBIT (LCCR_TFT_BIT, panel_info.vl_tft);
340 #if 0
341 lccrtmp |= ((SIU_LEVEL5 / 2) << 12);
342 lccrtmp |= LCCR_EIEN;
343 #endif
345 lcdp->lcd_lccr = lccrtmp;
346 lcdp->lcd_lcsr = 0xFF; /* Clear pending interrupts */
348 /* Initialize LCD controller bus priorities.
349 */
350 #ifdef CONFIG_RBC823
351 immr->im_siu_conf.sc_sdcr = (immr->im_siu_conf.sc_sdcr & ~0x0f) | 1; /* RAID = 01, LAID = 00 */
352 #else
353 immr->im_siu_conf.sc_sdcr &= ~0x0f; /* RAID = LAID = 0 */
355 /* set SHFT/CLOCK division factor 4
356 * This needs to be set based upon display type and processor
357 * speed. The TFT displays run about 20 to 30 MHz.
358 * I was running 64 MHz processor speed.
359 * The value for this divider must be chosen so the result is
360 * an integer of the processor speed (i.e., divide by 3 with
361 * 64 MHz would be bad).
362 */
363 immr->im_clkrst.car_sccr &= ~0x1F;
364 immr->im_clkrst.car_sccr |= LCD_DF; /* was 8 */
366 #endif /* CONFIG_RBC823 */
368 #if defined(CONFIG_RBC823)
369 /* Enable LCD on port D.
370 */
371 immr->im_ioport.iop_pddat &= 0x0300;
372 immr->im_ioport.iop_pdpar |= 0x1CFF;
373 immr->im_ioport.iop_pddir |= 0x1CFF;
375 /* Configure LCD_ON, VEE_ON, CCFL_ON on port B.
376 */
377 immr->im_cpm.cp_pbdat &= ~0x00005001;
378 immr->im_cpm.cp_pbpar &= ~0x00005001;
379 immr->im_cpm.cp_pbdir |= 0x00005001;
380 #elif !defined(CONFIG_EDT32F10)
381 /* Enable LCD on port D.
382 */
383 immr->im_ioport.iop_pdpar |= 0x1FFF;
384 immr->im_ioport.iop_pddir |= 0x1FFF;
386 /* Enable LCD_A/B/C on port B.
387 */
388 immr->im_cpm.cp_pbpar |= 0x00005001;
389 immr->im_cpm.cp_pbdir |= 0x00005001;
390 #else
391 /* Enable LCD on port D.
392 */
393 immr->im_ioport.iop_pdpar |= 0x1DFF;
394 immr->im_ioport.iop_pdpar &= ~0x0200;
395 immr->im_ioport.iop_pddir |= 0x1FFF;
396 immr->im_ioport.iop_pddat |= 0x0200;
397 #endif
399 /* Load the physical address of the linear frame buffer
400 * into the LCD controller.
401 * BIG NOTE: This has to be modified to load A and B depending
402 * upon the split mode of the LCD.
403 */
404 lcdp->lcd_lcfaa = (ulong)lcd_base;
405 lcdp->lcd_lcfba = (ulong)lcd_base;
407 /* MORE HACKS...This must be updated according to 823 manual
408 * for different panels.
409 * Udi Finkelstein - done - see below:
410 * Note: You better not try unsupported combinations such as
411 * 4-bit wide passive dual scan LCD at 4/8 Bit color.
412 */
413 lchcr_hpc_tmp =
414 (panel_info.vl_col *
415 (panel_info.vl_tft ? 8 :
416 (((2 - panel_info.vl_lbw) << /* 4 bit=2, 8-bit = 1 */
417 /* use << to mult by: single scan = 1, dual scan = 2 */
418 panel_info.vl_splt) *
419 (panel_info.vl_bpix | 1)))) >> 3; /* 2/4 BPP = 1, 8/16 BPP = 3 */
421 lcdp->lcd_lchcr = LCHCR_BO |
422 LCDBIT (LCHCR_AT_BIT, 4) |
423 LCDBIT (LCHCR_HPC_BIT, lchcr_hpc_tmp) |
424 panel_info.vl_wbl;
426 lcdp->lcd_lcvcr = LCDBIT (LCVCR_VPW_BIT, panel_info.vl_vpw) |
427 LCDBIT (LCVCR_LCD_AC_BIT, panel_info.vl_lcdac) |
428 LCDBIT (LCVCR_VPC_BIT, panel_info.vl_row) |
429 panel_info.vl_wbf;
431 }
433 /*----------------------------------------------------------------------*/
435 #ifdef NOT_USED_SO_FAR
436 static void
437 lcd_getcolreg (ushort regno, ushort *red, ushort *green, ushort *blue)
438 {
439 volatile immap_t *immr = (immap_t *) CONFIG_SYS_IMMR;
440 volatile cpm8xx_t *cp = &(immr->im_cpm);
441 unsigned short colreg, *cmap_ptr;
443 cmap_ptr = (unsigned short *)&cp->lcd_cmap[regno * 2];
445 colreg = *cmap_ptr;
446 #ifdef CONFIG_SYS_INVERT_COLORS
447 colreg ^= 0x0FFF;
448 #endif
450 *red = (colreg >> 8) & 0x0F;
451 *green = (colreg >> 4) & 0x0F;
452 *blue = colreg & 0x0F;
453 }
454 #endif /* NOT_USED_SO_FAR */
456 /*----------------------------------------------------------------------*/
458 #if LCD_BPP == LCD_COLOR8
459 void
460 lcd_setcolreg (ushort regno, ushort red, ushort green, ushort blue)
461 {
462 volatile immap_t *immr = (immap_t *) CONFIG_SYS_IMMR;
463 volatile cpm8xx_t *cp = &(immr->im_cpm);
464 unsigned short colreg, *cmap_ptr;
466 cmap_ptr = (unsigned short *)&cp->lcd_cmap[regno * 2];
468 colreg = ((red & 0x0F) << 8) |
469 ((green & 0x0F) << 4) |
470 (blue & 0x0F) ;
471 #ifdef CONFIG_SYS_INVERT_COLORS
472 colreg ^= 0x0FFF;
473 #endif
474 *cmap_ptr = colreg;
476 debug ("setcolreg: reg %2d @ %p: R=%02X G=%02X B=%02X => %02X%02X\n",
477 regno, &(cp->lcd_cmap[regno * 2]),
478 red, green, blue,
479 cp->lcd_cmap[ regno * 2 ], cp->lcd_cmap[(regno * 2) + 1]);
480 }
481 #endif /* LCD_COLOR8 */
483 /*----------------------------------------------------------------------*/
485 #if LCD_BPP == LCD_MONOCHROME
486 static
487 void lcd_initcolregs (void)
488 {
489 volatile immap_t *immr = (immap_t *) CONFIG_SYS_IMMR;
490 volatile cpm8xx_t *cp = &(immr->im_cpm);
491 ushort regno;
493 for (regno = 0; regno < 16; regno++) {
494 cp->lcd_cmap[regno * 2] = 0;
495 cp->lcd_cmap[(regno * 2) + 1] = regno & 0x0f;
496 }
497 }
498 #endif
500 /*----------------------------------------------------------------------*/
502 void lcd_enable (void)
503 {
504 volatile immap_t *immr = (immap_t *) CONFIG_SYS_IMMR;
505 volatile lcd823_t *lcdp = &immr->im_lcd;
507 /* Enable the LCD panel */
508 #ifndef CONFIG_RBC823
509 immr->im_siu_conf.sc_sdcr |= (1 << (31 - 25)); /* LAM = 1 */
510 #endif
511 lcdp->lcd_lccr |= LCCR_PON;
513 #ifdef CONFIG_V37
514 /* Turn on display backlight */
515 immr->im_cpm.cp_pbpar |= 0x00008000;
516 immr->im_cpm.cp_pbdir |= 0x00008000;
517 #elif defined(CONFIG_RBC823)
518 /* Turn on display backlight */
519 immr->im_cpm.cp_pbdat |= 0x00004000;
520 #endif
522 #if defined(CONFIG_LWMON)
523 { uchar c = pic_read (0x60);
524 #if defined(CONFIG_LCD) && defined(CONFIG_LWMON) && (CONFIG_POST & CONFIG_SYS_POST_SYSMON)
525 /* Enable LCD later in sysmon test, only if temperature is OK */
526 #else
527 c |= 0x07; /* Power on CCFL, Enable CCFL, Chip Enable LCD */
528 #endif
529 pic_write (0x60, c);
530 }
531 #endif /* CONFIG_LWMON */
533 #if defined(CONFIG_R360MPI)
534 {
535 extern void r360_i2c_lcd_write (uchar data0, uchar data1);
536 unsigned long bgi, ctr;
537 char *p;
539 if ((p = getenv("lcdbgi")) != NULL) {
540 bgi = simple_strtoul (p, 0, 10) & 0xFFF;
541 } else {
542 bgi = 0xFFF;
543 }
545 if ((p = getenv("lcdctr")) != NULL) {
546 ctr = simple_strtoul (p, 0, 10) & 0xFFF;
547 } else {
548 ctr=0x7FF;
549 }
551 r360_i2c_lcd_write(0x10, 0x01);
552 r360_i2c_lcd_write(0x20, 0x01);
553 r360_i2c_lcd_write(0x30 | ((bgi>>8) & 0xF), bgi & 0xFF);
554 r360_i2c_lcd_write(0x40 | ((ctr>>8) & 0xF), ctr & 0xFF);
555 }
556 #endif /* CONFIG_R360MPI */
557 #ifdef CONFIG_RBC823
558 udelay(200000); /* wait 200ms */
559 /* Turn VEE_ON first */
560 immr->im_cpm.cp_pbdat |= 0x00000001;
561 udelay(200000); /* wait 200ms */
562 /* Now turn on LCD_ON */
563 immr->im_cpm.cp_pbdat |= 0x00001000;
564 #endif
565 #ifdef CONFIG_RRVISION
566 debug ("PC4->Output(1): enable LVDS\n");
567 debug ("PC5->Output(0): disable PAL clock\n");
568 immr->im_ioport.iop_pddir |= 0x1000;
569 immr->im_ioport.iop_pcpar &= ~(0x0C00);
570 immr->im_ioport.iop_pcdir |= 0x0C00 ;
571 immr->im_ioport.iop_pcdat |= 0x0800 ;
572 immr->im_ioport.iop_pcdat &= ~(0x0400);
573 debug ("PDPAR=0x%04X PDDIR=0x%04X PDDAT=0x%04X\n",
574 immr->im_ioport.iop_pdpar,
575 immr->im_ioport.iop_pddir,
576 immr->im_ioport.iop_pddat);
577 debug ("PCPAR=0x%04X PCDIR=0x%04X PCDAT=0x%04X\n",
578 immr->im_ioport.iop_pcpar,
579 immr->im_ioport.iop_pcdir,
580 immr->im_ioport.iop_pcdat);
581 #endif
582 }
584 /*----------------------------------------------------------------------*/
586 #if defined (CONFIG_RBC823)
587 void lcd_disable (void)
588 {
589 volatile immap_t *immr = (immap_t *) CONFIG_SYS_IMMR;
590 volatile lcd823_t *lcdp = &immr->im_lcd;
592 #if defined(CONFIG_LWMON)
593 { uchar c = pic_read (0x60);
594 c &= ~0x07; /* Power off CCFL, Disable CCFL, Chip Disable LCD */
595 pic_write (0x60, c);
596 }
597 #elif defined(CONFIG_R360MPI)
598 {
599 extern void r360_i2c_lcd_write (uchar data0, uchar data1);
601 r360_i2c_lcd_write(0x10, 0x00);
602 r360_i2c_lcd_write(0x20, 0x00);
603 r360_i2c_lcd_write(0x30, 0x00);
604 r360_i2c_lcd_write(0x40, 0x00);
605 }
606 #endif /* CONFIG_LWMON */
607 /* Disable the LCD panel */
608 lcdp->lcd_lccr &= ~LCCR_PON;
609 #ifdef CONFIG_RBC823
610 /* Turn off display backlight, VEE and LCD_ON */
611 immr->im_cpm.cp_pbdat &= ~0x00005001;
612 #else
613 immr->im_siu_conf.sc_sdcr &= ~(1 << (31 - 25)); /* LAM = 0 */
614 #endif /* CONFIG_RBC823 */
615 }
616 #endif /* NOT_USED_SO_FAR || CONFIG_RBC823 */
619 /************************************************************************/
621 #endif /* CONFIG_LCD */