]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/powerpc/include/asm/atomic.h
Merge branch 'master' of git://git.denx.de/u-boot-i2c
[glsdk/glsdk-u-boot.git] / arch / powerpc / include / asm / atomic.h
1 /*
2  * PowerPC atomic operations
3  */
5 #ifndef _ASM_PPC_ATOMIC_H_
6 #define _ASM_PPC_ATOMIC_H_
8 #include <linux/config.h>
10 #ifdef CONFIG_SMP
11 typedef struct { volatile int counter; } atomic_t;
12 #else
13 typedef struct { int counter; } atomic_t;
14 #endif
16 #define ATOMIC_INIT(i)  { (i) }
18 #define atomic_read(v)          ((v)->counter)
19 #define atomic_set(v,i)         (((v)->counter) = (i))
21 extern void atomic_clear_mask(unsigned long mask, unsigned long *addr);
22 extern void atomic_set_mask(unsigned long mask, unsigned long *addr);
24 extern __inline__ int atomic_add_return(int a, atomic_t *v)
25 {
26         int t;
28         __asm__ __volatile__("\n\
29 1:      lwarx   %0,0,%3\n\
30         add     %0,%2,%0\n\
31         stwcx.  %0,0,%3\n\
32         bne-    1b"
33         : "=&r" (t), "=m" (*v)
34         : "r" (a), "r" (v), "m" (*v)
35         : "cc");
37         return t;
38 }
40 extern __inline__ int atomic_sub_return(int a, atomic_t *v)
41 {
42         int t;
44         __asm__ __volatile__("\n\
45 1:      lwarx   %0,0,%3\n\
46         subf    %0,%2,%0\n\
47         stwcx.  %0,0,%3\n\
48         bne-    1b"
49         : "=&r" (t), "=m" (*v)
50         : "r" (a), "r" (v), "m" (*v)
51         : "cc");
53         return t;
54 }
56 extern __inline__ int atomic_inc_return(atomic_t *v)
57 {
58         int t;
60         __asm__ __volatile__("\n\
61 1:      lwarx   %0,0,%2\n\
62         addic   %0,%0,1\n\
63         stwcx.  %0,0,%2\n\
64         bne-    1b"
65         : "=&r" (t), "=m" (*v)
66         : "r" (v), "m" (*v)
67         : "cc");
69         return t;
70 }
72 extern __inline__ int atomic_dec_return(atomic_t *v)
73 {
74         int t;
76         __asm__ __volatile__("\n\
77 1:      lwarx   %0,0,%2\n\
78         addic   %0,%0,-1\n\
79         stwcx.  %0,0,%2\n\
80         bne     1b"
81         : "=&r" (t), "=m" (*v)
82         : "r" (v), "m" (*v)
83         : "cc");
85         return t;
86 }
88 #define atomic_add(a, v)                ((void) atomic_add_return((a), (v)))
89 #define atomic_sub(a, v)                ((void) atomic_sub_return((a), (v)))
90 #define atomic_sub_and_test(a, v)       (atomic_sub_return((a), (v)) == 0)
91 #define atomic_inc(v)                   ((void) atomic_inc_return((v)))
92 #define atomic_dec(v)                   ((void) atomic_dec_return((v)))
93 #define atomic_dec_and_test(v)          (atomic_dec_return((v)) == 0)
95 #endif /* _ASM_PPC_ATOMIC_H_ */