]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/powerpc/include/asm/fsl_ddr_sdram.h
nios2: Move individual board linker scripts to common script in cpu tree.
[glsdk/glsdk-u-boot.git] / arch / powerpc / include / asm / fsl_ddr_sdram.h
1 /*
2  * Copyright 2008-2009 Freescale Semiconductor, Inc.
3  *
4  * This program is free software; you can redistribute it and/or
5  * modify it under the terms of the GNU General Public License
6  * Version 2 as published by the Free Software Foundation.
7  */
9 #ifndef FSL_DDR_MEMCTL_H
10 #define FSL_DDR_MEMCTL_H
12 /*
13  * Pick a basic DDR Technology.
14  */
15 #include <ddr_spd.h>
17 #define SDRAM_TYPE_DDR1    2
18 #define SDRAM_TYPE_DDR2    3
19 #define SDRAM_TYPE_LPDDR1  6
20 #define SDRAM_TYPE_DDR3    7
22 #define DDR_BL4         4       /* burst length 4 */
23 #define DDR_BC4         DDR_BL4 /* burst chop for ddr3 */
24 #define DDR_OTF         6       /* on-the-fly BC4 and BL8 */
25 #define DDR_BL8         8       /* burst length 8 */
27 #if defined(CONFIG_FSL_DDR1)
28 #define FSL_DDR_MIN_TCKE_PULSE_WIDTH_DDR        (1)
29 typedef ddr1_spd_eeprom_t generic_spd_eeprom_t;
30 #ifndef CONFIG_FSL_SDRAM_TYPE
31 #define CONFIG_FSL_SDRAM_TYPE   SDRAM_TYPE_DDR1
32 #endif
33 #elif defined(CONFIG_FSL_DDR2)
34 #define FSL_DDR_MIN_TCKE_PULSE_WIDTH_DDR        (3)
35 typedef ddr2_spd_eeprom_t generic_spd_eeprom_t;
36 #ifndef CONFIG_FSL_SDRAM_TYPE
37 #define CONFIG_FSL_SDRAM_TYPE   SDRAM_TYPE_DDR2
38 #endif
39 #elif defined(CONFIG_FSL_DDR3)
40 #define FSL_DDR_MIN_TCKE_PULSE_WIDTH_DDR        (3)     /* FIXME */
41 typedef ddr3_spd_eeprom_t generic_spd_eeprom_t;
42 #ifndef CONFIG_FSL_SDRAM_TYPE
43 #define CONFIG_FSL_SDRAM_TYPE   SDRAM_TYPE_DDR3
44 #endif
45 #endif  /* #if defined(CONFIG_FSL_DDR1) */
47 /* define bank(chip select) interleaving mode */
48 #define FSL_DDR_CS0_CS1                 0x40
49 #define FSL_DDR_CS2_CS3                 0x20
50 #define FSL_DDR_CS0_CS1_AND_CS2_CS3     (FSL_DDR_CS0_CS1 | FSL_DDR_CS2_CS3)
51 #define FSL_DDR_CS0_CS1_CS2_CS3         (FSL_DDR_CS0_CS1_AND_CS2_CS3 | 0x04)
53 /* define memory controller interleaving mode */
54 #define FSL_DDR_CACHE_LINE_INTERLEAVING 0x0
55 #define FSL_DDR_PAGE_INTERLEAVING       0x1
56 #define FSL_DDR_BANK_INTERLEAVING       0x2
57 #define FSL_DDR_SUPERBANK_INTERLEAVING  0x3
59 /* DDR_SDRAM_CFG - DDR SDRAM Control Configuration
60  */
61 #define SDRAM_CFG_MEM_EN                0x80000000
62 #define SDRAM_CFG_SREN                  0x40000000
63 #define SDRAM_CFG_ECC_EN                0x20000000
64 #define SDRAM_CFG_RD_EN                 0x10000000
65 #define SDRAM_CFG_SDRAM_TYPE_DDR1       0x02000000
66 #define SDRAM_CFG_SDRAM_TYPE_DDR2       0x03000000
67 #define SDRAM_CFG_SDRAM_TYPE_MASK       0x07000000
68 #define SDRAM_CFG_SDRAM_TYPE_SHIFT      24
69 #define SDRAM_CFG_DYN_PWR               0x00200000
70 #define SDRAM_CFG_32_BE                 0x00080000
71 #define SDRAM_CFG_8_BE                  0x00040000
72 #define SDRAM_CFG_NCAP                  0x00020000
73 #define SDRAM_CFG_2T_EN                 0x00008000
74 #define SDRAM_CFG_BI                    0x00000001
76 #if defined(CONFIG_P4080)
77 #define RD_TO_PRE_MASK          0xf
78 #define RD_TO_PRE_SHIFT         13
79 #define WR_DATA_DELAY_MASK      0xf
80 #define WR_DATA_DELAY_SHIFT     9
81 #else
82 #define RD_TO_PRE_MASK          0x7
83 #define RD_TO_PRE_SHIFT         13
84 #define WR_DATA_DELAY_MASK      0x7
85 #define WR_DATA_DELAY_SHIFT     10
86 #endif
88 /* Record of register values computed */
89 typedef struct fsl_ddr_cfg_regs_s {
90         struct {
91                 unsigned int bnds;
92                 unsigned int config;
93                 unsigned int config_2;
94         } cs[CONFIG_CHIP_SELECTS_PER_CTRL];
95         unsigned int timing_cfg_3;
96         unsigned int timing_cfg_0;
97         unsigned int timing_cfg_1;
98         unsigned int timing_cfg_2;
99         unsigned int ddr_sdram_cfg;
100         unsigned int ddr_sdram_cfg_2;
101         unsigned int ddr_sdram_mode;
102         unsigned int ddr_sdram_mode_2;
103         unsigned int ddr_sdram_md_cntl;
104         unsigned int ddr_sdram_interval;
105         unsigned int ddr_data_init;
106         unsigned int ddr_sdram_clk_cntl;
107         unsigned int ddr_init_addr;
108         unsigned int ddr_init_ext_addr;
109         unsigned int timing_cfg_4;
110         unsigned int timing_cfg_5;
111         unsigned int ddr_zq_cntl;
112         unsigned int ddr_wrlvl_cntl;
113         unsigned int ddr_sr_cntr;
114         unsigned int ddr_sdram_rcw_1;
115         unsigned int ddr_sdram_rcw_2;
116 } fsl_ddr_cfg_regs_t;
118 typedef struct memctl_options_partial_s {
119         unsigned int all_DIMMs_ECC_capable;
120         unsigned int all_DIMMs_tCKmax_ps;
121         unsigned int all_DIMMs_burst_lengths_bitmask;
122         unsigned int all_DIMMs_registered;
123         unsigned int all_DIMMs_unbuffered;
124         /*      unsigned int lowest_common_SPD_caslat; */
125         unsigned int all_DIMMs_minimum_tRCD_ps;
126 } memctl_options_partial_t;
128 /*
129  * Generalized parameters for memory controller configuration,
130  * might be a little specific to the FSL memory controller
131  */
132 typedef struct memctl_options_s {
133         /*
134          * Memory organization parameters
135          *
136          * if DIMM is present in the system
137          * where DIMMs are with respect to chip select
138          * where chip selects are with respect to memory boundaries
139          */
140         unsigned int registered_dimm_en;    /* use registered DIMM support */
142         /* Options local to a Chip Select */
143         struct cs_local_opts_s {
144                 unsigned int auto_precharge;
145                 unsigned int odt_rd_cfg;
146                 unsigned int odt_wr_cfg;
147         } cs_local_opts[CONFIG_CHIP_SELECTS_PER_CTRL];
149         /* Special configurations for chip select */
150         unsigned int memctl_interleaving;
151         unsigned int memctl_interleaving_mode;
152         unsigned int ba_intlv_ctl;
154         /* Operational mode parameters */
155         unsigned int ECC_mode;   /* Use ECC? */
156         /* Initialize ECC using memory controller? */
157         unsigned int ECC_init_using_memctl;
158         unsigned int DQS_config;        /* Use DQS? maybe only with DDR2? */
159         /* SREN - self-refresh during sleep */
160         unsigned int self_refresh_in_sleep;
161         unsigned int dynamic_power;     /* DYN_PWR */
162         /* memory data width to use (16-bit, 32-bit, 64-bit) */
163         unsigned int data_bus_width;
164         unsigned int burst_length;      /* BL4, OTF and BL8 */
165         /* On-The-Fly Burst Chop enable */
166         unsigned int OTF_burst_chop_en;
167         /* mirrior DIMMs for DDR3 */
168         unsigned int mirrored_dimm;
170         /* Global Timing Parameters */
171         unsigned int cas_latency_override;
172         unsigned int cas_latency_override_value;
173         unsigned int use_derated_caslat;
174         unsigned int additive_latency_override;
175         unsigned int additive_latency_override_value;
177         unsigned int clk_adjust;                /* */
178         unsigned int cpo_override;
179         unsigned int write_data_delay;          /* DQS adjust */
181         unsigned int wrlvl_override;
182         unsigned int wrlvl_sample;              /* Write leveling */
183         unsigned int wrlvl_start;
185         unsigned int half_strength_driver_enable;
186         unsigned int twoT_en;
187         unsigned int threeT_en;
188         unsigned int bstopre;
189         unsigned int tCKE_clock_pulse_width_ps; /* tCKE */
190         unsigned int tFAW_window_four_activates_ps;     /* tFAW --  FOUR_ACT */
192         /* Rtt impedance */
193         unsigned int rtt_override;              /* rtt_override enable */
194         unsigned int rtt_override_value;        /* that is Rtt_Nom for DDR3 */
195         unsigned int rtt_wr_override_value;     /* this is Rtt_WR for DDR3 */
197         /* Automatic self refresh */
198         unsigned int auto_self_refresh_en;
199         unsigned int sr_it;
200         /* ZQ calibration */
201         unsigned int zq_en;
202         /* Write leveling */
203         unsigned int wrlvl_en;
204 } memctl_options_t;
206 extern phys_size_t fsl_ddr_sdram(void);
207 #endif