1 /*
2 * Copyright 2008-2011 Freescale Semiconductor, Inc.
3 *
4 * This program is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU General Public License
6 * Version 2 as published by the Free Software Foundation.
7 */
9 #ifndef FSL_DDR_MEMCTL_H
10 #define FSL_DDR_MEMCTL_H
12 /*
13 * Pick a basic DDR Technology.
14 */
15 #include <ddr_spd.h>
17 #define SDRAM_TYPE_DDR1 2
18 #define SDRAM_TYPE_DDR2 3
19 #define SDRAM_TYPE_LPDDR1 6
20 #define SDRAM_TYPE_DDR3 7
22 #define DDR_BL4 4 /* burst length 4 */
23 #define DDR_BC4 DDR_BL4 /* burst chop for ddr3 */
24 #define DDR_OTF 6 /* on-the-fly BC4 and BL8 */
25 #define DDR_BL8 8 /* burst length 8 */
27 #define DDR3_RTT_OFF 0
28 #define DDR3_RTT_60_OHM 1 /* RTT_Nom = RZQ/4 */
29 #define DDR3_RTT_120_OHM 2 /* RTT_Nom = RZQ/2 */
30 #define DDR3_RTT_40_OHM 3 /* RTT_Nom = RZQ/6 */
31 #define DDR3_RTT_20_OHM 4 /* RTT_Nom = RZQ/12 */
32 #define DDR3_RTT_30_OHM 5 /* RTT_Nom = RZQ/8 */
34 #define DDR2_RTT_OFF 0
35 #define DDR2_RTT_75_OHM 1
36 #define DDR2_RTT_150_OHM 2
37 #define DDR2_RTT_50_OHM 3
39 #if defined(CONFIG_FSL_DDR1)
40 #define FSL_DDR_MIN_TCKE_PULSE_WIDTH_DDR (1)
41 typedef ddr1_spd_eeprom_t generic_spd_eeprom_t;
42 #ifndef CONFIG_FSL_SDRAM_TYPE
43 #define CONFIG_FSL_SDRAM_TYPE SDRAM_TYPE_DDR1
44 #endif
45 #elif defined(CONFIG_FSL_DDR2)
46 #define FSL_DDR_MIN_TCKE_PULSE_WIDTH_DDR (3)
47 typedef ddr2_spd_eeprom_t generic_spd_eeprom_t;
48 #ifndef CONFIG_FSL_SDRAM_TYPE
49 #define CONFIG_FSL_SDRAM_TYPE SDRAM_TYPE_DDR2
50 #endif
51 #elif defined(CONFIG_FSL_DDR3)
52 #define FSL_DDR_MIN_TCKE_PULSE_WIDTH_DDR (3) /* FIXME */
53 typedef ddr3_spd_eeprom_t generic_spd_eeprom_t;
54 #ifndef CONFIG_FSL_SDRAM_TYPE
55 #define CONFIG_FSL_SDRAM_TYPE SDRAM_TYPE_DDR3
56 #endif
57 #endif /* #if defined(CONFIG_FSL_DDR1) */
59 #define FSL_DDR_ODT_NEVER 0x0
60 #define FSL_DDR_ODT_CS 0x1
61 #define FSL_DDR_ODT_ALL_OTHER_CS 0x2
62 #define FSL_DDR_ODT_OTHER_DIMM 0x3
63 #define FSL_DDR_ODT_ALL 0x4
64 #define FSL_DDR_ODT_SAME_DIMM 0x5
65 #define FSL_DDR_ODT_CS_AND_OTHER_DIMM 0x6
66 #define FSL_DDR_ODT_OTHER_CS_ONSAMEDIMM 0x7
68 /* define bank(chip select) interleaving mode */
69 #define FSL_DDR_CS0_CS1 0x40
70 #define FSL_DDR_CS2_CS3 0x20
71 #define FSL_DDR_CS0_CS1_AND_CS2_CS3 (FSL_DDR_CS0_CS1 | FSL_DDR_CS2_CS3)
72 #define FSL_DDR_CS0_CS1_CS2_CS3 (FSL_DDR_CS0_CS1_AND_CS2_CS3 | 0x04)
74 /* define memory controller interleaving mode */
75 #define FSL_DDR_CACHE_LINE_INTERLEAVING 0x0
76 #define FSL_DDR_PAGE_INTERLEAVING 0x1
77 #define FSL_DDR_BANK_INTERLEAVING 0x2
78 #define FSL_DDR_SUPERBANK_INTERLEAVING 0x3
79 #define FSL_DDR_3WAY_1KB_INTERLEAVING 0xA
80 #define FSL_DDR_3WAY_4KB_INTERLEAVING 0xC
81 #define FSL_DDR_3WAY_8KB_INTERLEAVING 0xD
82 /* placeholder for 4-way interleaving */
83 #define FSL_DDR_4WAY_1KB_INTERLEAVING 0x1A
84 #define FSL_DDR_4WAY_4KB_INTERLEAVING 0x1C
85 #define FSL_DDR_4WAY_8KB_INTERLEAVING 0x1D
87 #define SDRAM_CS_CONFIG_EN 0x80000000
89 /* DDR_SDRAM_CFG - DDR SDRAM Control Configuration
90 */
91 #define SDRAM_CFG_MEM_EN 0x80000000
92 #define SDRAM_CFG_SREN 0x40000000
93 #define SDRAM_CFG_ECC_EN 0x20000000
94 #define SDRAM_CFG_RD_EN 0x10000000
95 #define SDRAM_CFG_SDRAM_TYPE_DDR1 0x02000000
96 #define SDRAM_CFG_SDRAM_TYPE_DDR2 0x03000000
97 #define SDRAM_CFG_SDRAM_TYPE_MASK 0x07000000
98 #define SDRAM_CFG_SDRAM_TYPE_SHIFT 24
99 #define SDRAM_CFG_DYN_PWR 0x00200000
100 #define SDRAM_CFG_DBW_MASK 0x00180000
101 #define SDRAM_CFG_DBW_SHIFT 19
102 #define SDRAM_CFG_32_BE 0x00080000
103 #define SDRAM_CFG_16_BE 0x00100000
104 #define SDRAM_CFG_8_BE 0x00040000
105 #define SDRAM_CFG_NCAP 0x00020000
106 #define SDRAM_CFG_2T_EN 0x00008000
107 #define SDRAM_CFG_BI 0x00000001
109 #define SDRAM_CFG2_D_INIT 0x00000010
110 #define SDRAM_CFG2_ODT_CFG_MASK 0x00600000
111 #define SDRAM_CFG2_ODT_NEVER 0
112 #define SDRAM_CFG2_ODT_ONLY_WRITE 1
113 #define SDRAM_CFG2_ODT_ONLY_READ 2
114 #define SDRAM_CFG2_ODT_ALWAYS 3
116 #define TIMING_CFG_2_CPO_MASK 0x0F800000
118 #if defined(CONFIG_P4080)
119 #define RD_TO_PRE_MASK 0xf
120 #define RD_TO_PRE_SHIFT 13
121 #define WR_DATA_DELAY_MASK 0xf
122 #define WR_DATA_DELAY_SHIFT 9
123 #else
124 #define RD_TO_PRE_MASK 0x7
125 #define RD_TO_PRE_SHIFT 13
126 #define WR_DATA_DELAY_MASK 0x7
127 #define WR_DATA_DELAY_SHIFT 10
128 #endif
130 /* DDR_MD_CNTL */
131 #define MD_CNTL_MD_EN 0x80000000
132 #define MD_CNTL_CS_SEL_CS0 0x00000000
133 #define MD_CNTL_CS_SEL_CS1 0x10000000
134 #define MD_CNTL_CS_SEL_CS2 0x20000000
135 #define MD_CNTL_CS_SEL_CS3 0x30000000
136 #define MD_CNTL_CS_SEL_CS0_CS1 0x40000000
137 #define MD_CNTL_CS_SEL_CS2_CS3 0x50000000
138 #define MD_CNTL_MD_SEL_MR 0x00000000
139 #define MD_CNTL_MD_SEL_EMR 0x01000000
140 #define MD_CNTL_MD_SEL_EMR2 0x02000000
141 #define MD_CNTL_MD_SEL_EMR3 0x03000000
142 #define MD_CNTL_SET_REF 0x00800000
143 #define MD_CNTL_SET_PRE 0x00400000
144 #define MD_CNTL_CKE_CNTL_LOW 0x00100000
145 #define MD_CNTL_CKE_CNTL_HIGH 0x00200000
146 #define MD_CNTL_WRCW 0x00080000
147 #define MD_CNTL_MD_VALUE(x) (x & 0x0000FFFF)
149 /* DDR_CDR1 */
150 #define DDR_CDR1_DHC_EN 0x80000000
151 #define DDR_CDR1_ODT_SHIFT 17
152 #define DDR_CDR1_ODT_MASK 0x6
153 #define DDR_CDR2_ODT_MASK 0x1
154 #define DDR_CDR1_ODT(x) ((x & DDR_CDR1_ODT_MASK) << DDR_CDR1_ODT_SHIFT)
155 #define DDR_CDR2_ODT(x) (x & DDR_CDR2_ODT_MASK)
157 #if (defined(CONFIG_SYS_FSL_DDR_VER) && \
158 (CONFIG_SYS_FSL_DDR_VER >= FSL_DDR_VER_4_7))
159 #define DDR_CDR_ODT_OFF 0x0
160 #define DDR_CDR_ODT_120ohm 0x1
161 #define DDR_CDR_ODT_180ohm 0x2
162 #define DDR_CDR_ODT_75ohm 0x3
163 #define DDR_CDR_ODT_110ohm 0x4
164 #define DDR_CDR_ODT_60hm 0x5
165 #define DDR_CDR_ODT_70ohm 0x6
166 #define DDR_CDR_ODT_47ohm 0x7
167 #else
168 #define DDR_CDR_ODT_75ohm 0x0
169 #define DDR_CDR_ODT_55ohm 0x1
170 #define DDR_CDR_ODT_60ohm 0x2
171 #define DDR_CDR_ODT_50ohm 0x3
172 #define DDR_CDR_ODT_150ohm 0x4
173 #define DDR_CDR_ODT_43ohm 0x5
174 #define DDR_CDR_ODT_120ohm 0x6
175 #endif
177 /* Record of register values computed */
178 typedef struct fsl_ddr_cfg_regs_s {
179 struct {
180 unsigned int bnds;
181 unsigned int config;
182 unsigned int config_2;
183 } cs[CONFIG_CHIP_SELECTS_PER_CTRL];
184 unsigned int timing_cfg_3;
185 unsigned int timing_cfg_0;
186 unsigned int timing_cfg_1;
187 unsigned int timing_cfg_2;
188 unsigned int ddr_sdram_cfg;
189 unsigned int ddr_sdram_cfg_2;
190 unsigned int ddr_sdram_mode;
191 unsigned int ddr_sdram_mode_2;
192 unsigned int ddr_sdram_mode_3;
193 unsigned int ddr_sdram_mode_4;
194 unsigned int ddr_sdram_mode_5;
195 unsigned int ddr_sdram_mode_6;
196 unsigned int ddr_sdram_mode_7;
197 unsigned int ddr_sdram_mode_8;
198 unsigned int ddr_sdram_md_cntl;
199 unsigned int ddr_sdram_interval;
200 unsigned int ddr_data_init;
201 unsigned int ddr_sdram_clk_cntl;
202 unsigned int ddr_init_addr;
203 unsigned int ddr_init_ext_addr;
204 unsigned int timing_cfg_4;
205 unsigned int timing_cfg_5;
206 unsigned int ddr_zq_cntl;
207 unsigned int ddr_wrlvl_cntl;
208 unsigned int ddr_wrlvl_cntl_2;
209 unsigned int ddr_wrlvl_cntl_3;
210 unsigned int ddr_sr_cntr;
211 unsigned int ddr_sdram_rcw_1;
212 unsigned int ddr_sdram_rcw_2;
213 unsigned int ddr_eor;
214 unsigned int ddr_cdr1;
215 unsigned int ddr_cdr2;
216 unsigned int err_disable;
217 unsigned int err_int_en;
218 unsigned int debug[32];
219 } fsl_ddr_cfg_regs_t;
221 typedef struct memctl_options_partial_s {
222 unsigned int all_DIMMs_ECC_capable;
223 unsigned int all_DIMMs_tCKmax_ps;
224 unsigned int all_DIMMs_burst_lengths_bitmask;
225 unsigned int all_DIMMs_registered;
226 unsigned int all_DIMMs_unbuffered;
227 /* unsigned int lowest_common_SPD_caslat; */
228 unsigned int all_DIMMs_minimum_tRCD_ps;
229 } memctl_options_partial_t;
231 #define DDR_DATA_BUS_WIDTH_64 0
232 #define DDR_DATA_BUS_WIDTH_32 1
233 #define DDR_DATA_BUS_WIDTH_16 2
234 /*
235 * Generalized parameters for memory controller configuration,
236 * might be a little specific to the FSL memory controller
237 */
238 typedef struct memctl_options_s {
239 /*
240 * Memory organization parameters
241 *
242 * if DIMM is present in the system
243 * where DIMMs are with respect to chip select
244 * where chip selects are with respect to memory boundaries
245 */
246 unsigned int registered_dimm_en; /* use registered DIMM support */
248 /* Options local to a Chip Select */
249 struct cs_local_opts_s {
250 unsigned int auto_precharge;
251 unsigned int odt_rd_cfg;
252 unsigned int odt_wr_cfg;
253 unsigned int odt_rtt_norm;
254 unsigned int odt_rtt_wr;
255 } cs_local_opts[CONFIG_CHIP_SELECTS_PER_CTRL];
257 /* Special configurations for chip select */
258 unsigned int memctl_interleaving;
259 unsigned int memctl_interleaving_mode;
260 unsigned int ba_intlv_ctl;
261 unsigned int addr_hash;
263 /* Operational mode parameters */
264 unsigned int ECC_mode; /* Use ECC? */
265 /* Initialize ECC using memory controller? */
266 unsigned int ECC_init_using_memctl;
267 unsigned int DQS_config; /* Use DQS? maybe only with DDR2? */
268 /* SREN - self-refresh during sleep */
269 unsigned int self_refresh_in_sleep;
270 unsigned int dynamic_power; /* DYN_PWR */
271 /* memory data width to use (16-bit, 32-bit, 64-bit) */
272 unsigned int data_bus_width;
273 unsigned int burst_length; /* BL4, OTF and BL8 */
274 /* On-The-Fly Burst Chop enable */
275 unsigned int OTF_burst_chop_en;
276 /* mirrior DIMMs for DDR3 */
277 unsigned int mirrored_dimm;
278 unsigned int quad_rank_present;
279 unsigned int ap_en; /* address parity enable for RDIMM */
281 /* Global Timing Parameters */
282 unsigned int cas_latency_override;
283 unsigned int cas_latency_override_value;
284 unsigned int use_derated_caslat;
285 unsigned int additive_latency_override;
286 unsigned int additive_latency_override_value;
288 unsigned int clk_adjust; /* */
289 unsigned int cpo_override;
290 unsigned int write_data_delay; /* DQS adjust */
292 unsigned int wrlvl_override;
293 unsigned int wrlvl_sample; /* Write leveling */
294 unsigned int wrlvl_start;
295 unsigned int wrlvl_ctl_2;
296 unsigned int wrlvl_ctl_3;
298 unsigned int half_strength_driver_enable;
299 unsigned int twoT_en;
300 unsigned int threeT_en;
301 unsigned int bstopre;
302 unsigned int tCKE_clock_pulse_width_ps; /* tCKE */
303 unsigned int tFAW_window_four_activates_ps; /* tFAW -- FOUR_ACT */
305 /* Rtt impedance */
306 unsigned int rtt_override; /* rtt_override enable */
307 unsigned int rtt_override_value; /* that is Rtt_Nom for DDR3 */
308 unsigned int rtt_wr_override_value; /* this is Rtt_WR for DDR3 */
310 /* Automatic self refresh */
311 unsigned int auto_self_refresh_en;
312 unsigned int sr_it;
313 /* ZQ calibration */
314 unsigned int zq_en;
315 /* Write leveling */
316 unsigned int wrlvl_en;
317 /* RCW override for RDIMM */
318 unsigned int rcw_override;
319 unsigned int rcw_1;
320 unsigned int rcw_2;
321 /* control register 1 */
322 unsigned int ddr_cdr1;
323 unsigned int ddr_cdr2;
325 unsigned int trwt_override;
326 unsigned int trwt; /* read-to-write turnaround */
327 } memctl_options_t;
329 extern phys_size_t fsl_ddr_sdram(void);
330 extern phys_size_t fsl_ddr_sdram_size(void);
331 extern int fsl_use_spd(void);
332 extern void fsl_ddr_set_memctl_regs(const fsl_ddr_cfg_regs_t *regs,
333 unsigned int ctrl_num);
334 u32 fsl_ddr_get_intl3r(void);
336 /*
337 * The 85xx boards have a common prototype for fixed_sdram so put the
338 * declaration here.
339 */
340 #ifdef CONFIG_MPC85xx
341 extern phys_size_t fixed_sdram(void);
342 #endif
344 #if defined(CONFIG_DDR_ECC)
345 extern void ddr_enable_ecc(unsigned int dram_size);
346 #endif
349 typedef struct fixed_ddr_parm{
350 int min_freq;
351 int max_freq;
352 fsl_ddr_cfg_regs_t *ddr_settings;
353 } fixed_ddr_parm_t;
354 #endif