]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/powerpc/include/asm/fsl_law.h
nios2: Move individual board linker scripts to common script in cpu tree.
[glsdk/glsdk-u-boot.git] / arch / powerpc / include / asm / fsl_law.h
1 /*
2  * Copyright 2008-2009 Freescale Semiconductor, Inc.
3  *
4  * This program is free software; you can redistribute it and/or
5  * modify it under the terms of the GNU General Public License
6  * Version 2 as published by the Free Software Foundation.
7  */
9 #ifndef _FSL_LAW_H_
10 #define _FSL_LAW_H_
12 #include <asm/io.h>
14 #define LAW_EN  0x80000000
16 #define SET_LAW_ENTRY(idx, a, sz, trgt) \
17         { .index = idx, .addr = a, .size = sz, .trgt_id = trgt }
19 #define SET_LAW(a, sz, trgt) \
20         { .index = -1, .addr = a, .size = sz, .trgt_id = trgt }
22 enum law_size {
23         LAW_SIZE_4K = 0xb,
24         LAW_SIZE_8K,
25         LAW_SIZE_16K,
26         LAW_SIZE_32K,
27         LAW_SIZE_64K,
28         LAW_SIZE_128K,
29         LAW_SIZE_256K,
30         LAW_SIZE_512K,
31         LAW_SIZE_1M,
32         LAW_SIZE_2M,
33         LAW_SIZE_4M,
34         LAW_SIZE_8M,
35         LAW_SIZE_16M,
36         LAW_SIZE_32M,
37         LAW_SIZE_64M,
38         LAW_SIZE_128M,
39         LAW_SIZE_256M,
40         LAW_SIZE_512M,
41         LAW_SIZE_1G,
42         LAW_SIZE_2G,
43         LAW_SIZE_4G,
44         LAW_SIZE_8G,
45         LAW_SIZE_16G,
46         LAW_SIZE_32G,
47 };
49 #define law_size_bits(sz)       (__ilog2_u64(sz) - 1)
51 #ifdef CONFIG_FSL_CORENET
52 enum law_trgt_if {
53         LAW_TRGT_IF_PCIE_1 = 0x00,
54         LAW_TRGT_IF_PCIE_2 = 0x01,
55         LAW_TRGT_IF_PCIE_3 = 0x02,
56         LAW_TRGT_IF_RIO_1 = 0x08,
57         LAW_TRGT_IF_RIO_2 = 0x09,
59         LAW_TRGT_IF_DDR_1 = 0x10,
60         LAW_TRGT_IF_DDR_2 = 0x11,       /* 2nd controller */
61         LAW_TRGT_IF_DDR_INTRLV = 0x14,
63         LAW_TRGT_IF_BMAN = 0x18,
64         LAW_TRGT_IF_DCSR = 0x1d,
65         LAW_TRGT_IF_LBC = 0x1f,
66         LAW_TRGT_IF_QMAN = 0x3c,
67 };
68 #define LAW_TRGT_IF_DDR         LAW_TRGT_IF_DDR_1
69 #else
70 enum law_trgt_if {
71         LAW_TRGT_IF_PCI = 0x00,
72         LAW_TRGT_IF_PCI_2 = 0x01,
73 #ifndef CONFIG_MPC8641
74         LAW_TRGT_IF_PCIE_1 = 0x02,
75 #endif
76 #if !defined(CONFIG_MPC8572) && !defined(CONFIG_P2020)
77         LAW_TRGT_IF_PCIE_3 = 0x03,
78 #endif
79         LAW_TRGT_IF_LBC = 0x04,
80         LAW_TRGT_IF_CCSR = 0x08,
81         LAW_TRGT_IF_DDR_INTRLV = 0x0b,
82         LAW_TRGT_IF_RIO = 0x0c,
83         LAW_TRGT_IF_RIO_2 = 0x0d,
84         LAW_TRGT_IF_DDR = 0x0f,
85         LAW_TRGT_IF_DDR_2 = 0x16,       /* 2nd controller */
86 };
87 #define LAW_TRGT_IF_DDR_1       LAW_TRGT_IF_DDR
88 #define LAW_TRGT_IF_PCI_1       LAW_TRGT_IF_PCI
89 #define LAW_TRGT_IF_PCIX        LAW_TRGT_IF_PCI
90 #define LAW_TRGT_IF_PCIE_2      LAW_TRGT_IF_PCI_2
92 #ifdef CONFIG_MPC8641
93 #define LAW_TRGT_IF_PCIE_1      LAW_TRGT_IF_PCI
94 #endif
96 #if defined(CONFIG_MPC8572) || defined(CONFIG_P2020)
97 #define LAW_TRGT_IF_PCIE_3      LAW_TRGT_IF_PCI
98 #endif
99 #endif /* CONFIG_FSL_CORENET */
101 struct law_entry {
102         int index;
103         phys_addr_t addr;
104         enum law_size size;
105         enum law_trgt_if trgt_id;
106 };
108 extern void set_law(u8 idx, phys_addr_t addr, enum law_size sz, enum law_trgt_if id);
109 extern int set_next_law(phys_addr_t addr, enum law_size sz, enum law_trgt_if id);
110 extern int set_last_law(phys_addr_t addr, enum law_size sz, enum law_trgt_if id);
111 extern int set_ddr_laws(u64 start, u64 sz, enum law_trgt_if id);
112 extern struct law_entry find_law(phys_addr_t addr);
113 extern void disable_law(u8 idx);
114 extern void init_laws(void);
115 extern void print_laws(void);
117 /* define in board code */
118 extern struct law_entry law_table[];
119 extern int num_law_entries;
120 #endif