]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/powerpc/include/asm/immap_qe.h
Merge branch 'master' of git://git.denx.de/u-boot-i2c
[glsdk/glsdk-u-boot.git] / arch / powerpc / include / asm / immap_qe.h
1 /*
2  * QUICC Engine (QE) Internal Memory Map.
3  * The Internal Memory Map for devices with QE on them. This
4  * is the superset of all QE devices (8360, etc.).
5  *
6  * Copyright (c) 2006-2009 Freescale Semiconductor, Inc.
7  * Author: Shlomi Gridih <gridish@freescale.com>
8  *
9  * This program is free software; you can redistribute  it and/or modify it
10  * under  the terms of  the GNU General  Public License as published by the
11  * Free Software Foundation;  either version 2 of the  License, or (at your
12  * option) any later version.
13  */
15 #ifndef __IMMAP_QE_H__
16 #define __IMMAP_QE_H__
18 /* QE I-RAM
19 */
20 typedef struct qe_iram {
21         u32 iadd;               /* I-RAM Address Register */
22         u32 idata;              /* I-RAM Data Register    */
23         u8 res0[0x4];
24         u32 iready;
25         u8 res1[0x70];
26 } __attribute__ ((packed)) qe_iram_t;
28 /* QE Interrupt Controller
29 */
30 typedef struct qe_ic {
31         u32 qicr;
32         u32 qivec;
33         u32 qripnr;
34         u32 qipnr;
35         u32 qipxcc;
36         u32 qipycc;
37         u32 qipwcc;
38         u32 qipzcc;
39         u32 qimr;
40         u32 qrimr;
41         u32 qicnr;
42         u8 res0[0x4];
43         u32 qiprta;
44         u32 qiprtb;
45         u8 res1[0x4];
46         u32 qricr;
47         u8 res2[0x20];
48         u32 qhivec;
49         u8 res3[0x1C];
50 } __attribute__ ((packed)) qe_ic_t;
52 /* Communications Processor
53 */
54 typedef struct cp_qe {
55         u32 cecr;               /* QE command register */
56         u32 ceccr;              /* QE controller configuration register */
57         u32 cecdr;              /* QE command data register */
58         u8 res0[0xA];
59         u16 ceter;              /* QE timer event register */
60         u8 res1[0x2];
61         u16 cetmr;              /* QE timers mask register */
62         u32 cetscr;             /* QE time-stamp timer control register */
63         u32 cetsr1;             /* QE time-stamp register 1 */
64         u32 cetsr2;             /* QE time-stamp register 2 */
65         u8 res2[0x8];
66         u32 cevter;             /* QE virtual tasks event register */
67         u32 cevtmr;             /* QE virtual tasks mask register */
68         u16 cercr;              /* QE RAM control register */
69         u8 res3[0x2];
70         u8 res4[0x24];
71         u16 ceexe1;             /* QE external request 1 event register */
72         u8 res5[0x2];
73         u16 ceexm1;             /* QE external request 1 mask register */
74         u8 res6[0x2];
75         u16 ceexe2;             /* QE external request 2 event register */
76         u8 res7[0x2];
77         u16 ceexm2;             /* QE external request 2 mask register */
78         u8 res8[0x2];
79         u16 ceexe3;             /* QE external request 3 event register */
80         u8 res9[0x2];
81         u16 ceexm3;             /* QE external request 3 mask register */
82         u8 res10[0x2];
83         u16 ceexe4;             /* QE external request 4 event register */
84         u8 res11[0x2];
85         u16 ceexm4;             /* QE external request 4 mask register */
86         u8 res12[0x2];
87         u8 res13[0x280];
88 } __attribute__ ((packed)) cp_qe_t;
90 /* QE Multiplexer
91 */
92 typedef struct qe_mux {
93         u32 cmxgcr;             /* CMX general clock route register    */
94         u32 cmxsi1cr_l;         /* CMX SI1 clock route low register    */
95         u32 cmxsi1cr_h;         /* CMX SI1 clock route high register   */
96         u32 cmxsi1syr;          /* CMX SI1 SYNC route register         */
97         u32 cmxucr1;            /* CMX UCC1, UCC3 clock route register */
98         u32 cmxucr2;            /* CMX UCC5, UCC7 clock route register */
99         u32 cmxucr3;            /* CMX UCC2, UCC4 clock route register */
100         u32 cmxucr4;            /* CMX UCC6, UCC8 clock route register */
101         u32 cmxupcr;            /* CMX UPC clock route register        */
102         u8 res0[0x1C];
103 } __attribute__ ((packed)) qe_mux_t;
105 /* QE Timers
106 */
107 typedef struct qe_timers {
108         u8 gtcfr1;              /* Timer 1 2 global configuration register */
109         u8 res0[0x3];
110         u8 gtcfr2;              /* Timer 3 4 global configuration register */
111         u8 res1[0xB];
112         u16 gtmdr1;             /* Timer 1 mode register */
113         u16 gtmdr2;             /* Timer 2 mode register */
114         u16 gtrfr1;             /* Timer 1 reference register */
115         u16 gtrfr2;             /* Timer 2 reference register */
116         u16 gtcpr1;             /* Timer 1 capture register */
117         u16 gtcpr2;             /* Timer 2 capture register */
118         u16 gtcnr1;             /* Timer 1 counter */
119         u16 gtcnr2;             /* Timer 2 counter */
120         u16 gtmdr3;             /* Timer 3 mode register */
121         u16 gtmdr4;             /* Timer 4 mode register */
122         u16 gtrfr3;             /* Timer 3 reference register */
123         u16 gtrfr4;             /* Timer 4 reference register */
124         u16 gtcpr3;             /* Timer 3 capture register */
125         u16 gtcpr4;             /* Timer 4 capture register */
126         u16 gtcnr3;             /* Timer 3 counter */
127         u16 gtcnr4;             /* Timer 4 counter */
128         u16 gtevr1;             /* Timer 1 event register */
129         u16 gtevr2;             /* Timer 2 event register */
130         u16 gtevr3;             /* Timer 3 event register */
131         u16 gtevr4;             /* Timer 4 event register */
132         u16 gtps;               /* Timer 1 prescale register */
133         u8 res2[0x46];
134 } __attribute__ ((packed)) qe_timers_t;
136 /* BRG
137 */
138 typedef struct qe_brg {
139         u32 brgc1;              /* BRG1 configuration register  */
140         u32 brgc2;              /* BRG2 configuration register  */
141         u32 brgc3;              /* BRG3 configuration register  */
142         u32 brgc4;              /* BRG4 configuration register  */
143         u32 brgc5;              /* BRG5 configuration register  */
144         u32 brgc6;              /* BRG6 configuration register  */
145         u32 brgc7;              /* BRG7 configuration register  */
146         u32 brgc8;              /* BRG8 configuration register  */
147         u32 brgc9;              /* BRG9 configuration register  */
148         u32 brgc10;             /* BRG10 configuration register */
149         u32 brgc11;             /* BRG11 configuration register */
150         u32 brgc12;             /* BRG12 configuration register */
151         u32 brgc13;             /* BRG13 configuration register */
152         u32 brgc14;             /* BRG14 configuration register */
153         u32 brgc15;             /* BRG15 configuration register */
154         u32 brgc16;             /* BRG16 configuration register */
155         u8 res0[0x40];
156 } __attribute__ ((packed)) qe_brg_t;
158 /* SPI
159 */
160 typedef struct spi {
161         u8 res0[0x20];
162         u32 spmode;             /* SPI mode register */
163         u8 res1[0x2];
164         u8 spie;                /* SPI event register */
165         u8 res2[0x1];
166         u8 res3[0x2];
167         u8 spim;                /* SPI mask register */
168         u8 res4[0x1];
169         u8 res5[0x1];
170         u8 spcom;               /* SPI command register  */
171         u8 res6[0x2];
172         u32 spitd;              /* SPI transmit data register (cpu mode) */
173         u32 spird;              /* SPI receive data register (cpu mode) */
174         u8 res7[0x8];
175 } __attribute__ ((packed)) spi_t;
177 /* SI
178 */
179 typedef struct si1 {
180         u16 siamr1;             /* SI1 TDMA mode register */
181         u16 sibmr1;             /* SI1 TDMB mode register */
182         u16 sicmr1;             /* SI1 TDMC mode register */
183         u16 sidmr1;             /* SI1 TDMD mode register */
184         u8 siglmr1_h;           /* SI1 global mode register high */
185         u8 res0[0x1];
186         u8 sicmdr1_h;           /* SI1 command register high */
187         u8 res2[0x1];
188         u8 sistr1_h;            /* SI1 status register high */
189         u8 res3[0x1];
190         u16 sirsr1_h;           /* SI1 RAM shadow address register high */
191         u8 sitarc1;             /* SI1 RAM counter Tx TDMA */
192         u8 sitbrc1;             /* SI1 RAM counter Tx TDMB */
193         u8 sitcrc1;             /* SI1 RAM counter Tx TDMC */
194         u8 sitdrc1;             /* SI1 RAM counter Tx TDMD */
195         u8 sirarc1;             /* SI1 RAM counter Rx TDMA */
196         u8 sirbrc1;             /* SI1 RAM counter Rx TDMB */
197         u8 sircrc1;             /* SI1 RAM counter Rx TDMC */
198         u8 sirdrc1;             /* SI1 RAM counter Rx TDMD */
199         u8 res4[0x8];
200         u16 siemr1;             /* SI1 TDME mode register 16 bits */
201         u16 sifmr1;             /* SI1 TDMF mode register 16 bits */
202         u16 sigmr1;             /* SI1 TDMG mode register 16 bits */
203         u16 sihmr1;             /* SI1 TDMH mode register 16 bits */
204         u8 siglmg1_l;           /* SI1 global mode register low 8 bits */
205         u8 res5[0x1];
206         u8 sicmdr1_l;           /* SI1 command register low 8 bits */
207         u8 res6[0x1];
208         u8 sistr1_l;            /* SI1 status register low 8 bits */
209         u8 res7[0x1];
210         u16 sirsr1_l;           /* SI1 RAM shadow address register low 16 bits */
211         u8 siterc1;             /* SI1 RAM counter Tx TDME 8 bits */
212         u8 sitfrc1;             /* SI1 RAM counter Tx TDMF 8 bits */
213         u8 sitgrc1;             /* SI1 RAM counter Tx TDMG 8 bits */
214         u8 sithrc1;             /* SI1 RAM counter Tx TDMH 8 bits */
215         u8 sirerc1;             /* SI1 RAM counter Rx TDME 8 bits */
216         u8 sirfrc1;             /* SI1 RAM counter Rx TDMF 8 bits */
217         u8 sirgrc1;             /* SI1 RAM counter Rx TDMG 8 bits */
218         u8 sirhrc1;             /* SI1 RAM counter Rx TDMH 8 bits */
219         u8 res8[0x8];
220         u32 siml1;              /* SI1 multiframe limit register */
221         u8 siedm1;              /* SI1 extended diagnostic mode register */
222         u8 res9[0xBB];
223 } __attribute__ ((packed)) si1_t;
225 /* SI Routing Tables
226 */
227 typedef struct sir {
228         u8 tx[0x400];
229         u8 rx[0x400];
230         u8 res0[0x800];
231 } __attribute__ ((packed)) sir_t;
233 /* USB Controller.
234 */
235 typedef struct usb_ctlr {
236         u8 usb_usmod;
237         u8 usb_usadr;
238         u8 usb_uscom;
239         u8 res1[1];
240         u16 usb_usep1;
241         u16 usb_usep2;
242         u16 usb_usep3;
243         u16 usb_usep4;
244         u8 res2[4];
245         u16 usb_usber;
246         u8 res3[2];
247         u16 usb_usbmr;
248         u8 res4[1];
249         u8 usb_usbs;
250         u16 usb_ussft;
251         u8 res5[2];
252         u16 usb_usfrn;
253         u8 res6[0x22];
254 } __attribute__ ((packed)) usb_t;
256 /* MCC
257 */
258 typedef struct mcc {
259         u32 mcce;               /* MCC event register */
260         u32 mccm;               /* MCC mask register */
261         u32 mccf;               /* MCC configuration register */
262         u32 merl;               /* MCC emergency request level register */
263         u8 res0[0xF0];
264 } __attribute__ ((packed)) mcc_t;
266 /* QE UCC Slow
267 */
268 typedef struct ucc_slow {
269         u32 gumr_l;             /* UCCx general mode register (low) */
270         u32 gumr_h;             /* UCCx general mode register (high) */
271         u16 upsmr;              /* UCCx protocol-specific mode register */
272         u8 res0[0x2];
273         u16 utodr;              /* UCCx transmit on demand register */
274         u16 udsr;               /* UCCx data synchronization register */
275         u16 ucce;               /* UCCx event register */
276         u8 res1[0x2];
277         u16 uccm;               /* UCCx mask register */
278         u8 res2[0x1];
279         u8 uccs;                /* UCCx status register */
280         u8 res3[0x24];
281         u16 utpt;
282         u8 guemr;               /* UCC general extended mode register */
283         u8 res4[0x200 - 0x091];
284 } __attribute__ ((packed)) ucc_slow_t;
286 typedef struct ucc_mii_mng {
287         u32 miimcfg;            /* MII management configuration reg    */
288         u32 miimcom;            /* MII management command reg          */
289         u32 miimadd;            /* MII management address reg          */
290         u32 miimcon;            /* MII management control reg          */
291         u32 miimstat;           /* MII management status reg           */
292         u32 miimind;            /* MII management indication reg       */
293         u32 ifctl;              /* interface control reg               */
294         u32 ifstat;             /* interface statux reg                */
295 } __attribute__ ((packed))uec_mii_t;
297 typedef struct ucc_ethernet {
298         u32 maccfg1;            /* mac configuration reg. 1            */
299         u32 maccfg2;            /* mac configuration reg. 2            */
300         u32 ipgifg;             /* interframe gap reg.                 */
301         u32 hafdup;             /* half-duplex reg.                    */
302         u8 res1[0x10];
303         u32 miimcfg;            /* MII management configuration reg    */
304         u32 miimcom;            /* MII management command reg          */
305         u32 miimadd;            /* MII management address reg          */
306         u32 miimcon;            /* MII management control reg          */
307         u32 miimstat;           /* MII management status reg           */
308         u32 miimind;            /* MII management indication reg       */
309         u32 ifctl;              /* interface control reg               */
310         u32 ifstat;             /* interface statux reg                */
311         u32 macstnaddr1;        /* mac station address part 1 reg      */
312         u32 macstnaddr2;        /* mac station address part 2 reg      */
313         u8 res2[0x8];
314         u32 uempr;              /* UCC Ethernet Mac parameter reg      */
315         u32 utbipar;            /* UCC tbi address reg                 */
316         u16 uescr;              /* UCC Ethernet statistics control reg */
317         u8 res3[0x180 - 0x15A];
318         u32 tx64;               /* Total number of frames (including bad
319                                  * frames) transmitted that were exactly
320                                  * of the minimal length (64 for un tagged,
321                                  * 68 for tagged, or with length exactly
322                                  * equal to the parameter MINLength */
323         u32 tx127;              /* Total number of frames (including bad
324                                  * frames) transmitted that were between
325                                  * MINLength (Including FCS length==4)
326                                  * and 127 octets */
327         u32 tx255;              /* Total number of frames (including bad
328                                  * frames) transmitted that were between
329                                  * 128 (Including FCS length==4) and 255
330                                  * octets */
331         u32 rx64;               /* Total number of frames received including
332                                  * bad frames that were exactly of the
333                                  * mninimal length (64 bytes) */
334         u32 rx127;              /* Total number of frames (including bad
335                                  * frames) received that were between
336                                  * MINLength (Including FCS length==4)
337                                  * and 127 octets */
338         u32 rx255;              /* Total number of frames (including
339                                  * bad frames) received that were between
340                                  * 128 (Including FCS length==4) and 255
341                                  * octets */
342         u32 txok;               /* Total number of octets residing in frames
343                                  * that where involved in succesfull
344                                  * transmission */
345         u16 txcf;               /* Total number of PAUSE control frames
346                                  *  transmitted by this MAC */
347         u8 res4[0x2];
348         u32 tmca;               /* Total number of frames that were transmitted
349                                  * succesfully with the group address bit set
350                                  * that are not broadcast frames */
351         u32 tbca;               /* Total number of frames transmitted
352                                  * succesfully that had destination address
353                                  * field equal to the broadcast address */
354         u32 rxfok;              /* Total number of frames received OK */
355         u32 rxbok;              /* Total number of octets received OK */
356         u32 rbyt;               /* Total number of octets received including
357                                  * octets in bad frames. Must be implemented
358                                  * in HW because it includes octets in frames
359                                  * that never even reach the UCC */
360         u32 rmca;               /* Total number of frames that were received
361                                  * succesfully with the group address bit set
362                                  * that are not broadcast frames */
363         u32 rbca;               /* Total number of frames received succesfully
364                                  * that had destination address equal to the
365                                  * broadcast address */
366         u32 scar;               /* Statistics carry register */
367         u32 scam;               /* Statistics caryy mask register */
368         u8 res5[0x200 - 0x1c4];
369 } __attribute__ ((packed)) uec_t;
371 /* QE UCC Fast
372 */
373 typedef struct ucc_fast {
374         u32 gumr;               /* UCCx general mode register */
375         u32 upsmr;              /* UCCx protocol-specific mode register  */
376         u16 utodr;              /* UCCx transmit on demand register  */
377         u8 res0[0x2];
378         u16 udsr;               /* UCCx data synchronization register  */
379         u8 res1[0x2];
380         u32 ucce;               /* UCCx event register */
381         u32 uccm;               /* UCCx mask register.  */
382         u8 uccs;                /* UCCx status register */
383         u8 res2[0x7];
384         u32 urfb;               /* UCC receive FIFO base */
385         u16 urfs;               /* UCC receive FIFO size */
386         u8 res3[0x2];
387         u16 urfet;              /* UCC receive FIFO emergency threshold */
388         u16 urfset;             /* UCC receive FIFO special emergency
389                                  * threshold */
390         u32 utfb;               /* UCC transmit FIFO base */
391         u16 utfs;               /* UCC transmit FIFO size */
392         u8 res4[0x2];
393         u16 utfet;              /* UCC transmit FIFO emergency threshold */
394         u8 res5[0x2];
395         u16 utftt;              /* UCC transmit FIFO transmit threshold */
396         u8 res6[0x2];
397         u16 utpt;               /* UCC transmit polling timer */
398         u8 res7[0x2];
399         u32 urtry;              /* UCC retry counter register */
400         u8 res8[0x4C];
401         u8 guemr;               /* UCC general extended mode register */
402         u8 res9[0x100 - 0x091];
403         uec_t ucc_eth;
404 } __attribute__ ((packed)) ucc_fast_t;
406 /* QE UCC
407 */
408 typedef struct ucc_common {
409         u8 res1[0x90];
410         u8 guemr;
411         u8 res2[0x200 - 0x091];
412 } __attribute__ ((packed)) ucc_common_t;
414 typedef struct ucc {
415         union {
416                 ucc_slow_t slow;
417                 ucc_fast_t fast;
418                 ucc_common_t common;
419         };
420 } __attribute__ ((packed)) ucc_t;
422 /* MultiPHY UTOPIA POS Controllers (UPC)
423 */
424 typedef struct upc {
425         u32 upgcr;              /* UTOPIA/POS general configuration register */
426         u32 uplpa;              /* UTOPIA/POS last PHY address */
427         u32 uphec;              /* ATM HEC register */
428         u32 upuc;               /* UTOPIA/POS UCC configuration */
429         u32 updc1;              /* UTOPIA/POS device 1 configuration */
430         u32 updc2;              /* UTOPIA/POS device 2 configuration  */
431         u32 updc3;              /* UTOPIA/POS device 3 configuration */
432         u32 updc4;              /* UTOPIA/POS device 4 configuration  */
433         u32 upstpa;             /* UTOPIA/POS STPA threshold  */
434         u8 res0[0xC];
435         u32 updrs1_h;           /* UTOPIA/POS device 1 rate select  */
436         u32 updrs1_l;           /* UTOPIA/POS device 1 rate select  */
437         u32 updrs2_h;           /* UTOPIA/POS device 2 rate select  */
438         u32 updrs2_l;           /* UTOPIA/POS device 2 rate select */
439         u32 updrs3_h;           /* UTOPIA/POS device 3 rate select */
440         u32 updrs3_l;           /* UTOPIA/POS device 3 rate select */
441         u32 updrs4_h;           /* UTOPIA/POS device 4 rate select */
442         u32 updrs4_l;           /* UTOPIA/POS device 4 rate select */
443         u32 updrp1;             /* UTOPIA/POS device 1 receive priority low  */
444         u32 updrp2;             /* UTOPIA/POS device 2 receive priority low  */
445         u32 updrp3;             /* UTOPIA/POS device 3 receive priority low  */
446         u32 updrp4;             /* UTOPIA/POS device 4 receive priority low  */
447         u32 upde1;              /* UTOPIA/POS device 1 event */
448         u32 upde2;              /* UTOPIA/POS device 2 event */
449         u32 upde3;              /* UTOPIA/POS device 3 event */
450         u32 upde4;              /* UTOPIA/POS device 4 event */
451         u16 uprp1;
452         u16 uprp2;
453         u16 uprp3;
454         u16 uprp4;
455         u8 res1[0x8];
456         u16 uptirr1_0;          /* Device 1 transmit internal rate 0 */
457         u16 uptirr1_1;          /* Device 1 transmit internal rate 1 */
458         u16 uptirr1_2;          /* Device 1 transmit internal rate 2 */
459         u16 uptirr1_3;          /* Device 1 transmit internal rate 3 */
460         u16 uptirr2_0;          /* Device 2 transmit internal rate 0 */
461         u16 uptirr2_1;          /* Device 2 transmit internal rate 1 */
462         u16 uptirr2_2;          /* Device 2 transmit internal rate 2 */
463         u16 uptirr2_3;          /* Device 2 transmit internal rate 3 */
464         u16 uptirr3_0;          /* Device 3 transmit internal rate 0 */
465         u16 uptirr3_1;          /* Device 3 transmit internal rate 1 */
466         u16 uptirr3_2;          /* Device 3 transmit internal rate 2 */
467         u16 uptirr3_3;          /* Device 3 transmit internal rate 3 */
468         u16 uptirr4_0;          /* Device 4 transmit internal rate 0 */
469         u16 uptirr4_1;          /* Device 4 transmit internal rate 1 */
470         u16 uptirr4_2;          /* Device 4 transmit internal rate 2 */
471         u16 uptirr4_3;          /* Device 4 transmit internal rate 3 */
472         u32 uper1;              /* Device 1 port enable register */
473         u32 uper2;              /* Device 2 port enable register */
474         u32 uper3;              /* Device 3 port enable register */
475         u32 uper4;              /* Device 4 port enable register */
476         u8 res2[0x150];
477 } __attribute__ ((packed)) upc_t;
479 /* SDMA
480 */
481 typedef struct sdma {
482         u32 sdsr;               /* Serial DMA status register */
483         u32 sdmr;               /* Serial DMA mode register */
484         u32 sdtr1;              /* SDMA system bus threshold register */
485         u32 sdtr2;              /* SDMA secondary bus threshold register */
486         u32 sdhy1;              /* SDMA system bus hysteresis register */
487         u32 sdhy2;              /* SDMA secondary bus hysteresis register */
488         u32 sdta1;              /* SDMA system bus address register */
489         u32 sdta2;              /* SDMA secondary bus address register */
490         u32 sdtm1;              /* SDMA system bus MSNUM register */
491         u32 sdtm2;              /* SDMA secondary bus MSNUM register */
492         u8 res0[0x10];
493         u32 sdaqr;              /* SDMA address bus qualify register */
494         u32 sdaqmr;             /* SDMA address bus qualify mask register */
495         u8 res1[0x4];
496         u32 sdwbcr;             /* SDMA CAM entries base register */
497         u8 res2[0x38];
498 } __attribute__ ((packed)) sdma_t;
500 /* Debug Space
501 */
502 typedef struct dbg {
503         u32 bpdcr;              /* Breakpoint debug command register */
504         u32 bpdsr;              /* Breakpoint debug status register */
505         u32 bpdmr;              /* Breakpoint debug mask register */
506         u32 bprmrr0;            /* Breakpoint request mode risc register 0 */
507         u32 bprmrr1;            /* Breakpoint request mode risc register 1 */
508         u8 res0[0x8];
509         u32 bprmtr0;            /* Breakpoint request mode trb register 0 */
510         u32 bprmtr1;            /* Breakpoint request mode trb register 1 */
511         u8 res1[0x8];
512         u32 bprmir;             /* Breakpoint request mode immediate register */
513         u32 bprmsr;             /* Breakpoint request mode serial register */
514         u32 bpemr;              /* Breakpoint exit mode register */
515         u8 res2[0x48];
516 } __attribute__ ((packed)) dbg_t;
518 /*
519  * RISC Special Registers (Trap and Breakpoint).  These are described in
520  * the QE Developer's Handbook.
521 */
522 typedef struct rsp {
523         u32 tibcr[16];  /* Trap/instruction breakpoint control regs */
524         u8 res0[64];
525         u32 ibcr0;
526         u32 ibs0;
527         u32 ibcnr0;
528         u8 res1[4];
529         u32 ibcr1;
530         u32 ibs1;
531         u32 ibcnr1;
532         u32 npcr;
533         u32 dbcr;
534         u32 dbar;
535         u32 dbamr;
536         u32 dbsr;
537         u32 dbcnr;
538         u8 res2[12];
539         u32 dbdr_h;
540         u32 dbdr_l;
541         u32 dbdmr_h;
542         u32 dbdmr_l;
543         u32 bsr;
544         u32 bor;
545         u32 bior;
546         u8 res3[4];
547         u32 iatr[4];
548         u32 eccr;               /* Exception control configuration register */
549         u32 eicr;
550         u8 res4[0x100-0xf8];
551 } __attribute__ ((packed)) rsp_t;
553 typedef struct qe_immap {
554         qe_iram_t iram;         /* I-RAM */
555         qe_ic_t ic;             /* Interrupt Controller */
556         cp_qe_t cp;             /* Communications Processor */
557         qe_mux_t qmx;           /* QE Multiplexer */
558         qe_timers_t qet;        /* QE Timers */
559         spi_t spi[0x2];         /* spi  */
560         mcc_t mcc;              /* mcc */
561         qe_brg_t brg;           /* brg */
562         usb_t usb;              /* USB */
563         si1_t si1;              /* SI */
564         u8 res11[0x800];
565         sir_t sir;              /* SI Routing Tables  */
566         ucc_t ucc1;             /* ucc1 */
567         ucc_t ucc3;             /* ucc3 */
568         ucc_t ucc5;             /* ucc5 */
569         ucc_t ucc7;             /* ucc7 */
570         u8 res12[0x600];
571         upc_t upc1;             /* MultiPHY UTOPIA POS Controller 1 */
572         ucc_t ucc2;             /* ucc2 */
573         ucc_t ucc4;             /* ucc4 */
574         ucc_t ucc6;             /* ucc6 */
575         ucc_t ucc8;             /* ucc8 */
576         u8 res13[0x600];
577         upc_t upc2;             /* MultiPHY UTOPIA POS Controller 2 */
578         sdma_t sdma;            /* SDMA */
579         dbg_t dbg;              /* Debug Space */
580         rsp_t rsp[0x2];         /* RISC Special Registers
581                                  * (Trap and Breakpoint) */
582         u8 res14[0x300];
583         u8 res15[0x3A00];
584         u8 res16[0x8000];       /* 0x108000 -  0x110000 */
585 #if defined(CONFIG_MPC8568)
586         u8 muram[0x10000];      /* 0x1_0000 -  0x2_0000 Multi-user RAM */
587         u8 res17[0x20000];      /* 0x2_0000 -  0x4_0000 */
588 #elif defined(CONFIG_MPC8569)
589         u8 muram[0x20000];      /* 0x1_0000 -  0x3_0000 Multi-user RAM */
590         u8 res17[0x10000];      /* 0x3_0000 -  0x4_0000 */
591 #else
592         u8 muram[0xC000];       /* 0x110000 -  0x11C000 Multi-user RAM */
593         u8 res17[0x24000];      /* 0x11C000 -  0x140000 */
594         u8 res18[0xC0000];      /* 0x140000 -  0x200000 */
595 #endif
596 } __attribute__ ((packed)) qe_map_t;
598 extern qe_map_t *qe_immr;
600 #if defined(CONFIG_MPC8568)
601 #define QE_MURAM_SIZE           0x10000UL
602 #elif defined(CONFIG_MPC8569)
603 #define QE_MURAM_SIZE           0x20000UL
604 #elif defined(CONFIG_MPC8360)
605 #define QE_MURAM_SIZE           0xc000UL
606 #elif defined(CONFIG_MPC832x)
607 #define QE_MURAM_SIZE           0x4000UL
608 #endif
610 #if defined(CONFIG_MPC8323)
611 #define MAX_QE_RISC     1
612 #define QE_NUM_OF_SNUM  28
613 #elif defined(CONFIG_MPC8569)
614 #define MAX_QE_RISC     4
615 #define QE_NUM_OF_SNUM  46
616 #else
617 #define MAX_QE_RISC     2
618 #define QE_NUM_OF_SNUM  28
619 #endif
621 #endif                          /* __IMMAP_QE_H__ */