1 /*
2 * MPC85xx I/O port pin manipulation functions
3 */
5 #ifndef _ASM_IOPIN_85xx_H_
6 #define _ASM_IOPIN_85xx_H_
8 #include <linux/types.h>
9 #include <asm/immap_85xx.h>
11 #ifdef __KERNEL__
13 typedef struct {
14 u_char port:2; /* port number (A=0, B=1, C=2, D=3) */
15 u_char pin:5; /* port pin (0-31) */
16 u_char flag:1; /* for whatever */
17 } iopin_t;
19 #define IOPIN_PORTA 0
20 #define IOPIN_PORTB 1
21 #define IOPIN_PORTC 2
22 #define IOPIN_PORTD 3
24 extern __inline__ void iopin_set_high (iopin_t * iopin)
25 {
26 volatile uint *datp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.pdata;
27 datp[iopin->port * 8] |= (1 << (31 - iopin->pin));
28 }
30 extern __inline__ void iopin_set_low (iopin_t * iopin)
31 {
32 volatile uint *datp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.pdata;
33 datp[iopin->port * 8] &= ~(1 << (31 - iopin->pin));
34 }
36 extern __inline__ uint iopin_is_high (iopin_t * iopin)
37 {
38 volatile uint *datp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.pdata;
39 return (datp[iopin->port * 8] >> (31 - iopin->pin)) & 1;
40 }
42 extern __inline__ uint iopin_is_low (iopin_t * iopin)
43 {
44 volatile uint *datp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.pdata;
45 return ((datp[iopin->port * 8] >> (31 - iopin->pin)) & 1) ^ 1;
46 }
48 extern __inline__ void iopin_set_out (iopin_t * iopin)
49 {
50 volatile uint *dirp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.pdira;
51 dirp[iopin->port * 8] |= (1 << (31 - iopin->pin));
52 }
54 extern __inline__ void iopin_set_in (iopin_t * iopin)
55 {
56 volatile uint *dirp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.pdira;
57 dirp[iopin->port * 8] &= ~(1 << (31 - iopin->pin));
58 }
60 extern __inline__ uint iopin_is_out (iopin_t * iopin)
61 {
62 volatile uint *dirp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.pdira;
63 return (dirp[iopin->port * 8] >> (31 - iopin->pin)) & 1;
64 }
66 extern __inline__ uint iopin_is_in (iopin_t * iopin)
67 {
68 volatile uint *dirp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.pdira;
69 return ((dirp[iopin->port * 8] >> (31 - iopin->pin)) & 1) ^ 1;
70 }
72 extern __inline__ void iopin_set_odr (iopin_t * iopin)
73 {
74 volatile uint *odrp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.podra;
75 odrp[iopin->port * 8] |= (1 << (31 - iopin->pin));
76 }
78 extern __inline__ void iopin_set_act (iopin_t * iopin)
79 {
80 volatile uint *odrp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.podra;
81 odrp[iopin->port * 8] &= ~(1 << (31 - iopin->pin));
82 }
84 extern __inline__ uint iopin_is_odr (iopin_t * iopin)
85 {
86 volatile uint *odrp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.podra;
87 return (odrp[iopin->port * 8] >> (31 - iopin->pin)) & 1;
88 }
90 extern __inline__ uint iopin_is_act (iopin_t * iopin)
91 {
92 volatile uint *odrp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.podra;
93 return ((odrp[iopin->port * 8] >> (31 - iopin->pin)) & 1) ^ 1;
94 }
96 extern __inline__ void iopin_set_ded (iopin_t * iopin)
97 {
98 volatile uint *parp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.ppara;
99 parp[iopin->port * 8] |= (1 << (31 - iopin->pin));
100 }
102 extern __inline__ void iopin_set_gen (iopin_t * iopin)
103 {
104 volatile uint *parp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.ppara;
105 parp[iopin->port * 8] &= ~(1 << (31 - iopin->pin));
106 }
108 extern __inline__ uint iopin_is_ded (iopin_t * iopin)
109 {
110 volatile uint *parp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.ppara;
111 return (parp[iopin->port * 8] >> (31 - iopin->pin)) & 1;
112 }
114 extern __inline__ uint iopin_is_gen (iopin_t * iopin)
115 {
116 volatile uint *parp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.ppara;
117 return ((parp[iopin->port * 8] >> (31 - iopin->pin)) & 1) ^ 1;
118 }
120 extern __inline__ void iopin_set_opt2 (iopin_t * iopin)
121 {
122 volatile uint *sorp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.psora;
123 sorp[iopin->port * 8] |= (1 << (31 - iopin->pin));
124 }
126 extern __inline__ void iopin_set_opt1 (iopin_t * iopin)
127 {
128 volatile uint *sorp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.psora;
129 sorp[iopin->port * 8] &= ~(1 << (31 - iopin->pin));
130 }
132 extern __inline__ uint iopin_is_opt2 (iopin_t * iopin)
133 {
134 volatile uint *sorp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.psora;
135 return (sorp[iopin->port * 8] >> (31 - iopin->pin)) & 1;
136 }
138 extern __inline__ uint iopin_is_opt1 (iopin_t * iopin)
139 {
140 volatile uint *sorp = &((ccsr_cpm_t *) CONFIG_SYS_MPC85xx_CPM_ADDR)->im_cpm_iop.psora;
141 return ((sorp[iopin->port * 8] >> (31 - iopin->pin)) & 1) ^ 1;
142 }
144 #endif /* __KERNEL__ */
146 #endif /* _ASM_IOPIN_85xx_H_ */