]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/powerpc/include/asm/ppc4xx-isram.h
Merge branch 'master' of git://git.denx.de/u-boot-i2c
[glsdk/glsdk-u-boot.git] / arch / powerpc / include / asm / ppc4xx-isram.h
2 /*
3  * See file CREDITS for list of people who contributed to this
4  * project.
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License as
8  * published by the Free Software Foundation; either version 2 of
9  * the License, or (at your option) any later version.
10  *
11  * This program is distributed in the hope that it will be useful,
12  * but WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
14  * GNU General Public License for more details.
15  *
16  * You should have received a copy of the GNU General Public License
17  * along with this program; if not, write to the Free Software
18  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
19  * MA 02111-1307 USA
20  */
22 #ifndef _PPC4xx_ISRAM_H_
23 #define _PPC4xx_ISRAM_H_
25 /*
26  * Internal SRAM
27  */
28 #if defined(CONFIG_440EPX) || defined(CONFIG_440GRX)
29 #define ISRAM0_DCR_BASE 0x380
30 #else
31 #define ISRAM0_DCR_BASE 0x020
32 #endif
33 #define ISRAM0_SB0CR    (ISRAM0_DCR_BASE+0x00)  /* SRAM bank config 0*/
34 #define ISRAM0_SB1CR    (ISRAM0_DCR_BASE+0x01)  /* SRAM bank config 1*/
35 #define ISRAM0_SB2CR    (ISRAM0_DCR_BASE+0x02)  /* SRAM bank config 2*/
36 #define ISRAM0_SB3CR    (ISRAM0_DCR_BASE+0x03)  /* SRAM bank config 3*/
37 #define ISRAM0_BEAR     (ISRAM0_DCR_BASE+0x04)  /* SRAM bus error addr reg */
38 #define ISRAM0_BESR0    (ISRAM0_DCR_BASE+0x05)  /* SRAM bus error status reg 0 */
39 #define ISRAM0_BESR1    (ISRAM0_DCR_BASE+0x06)  /* SRAM bus error status reg 1 */
40 #define ISRAM0_PMEG     (ISRAM0_DCR_BASE+0x07)  /* SRAM power management */
41 #define ISRAM0_CID      (ISRAM0_DCR_BASE+0x08)  /* SRAM bus core id reg */
42 #define ISRAM0_REVID    (ISRAM0_DCR_BASE+0x09)  /* SRAM bus revision id reg */
43 #define ISRAM0_DPC      (ISRAM0_DCR_BASE+0x0a)  /* SRAM data parity check reg */
45 #if defined(CONFIG_460EX) || defined(CONFIG_460GT)
46 #define ISRAM1_DCR_BASE 0x0B0
47 #define ISRAM1_SB0CR    (ISRAM1_DCR_BASE+0x00)  /* SRAM1 bank config 0*/
48 #define ISRAM1_BEAR     (ISRAM1_DCR_BASE+0x04)  /* SRAM1 bus error addr reg */
49 #define ISRAM1_BESR0    (ISRAM1_DCR_BASE+0x05)  /* SRAM1 bus error status reg 0 */
50 #define ISRAM1_BESR1    (ISRAM1_DCR_BASE+0x06)  /* SRAM1 bus error status reg 1 */
51 #define ISRAM1_PMEG     (ISRAM1_DCR_BASE+0x07)  /* SRAM1 power management */
52 #define ISRAM1_CID      (ISRAM1_DCR_BASE+0x08)  /* SRAM1 bus core id reg */
53 #define ISRAM1_REVID    (ISRAM1_DCR_BASE+0x09)  /* SRAM1 bus revision id reg */
54 #define ISRAM1_DPC      (ISRAM1_DCR_BASE+0x0a)  /* SRAM1 data parity check reg */
55 #endif /* CONFIG_460EX || CONFIG_460GT */
57 /*
58  * L2 Cache
59  */
60 #if defined (CONFIG_440GX) || \
61     defined(CONFIG_440SP) || defined(CONFIG_440SPE) || \
62     defined(CONFIG_460EX) || defined(CONFIG_460GT) || \
63     defined(CONFIG_460SX)
64 #define L2_CACHE_BASE   0x030
65 #define L2_CACHE_CFG    (L2_CACHE_BASE+0x00)    /* L2 Cache Config      */
66 #define L2_CACHE_CMD    (L2_CACHE_BASE+0x01)    /* L2 Cache Command     */
67 #define L2_CACHE_ADDR   (L2_CACHE_BASE+0x02)    /* L2 Cache Address     */
68 #define L2_CACHE_DATA   (L2_CACHE_BASE+0x03)    /* L2 Cache Data        */
69 #define L2_CACHE_STAT   (L2_CACHE_BASE+0x04)    /* L2 Cache Status      */
70 #define L2_CACHE_CVER   (L2_CACHE_BASE+0x05)    /* L2 Cache Revision ID */
71 #define L2_CACHE_SNP0   (L2_CACHE_BASE+0x06)    /* L2 Cache Snoop reg 0 */
72 #define L2_CACHE_SNP1   (L2_CACHE_BASE+0x07)    /* L2 Cache Snoop reg 1 */
73 #endif /* CONFIG_440GX */
75 #endif /* _PPC4xx_ISRAM_H_ */