1 /*
2 * asm/status_led.h
3 *
4 * MPC8xx/MPC8260/MPC5xx based status led support functions
5 */
7 #ifndef __ASM_STATUS_LED_H__
8 #define __ASM_STATUS_LED_H__
10 /* if not overriden */
11 #ifndef CONFIG_BOARD_SPECIFIC_LED
12 # if defined(CONFIG_8xx)
13 # include <mpc8xx.h>
14 # elif defined(CONFIG_8260)
15 # include <mpc8260.h>
16 # elif defined(CONFIG_5xx)
17 # include <mpc5xx.h>
18 # else
19 # error CPU specific Status LED header file missing.
20 #endif
22 /* led_id_t is unsigned long mask */
23 typedef unsigned long led_id_t;
25 static inline void __led_init (led_id_t mask, int state)
26 {
27 volatile immap_t *immr = (immap_t *) CONFIG_SYS_IMMR;
29 #ifdef STATUS_LED_PAR
30 immr->STATUS_LED_PAR &= ~mask;
31 #endif
32 #ifdef STATUS_LED_ODR
33 immr->STATUS_LED_ODR &= ~mask;
34 #endif
36 #if (STATUS_LED_ACTIVE == 0)
37 if (state == STATUS_LED_ON)
38 immr->STATUS_LED_DAT &= ~mask;
39 else
40 immr->STATUS_LED_DAT |= mask;
41 #else
42 if (state == STATUS_LED_ON)
43 immr->STATUS_LED_DAT |= mask;
44 else
45 immr->STATUS_LED_DAT &= ~mask;
46 #endif
47 #ifdef STATUS_LED_DIR
48 immr->STATUS_LED_DIR |= mask;
49 #endif
50 }
52 static inline void __led_toggle (led_id_t mask)
53 {
54 ((immap_t *) CONFIG_SYS_IMMR)->STATUS_LED_DAT ^= mask;
55 }
57 static inline void __led_set (led_id_t mask, int state)
58 {
59 volatile immap_t *immr = (immap_t *) CONFIG_SYS_IMMR;
61 #if (STATUS_LED_ACTIVE == 0)
62 if (state == STATUS_LED_ON)
63 immr->STATUS_LED_DAT &= ~mask;
64 else
65 immr->STATUS_LED_DAT |= mask;
66 #else
67 if (state == STATUS_LED_ON)
68 immr->STATUS_LED_DAT |= mask;
69 else
70 immr->STATUS_LED_DAT &= ~mask;
71 #endif
73 }
75 #endif
77 #endif /* __ASM_STATUS_LED_H__ */