1 /*
2 * (C) Copyright 2000-2002
3 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 #include <common.h>
25 #include <74xx_7xx.h>
26 #include <asm/processor.h>
28 #ifdef CONFIG_AMIGAONEG3SE
29 #include "../board/MAI/AmigaOneG3SE/via686.h"
30 #endif
32 DECLARE_GLOBAL_DATA_PTR;
34 extern unsigned long get_board_bus_clk (void);
36 static const int hid1_multipliers_x_10[] = {
37 25, /* 0000 - 2.5x */
38 75, /* 0001 - 7.5x */
39 70, /* 0010 - 7x */
40 10, /* 0011 - bypass */
41 20, /* 0100 - 2x */
42 65, /* 0101 - 6.5x */
43 100, /* 0110 - 10x */
44 45, /* 0111 - 4.5x */
45 30, /* 1000 - 3x */
46 55, /* 1001 - 5.5x */
47 40, /* 1010 - 4x */
48 50, /* 1011 - 5x */
49 80, /* 1100 - 8x */
50 60, /* 1101 - 6x */
51 35, /* 1110 - 3.5x */
52 0 /* 1111 - off */
53 };
55 /* PLL_CFG[0:4] table for cpu 7448/7447A/7455/7457 */
56 static const int hid1_74xx_multipliers_x_10[] = {
57 115, /* 00000 - 11.5x */
58 170, /* 00001 - 17x */
59 75, /* 00010 - 7.5x */
60 150, /* 00011 - 15x */
61 70, /* 00100 - 7x */
62 180, /* 00101 - 18x */
63 10, /* 00110 - bypass */
64 200, /* 00111 - 20x */
65 20, /* 01000 - 2x */
66 210, /* 01001 - 21x */
67 65, /* 01010 - 6.5x */
68 130, /* 01011 - 13x */
69 85, /* 01100 - 8.5x */
70 240, /* 01101 - 24x */
71 95, /* 01110 - 9.5x */
72 90, /* 01111 - 9x */
73 30, /* 10000 - 3x */
74 105, /* 10001 - 10.5x */
75 55, /* 10010 - 5.5x */
76 110, /* 10011 - 11x */
77 40, /* 10100 - 4x */
78 100, /* 10101 - 10x */
79 50, /* 10110 - 5x */
80 120, /* 10111 - 12x */
81 80, /* 11000 - 8x */
82 140, /* 11001 - 14x */
83 60, /* 11010 - 6x */
84 160, /* 11011 - 16x */
85 135, /* 11100 - 13.5x */
86 280, /* 11101 - 28x */
87 0, /* 11110 - off */
88 125 /* 11111 - 12.5x */
89 };
91 static const int hid1_fx_multipliers_x_10[] = {
92 00, /* 0000 - off */
93 00, /* 0001 - off */
94 10, /* 0010 - bypass */
95 10, /* 0011 - bypass */
96 20, /* 0100 - 2x */
97 25, /* 0101 - 2.5x */
98 30, /* 0110 - 3x */
99 35, /* 0111 - 3.5x */
100 40, /* 1000 - 4x */
101 45, /* 1001 - 4.5x */
102 50, /* 1010 - 5x */
103 55, /* 1011 - 5.5x */
104 60, /* 1100 - 6x */
105 65, /* 1101 - 6.5x */
106 70, /* 1110 - 7x */
107 75, /* 1111 - 7.5 */
108 80, /* 10000 - 8x */
109 85, /* 10001 - 8.5x */
110 90, /* 10010 - 9x */
111 95, /* 10011 - 9.5x */
112 100, /* 10100 - 10x */
113 110, /* 10101 - 11x */
114 120, /* 10110 - 12x */
115 };
118 /* ------------------------------------------------------------------------- */
120 /*
121 * Measure CPU clock speed (core clock GCLK1, GCLK2)
122 *
123 * (Approx. GCLK frequency in Hz)
124 */
126 int get_clocks (void)
127 {
128 ulong clock = 0;
130 #ifdef CONFIG_SYS_BUS_CLK
131 gd->bus_clk = CONFIG_SYS_BUS_CLK; /* bus clock is a fixed frequency */
132 #else
133 gd->bus_clk = get_board_bus_clk (); /* bus clock is configurable */
134 #endif
136 /* calculate the clock frequency based upon the CPU type */
137 switch (get_cpu_type()) {
138 case CPU_7447A:
139 case CPU_7448:
140 case CPU_7455:
141 case CPU_7457:
142 /*
143 * Make sure division is done before multiplication to prevent 32-bit
144 * arithmetic overflows which will cause a negative number
145 */
146 clock = (gd->bus_clk / 10) *
147 hid1_74xx_multipliers_x_10[(get_hid1 () >> 12) & 0x1F];
148 break;
150 case CPU_750GX:
151 case CPU_750FX:
152 clock = (gd->bus_clk / 10) *
153 hid1_fx_multipliers_x_10[get_hid1 () >> 27];
154 break;
156 case CPU_7450:
157 case CPU_740:
158 case CPU_740P:
159 case CPU_745:
160 case CPU_750CX:
161 case CPU_750:
162 case CPU_750P:
163 case CPU_755:
164 case CPU_7400:
165 case CPU_7410:
166 /*
167 * Make sure division is done before multiplication to prevent 32-bit
168 * arithmetic overflows which will cause a negative number
169 */
170 clock = (gd->bus_clk / 10) *
171 hid1_multipliers_x_10[get_hid1 () >> 28];
172 break;
174 case CPU_UNKNOWN:
175 printf ("get_gclk_freq(): unknown CPU type\n");
176 clock = 0;
177 return (1);
178 }
180 gd->cpu_clk = clock;
182 return (0);
183 }
185 /* ------------------------------------------------------------------------- */