]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/ppc/cpu/mpc5xxx/speed.c
nios2: Move individual board linker scripts to common script in cpu tree.
[glsdk/glsdk-u-boot.git] / arch / ppc / cpu / mpc5xxx / speed.c
1 /*
2  * (C) Copyright 2000-2002
3  * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4  *
5  * See file CREDITS for list of people who contributed to this
6  * project.
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License as
10  * published by the Free Software Foundation; either version 2 of
11  * the License, or (at your option) any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21  * MA 02111-1307 USA
22  */
24 #include <common.h>
25 #include <mpc5xxx.h>
26 #include <asm/processor.h>
28 DECLARE_GLOBAL_DATA_PTR;
30 /* ------------------------------------------------------------------------- */
32 /* Bus-to-Core Multipliers */
34 static int bus2core[] = {
35         3, 2, 2, 2, 4, 4, 5, 9,
36         6, 11, 8, 10, 3, 12, 7, 0,
37         6, 5, 13, 2, 14, 4, 15, 9,
38         0, 11, 8, 10, 16, 12, 7, 0
39 };
40 /* ------------------------------------------------------------------------- */
42 /*
43  *
44  */
46 int get_clocks (void)
47 {
48         ulong val, vco;
50 #if !defined(CONFIG_SYS_MPC5XXX_CLKIN)
51 #error clock measuring not implemented yet - define CONFIG_SYS_MPC5XXX_CLKIN
52 #endif
54         val = *(vu_long *)MPC5XXX_CDM_PORCFG;
55         if (val & (1 << 6)) {
56                 vco = CONFIG_SYS_MPC5XXX_CLKIN * 12;
57         } else {
58                 vco = CONFIG_SYS_MPC5XXX_CLKIN * 16;
59         }
60         if (val & (1 << 5)) {
61                 gd->bus_clk = vco / 8;
62         } else {
63                 gd->bus_clk = vco / 4;
64         }
65         gd->cpu_clk = gd->bus_clk * bus2core[val & 0x1f] / 2;
67         val = *(vu_long *)MPC5XXX_CDM_CFG;
68         if (val & (1 << 8)) {
69                 gd->ipb_clk = gd->bus_clk / 2;
70         } else {
71                 gd->ipb_clk = gd->bus_clk;
72         }
73         switch (val & 3) {
74                 case 0: gd->pci_clk = gd->ipb_clk; break;
75                 case 1: gd->pci_clk = gd->ipb_clk / 2; break;
76                 default: gd->pci_clk = gd->bus_clk / 4; break;
77         }
79         return (0);
80 }
82 int prt_mpc5xxx_clks (void)
83 {
84         char buf1[32], buf2[32], buf3[32];
86         printf ("       Bus %s MHz, IPB %s MHz, PCI %s MHz\n",
87                 strmhz(buf1, gd->bus_clk),
88                 strmhz(buf2, gd->ipb_clk),
89                 strmhz(buf3, gd->pci_clk)
90         );
91         return (0);
92 }
94 /* ------------------------------------------------------------------------- */