1 /*
2 * linux/arch/ppc/kernel/traps.c
3 *
4 * Copyright (C) 1995-1996 Gary Thomas (gdt@linuxppc.org)
5 *
6 * Modified by Cort Dougan (cort@cs.nmt.edu)
7 * and Paul Mackerras (paulus@cs.anu.edu.au)
8 *
9 * (C) Copyright 2000
10 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
11 *
12 * See file CREDITS for list of people who contributed to this
13 * project.
14 *
15 * This program is free software; you can redistribute it and/or
16 * modify it under the terms of the GNU General Public License as
17 * published by the Free Software Foundation; either version 2 of
18 * the License, or (at your option) any later version.
19 *
20 * This program is distributed in the hope that it will be useful,
21 * but WITHOUT ANY WARRANTY; without even the implied warranty of
22 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
23 * GNU General Public License for more details.
24 *
25 * You should have received a copy of the GNU General Public License
26 * along with this program; if not, write to the Free Software
27 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
28 * MA 02111-1307 USA
29 */
31 /*
32 * This file handles the architecture-dependent parts of hardware exceptions
33 */
35 #include <common.h>
36 #include <asm/processor.h>
38 /* Returns 0 if exception not found and fixup otherwise. */
39 extern unsigned long search_exception_table(unsigned long);
41 /* THIS NEEDS CHANGING to use the board info structure.
42 */
43 #define END_OF_MEM 0x00400000
45 /*
46 * Trap & Exception support
47 */
49 void
50 print_backtrace(unsigned long *sp)
51 {
52 int cnt = 0;
53 unsigned long i;
55 printf("Call backtrace: ");
56 while (sp) {
57 if ((uint)sp > END_OF_MEM)
58 break;
60 i = sp[1];
61 if (cnt++ % 7 == 0)
62 printf("\n");
63 printf("%08lX ", i);
64 if (cnt > 32) break;
65 sp = (unsigned long *)*sp;
66 }
67 printf("\n");
68 }
70 void show_regs(struct pt_regs * regs)
71 {
72 int i;
74 printf("NIP: %08lX XER: %08lX LR: %08lX REGS: %p TRAP: %04lx DAR: %08lX\n",
75 regs->nip, regs->xer, regs->link, regs, regs->trap, regs->dar);
76 printf("MSR: %08lx EE: %01x PR: %01x FP: %01x ME: %01x IR/DR: %01x%01x\n",
77 regs->msr, regs->msr&MSR_EE ? 1 : 0, regs->msr&MSR_PR ? 1 : 0,
78 regs->msr & MSR_FP ? 1 : 0,regs->msr&MSR_ME ? 1 : 0,
79 regs->msr&MSR_IR ? 1 : 0,
80 regs->msr&MSR_DR ? 1 : 0);
82 printf("\n");
83 for (i = 0; i < 32; i++) {
84 if ((i % 8) == 0)
85 {
86 printf("GPR%02d: ", i);
87 }
89 printf("%08lX ", regs->gpr[i]);
90 if ((i % 8) == 7)
91 {
92 printf("\n");
93 }
94 }
95 }
98 void
99 _exception(int signr, struct pt_regs *regs)
100 {
101 show_regs(regs);
102 print_backtrace((unsigned long *)regs->gpr[1]);
103 panic("Exception in kernel pc %lx signal %d",regs->nip,signr);
104 }
106 void
107 MachineCheckException(struct pt_regs *regs)
108 {
109 unsigned long fixup;
111 /* Probing PCI using config cycles cause this exception
112 * when a device is not present. Catch it and return to
113 * the PCI exception handler.
114 */
115 if ((fixup = search_exception_table(regs->nip)) != 0) {
116 regs->nip = fixup;
117 return;
118 }
120 printf("Machine check in kernel mode.\n");
121 printf("Caused by (from msr): ");
122 printf("regs %p ",regs);
123 switch( regs->msr & 0x000F0000) {
124 case (0x80000000>>12):
125 printf("Machine check signal - probably due to mm fault\n"
126 "with mmu off\n");
127 break;
128 case (0x80000000>>13):
129 printf("Transfer error ack signal\n");
130 break;
131 case (0x80000000>>14):
132 printf("Data parity signal\n");
133 break;
134 case (0x80000000>>15):
135 printf("Address parity signal\n");
136 break;
137 default:
138 printf("Unknown values in msr\n");
139 }
140 show_regs(regs);
141 print_backtrace((unsigned long *)regs->gpr[1]);
142 panic("machine check");
143 }
145 void
146 AlignmentException(struct pt_regs *regs)
147 {
148 show_regs(regs);
149 print_backtrace((unsigned long *)regs->gpr[1]);
150 panic("Alignment Exception");
151 }
153 void
154 ProgramCheckException(struct pt_regs *regs)
155 {
156 show_regs(regs);
157 print_backtrace((unsigned long *)regs->gpr[1]);
158 panic("Program Check Exception");
159 }
161 void
162 SoftEmuException(struct pt_regs *regs)
163 {
164 show_regs(regs);
165 print_backtrace((unsigned long *)regs->gpr[1]);
166 panic("Software Emulation Exception");
167 }
170 void
171 UnknownException(struct pt_regs *regs)
172 {
173 printf("Bad trap at PC: %lx, SR: %lx, vector=%lx\n",
174 regs->nip, regs->msr, regs->trap);
175 _exception(0, regs);
176 }
178 #if defined(CONFIG_CMD_BEDBUG)
179 extern void do_bedbug_breakpoint(struct pt_regs *);
180 #endif
182 void
183 DebugException(struct pt_regs *regs)
184 {
186 printf("Debugger trap at @ %lx\n", regs->nip );
187 show_regs(regs);
188 #if defined(CONFIG_CMD_BEDBUG)
189 do_bedbug_breakpoint( regs );
190 #endif
191 }
193 /* Probe an address by reading. If not present, return -1, otherwise
194 * return 0.
195 */
196 int
197 addr_probe(uint *addr)
198 {
199 #if 0
200 int retval;
202 __asm__ __volatile__( \
203 "1: lwz %0,0(%1)\n" \
204 " eieio\n" \
205 " li %0,0\n" \
206 "2:\n" \
207 ".section .fixup,\"ax\"\n" \
208 "3: li %0,-1\n" \
209 " b 2b\n" \
210 ".section __ex_table,\"a\"\n" \
211 " .align 2\n" \
212 " .long 1b,3b\n" \
213 ".text" \
214 : "=r" (retval) : "r"(addr));
216 return (retval);
217 #endif
218 return 0;
219 }