1 /*
2 * Copyright (C) 2007 Freescale Semiconductor, Inc.
3 *
4 * Dave Liu <daveliu@freescale.com>
5 * based on the contribution of Marian Balakowicz <m8@semihalf.com>
6 *
7 * See file CREDITS for list of people who contributed to this
8 * project.
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License as
12 * published by the Free Software Foundation; either version 2 of
13 * the License, or (at your option) any later version.
14 */
16 #include <common.h>
17 #include <mpc83xx.h>
18 #include <command.h>
20 #if defined(CONFIG_DDR_ECC) && defined(CONFIG_DDR_ECC_CMD)
21 void ecc_print_status(void)
22 {
23 volatile immap_t *immap = (immap_t *) CONFIG_SYS_IMMR;
24 volatile ddr83xx_t *ddr = &immap->ddr;
26 printf("\nECC mode: %s\n\n",
27 (ddr->sdram_cfg & SDRAM_CFG_ECC_EN) ? "ON" : "OFF");
29 /* Interrupts */
30 printf("Memory Error Interrupt Enable:\n");
31 printf(" Multiple-Bit Error Interrupt Enable: %d\n",
32 (ddr->err_int_en & ECC_ERR_INT_EN_MBEE) ? 1 : 0);
33 printf(" Single-Bit Error Interrupt Enable: %d\n",
34 (ddr->err_int_en & ECC_ERR_INT_EN_SBEE) ? 1 : 0);
35 printf(" Memory Select Error Interrupt Enable: %d\n\n",
36 (ddr->err_int_en & ECC_ERR_INT_EN_MSEE) ? 1 : 0);
38 /* Error disable */
39 printf("Memory Error Disable:\n");
40 printf(" Multiple-Bit Error Disable: %d\n",
41 (ddr->err_disable & ECC_ERROR_DISABLE_MBED) ? 1 : 0);
42 printf(" Sinle-Bit Error Disable: %d\n",
43 (ddr->err_disable & ECC_ERROR_DISABLE_SBED) ? 1 : 0);
44 printf(" Memory Select Error Disable: %d\n\n",
45 (ddr->err_disable & ECC_ERROR_DISABLE_MSED) ? 1 : 0);
47 /* Error injection */
48 printf("Memory Data Path Error Injection Mask High/Low: %08x %08x\n",
49 ddr->data_err_inject_hi, ddr->data_err_inject_lo);
51 printf("Memory Data Path Error Injection Mask ECC:\n");
52 printf(" ECC Mirror Byte: %d\n",
53 (ddr->ecc_err_inject & ECC_ERR_INJECT_EMB) ? 1 : 0);
54 printf(" ECC Injection Enable: %d\n",
55 (ddr->ecc_err_inject & ECC_ERR_INJECT_EIEN) ? 1 : 0);
56 printf(" ECC Error Injection Mask: 0x%02x\n\n",
57 ddr->ecc_err_inject & ECC_ERR_INJECT_EEIM);
59 /* SBE counter/threshold */
60 printf("Memory Single-Bit Error Management (0..255):\n");
61 printf(" Single-Bit Error Threshold: %d\n",
62 (ddr->err_sbe & ECC_ERROR_MAN_SBET) >> ECC_ERROR_MAN_SBET_SHIFT);
63 printf(" Single-Bit Error Counter: %d\n\n",
64 (ddr->err_sbe & ECC_ERROR_MAN_SBEC) >> ECC_ERROR_MAN_SBEC_SHIFT);
66 /* Error detect */
67 printf("Memory Error Detect:\n");
68 printf(" Multiple Memory Errors: %d\n",
69 (ddr->err_detect & ECC_ERROR_DETECT_MME) ? 1 : 0);
70 printf(" Multiple-Bit Error: %d\n",
71 (ddr->err_detect & ECC_ERROR_DETECT_MBE) ? 1 : 0);
72 printf(" Single-Bit Error: %d\n",
73 (ddr->err_detect & ECC_ERROR_DETECT_SBE) ? 1 : 0);
74 printf(" Memory Select Error: %d\n\n",
75 (ddr->err_detect & ECC_ERROR_DETECT_MSE) ? 1 : 0);
77 /* Capture data */
78 printf("Memory Error Address Capture: 0x%08x\n", ddr->capture_address);
79 printf("Memory Data Path Read Capture High/Low: %08x %08x\n",
80 ddr->capture_data_hi, ddr->capture_data_lo);
81 printf("Memory Data Path Read Capture ECC: 0x%02x\n\n",
82 ddr->capture_ecc & CAPTURE_ECC_ECE);
84 printf("Memory Error Attributes Capture:\n");
85 printf(" Data Beat Number: %d\n",
86 (ddr->capture_attributes & ECC_CAPT_ATTR_BNUM) >>
87 ECC_CAPT_ATTR_BNUM_SHIFT);
88 printf(" Transaction Size: %d\n",
89 (ddr->capture_attributes & ECC_CAPT_ATTR_TSIZ) >>
90 ECC_CAPT_ATTR_TSIZ_SHIFT);
91 printf(" Transaction Source: %d\n",
92 (ddr->capture_attributes & ECC_CAPT_ATTR_TSRC) >>
93 ECC_CAPT_ATTR_TSRC_SHIFT);
94 printf(" Transaction Type: %d\n",
95 (ddr->capture_attributes & ECC_CAPT_ATTR_TTYP) >>
96 ECC_CAPT_ATTR_TTYP_SHIFT);
97 printf(" Error Information Valid: %d\n\n",
98 ddr->capture_attributes & ECC_CAPT_ATTR_VLD);
99 }
101 int do_ecc(cmd_tbl_t * cmdtp, int flag, int argc, char *argv[])
102 {
103 volatile immap_t *immap = (immap_t *) CONFIG_SYS_IMMR;
104 volatile ddr83xx_t *ddr = &immap->ddr;
105 volatile u32 val;
106 u64 *addr;
107 u32 count;
108 register u64 *i;
109 u32 ret[2];
110 u32 pattern[2];
111 u32 writeback[2];
113 /* The pattern is written into memory to generate error */
114 pattern[0] = 0xfedcba98UL;
115 pattern[1] = 0x76543210UL;
117 /* After injecting error, re-initialize the memory with the value */
118 writeback[0] = 0x01234567UL;
119 writeback[1] = 0x89abcdefUL;
121 if (argc > 4) {
122 cmd_usage(cmdtp);
123 return 1;
124 }
126 if (argc == 2) {
127 if (strcmp(argv[1], "status") == 0) {
128 ecc_print_status();
129 return 0;
130 } else if (strcmp(argv[1], "captureclear") == 0) {
131 ddr->capture_address = 0;
132 ddr->capture_data_hi = 0;
133 ddr->capture_data_lo = 0;
134 ddr->capture_ecc = 0;
135 ddr->capture_attributes = 0;
136 return 0;
137 }
138 }
139 if (argc == 3) {
140 if (strcmp(argv[1], "sbecnt") == 0) {
141 val = simple_strtoul(argv[2], NULL, 10);
142 if (val > 255) {
143 printf("Incorrect Counter value, "
144 "should be 0..255\n");
145 return 1;
146 }
148 val = (val << ECC_ERROR_MAN_SBEC_SHIFT);
149 val |= (ddr->err_sbe & ECC_ERROR_MAN_SBET);
151 ddr->err_sbe = val;
152 return 0;
153 } else if (strcmp(argv[1], "sbethr") == 0) {
154 val = simple_strtoul(argv[2], NULL, 10);
155 if (val > 255) {
156 printf("Incorrect Counter value, "
157 "should be 0..255\n");
158 return 1;
159 }
161 val = (val << ECC_ERROR_MAN_SBET_SHIFT);
162 val |= (ddr->err_sbe & ECC_ERROR_MAN_SBEC);
164 ddr->err_sbe = val;
165 return 0;
166 } else if (strcmp(argv[1], "errdisable") == 0) {
167 val = ddr->err_disable;
169 if (strcmp(argv[2], "+sbe") == 0) {
170 val |= ECC_ERROR_DISABLE_SBED;
171 } else if (strcmp(argv[2], "+mbe") == 0) {
172 val |= ECC_ERROR_DISABLE_MBED;
173 } else if (strcmp(argv[2], "+mse") == 0) {
174 val |= ECC_ERROR_DISABLE_MSED;
175 } else if (strcmp(argv[2], "+all") == 0) {
176 val |= (ECC_ERROR_DISABLE_SBED |
177 ECC_ERROR_DISABLE_MBED |
178 ECC_ERROR_DISABLE_MSED);
179 } else if (strcmp(argv[2], "-sbe") == 0) {
180 val &= ~ECC_ERROR_DISABLE_SBED;
181 } else if (strcmp(argv[2], "-mbe") == 0) {
182 val &= ~ECC_ERROR_DISABLE_MBED;
183 } else if (strcmp(argv[2], "-mse") == 0) {
184 val &= ~ECC_ERROR_DISABLE_MSED;
185 } else if (strcmp(argv[2], "-all") == 0) {
186 val &= ~(ECC_ERROR_DISABLE_SBED |
187 ECC_ERROR_DISABLE_MBED |
188 ECC_ERROR_DISABLE_MSED);
189 } else {
190 printf("Incorrect err_disable field\n");
191 return 1;
192 }
194 ddr->err_disable = val;
195 __asm__ __volatile__("sync");
196 __asm__ __volatile__("isync");
197 return 0;
198 } else if (strcmp(argv[1], "errdetectclr") == 0) {
199 val = ddr->err_detect;
201 if (strcmp(argv[2], "mme") == 0) {
202 val |= ECC_ERROR_DETECT_MME;
203 } else if (strcmp(argv[2], "sbe") == 0) {
204 val |= ECC_ERROR_DETECT_SBE;
205 } else if (strcmp(argv[2], "mbe") == 0) {
206 val |= ECC_ERROR_DETECT_MBE;
207 } else if (strcmp(argv[2], "mse") == 0) {
208 val |= ECC_ERROR_DETECT_MSE;
209 } else if (strcmp(argv[2], "all") == 0) {
210 val |= (ECC_ERROR_DETECT_MME |
211 ECC_ERROR_DETECT_MBE |
212 ECC_ERROR_DETECT_SBE |
213 ECC_ERROR_DETECT_MSE);
214 } else {
215 printf("Incorrect err_detect field\n");
216 return 1;
217 }
219 ddr->err_detect = val;
220 return 0;
221 } else if (strcmp(argv[1], "injectdatahi") == 0) {
222 val = simple_strtoul(argv[2], NULL, 16);
224 ddr->data_err_inject_hi = val;
225 return 0;
226 } else if (strcmp(argv[1], "injectdatalo") == 0) {
227 val = simple_strtoul(argv[2], NULL, 16);
229 ddr->data_err_inject_lo = val;
230 return 0;
231 } else if (strcmp(argv[1], "injectecc") == 0) {
232 val = simple_strtoul(argv[2], NULL, 16);
233 if (val > 0xff) {
234 printf("Incorrect ECC inject mask, "
235 "should be 0x00..0xff\n");
236 return 1;
237 }
238 val |= (ddr->ecc_err_inject & ~ECC_ERR_INJECT_EEIM);
240 ddr->ecc_err_inject = val;
241 return 0;
242 } else if (strcmp(argv[1], "inject") == 0) {
243 val = ddr->ecc_err_inject;
245 if (strcmp(argv[2], "en") == 0)
246 val |= ECC_ERR_INJECT_EIEN;
247 else if (strcmp(argv[2], "dis") == 0)
248 val &= ~ECC_ERR_INJECT_EIEN;
249 else
250 printf("Incorrect command\n");
252 ddr->ecc_err_inject = val;
253 __asm__ __volatile__("sync");
254 __asm__ __volatile__("isync");
255 return 0;
256 } else if (strcmp(argv[1], "mirror") == 0) {
257 val = ddr->ecc_err_inject;
259 if (strcmp(argv[2], "en") == 0)
260 val |= ECC_ERR_INJECT_EMB;
261 else if (strcmp(argv[2], "dis") == 0)
262 val &= ~ECC_ERR_INJECT_EMB;
263 else
264 printf("Incorrect command\n");
266 ddr->ecc_err_inject = val;
267 return 0;
268 }
269 }
270 if (argc == 4) {
271 if (strcmp(argv[1], "testdw") == 0) {
272 addr = (u64 *) simple_strtoul(argv[2], NULL, 16);
273 count = simple_strtoul(argv[3], NULL, 16);
275 if ((u32) addr % 8) {
276 printf("Address not alligned on "
277 "double word boundary\n");
278 return 1;
279 }
280 disable_interrupts();
282 for (i = addr; i < addr + count; i++) {
284 /* enable injects */
285 ddr->ecc_err_inject |= ECC_ERR_INJECT_EIEN;
286 __asm__ __volatile__("sync");
287 __asm__ __volatile__("isync");
289 /* write memory location injecting errors */
290 ppcDWstore((u32 *) i, pattern);
291 __asm__ __volatile__("sync");
293 /* disable injects */
294 ddr->ecc_err_inject &= ~ECC_ERR_INJECT_EIEN;
295 __asm__ __volatile__("sync");
296 __asm__ __volatile__("isync");
298 /* read data, this generates ECC error */
299 ppcDWload((u32 *) i, ret);
300 __asm__ __volatile__("sync");
302 /* re-initialize memory, double word write the location again,
303 * generates new ECC code this time */
304 ppcDWstore((u32 *) i, writeback);
305 __asm__ __volatile__("sync");
306 }
307 enable_interrupts();
308 return 0;
309 }
310 if (strcmp(argv[1], "testword") == 0) {
311 addr = (u64 *) simple_strtoul(argv[2], NULL, 16);
312 count = simple_strtoul(argv[3], NULL, 16);
314 if ((u32) addr % 8) {
315 printf("Address not alligned on "
316 "double word boundary\n");
317 return 1;
318 }
319 disable_interrupts();
321 for (i = addr; i < addr + count; i++) {
323 /* enable injects */
324 ddr->ecc_err_inject |= ECC_ERR_INJECT_EIEN;
325 __asm__ __volatile__("sync");
326 __asm__ __volatile__("isync");
328 /* write memory location injecting errors */
329 *(u32 *) i = 0xfedcba98UL;
330 __asm__ __volatile__("sync");
332 /* sub double word write,
333 * bus will read-modify-write,
334 * generates ECC error */
335 *((u32 *) i + 1) = 0x76543210UL;
336 __asm__ __volatile__("sync");
338 /* disable injects */
339 ddr->ecc_err_inject &= ~ECC_ERR_INJECT_EIEN;
340 __asm__ __volatile__("sync");
341 __asm__ __volatile__("isync");
343 /* re-initialize memory,
344 * double word write the location again,
345 * generates new ECC code this time */
346 ppcDWstore((u32 *) i, writeback);
347 __asm__ __volatile__("sync");
348 }
349 enable_interrupts();
350 return 0;
351 }
352 }
353 cmd_usage(cmdtp);
354 return 1;
355 }
357 U_BOOT_CMD(ecc, 4, 0, do_ecc,
358 "support for DDR ECC features",
359 "status - print out status info\n"
360 "ecc captureclear - clear capture regs data\n"
361 "ecc sbecnt <val> - set Single-Bit Error counter\n"
362 "ecc sbethr <val> - set Single-Bit Threshold\n"
363 "ecc errdisable <flag> - clear/set disable Memory Error Disable, flag:\n"
364 " [-|+]sbe - Single-Bit Error\n"
365 " [-|+]mbe - Multiple-Bit Error\n"
366 " [-|+]mse - Memory Select Error\n"
367 " [-|+]all - all errors\n"
368 "ecc errdetectclr <flag> - clear Memory Error Detect, flag:\n"
369 " mme - Multiple Memory Errors\n"
370 " sbe - Single-Bit Error\n"
371 " mbe - Multiple-Bit Error\n"
372 " mse - Memory Select Error\n"
373 " all - all errors\n"
374 "ecc injectdatahi <hi> - set Memory Data Path Error Injection Mask High\n"
375 "ecc injectdatalo <lo> - set Memory Data Path Error Injection Mask Low\n"
376 "ecc injectecc <ecc> - set ECC Error Injection Mask\n"
377 "ecc inject <en|dis> - enable/disable error injection\n"
378 "ecc mirror <en|dis> - enable/disable mirror byte\n"
379 "ecc testdw <addr> <cnt> - test mem region with double word access:\n"
380 " - enables injects\n"
381 " - writes pattern injecting errors with double word access\n"
382 " - disables injects\n"
383 " - reads pattern back with double word access, generates error\n"
384 " - re-inits memory\n"
385 "ecc testword <addr> <cnt> - test mem region with word access:\n"
386 " - enables injects\n"
387 " - writes pattern injecting errors with word access\n"
388 " - writes pattern with word access, generates error\n"
389 " - disables injects\n" " - re-inits memory");
390 #endif