1 /*
2 * Copyright 2004,2007-2009 Freescale Semiconductor, Inc.
3 * (C) Copyright 2002, 2003 Motorola Inc.
4 * Xianghua Xiao (X.Xiao@motorola.com)
5 *
6 * (C) Copyright 2000
7 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
8 *
9 * See file CREDITS for list of people who contributed to this
10 * project.
11 *
12 * This program is free software; you can redistribute it and/or
13 * modify it under the terms of the GNU General Public License as
14 * published by the Free Software Foundation; either version 2 of
15 * the License, or (at your option) any later version.
16 *
17 * This program is distributed in the hope that it will be useful,
18 * but WITHOUT ANY WARRANTY; without even the implied warranty of
19 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
20 * GNU General Public License for more details.
21 *
22 * You should have received a copy of the GNU General Public License
23 * along with this program; if not, write to the Free Software
24 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
25 * MA 02111-1307 USA
26 */
28 #include <config.h>
29 #include <common.h>
30 #include <watchdog.h>
31 #include <command.h>
32 #include <fsl_esdhc.h>
33 #include <asm/cache.h>
34 #include <asm/io.h>
36 DECLARE_GLOBAL_DATA_PTR;
38 int checkcpu (void)
39 {
40 sys_info_t sysinfo;
41 uint pvr, svr;
42 uint fam;
43 uint ver;
44 uint major, minor;
45 struct cpu_type *cpu;
46 char buf1[32], buf2[32];
47 #ifdef CONFIG_DDR_CLK_FREQ
48 volatile ccsr_gur_t *gur = (void *)(CONFIG_SYS_MPC85xx_GUTS_ADDR);
49 #ifdef CONFIG_FSL_CORENET
50 u32 ddr_sync = ((gur->rcwsr[5]) & FSL_CORENET_RCWSR5_DDR_SYNC)
51 >> FSL_CORENET_RCWSR5_DDR_SYNC_SHIFT;
52 #else
53 u32 ddr_ratio = ((gur->porpllsr) & MPC85xx_PORPLLSR_DDR_RATIO)
54 >> MPC85xx_PORPLLSR_DDR_RATIO_SHIFT;
55 #endif
56 #else
57 #ifdef CONFIG_FSL_CORENET
58 u32 ddr_sync = 0;
59 #else
60 u32 ddr_ratio = 0;
61 #endif
62 #endif /* CONFIG_DDR_CLK_FREQ */
63 int i;
65 svr = get_svr();
66 major = SVR_MAJ(svr);
67 #ifdef CONFIG_MPC8536
68 major &= 0x7; /* the msb of this nibble is a mfg code */
69 #endif
70 minor = SVR_MIN(svr);
72 if (cpu_numcores() > 1) {
73 #ifndef CONFIG_MP
74 puts("Unicore software on multiprocessor system!!\n"
75 "To enable mutlticore build define CONFIG_MP\n");
76 #endif
77 volatile ccsr_pic_t *pic = (void *)(CONFIG_SYS_MPC85xx_PIC_ADDR);
78 printf("CPU%d: ", pic->whoami);
79 } else {
80 puts("CPU: ");
81 }
83 cpu = gd->cpu;
85 puts(cpu->name);
86 if (IS_E_PROCESSOR(svr))
87 puts("E");
89 printf(", Version: %d.%d, (0x%08x)\n", major, minor, svr);
91 pvr = get_pvr();
92 fam = PVR_FAM(pvr);
93 ver = PVR_VER(pvr);
94 major = PVR_MAJ(pvr);
95 minor = PVR_MIN(pvr);
97 printf("Core: ");
98 switch (fam) {
99 case PVR_FAM(PVR_85xx):
100 puts("E500");
101 break;
102 default:
103 puts("Unknown");
104 break;
105 }
107 if (PVR_MEM(pvr) == 0x03)
108 puts("MC");
110 printf(", Version: %d.%d, (0x%08x)\n", major, minor, pvr);
112 get_sys_info(&sysinfo);
114 puts("Clock Configuration:");
115 for (i = 0; i < cpu_numcores(); i++) {
116 if (!(i & 3))
117 printf ("\n ");
118 printf("CPU%d:%-4s MHz, ",
119 i,strmhz(buf1, sysinfo.freqProcessor[i]));
120 }
121 printf("\n CCB:%-4s MHz,\n", strmhz(buf1, sysinfo.freqSystemBus));
123 #ifdef CONFIG_FSL_CORENET
124 if (ddr_sync == 1) {
125 printf(" DDR:%-4s MHz (%s MT/s data rate) "
126 "(Synchronous), ",
127 strmhz(buf1, sysinfo.freqDDRBus/2),
128 strmhz(buf2, sysinfo.freqDDRBus));
129 } else {
130 printf(" DDR:%-4s MHz (%s MT/s data rate) "
131 "(Asynchronous), ",
132 strmhz(buf1, sysinfo.freqDDRBus/2),
133 strmhz(buf2, sysinfo.freqDDRBus));
134 }
135 #else
136 switch (ddr_ratio) {
137 case 0x0:
138 printf(" DDR:%-4s MHz (%s MT/s data rate), ",
139 strmhz(buf1, sysinfo.freqDDRBus/2),
140 strmhz(buf2, sysinfo.freqDDRBus));
141 break;
142 case 0x7:
143 printf(" DDR:%-4s MHz (%s MT/s data rate) "
144 "(Synchronous), ",
145 strmhz(buf1, sysinfo.freqDDRBus/2),
146 strmhz(buf2, sysinfo.freqDDRBus));
147 break;
148 default:
149 printf(" DDR:%-4s MHz (%s MT/s data rate) "
150 "(Asynchronous), ",
151 strmhz(buf1, sysinfo.freqDDRBus/2),
152 strmhz(buf2, sysinfo.freqDDRBus));
153 break;
154 }
155 #endif
157 if (sysinfo.freqLocalBus > LCRR_CLKDIV) {
158 printf("LBC:%-4s MHz\n", strmhz(buf1, sysinfo.freqLocalBus));
159 } else {
160 printf("LBC: unknown (LCRR[CLKDIV] = 0x%02lx)\n",
161 sysinfo.freqLocalBus);
162 }
164 #ifdef CONFIG_CPM2
165 printf("CPM: %s MHz\n", strmhz(buf1, sysinfo.freqSystemBus));
166 #endif
168 #ifdef CONFIG_QE
169 printf(" QE:%-4s MHz\n", strmhz(buf1, sysinfo.freqQE));
170 #endif
172 #ifdef CONFIG_SYS_DPAA_FMAN
173 for (i = 0; i < CONFIG_SYS_NUM_FMAN; i++) {
174 printf(" FMAN%d: %s MHz\n", i,
175 strmhz(buf1, sysinfo.freqFMan[i]));
176 }
177 #endif
179 #ifdef CONFIG_SYS_DPAA_PME
180 printf(" PME: %s MHz\n", strmhz(buf1, sysinfo.freqPME));
181 #endif
183 puts("L1: D-cache 32 kB enabled\n I-cache 32 kB enabled\n");
185 return 0;
186 }
189 /* ------------------------------------------------------------------------- */
191 int do_reset (cmd_tbl_t *cmdtp, bd_t *bd, int flag, int argc, char *argv[])
192 {
193 /* Everything after the first generation of PQ3 parts has RSTCR */
194 #if defined(CONFIG_MPC8540) || defined(CONFIG_MPC8541) || \
195 defined(CONFIG_MPC8555) || defined(CONFIG_MPC8560)
196 unsigned long val, msr;
198 /*
199 * Initiate hard reset in debug control register DBCR0
200 * Make sure MSR[DE] = 1. This only resets the core.
201 */
202 msr = mfmsr ();
203 msr |= MSR_DE;
204 mtmsr (msr);
206 val = mfspr(DBCR0);
207 val |= 0x70000000;
208 mtspr(DBCR0,val);
209 #else
210 volatile ccsr_gur_t *gur = (void *)(CONFIG_SYS_MPC85xx_GUTS_ADDR);
211 out_be32(&gur->rstcr, 0x2); /* HRESET_REQ */
212 udelay(100);
213 #endif
215 return 1;
216 }
219 /*
220 * Get timebase clock frequency
221 */
222 unsigned long get_tbclk (void)
223 {
224 #ifdef CONFIG_FSL_CORENET
225 return (gd->bus_clk + 8) / 16;
226 #else
227 return (gd->bus_clk + 4UL)/8UL;
228 #endif
229 }
232 #if defined(CONFIG_WATCHDOG)
233 void
234 watchdog_reset(void)
235 {
236 int re_enable = disable_interrupts();
237 reset_85xx_watchdog();
238 if (re_enable) enable_interrupts();
239 }
241 void
242 reset_85xx_watchdog(void)
243 {
244 /*
245 * Clear TSR(WIS) bit by writing 1
246 */
247 unsigned long val;
248 val = mfspr(SPRN_TSR);
249 val |= TSR_WIS;
250 mtspr(SPRN_TSR, val);
251 }
252 #endif /* CONFIG_WATCHDOG */
254 /*
255 * Configures a UPM. The function requires the respective MxMR to be set
256 * before calling this function. "size" is the number or entries, not a sizeof.
257 */
258 void upmconfig (uint upm, uint * table, uint size)
259 {
260 int i, mdr, mad, old_mad = 0;
261 volatile u32 *mxmr;
262 volatile ccsr_lbc_t *lbc = (void *)(CONFIG_SYS_MPC85xx_LBC_ADDR);
263 volatile u32 *brp,*orp;
264 volatile u8* dummy = NULL;
265 int upmmask;
267 switch (upm) {
268 case UPMA:
269 mxmr = &lbc->mamr;
270 upmmask = BR_MS_UPMA;
271 break;
272 case UPMB:
273 mxmr = &lbc->mbmr;
274 upmmask = BR_MS_UPMB;
275 break;
276 case UPMC:
277 mxmr = &lbc->mcmr;
278 upmmask = BR_MS_UPMC;
279 break;
280 default:
281 printf("%s: Bad UPM index %d to configure\n", __FUNCTION__, upm);
282 hang();
283 }
285 /* Find the address for the dummy write transaction */
286 for (brp = &lbc->br0, orp = &lbc->or0, i = 0; i < 8;
287 i++, brp += 2, orp += 2) {
289 /* Look for a valid BR with selected UPM */
290 if ((in_be32(brp) & (BR_V | BR_MSEL)) == (BR_V | upmmask)) {
291 dummy = (volatile u8*)(in_be32(brp) & BR_BA);
292 break;
293 }
294 }
296 if (i == 8) {
297 printf("Error: %s() could not find matching BR\n", __FUNCTION__);
298 hang();
299 }
301 for (i = 0; i < size; i++) {
302 /* 1 */
303 out_be32(mxmr, (in_be32(mxmr) & 0x4fffffc0) | MxMR_OP_WARR | i);
304 /* 2 */
305 out_be32(&lbc->mdr, table[i]);
306 /* 3 */
307 mdr = in_be32(&lbc->mdr);
308 /* 4 */
309 *(volatile u8 *)dummy = 0;
310 /* 5 */
311 do {
312 mad = in_be32(mxmr) & MxMR_MAD_MSK;
313 } while (mad <= old_mad && !(!mad && i == (size-1)));
314 old_mad = mad;
315 }
316 out_be32(mxmr, (in_be32(mxmr) & 0x4fffffc0) | MxMR_OP_NORM);
317 }
319 /*
320 * Initializes on-chip MMC controllers.
321 * to override, implement board_mmc_init()
322 */
323 int cpu_mmc_init(bd_t *bis)
324 {
325 #ifdef CONFIG_FSL_ESDHC
326 return fsl_esdhc_mmc_init(bis);
327 #else
328 return 0;
329 #endif
330 }