1 /*
2 * (C) Copyright 2000-2002
3 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4 *
5 * (C) Copyright 2002 (440 port)
6 * Scott McNutt, Artesyn Communication Producs, smcnutt@artsyncp.com
7 *
8 * (C) Copyright 2003 Motorola Inc. (MPC85xx port)
9 * Xianghua Xiao (X.Xiao@motorola.com)
10 *
11 * See file CREDITS for list of people who contributed to this
12 * project.
13 *
14 * This program is free software; you can redistribute it and/or
15 * modify it under the terms of the GNU General Public License as
16 * published by the Free Software Foundation; either version 2 of
17 * the License, or (at your option) any later version.
18 *
19 * This program is distributed in the hope that it will be useful,
20 * but WITHOUT ANY WARRANTY; without even the implied warranty of
21 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
22 * GNU General Public License for more details.
23 *
24 * You should have received a copy of the GNU General Public License
25 * along with this program; if not, write to the Free Software
26 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
27 * MA 02111-1307 USA
28 */
30 #include <common.h>
31 #include <watchdog.h>
32 #include <command.h>
33 #include <asm/processor.h>
34 #include <asm/io.h>
36 int interrupt_init_cpu(unsigned int *decrementer_count)
37 {
38 ccsr_pic_t __iomem *pic = (void *)CONFIG_SYS_MPC85xx_PIC_ADDR;
40 out_be32(&pic->gcr, MPC85xx_PICGCR_RST);
41 while (in_be32(&pic->gcr) & MPC85xx_PICGCR_RST)
42 ;
43 out_be32(&pic->gcr, MPC85xx_PICGCR_M);
44 in_be32(&pic->gcr);
46 *decrementer_count = get_tbclk() / CONFIG_SYS_HZ;
48 /* PIE is same as DIE, dec interrupt enable */
49 mtspr(SPRN_TCR, TCR_PIE);
51 #ifdef CONFIG_INTERRUPTS
52 pic->iivpr1 = 0x810001; /* 50220 enable ecm interrupts */
53 debug("iivpr1@%x = %x\n", (uint)&pic->iivpr1, pic->iivpr1);
55 pic->iivpr2 = 0x810002; /* 50240 enable ddr interrupts */
56 debug("iivpr2@%x = %x\n", (uint)&pic->iivpr2, pic->iivpr2);
58 pic->iivpr3 = 0x810003; /* 50260 enable lbc interrupts */
59 debug("iivpr3@%x = %x\n", (uint)&pic->iivpr3, pic->iivpr3);
61 #ifdef CONFIG_PCI1
62 pic->iivpr8 = 0x810008; /* enable pci1 interrupts */
63 debug("iivpr8@%x = %x\n", (uint)&pic->iivpr8, pic->iivpr8);
64 #endif
65 #if defined(CONFIG_PCI2) || defined(CONFIG_PCIE2)
66 pic->iivpr9 = 0x810009; /* enable pci1 interrupts */
67 debug("iivpr9@%x = %x\n", (uint)&pic->iivpr9, pic->iivpr9);
68 #endif
69 #ifdef CONFIG_PCIE1
70 pic->iivpr10 = 0x81000a; /* enable pcie1 interrupts */
71 debug("iivpr10@%x = %x\n", (uint)&pic->iivpr10, pic->iivpr10);
72 #endif
73 #ifdef CONFIG_PCIE3
74 pic->iivpr11 = 0x81000b; /* enable pcie3 interrupts */
75 debug("iivpr11@%x = %x\n", (uint)&pic->iivpr11, pic->iivpr11);
76 #endif
78 pic->ctpr=0; /* 40080 clear current task priority register */
79 #endif
81 return (0);
82 }
84 /* Install and free a interrupt handler. Not implemented yet. */
86 void
87 irq_install_handler(int vec, interrupt_handler_t *handler, void *arg)
88 {
89 return;
90 }
92 void
93 irq_free_handler(int vec)
94 {
95 return;
96 }
98 void timer_interrupt_cpu(struct pt_regs *regs)
99 {
100 /* PIS is same as DIS, dec interrupt status */
101 mtspr(SPRN_TSR, TSR_PIS);
102 }
104 #if defined(CONFIG_CMD_IRQ)
105 /* irqinfo - print information about PCI devices,not implemented. */
106 int do_irqinfo(cmd_tbl_t *cmdtp, int flag, int argc, char *argv[])
107 {
108 return 0;
109 }
110 #endif