1 /*
2 * Copyright (c) 2001 Navin Boppuri / Prashant Patel
3 * <nboppuri@trinetcommunication.com>,
4 * <pmpatel@trinetcommunication.com>
5 * Copyright (c) 2001 Gerd Mennchen <Gerd.Mennchen@icn.siemens.de>
6 * Copyright (c) 2001 Wolfgang Denk, DENX Software Engineering, <wd@denx.de>.
7 *
8 * See file CREDITS for list of people who contributed to this
9 * project.
10 *
11 * This program is free software; you can redistribute it and/or
12 * modify it under the terms of the GNU General Public License as
13 * published by the Free Software Foundation; either version 2 of
14 * the License, or (at your option) any later version.
15 *
16 * This program is distributed in the hope that it will be useful,
17 * but WITHOUT ANY WARRANTY; without even the implied warranty of
18 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
19 * GNU General Public License for more details.
20 *
21 * You should have received a copy of the GNU General Public License
22 * along with this program; if not, write to the Free Software
23 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
24 * MA 02111-1307 USA
25 */
27 /*
28 * MPC8xx CPM SPI interface.
29 *
30 * Parts of this code are probably not portable and/or specific to
31 * the board which I used for the tests. Please send fixes/complaints
32 * to wd@denx.de
33 *
34 */
36 #include <common.h>
37 #include <mpc8xx.h>
38 #include <commproc.h>
39 #include <linux/ctype.h>
40 #include <malloc.h>
41 #include <post.h>
42 #include <serial.h>
44 #if (defined(CONFIG_SPI)) || (CONFIG_POST & CONFIG_SYS_POST_SPI)
46 /* Warning:
47 * You cannot enable DEBUG for early system initalization, i. e. when
48 * this driver is used to read environment parameters like "baudrate"
49 * from EEPROM which are used to initialize the serial port which is
50 * needed to print the debug messages...
51 */
52 #undef DEBUG
54 #define SPI_EEPROM_WREN 0x06
55 #define SPI_EEPROM_RDSR 0x05
56 #define SPI_EEPROM_READ 0x03
57 #define SPI_EEPROM_WRITE 0x02
59 /* ---------------------------------------------------------------
60 * Offset for initial SPI buffers in DPRAM:
61 * We need a 520 byte scratch DPRAM area to use at an early stage.
62 * It is used between the two initialization calls (spi_init_f()
63 * and spi_init_r()).
64 * The value 0xb00 makes it far enough from the start of the data
65 * area (as well as from the stack pointer).
66 * --------------------------------------------------------------- */
67 #ifndef CONFIG_SYS_SPI_INIT_OFFSET
68 #define CONFIG_SYS_SPI_INIT_OFFSET 0xB00
69 #endif
71 #ifdef DEBUG
73 #define DPRINT(a) printf a;
74 /* -----------------------------------------------
75 * Helper functions to peek into tx and rx buffers
76 * ----------------------------------------------- */
77 static const char * const hex_digit = "0123456789ABCDEF";
79 static char quickhex (int i)
80 {
81 return hex_digit[i];
82 }
84 static void memdump (void *pv, int num)
85 {
86 int i;
87 unsigned char *pc = (unsigned char *) pv;
89 for (i = 0; i < num; i++)
90 printf ("%c%c ", quickhex (pc[i] >> 4), quickhex (pc[i] & 0x0f));
91 printf ("\t");
92 for (i = 0; i < num; i++)
93 printf ("%c", isprint (pc[i]) ? pc[i] : '.');
94 printf ("\n");
95 }
96 #else /* !DEBUG */
98 #define DPRINT(a)
100 #endif /* DEBUG */
102 /* -------------------
103 * Function prototypes
104 * ------------------- */
105 void spi_init (void);
107 ssize_t spi_read (uchar *, int, uchar *, int);
108 ssize_t spi_write (uchar *, int, uchar *, int);
109 ssize_t spi_xfer (size_t);
111 /* -------------------
112 * Variables
113 * ------------------- */
115 #define MAX_BUFFER 0x104
117 /* ----------------------------------------------------------------------
118 * Initially we place the RX and TX buffers at a fixed location in DPRAM!
119 * ---------------------------------------------------------------------- */
120 static uchar *rxbuf =
121 (uchar *)&((cpm8xx_t *)&((immap_t *)CONFIG_SYS_IMMR)->im_cpm)->cp_dpmem
122 [CONFIG_SYS_SPI_INIT_OFFSET];
123 static uchar *txbuf =
124 (uchar *)&((cpm8xx_t *)&((immap_t *)CONFIG_SYS_IMMR)->im_cpm)->cp_dpmem
125 [CONFIG_SYS_SPI_INIT_OFFSET+MAX_BUFFER];
127 /* **************************************************************************
128 *
129 * Function: spi_init_f
130 *
131 * Description: Init SPI-Controller (ROM part)
132 *
133 * return: ---
134 *
135 * *********************************************************************** */
136 void spi_init_f (void)
137 {
138 unsigned int dpaddr;
140 volatile spi_t *spi;
141 volatile immap_t *immr;
142 volatile cpic8xx_t *cpi;
143 volatile cpm8xx_t *cp;
144 volatile iop8xx_t *iop;
145 volatile cbd_t *tbdf, *rbdf;
147 immr = (immap_t *) CONFIG_SYS_IMMR;
148 cpi = (cpic8xx_t *)&immr->im_cpic;
149 iop = (iop8xx_t *) &immr->im_ioport;
150 cp = (cpm8xx_t *) &immr->im_cpm;
152 #ifdef CONFIG_SYS_SPI_UCODE_PATCH
153 spi = (spi_t *)&cp->cp_dpmem[spi->spi_rpbase];
154 #else
155 spi = (spi_t *)&cp->cp_dparam[PROFF_SPI];
156 /* Disable relocation */
157 spi->spi_rpbase = 0;
158 #endif
160 /* 1 */
161 /* ------------------------------------------------
162 * Initialize Port B SPI pins -> page 34-8 MPC860UM
163 * (we are only in Master Mode !)
164 * ------------------------------------------------ */
166 /* --------------------------------------------
167 * GPIO or per. Function
168 * PBPAR[28] = 1 [0x00000008] -> PERI: (SPIMISO)
169 * PBPAR[29] = 1 [0x00000004] -> PERI: (SPIMOSI)
170 * PBPAR[30] = 1 [0x00000002] -> PERI: (SPICLK)
171 * PBPAR[31] = 0 [0x00000001] -> GPIO: (CS for PCUE/CCM-EEPROM)
172 * -------------------------------------------- */
173 cp->cp_pbpar |= 0x0000000E; /* set bits */
174 cp->cp_pbpar &= ~0x00000001; /* reset bit */
176 /* ----------------------------------------------
177 * In/Out or per. Function 0/1
178 * PBDIR[28] = 1 [0x00000008] -> PERI1: SPIMISO
179 * PBDIR[29] = 1 [0x00000004] -> PERI1: SPIMOSI
180 * PBDIR[30] = 1 [0x00000002] -> PERI1: SPICLK
181 * PBDIR[31] = 1 [0x00000001] -> GPIO OUT: CS for PCUE/CCM-EEPROM
182 * ---------------------------------------------- */
183 cp->cp_pbdir |= 0x0000000F;
185 /* ----------------------------------------------
186 * open drain or active output
187 * PBODR[28] = 1 [0x00000008] -> open drain: SPIMISO
188 * PBODR[29] = 0 [0x00000004] -> active output SPIMOSI
189 * PBODR[30] = 0 [0x00000002] -> active output: SPICLK
190 * PBODR[31] = 0 [0x00000001] -> active output: GPIO OUT: CS for PCUE/CCM
191 * ---------------------------------------------- */
193 cp->cp_pbodr |= 0x00000008;
194 cp->cp_pbodr &= ~0x00000007;
196 /* Initialize the parameter ram.
197 * We need to make sure many things are initialized to zero
198 */
199 spi->spi_rstate = 0;
200 spi->spi_rdp = 0;
201 spi->spi_rbptr = 0;
202 spi->spi_rbc = 0;
203 spi->spi_rxtmp = 0;
204 spi->spi_tstate = 0;
205 spi->spi_tdp = 0;
206 spi->spi_tbptr = 0;
207 spi->spi_tbc = 0;
208 spi->spi_txtmp = 0;
210 /* Allocate space for one transmit and one receive buffer
211 * descriptor in the DP ram
212 */
213 #ifdef CONFIG_SYS_ALLOC_DPRAM
214 dpaddr = dpram_alloc_align (sizeof(cbd_t)*2, 8);
215 #else
216 dpaddr = CPM_SPI_BASE;
217 #endif
219 /* 3 */
220 /* Set up the SPI parameters in the parameter ram */
221 spi->spi_rbase = dpaddr;
222 spi->spi_tbase = dpaddr + sizeof (cbd_t);
224 /***********IMPORTANT******************/
226 /*
227 * Setting transmit and receive buffer descriptor pointers
228 * initially to rbase and tbase. Only the microcode patches
229 * documentation talks about initializing this pointer. This
230 * is missing from the sample I2C driver. If you dont
231 * initialize these pointers, the kernel hangs.
232 */
233 spi->spi_rbptr = spi->spi_rbase;
234 spi->spi_tbptr = spi->spi_tbase;
236 /* 4 */
237 #ifdef CONFIG_SYS_SPI_UCODE_PATCH
238 /*
239 * Initialize required parameters if using microcode patch.
240 */
241 spi->spi_rstate = 0;
242 spi->spi_tstate = 0;
243 #else
244 /* Init SPI Tx + Rx Parameters */
245 while (cp->cp_cpcr & CPM_CR_FLG)
246 ;
247 cp->cp_cpcr = mk_cr_cmd(CPM_CR_CH_SPI, CPM_CR_INIT_TRX) | CPM_CR_FLG;
248 while (cp->cp_cpcr & CPM_CR_FLG)
249 ;
250 #endif /* CONFIG_SYS_SPI_UCODE_PATCH */
252 /* 5 */
253 /* Set SDMA configuration register */
254 immr->im_siu_conf.sc_sdcr = 0x0001;
256 /* 6 */
257 /* Set to big endian. */
258 spi->spi_tfcr = SMC_EB;
259 spi->spi_rfcr = SMC_EB;
261 /* 7 */
262 /* Set maximum receive size. */
263 spi->spi_mrblr = MAX_BUFFER;
265 /* 8 + 9 */
266 /* tx and rx buffer descriptors */
267 tbdf = (cbd_t *) & cp->cp_dpmem[spi->spi_tbase];
268 rbdf = (cbd_t *) & cp->cp_dpmem[spi->spi_rbase];
270 tbdf->cbd_sc &= ~BD_SC_READY;
271 rbdf->cbd_sc &= ~BD_SC_EMPTY;
273 /* Set the bd's rx and tx buffer address pointers */
274 rbdf->cbd_bufaddr = (ulong) rxbuf;
275 tbdf->cbd_bufaddr = (ulong) txbuf;
277 /* 10 + 11 */
278 cp->cp_spim = 0; /* Mask all SPI events */
279 cp->cp_spie = SPI_EMASK; /* Clear all SPI events */
281 return;
282 }
284 /* **************************************************************************
285 *
286 * Function: spi_init_r
287 *
288 * Description: Init SPI-Controller (RAM part) -
289 * The malloc engine is ready and we can move our buffers to
290 * normal RAM
291 *
292 * return: ---
293 *
294 * *********************************************************************** */
295 void spi_init_r (void)
296 {
297 volatile cpm8xx_t *cp;
298 volatile spi_t *spi;
299 volatile immap_t *immr;
300 volatile cbd_t *tbdf, *rbdf;
302 immr = (immap_t *) CONFIG_SYS_IMMR;
303 cp = (cpm8xx_t *) &immr->im_cpm;
305 #ifdef CONFIG_SYS_SPI_UCODE_PATCH
306 spi = (spi_t *)&cp->cp_dpmem[spi->spi_rpbase];
307 #else
308 spi = (spi_t *)&cp->cp_dparam[PROFF_SPI];
309 /* Disable relocation */
310 spi->spi_rpbase = 0;
311 #endif
313 /* tx and rx buffer descriptors */
314 tbdf = (cbd_t *) & cp->cp_dpmem[spi->spi_tbase];
315 rbdf = (cbd_t *) & cp->cp_dpmem[spi->spi_rbase];
317 /* Allocate memory for RX and TX buffers */
318 rxbuf = (uchar *) malloc (MAX_BUFFER);
319 txbuf = (uchar *) malloc (MAX_BUFFER);
321 rbdf->cbd_bufaddr = (ulong) rxbuf;
322 tbdf->cbd_bufaddr = (ulong) txbuf;
324 return;
325 }
327 /****************************************************************************
328 * Function: spi_write
329 **************************************************************************** */
330 ssize_t spi_write (uchar *addr, int alen, uchar *buffer, int len)
331 {
332 int i;
334 memset(rxbuf, 0, MAX_BUFFER);
335 memset(txbuf, 0, MAX_BUFFER);
336 *txbuf = SPI_EEPROM_WREN; /* write enable */
337 spi_xfer(1);
338 memcpy(txbuf, addr, alen);
339 *txbuf = SPI_EEPROM_WRITE; /* WRITE memory array */
340 memcpy(alen + txbuf, buffer, len);
341 spi_xfer(alen + len);
342 /* ignore received data */
343 for (i = 0; i < 1000; i++) {
344 *txbuf = SPI_EEPROM_RDSR; /* read status */
345 txbuf[1] = 0;
346 spi_xfer(2);
347 if (!(rxbuf[1] & 1)) {
348 break;
349 }
350 udelay(1000);
351 }
352 if (i >= 1000) {
353 printf ("*** spi_write: Time out while writing!\n");
354 }
356 return len;
357 }
359 /****************************************************************************
360 * Function: spi_read
361 **************************************************************************** */
362 ssize_t spi_read (uchar *addr, int alen, uchar *buffer, int len)
363 {
364 memset(rxbuf, 0, MAX_BUFFER);
365 memset(txbuf, 0, MAX_BUFFER);
366 memcpy(txbuf, addr, alen);
367 *txbuf = SPI_EEPROM_READ; /* READ memory array */
369 /*
370 * There is a bug in 860T (?) that cuts the last byte of input
371 * if we're reading into DPRAM. The solution we choose here is
372 * to always read len+1 bytes (we have one extra byte at the
373 * end of the buffer).
374 */
375 spi_xfer(alen + len + 1);
376 memcpy(buffer, alen + rxbuf, len);
378 return len;
379 }
381 /****************************************************************************
382 * Function: spi_xfer
383 **************************************************************************** */
384 ssize_t spi_xfer (size_t count)
385 {
386 volatile immap_t *immr;
387 volatile cpm8xx_t *cp;
388 volatile spi_t *spi;
389 cbd_t *tbdf, *rbdf;
390 ushort loop;
391 int tm;
393 DPRINT (("*** spi_xfer entered ***\n"));
395 immr = (immap_t *) CONFIG_SYS_IMMR;
396 cp = (cpm8xx_t *) &immr->im_cpm;
398 #ifdef CONFIG_SYS_SPI_UCODE_PATCH
399 spi = (spi_t *)&cp->cp_dpmem[spi->spi_rpbase];
400 #else
401 spi = (spi_t *)&cp->cp_dparam[PROFF_SPI];
402 /* Disable relocation */
403 spi->spi_rpbase = 0;
404 #endif
406 tbdf = (cbd_t *) & cp->cp_dpmem[spi->spi_tbase];
407 rbdf = (cbd_t *) & cp->cp_dpmem[spi->spi_rbase];
409 /* Set CS for device */
410 cp->cp_pbdat &= ~0x0001;
412 /* Setting tx bd status and data length */
413 tbdf->cbd_sc = BD_SC_READY | BD_SC_LAST | BD_SC_WRAP;
414 tbdf->cbd_datlen = count;
416 DPRINT (("*** spi_xfer: Bytes to be xferred: %d ***\n",
417 tbdf->cbd_datlen));
419 /* Setting rx bd status and data length */
420 rbdf->cbd_sc = BD_SC_EMPTY | BD_SC_WRAP;
421 rbdf->cbd_datlen = 0; /* rx length has no significance */
423 loop = cp->cp_spmode & SPMODE_LOOP;
424 cp->cp_spmode = /*SPMODE_DIV16 |*/ /* BRG/16 mode not used here */
425 loop |
426 SPMODE_REV |
427 SPMODE_MSTR |
428 SPMODE_EN |
429 SPMODE_LEN(8) | /* 8 Bits per char */
430 SPMODE_PM(0x8) ; /* medium speed */
431 cp->cp_spim = 0; /* Mask all SPI events */
432 cp->cp_spie = SPI_EMASK; /* Clear all SPI events */
434 /* start spi transfer */
435 DPRINT (("*** spi_xfer: Performing transfer ...\n"));
436 cp->cp_spcom |= SPI_STR; /* Start transmit */
438 /* --------------------------------
439 * Wait for SPI transmit to get out
440 * or time out (1 second = 1000 ms)
441 * -------------------------------- */
442 for (tm=0; tm<1000; ++tm) {
443 if (cp->cp_spie & SPI_TXB) { /* Tx Buffer Empty */
444 DPRINT (("*** spi_xfer: Tx buffer empty\n"));
445 break;
446 }
447 if ((tbdf->cbd_sc & BD_SC_READY) == 0) {
448 DPRINT (("*** spi_xfer: Tx BD done\n"));
449 break;
450 }
451 udelay (1000);
452 }
453 if (tm >= 1000) {
454 printf ("*** spi_xfer: Time out while xferring to/from SPI!\n");
455 }
456 DPRINT (("*** spi_xfer: ... transfer ended\n"));
458 #ifdef DEBUG
459 printf ("\nspi_xfer: txbuf after xfer\n");
460 memdump ((void *) txbuf, 16); /* dump of txbuf before transmit */
461 printf ("spi_xfer: rxbuf after xfer\n");
462 memdump ((void *) rxbuf, 16); /* dump of rxbuf after transmit */
463 printf ("\n");
464 #endif
466 /* Clear CS for device */
467 cp->cp_pbdat |= 0x0001;
469 return count;
470 }
471 #endif /* CONFIG_SPI || (CONFIG_POST & CONFIG_SYS_POST_SPI) */
473 /*
474 * SPI test
475 *
476 * The Serial Peripheral Interface (SPI) is tested in the local loopback mode.
477 * The interface is configured accordingly and several packets
478 * are transfered. The configurable test parameters are:
479 * TEST_MIN_LENGTH - minimum size of packet to transfer
480 * TEST_MAX_LENGTH - maximum size of packet to transfer
481 * TEST_NUM - number of tests
482 */
484 #if CONFIG_POST & CONFIG_SYS_POST_SPI
486 #define TEST_MIN_LENGTH 1
487 #define TEST_MAX_LENGTH MAX_BUFFER
488 #define TEST_NUM 1
490 static void packet_fill (char * packet, int length)
491 {
492 char c = (char) length;
493 int i;
495 for (i = 0; i < length; i++)
496 {
497 packet[i] = c++;
498 }
499 }
501 static int packet_check (char * packet, int length)
502 {
503 char c = (char) length;
504 int i;
506 for (i = 0; i < length; i++) {
507 if (packet[i] != c++) return -1;
508 }
510 return 0;
511 }
513 int spi_post_test (int flags)
514 {
515 int res = -1;
516 volatile immap_t *immr = (immap_t *) CONFIG_SYS_IMMR;
517 volatile cpm8xx_t *cp = (cpm8xx_t *) & immr->im_cpm;
518 int i;
519 int l;
521 spi_init_f ();
522 spi_init_r ();
524 cp->cp_spmode |= SPMODE_LOOP;
526 for (i = 0; i < TEST_NUM; i++) {
527 for (l = TEST_MIN_LENGTH; l <= TEST_MAX_LENGTH; l += 8) {
528 packet_fill ((char *)txbuf, l);
530 spi_xfer (l);
532 if (packet_check ((char *)rxbuf, l) < 0) {
533 goto Done;
534 }
535 }
536 }
538 res = 0;
540 Done:
542 cp->cp_spmode &= ~SPMODE_LOOP;
544 /*
545 * SCC2 parameter RAM space overlaps
546 * the SPI parameter RAM space. So we need to restore
547 * the SCC2 configuration if it is used by UART.
548 */
550 #if !defined(CONFIG_8xx_CONS_NONE)
551 serial_reinit_all ();
552 #endif
554 if (res != 0) {
555 post_log ("SPI test failed\n");
556 }
558 return res;
559 }
560 #endif /* CONFIG_POST & CONFIG_SYS_POST_SPI */