1 /*
2 * Copyright 2008 Freescale Semiconductor, Inc.
3 *
4 * This program is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU General Public License
6 * Version 2 as published by the Free Software Foundation.
7 */
9 #include <common.h>
10 #include <asm/fsl_law.h>
12 #include "ddr.h"
14 unsigned int fsl_ddr_get_mem_data_rate(void);
16 /*
17 * Round mclk_ps to nearest 10 ps in memory controller code.
18 *
19 * If an imprecise data rate is too high due to rounding error
20 * propagation, compute a suitably rounded mclk_ps to compute
21 * a working memory controller configuration.
22 */
23 unsigned int get_memory_clk_period_ps(void)
24 {
25 unsigned int mclk_ps;
27 mclk_ps = 2000000000000ULL / fsl_ddr_get_mem_data_rate();
28 /* round to nearest 10 ps */
29 return 10 * ((mclk_ps + 5) / 10);
30 }
32 /* Convert picoseconds into DRAM clock cycles (rounding up if needed). */
33 unsigned int picos_to_mclk(unsigned int picos)
34 {
35 const unsigned long long ULL_2e12 = 2000000000000ULL;
36 const unsigned long long ULL_8Fs = 0xFFFFFFFFULL;
37 unsigned long long clks;
38 unsigned long long clks_temp;
40 if (!picos)
41 return 0;
43 clks = fsl_ddr_get_mem_data_rate() * (unsigned long long) picos;
44 clks_temp = clks;
45 clks = clks / ULL_2e12;
46 if (clks_temp % ULL_2e12) {
47 clks++;
48 }
50 if (clks > ULL_8Fs) {
51 clks = ULL_8Fs;
52 }
54 return (unsigned int) clks;
55 }
57 unsigned int mclk_to_picos(unsigned int mclk)
58 {
59 return get_memory_clk_period_ps() * mclk;
60 }
62 void
63 __fsl_ddr_set_lawbar(const common_timing_params_t *memctl_common_params,
64 unsigned int memctl_interleaved,
65 unsigned int ctrl_num)
66 {
67 unsigned long long base = memctl_common_params->base_address;
68 unsigned long long size = memctl_common_params->total_mem;
70 /*
71 * If no DIMMs on this controller, do not proceed any further.
72 */
73 if (!memctl_common_params->ndimms_present) {
74 return;
75 }
77 #if !defined(CONFIG_PHYS_64BIT)
78 if (base >= CONFIG_MAX_MEM_MAPPED)
79 return;
80 if ((base + size) >= CONFIG_MAX_MEM_MAPPED)
81 size = CONFIG_MAX_MEM_MAPPED - base;
82 #endif
84 if (ctrl_num == 0) {
85 /*
86 * Set up LAW for DDR controller 1 space.
87 */
88 unsigned int lawbar1_target_id = memctl_interleaved
89 ? LAW_TRGT_IF_DDR_INTRLV : LAW_TRGT_IF_DDR_1;
91 if (set_ddr_laws(base, size, lawbar1_target_id) < 0) {
92 printf("%s: ERROR (ctrl #0, intrlv=%d)\n", __func__,
93 memctl_interleaved);
94 return ;
95 }
96 } else if (ctrl_num == 1) {
97 if (set_ddr_laws(base, size, LAW_TRGT_IF_DDR_2) < 0) {
98 printf("%s: ERROR (ctrl #1)\n", __func__);
99 return ;
100 }
101 } else {
102 printf("%s: unexpected DDR controller number (%u)\n", __func__,
103 ctrl_num);
104 }
105 }
107 __attribute__((weak, alias("__fsl_ddr_set_lawbar"))) void
108 fsl_ddr_set_lawbar(const common_timing_params_t *memctl_common_params,
109 unsigned int memctl_interleaved,
110 unsigned int ctrl_num);
112 void board_add_ram_info(int use_default)
113 {
114 #if defined(CONFIG_MPC85xx)
115 volatile ccsr_ddr_t *ddr = (void *)(CONFIG_SYS_MPC85xx_DDR_ADDR);
116 #elif defined(CONFIG_MPC86xx)
117 volatile ccsr_ddr_t *ddr = (void *)(CONFIG_SYS_MPC86xx_DDR_ADDR);
118 #endif
119 #if (CONFIG_NUM_DDR_CONTROLLERS > 1)
120 uint32_t cs0_config = in_be32(&ddr->cs0_config);
121 #endif
122 uint32_t sdram_cfg = in_be32(&ddr->sdram_cfg);
123 int cas_lat;
125 puts(" (DDR");
126 switch ((sdram_cfg & SDRAM_CFG_SDRAM_TYPE_MASK) >>
127 SDRAM_CFG_SDRAM_TYPE_SHIFT) {
128 case SDRAM_TYPE_DDR1:
129 puts("1");
130 break;
131 case SDRAM_TYPE_DDR2:
132 puts("2");
133 break;
134 case SDRAM_TYPE_DDR3:
135 puts("3");
136 break;
137 default:
138 puts("?");
139 break;
140 }
142 if (sdram_cfg & SDRAM_CFG_32_BE)
143 puts(", 32-bit");
144 else
145 puts(", 64-bit");
147 /* Calculate CAS latency based on timing cfg values */
148 cas_lat = ((in_be32(&ddr->timing_cfg_1) >> 16) & 0xf) + 1;
149 if ((in_be32(&ddr->timing_cfg_3) >> 12) & 1)
150 cas_lat += (8 << 1);
151 printf(", CL=%d", cas_lat >> 1);
152 if (cas_lat & 0x1)
153 puts(".5");
155 if (sdram_cfg & SDRAM_CFG_ECC_EN)
156 puts(", ECC on)");
157 else
158 puts(", ECC off)");
160 #if (CONFIG_NUM_DDR_CONTROLLERS > 1)
161 if (cs0_config & 0x20000000) {
162 puts("\n");
163 puts(" DDR Controller Interleaving Mode: ");
165 switch ((cs0_config >> 24) & 0xf) {
166 case FSL_DDR_CACHE_LINE_INTERLEAVING:
167 puts("cache line");
168 break;
169 case FSL_DDR_PAGE_INTERLEAVING:
170 puts("page");
171 break;
172 case FSL_DDR_BANK_INTERLEAVING:
173 puts("bank");
174 break;
175 case FSL_DDR_SUPERBANK_INTERLEAVING:
176 puts("super-bank");
177 break;
178 default:
179 puts("invalid");
180 break;
181 }
182 }
183 #endif
185 if ((sdram_cfg >> 8) & 0x7f) {
186 puts("\n");
187 puts(" DDR Chip-Select Interleaving Mode: ");
188 switch(sdram_cfg >> 8 & 0x7f) {
189 case FSL_DDR_CS0_CS1_CS2_CS3:
190 puts("CS0+CS1+CS2+CS3");
191 break;
192 case FSL_DDR_CS0_CS1:
193 puts("CS0+CS1");
194 break;
195 case FSL_DDR_CS2_CS3:
196 puts("CS2+CS3");
197 break;
198 case FSL_DDR_CS0_CS1_AND_CS2_CS3:
199 puts("CS0+CS1 and CS2+CS3");
200 break;
201 default:
202 puts("invalid");
203 break;
204 }
205 }
206 }