]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/ppc/include/asm/cpm_8260.h
nios2: Move individual board linker scripts to common script in cpu tree.
[glsdk/glsdk-u-boot.git] / arch / ppc / include / asm / cpm_8260.h
2 /*
3  * MPC8260 Communication Processor Module.
4  * Copyright (c) 1999 Dan Malek (dmalek@jlc.net)
5  *
6  * This file contains structures and information for the communication
7  * processor channels found in the dual port RAM or parameter RAM.
8  * All CPM control and status is available through the MPC8260 internal
9  * memory map.  See immap.h for details.
10  */
11 #ifndef __CPM_82XX__
12 #define __CPM_82XX__
14 #include <asm/immap_8260.h>
16 /* CPM Command register.
17 */
18 #define CPM_CR_RST      ((uint)0x80000000)
19 #define CPM_CR_PAGE     ((uint)0x7c000000)
20 #define CPM_CR_SBLOCK   ((uint)0x03e00000)
21 #define CPM_CR_FLG      ((uint)0x00010000)
22 #define CPM_CR_MCN      ((uint)0x00003fc0)
23 #define CPM_CR_OPCODE   ((uint)0x0000000f)
25 /* Device sub-block and page codes.
26 */
27 #define CPM_CR_SCC1_SBLOCK      (0x04)
28 #define CPM_CR_SCC2_SBLOCK      (0x05)
29 #define CPM_CR_SCC3_SBLOCK      (0x06)
30 #define CPM_CR_SCC4_SBLOCK      (0x07)
31 #define CPM_CR_SMC1_SBLOCK      (0x08)
32 #define CPM_CR_SMC2_SBLOCK      (0x09)
33 #define CPM_CR_SPI_SBLOCK       (0x0a)
34 #define CPM_CR_I2C_SBLOCK       (0x0b)
35 #define CPM_CR_TIMER_SBLOCK     (0x0f)
36 #define CPM_CR_RAND_SBLOCK      (0x0e)
37 #define CPM_CR_FCC1_SBLOCK      (0x10)
38 #define CPM_CR_FCC2_SBLOCK      (0x11)
39 #define CPM_CR_FCC3_SBLOCK      (0x12)
40 #define CPM_CR_IDMA1_SBLOCK     (0x14)
41 #define CPM_CR_IDMA2_SBLOCK     (0x15)
42 #define CPM_CR_IDMA3_SBLOCK     (0x16)
43 #define CPM_CR_IDMA4_SBLOCK     (0x17)
44 #define CPM_CR_MCC1_SBLOCK      (0x1c)
46 #define CPM_CR_SCC1_PAGE        (0x00)
47 #define CPM_CR_SCC2_PAGE        (0x01)
48 #define CPM_CR_SCC3_PAGE        (0x02)
49 #define CPM_CR_SCC4_PAGE        (0x03)
50 #define CPM_CR_SMC1_PAGE        (0x07)
51 #define CPM_CR_SMC2_PAGE        (0x08)
52 #define CPM_CR_SPI_PAGE         (0x09)
53 #define CPM_CR_I2C_PAGE         (0x0a)
54 #define CPM_CR_TIMER_PAGE       (0x0a)
55 #define CPM_CR_RAND_PAGE        (0x0a)
56 #define CPM_CR_FCC1_PAGE        (0x04)
57 #define CPM_CR_FCC2_PAGE        (0x05)
58 #define CPM_CR_FCC3_PAGE        (0x06)
59 #define CPM_CR_IDMA1_PAGE       (0x07)
60 #define CPM_CR_IDMA2_PAGE       (0x08)
61 #define CPM_CR_IDMA3_PAGE       (0x09)
62 #define CPM_CR_IDMA4_PAGE       (0x0a)
63 #define CPM_CR_MCC1_PAGE        (0x07)
64 #define CPM_CR_MCC2_PAGE        (0x08)
66 /* Some opcodes (there are more...later)
67 */
68 #define CPM_CR_INIT_TRX         ((ushort)0x0000)
69 #define CPM_CR_INIT_RX          ((ushort)0x0001)
70 #define CPM_CR_INIT_TX          ((ushort)0x0002)
71 #define CPM_CR_HUNT_MODE        ((ushort)0x0003)
72 #define CPM_CR_STOP_TX          ((ushort)0x0004)
73 #define CPM_CR_RESTART_TX       ((ushort)0x0006)
74 #define CPM_CR_SET_GADDR        ((ushort)0x0008)
76 #define mk_cr_cmd(PG, SBC, MCN, OP) \
77         ((PG << 26) | (SBC << 21) | (MCN << 6) | OP)
79 /* Dual Port RAM addresses.  The first 16K is available for almost
80  * any CPM use, so we put the BDs there.  The first 128 bytes are
81  * used for SMC1 and SMC2 parameter RAM, so we start allocating
82  * BDs above that.  All of this must change when we start
83  * downloading RAM microcode.
84  */
85 #define CPM_DATAONLY_BASE       ((uint)128)
86 #define CPM_DP_NOSPACE          ((uint)0x7fffffff)
87 #ifndef CONFIG_MPC8272_FAMILY
88 #define CPM_DATAONLY_SIZE       ((uint)(8 * 1024) - CPM_DATAONLY_BASE)
89 #define CPM_FCC_SPECIAL_BASE    ((uint)0x0000b000)
90 #else  /* 8247/48/71/72 */
91 #define CPM_DATAONLY_SIZE       ((uint)(4 * 1024) - CPM_DATAONLY_BASE)
92 #define CPM_FCC_SPECIAL_BASE    ((uint)0x00009000)
93 #endif /* !CONFIG_MPC8272_FAMILY */
95 /* The number of pages of host memory we allocate for CPM.  This is
96  * done early in kernel initialization to get physically contiguous
97  * pages.
98  */
99 #define NUM_CPM_HOST_PAGES      2
102 /* Export the base address of the communication processor registers
103  * and dual port ram.
104  */
105 extern  cpm8260_t       *cpmp;          /* Pointer to comm processor */
106 uint            m8260_cpm_dpalloc(uint size, uint align);
107 uint            m8260_cpm_hostalloc(uint size, uint align);
108 void            m8260_cpm_setbrg(uint brg, uint rate);
109 void            m8260_cpm_fastbrg(uint brg, uint rate, int div16);
110 void            m8260_cpm_extcbrg(uint brg, uint rate, uint extclk, int pinsel);
112 /* Buffer descriptors used by many of the CPM protocols.
113 */
114 typedef struct cpm_buf_desc {
115         ushort  cbd_sc;         /* Status and Control */
116         ushort  cbd_datlen;     /* Data length in buffer */
117         uint    cbd_bufaddr;    /* Buffer address in host memory */
118 } cbd_t;
120 #define BD_SC_EMPTY     ((ushort)0x8000)        /* Recieve is empty */
121 #define BD_SC_READY     ((ushort)0x8000)        /* Transmit is ready */
122 #define BD_SC_WRAP      ((ushort)0x2000)        /* Last buffer descriptor */
123 #define BD_SC_INTRPT    ((ushort)0x1000)        /* Interrupt on change */
124 #define BD_SC_LAST      ((ushort)0x0800)        /* Last buffer in frame */
125 #define BD_SC_CM        ((ushort)0x0200)        /* Continous mode */
126 #define BD_SC_ID        ((ushort)0x0100)        /* Rec'd too many idles */
127 #define BD_SC_P         ((ushort)0x0100)        /* xmt preamble */
128 #define BD_SC_BR        ((ushort)0x0020)        /* Break received */
129 #define BD_SC_FR        ((ushort)0x0010)        /* Framing error */
130 #define BD_SC_PR        ((ushort)0x0008)        /* Parity error */
131 #define BD_SC_OV        ((ushort)0x0002)        /* Overrun */
132 #define BD_SC_CD        ((ushort)0x0001)        /* ?? */
134 /* Function code bits, usually generic to devices.
135 */
136 #define CPMFCR_GBL      ((u_char)0x20)  /* Set memory snooping */
137 #define CPMFCR_EB       ((u_char)0x10)  /* Set big endian byte order */
138 #define CPMFCR_TC2      ((u_char)0x04)  /* Transfer code 2 value */
139 #define CPMFCR_DTB      ((u_char)0x02)  /* Use local bus for data when set */
140 #define CPMFCR_BDB      ((u_char)0x01)  /* Use local bus for BD when set */
142 /* Parameter RAM offsets from the base.
143 */
144 #ifndef CONFIG_SYS_CPM_POST_WORD_ADDR
145 #define CPM_POST_WORD_ADDR      0x80FC  /* steal a long at the end of SCC1 */
146 #else
147 #define CPM_POST_WORD_ADDR      CONFIG_SYS_CPM_POST_WORD_ADDR
148 #endif
150 #ifndef CONFIG_SYS_CPM_BOOTCOUNT_ADDR
151 #define CPM_BOOTCOUNT_ADDR      (CPM_POST_WORD_ADDR - 2*sizeof(ulong))
152 #else
153 #define CPM_BOOTCOUNT_ADDR      CONFIG_SYS_CPM_BOOTCOUNT_ADDR
154 #endif
156 #define PROFF_SCC1              ((uint)0x8000)
157 #define PROFF_SCC2              ((uint)0x8100)
158 #define PROFF_SCC3              ((uint)0x8200)
159 #define PROFF_SCC4              ((uint)0x8300)
160 #define PROFF_FCC1              ((uint)0x8400)
161 #define PROFF_FCC2              ((uint)0x8500)
162 #define PROFF_FCC3              ((uint)0x8600)
163 #define PROFF_MCC1              ((uint)0x8700)
164 #define PROFF_SMC1_BASE         ((uint)0x87fc)
165 #define PROFF_IDMA1_BASE        ((uint)0x87fe)
166 #define PROFF_MCC2              ((uint)0x8800)
167 #define PROFF_SMC2_BASE         ((uint)0x88fc)
168 #define PROFF_IDMA2_BASE        ((uint)0x88fe)
169 #define PROFF_SPI_BASE          ((uint)0x89fc)
170 #define PROFF_IDMA3_BASE        ((uint)0x89fe)
171 #define PROFF_TIMERS            ((uint)0x8ae0)
172 #define PROFF_REVNUM            ((uint)0x8af0)
173 #define PROFF_RAND              ((uint)0x8af8)
174 #define PROFF_I2C_BASE          ((uint)0x8afc)
175 #define PROFF_IDMA4_BASE        ((uint)0x8afe)
177 /* The SMCs are relocated to any of the first eight DPRAM pages.
178  * We will fix these at the first locations of DPRAM, until we
179  * get some microcode patches :-).
180  * The parameter ram space for the SMCs is fifty-some bytes, and
181  * they are required to start on a 64 byte boundary.
182  */
183 #define PROFF_SMC1      (0)
184 #define PROFF_SMC2      (64)
185 #define PROFF_SPI       ((16*1024) - 128)
187 /* Define enough so I can at least use the serial port as a UART.
188  */
189 typedef struct smc_uart {
190         ushort  smc_rbase;      /* Rx Buffer descriptor base address */
191         ushort  smc_tbase;      /* Tx Buffer descriptor base address */
192         u_char  smc_rfcr;       /* Rx function code */
193         u_char  smc_tfcr;       /* Tx function code */
194         ushort  smc_mrblr;      /* Max receive buffer length */
195         uint    smc_rstate;     /* Internal */
196         uint    smc_idp;        /* Internal */
197         ushort  smc_rbptr;      /* Internal */
198         ushort  smc_ibc;        /* Internal */
199         uint    smc_rxtmp;      /* Internal */
200         uint    smc_tstate;     /* Internal */
201         uint    smc_tdp;        /* Internal */
202         ushort  smc_tbptr;      /* Internal */
203         ushort  smc_tbc;        /* Internal */
204         uint    smc_txtmp;      /* Internal */
205         ushort  smc_maxidl;     /* Maximum idle characters */
206         ushort  smc_tmpidl;     /* Temporary idle counter */
207         ushort  smc_brklen;     /* Last received break length */
208         ushort  smc_brkec;      /* rcv'd break condition counter */
209         ushort  smc_brkcr;      /* xmt break count register */
210         ushort  smc_rmask;      /* Temporary bit mask */
211         uint    smc_stmp;       /* SDMA Temp */
212 } smc_uart_t;
214 /* SMC uart mode register (Internal memory map).
215 */
216 #define SMCMR_REN       ((ushort)0x0001)
217 #define SMCMR_TEN       ((ushort)0x0002)
218 #define SMCMR_DM        ((ushort)0x000c)
219 #define SMCMR_SM_GCI    ((ushort)0x0000)
220 #define SMCMR_SM_UART   ((ushort)0x0020)
221 #define SMCMR_SM_TRANS  ((ushort)0x0030)
222 #define SMCMR_SM_MASK   ((ushort)0x0030)
223 #define SMCMR_PM_EVEN   ((ushort)0x0100)        /* Even parity, else odd */
224 #define SMCMR_REVD      SMCMR_PM_EVEN
225 #define SMCMR_PEN       ((ushort)0x0200)        /* Parity enable */
226 #define SMCMR_BS        SMCMR_PEN
227 #define SMCMR_SL        ((ushort)0x0400)        /* Two stops, else one */
228 #define SMCR_CLEN_MASK  ((ushort)0x7800)        /* Character length */
229 #define smcr_mk_clen(C) (((C) << 11) & SMCR_CLEN_MASK)
231 /* SMC Event and Mask register.
232 */
233 #define SMCM_TXE        ((unsigned char)0x10)
234 #define SMCM_BSY        ((unsigned char)0x04)
235 #define SMCM_TX         ((unsigned char)0x02)
236 #define SMCM_RX         ((unsigned char)0x01)
238 /* Baud rate generators.
239 */
240 #define CPM_BRG_RST             ((uint)0x00020000)
241 #define CPM_BRG_EN              ((uint)0x00010000)
242 #define CPM_BRG_EXTC_INT        ((uint)0x00000000)
243 #define CPM_BRG_EXTC_CLK3_9     ((uint)0x00004000)
244 #define CPM_BRG_EXTC_CLK5_15    ((uint)0x00008000)
245 #define CPM_BRG_ATB             ((uint)0x00002000)
246 #define CPM_BRG_CD_MASK         ((uint)0x00001ffe)
247 #define CPM_BRG_DIV16           ((uint)0x00000001)
249 /* SCCs.
250 */
251 #define SCC_GSMRH_IRP           ((uint)0x00040000)
252 #define SCC_GSMRH_GDE           ((uint)0x00010000)
253 #define SCC_GSMRH_TCRC_CCITT    ((uint)0x00008000)
254 #define SCC_GSMRH_TCRC_BISYNC   ((uint)0x00004000)
255 #define SCC_GSMRH_TCRC_HDLC     ((uint)0x00000000)
256 #define SCC_GSMRH_REVD          ((uint)0x00002000)
257 #define SCC_GSMRH_TRX           ((uint)0x00001000)
258 #define SCC_GSMRH_TTX           ((uint)0x00000800)
259 #define SCC_GSMRH_CDP           ((uint)0x00000400)
260 #define SCC_GSMRH_CTSP          ((uint)0x00000200)
261 #define SCC_GSMRH_CDS           ((uint)0x00000100)
262 #define SCC_GSMRH_CTSS          ((uint)0x00000080)
263 #define SCC_GSMRH_TFL           ((uint)0x00000040)
264 #define SCC_GSMRH_RFW           ((uint)0x00000020)
265 #define SCC_GSMRH_TXSY          ((uint)0x00000010)
266 #define SCC_GSMRH_SYNL16        ((uint)0x0000000c)
267 #define SCC_GSMRH_SYNL8         ((uint)0x00000008)
268 #define SCC_GSMRH_SYNL4         ((uint)0x00000004)
269 #define SCC_GSMRH_RTSM          ((uint)0x00000002)
270 #define SCC_GSMRH_RSYN          ((uint)0x00000001)
272 #define SCC_GSMRL_SIR           ((uint)0x80000000)      /* SCC2 only */
273 #define SCC_GSMRL_EDGE_NONE     ((uint)0x60000000)
274 #define SCC_GSMRL_EDGE_NEG      ((uint)0x40000000)
275 #define SCC_GSMRL_EDGE_POS      ((uint)0x20000000)
276 #define SCC_GSMRL_EDGE_BOTH     ((uint)0x00000000)
277 #define SCC_GSMRL_TCI           ((uint)0x10000000)
278 #define SCC_GSMRL_TSNC_3        ((uint)0x0c000000)
279 #define SCC_GSMRL_TSNC_4        ((uint)0x08000000)
280 #define SCC_GSMRL_TSNC_14       ((uint)0x04000000)
281 #define SCC_GSMRL_TSNC_INF      ((uint)0x00000000)
282 #define SCC_GSMRL_RINV          ((uint)0x02000000)
283 #define SCC_GSMRL_TINV          ((uint)0x01000000)
284 #define SCC_GSMRL_TPL_128       ((uint)0x00c00000)
285 #define SCC_GSMRL_TPL_64        ((uint)0x00a00000)
286 #define SCC_GSMRL_TPL_48        ((uint)0x00800000)
287 #define SCC_GSMRL_TPL_32        ((uint)0x00600000)
288 #define SCC_GSMRL_TPL_16        ((uint)0x00400000)
289 #define SCC_GSMRL_TPL_8         ((uint)0x00200000)
290 #define SCC_GSMRL_TPL_NONE      ((uint)0x00000000)
291 #define SCC_GSMRL_TPP_ALL1      ((uint)0x00180000)
292 #define SCC_GSMRL_TPP_01        ((uint)0x00100000)
293 #define SCC_GSMRL_TPP_10        ((uint)0x00080000)
294 #define SCC_GSMRL_TPP_ZEROS     ((uint)0x00000000)
295 #define SCC_GSMRL_TEND          ((uint)0x00040000)
296 #define SCC_GSMRL_TDCR_32       ((uint)0x00030000)
297 #define SCC_GSMRL_TDCR_16       ((uint)0x00020000)
298 #define SCC_GSMRL_TDCR_8        ((uint)0x00010000)
299 #define SCC_GSMRL_TDCR_1        ((uint)0x00000000)
300 #define SCC_GSMRL_RDCR_32       ((uint)0x0000c000)
301 #define SCC_GSMRL_RDCR_16       ((uint)0x00008000)
302 #define SCC_GSMRL_RDCR_8        ((uint)0x00004000)
303 #define SCC_GSMRL_RDCR_1        ((uint)0x00000000)
304 #define SCC_GSMRL_RENC_DFMAN    ((uint)0x00003000)
305 #define SCC_GSMRL_RENC_MANCH    ((uint)0x00002000)
306 #define SCC_GSMRL_RENC_FM0      ((uint)0x00001000)
307 #define SCC_GSMRL_RENC_NRZI     ((uint)0x00000800)
308 #define SCC_GSMRL_RENC_NRZ      ((uint)0x00000000)
309 #define SCC_GSMRL_TENC_DFMAN    ((uint)0x00000600)
310 #define SCC_GSMRL_TENC_MANCH    ((uint)0x00000400)
311 #define SCC_GSMRL_TENC_FM0      ((uint)0x00000200)
312 #define SCC_GSMRL_TENC_NRZI     ((uint)0x00000100)
313 #define SCC_GSMRL_TENC_NRZ      ((uint)0x00000000)
314 #define SCC_GSMRL_DIAG_LE       ((uint)0x000000c0)      /* Loop and echo */
315 #define SCC_GSMRL_DIAG_ECHO     ((uint)0x00000080)
316 #define SCC_GSMRL_DIAG_LOOP     ((uint)0x00000040)
317 #define SCC_GSMRL_DIAG_NORM     ((uint)0x00000000)
318 #define SCC_GSMRL_ENR           ((uint)0x00000020)
319 #define SCC_GSMRL_ENT           ((uint)0x00000010)
320 #define SCC_GSMRL_MODE_ENET     ((uint)0x0000000c)
321 #define SCC_GSMRL_MODE_DDCMP    ((uint)0x00000009)
322 #define SCC_GSMRL_MODE_BISYNC   ((uint)0x00000008)
323 #define SCC_GSMRL_MODE_V14      ((uint)0x00000007)
324 #define SCC_GSMRL_MODE_AHDLC    ((uint)0x00000006)
325 #define SCC_GSMRL_MODE_PROFIBUS ((uint)0x00000005)
326 #define SCC_GSMRL_MODE_UART     ((uint)0x00000004)
327 #define SCC_GSMRL_MODE_SS7      ((uint)0x00000003)
328 #define SCC_GSMRL_MODE_ATALK    ((uint)0x00000002)
329 #define SCC_GSMRL_MODE_HDLC     ((uint)0x00000000)
331 #define SCC_TODR_TOD            ((ushort)0x8000)
333 /* SCC Event and Mask register.
334 */
335 #define SCCM_TXE        ((unsigned char)0x10)
336 #define SCCM_BSY        ((unsigned char)0x04)
337 #define SCCM_TX         ((unsigned char)0x02)
338 #define SCCM_RX         ((unsigned char)0x01)
340 typedef struct scc_param {
341         ushort  scc_rbase;      /* Rx Buffer descriptor base address */
342         ushort  scc_tbase;      /* Tx Buffer descriptor base address */
343         u_char  scc_rfcr;       /* Rx function code */
344         u_char  scc_tfcr;       /* Tx function code */
345         ushort  scc_mrblr;      /* Max receive buffer length */
346         uint    scc_rstate;     /* Internal */
347         uint    scc_idp;        /* Internal */
348         ushort  scc_rbptr;      /* Internal */
349         ushort  scc_ibc;        /* Internal */
350         uint    scc_rxtmp;      /* Internal */
351         uint    scc_tstate;     /* Internal */
352         uint    scc_tdp;        /* Internal */
353         ushort  scc_tbptr;      /* Internal */
354         ushort  scc_tbc;        /* Internal */
355         uint    scc_txtmp;      /* Internal */
356         uint    scc_rcrc;       /* Internal */
357         uint    scc_tcrc;       /* Internal */
358 } sccp_t;
360 /* CPM Ethernet through SCC1.
361  */
362 typedef struct scc_enet {
363         sccp_t  sen_genscc;
364         uint    sen_cpres;      /* Preset CRC */
365         uint    sen_cmask;      /* Constant mask for CRC */
366         uint    sen_crcec;      /* CRC Error counter */
367         uint    sen_alec;       /* alignment error counter */
368         uint    sen_disfc;      /* discard frame counter */
369         ushort  sen_pads;       /* Tx short frame pad character */
370         ushort  sen_retlim;     /* Retry limit threshold */
371         ushort  sen_retcnt;     /* Retry limit counter */
372         ushort  sen_maxflr;     /* maximum frame length register */
373         ushort  sen_minflr;     /* minimum frame length register */
374         ushort  sen_maxd1;      /* maximum DMA1 length */
375         ushort  sen_maxd2;      /* maximum DMA2 length */
376         ushort  sen_maxd;       /* Rx max DMA */
377         ushort  sen_dmacnt;     /* Rx DMA counter */
378         ushort  sen_maxb;       /* Max BD byte count */
379         ushort  sen_gaddr1;     /* Group address filter */
380         ushort  sen_gaddr2;
381         ushort  sen_gaddr3;
382         ushort  sen_gaddr4;
383         uint    sen_tbuf0data0; /* Save area 0 - current frame */
384         uint    sen_tbuf0data1; /* Save area 1 - current frame */
385         uint    sen_tbuf0rba;   /* Internal */
386         uint    sen_tbuf0crc;   /* Internal */
387         ushort  sen_tbuf0bcnt;  /* Internal */
388         ushort  sen_paddrh;     /* physical address (MSB) */
389         ushort  sen_paddrm;
390         ushort  sen_paddrl;     /* physical address (LSB) */
391         ushort  sen_pper;       /* persistence */
392         ushort  sen_rfbdptr;    /* Rx first BD pointer */
393         ushort  sen_tfbdptr;    /* Tx first BD pointer */
394         ushort  sen_tlbdptr;    /* Tx last BD pointer */
395         uint    sen_tbuf1data0; /* Save area 0 - current frame */
396         uint    sen_tbuf1data1; /* Save area 1 - current frame */
397         uint    sen_tbuf1rba;   /* Internal */
398         uint    sen_tbuf1crc;   /* Internal */
399         ushort  sen_tbuf1bcnt;  /* Internal */
400         ushort  sen_txlen;      /* Tx Frame length counter */
401         ushort  sen_iaddr1;     /* Individual address filter */
402         ushort  sen_iaddr2;
403         ushort  sen_iaddr3;
404         ushort  sen_iaddr4;
405         ushort  sen_boffcnt;    /* Backoff counter */
407         /* NOTE: Some versions of the manual have the following items
408          * incorrectly documented.  Below is the proper order.
409          */
410         ushort  sen_taddrh;     /* temp address (MSB) */
411         ushort  sen_taddrm;
412         ushort  sen_taddrl;     /* temp address (LSB) */
413 } scc_enet_t;
416 /* SCC Event register as used by Ethernet.
417 */
418 #define SCCE_ENET_GRA   ((ushort)0x0080)        /* Graceful stop complete */
419 #define SCCE_ENET_TXE   ((ushort)0x0010)        /* Transmit Error */
420 #define SCCE_ENET_RXF   ((ushort)0x0008)        /* Full frame received */
421 #define SCCE_ENET_BSY   ((ushort)0x0004)        /* All incoming buffers full */
422 #define SCCE_ENET_TXB   ((ushort)0x0002)        /* A buffer was transmitted */
423 #define SCCE_ENET_RXB   ((ushort)0x0001)        /* A buffer was received */
425 /* SCC Mode Register (PSMR) as used by Ethernet.
426 */
427 #define SCC_PSMR_HBC    ((ushort)0x8000)        /* Enable heartbeat */
428 #define SCC_PSMR_FC     ((ushort)0x4000)        /* Force collision */
429 #define SCC_PSMR_RSH    ((ushort)0x2000)        /* Receive short frames */
430 #define SCC_PSMR_IAM    ((ushort)0x1000)        /* Check individual hash */
431 #define SCC_PSMR_ENCRC  ((ushort)0x0800)        /* Ethernet CRC mode */
432 #define SCC_PSMR_PRO    ((ushort)0x0200)        /* Promiscuous mode */
433 #define SCC_PSMR_BRO    ((ushort)0x0100)        /* Catch broadcast pkts */
434 #define SCC_PSMR_SBT    ((ushort)0x0080)        /* Special backoff timer */
435 #define SCC_PSMR_LPB    ((ushort)0x0040)        /* Set Loopback mode */
436 #define SCC_PSMR_SIP    ((ushort)0x0020)        /* Sample Input Pins */
437 #define SCC_PSMR_LCW    ((ushort)0x0010)        /* Late collision window */
438 #define SCC_PSMR_NIB22  ((ushort)0x000a)        /* Start frame search */
439 #define SCC_PSMR_FDE    ((ushort)0x0001)        /* Full duplex enable */
441 /* Buffer descriptor control/status used by Ethernet receive.
442  * Common to SCC and FCC.
443  */
444 #define BD_ENET_RX_EMPTY        ((ushort)0x8000)
445 #define BD_ENET_RX_WRAP         ((ushort)0x2000)
446 #define BD_ENET_RX_INTR         ((ushort)0x1000)
447 #define BD_ENET_RX_LAST         ((ushort)0x0800)
448 #define BD_ENET_RX_FIRST        ((ushort)0x0400)
449 #define BD_ENET_RX_MISS         ((ushort)0x0100)
450 #define BD_ENET_RX_BC           ((ushort)0x0080)        /* FCC Only */
451 #define BD_ENET_RX_MC           ((ushort)0x0040)        /* FCC Only */
452 #define BD_ENET_RX_LG           ((ushort)0x0020)
453 #define BD_ENET_RX_NO           ((ushort)0x0010)
454 #define BD_ENET_RX_SH           ((ushort)0x0008)
455 #define BD_ENET_RX_CR           ((ushort)0x0004)
456 #define BD_ENET_RX_OV           ((ushort)0x0002)
457 #define BD_ENET_RX_CL           ((ushort)0x0001)
458 #define BD_ENET_RX_STATS        ((ushort)0x01ff)        /* All status bits */
460 /* Buffer descriptor control/status used by Ethernet transmit.
461  * Common to SCC and FCC.
462  */
463 #define BD_ENET_TX_READY        ((ushort)0x8000)
464 #define BD_ENET_TX_PAD          ((ushort)0x4000)
465 #define BD_ENET_TX_WRAP         ((ushort)0x2000)
466 #define BD_ENET_TX_INTR         ((ushort)0x1000)
467 #define BD_ENET_TX_LAST         ((ushort)0x0800)
468 #define BD_ENET_TX_TC           ((ushort)0x0400)
469 #define BD_ENET_TX_DEF          ((ushort)0x0200)
470 #define BD_ENET_TX_HB           ((ushort)0x0100)
471 #define BD_ENET_TX_LC           ((ushort)0x0080)
472 #define BD_ENET_TX_RL           ((ushort)0x0040)
473 #define BD_ENET_TX_RCMASK       ((ushort)0x003c)
474 #define BD_ENET_TX_UN           ((ushort)0x0002)
475 #define BD_ENET_TX_CSL          ((ushort)0x0001)
476 #define BD_ENET_TX_STATS        ((ushort)0x03ff)        /* All status bits */
478 /* SCC as UART
479 */
480 typedef struct scc_uart {
481         sccp_t  scc_genscc;
482         uint    scc_res1;       /* Reserved */
483         uint    scc_res2;       /* Reserved */
484         ushort  scc_maxidl;     /* Maximum idle chars */
485         ushort  scc_idlc;       /* temp idle counter */
486         ushort  scc_brkcr;      /* Break count register */
487         ushort  scc_parec;      /* receive parity error counter */
488         ushort  scc_frmec;      /* receive framing error counter */
489         ushort  scc_nosec;      /* receive noise counter */
490         ushort  scc_brkec;      /* receive break condition counter */
491         ushort  scc_brkln;      /* last received break length */
492         ushort  scc_uaddr1;     /* UART address character 1 */
493         ushort  scc_uaddr2;     /* UART address character 2 */
494         ushort  scc_rtemp;      /* Temp storage */
495         ushort  scc_toseq;      /* Transmit out of sequence char */
496         ushort  scc_char1;      /* control character 1 */
497         ushort  scc_char2;      /* control character 2 */
498         ushort  scc_char3;      /* control character 3 */
499         ushort  scc_char4;      /* control character 4 */
500         ushort  scc_char5;      /* control character 5 */
501         ushort  scc_char6;      /* control character 6 */
502         ushort  scc_char7;      /* control character 7 */
503         ushort  scc_char8;      /* control character 8 */
504         ushort  scc_rccm;       /* receive control character mask */
505         ushort  scc_rccr;       /* receive control character register */
506         ushort  scc_rlbc;       /* receive last break character */
507 } scc_uart_t;
509 /* SCC Event and Mask registers when it is used as a UART.
510 */
511 #define UART_SCCM_GLR           ((ushort)0x1000)
512 #define UART_SCCM_GLT           ((ushort)0x0800)
513 #define UART_SCCM_AB            ((ushort)0x0200)
514 #define UART_SCCM_IDL           ((ushort)0x0100)
515 #define UART_SCCM_GRA           ((ushort)0x0080)
516 #define UART_SCCM_BRKE          ((ushort)0x0040)
517 #define UART_SCCM_BRKS          ((ushort)0x0020)
518 #define UART_SCCM_CCR           ((ushort)0x0008)
519 #define UART_SCCM_BSY           ((ushort)0x0004)
520 #define UART_SCCM_TX            ((ushort)0x0002)
521 #define UART_SCCM_RX            ((ushort)0x0001)
523 /* The SCC PSMR when used as a UART.
524 */
525 #define SCU_PSMR_FLC            ((ushort)0x8000)
526 #define SCU_PSMR_SL             ((ushort)0x4000)
527 #define SCU_PSMR_CL             ((ushort)0x3000)
528 #define SCU_PSMR_UM             ((ushort)0x0c00)
529 #define SCU_PSMR_FRZ            ((ushort)0x0200)
530 #define SCU_PSMR_RZS            ((ushort)0x0100)
531 #define SCU_PSMR_SYN            ((ushort)0x0080)
532 #define SCU_PSMR_DRT            ((ushort)0x0040)
533 #define SCU_PSMR_PEN            ((ushort)0x0010)
534 #define SCU_PSMR_RPM            ((ushort)0x000c)
535 #define SCU_PSMR_REVP           ((ushort)0x0008)
536 #define SCU_PSMR_TPM            ((ushort)0x0003)
537 #define SCU_PSMR_TEVP           ((ushort)0x0003)
539 /* CPM Transparent mode SCC.
540  */
541 typedef struct scc_trans {
542         sccp_t  st_genscc;
543         uint    st_cpres;       /* Preset CRC */
544         uint    st_cmask;       /* Constant mask for CRC */
545 } scc_trans_t;
547 #define BD_SCC_TX_LAST          ((ushort)0x0800)
549 /*  SCC as HDLC controller - taken from commproc.h
550  */
551 typedef struct scc_hdlc {
552         sccp_t  sh_genscc;
553         /*
554         * HDLC specific parameter RAM
555         */
556         uchar   res[4];         /* reserved */
557         ulong   sh_cmask;       /* CRC constant */
558         ulong   sh_cpres;       /* CRC preset */
559         ushort  sh_disfc;       /* discarded frame counter */
560         ushort  sh_crcec;       /* CRC error counter */
561         ushort  sh_abtsc;       /* abort sequence counter */
562         ushort  sh_nmarc;       /* nonmatching address rx cnt */
563         ushort  sh_retrc;       /* frame retransmission cnt */
564         ushort  sh_mflr;        /* maximum frame length reg */
565         ushort  sh_maxcnt;      /* maximum length counter */
566         ushort  sh_rfthr;       /* received frames threshold */
567         ushort  sh_rfcnt;       /* received frames count */
568         ushort  sh_hmask;       /* user defined frm addr mask */
569         ushort  sh_haddr1;      /* user defined frm address 1 */
570         ushort  sh_haddr2;      /* user defined frm address 2 */
571         ushort  sh_haddr3;      /* user defined frm address 3 */
572         ushort  sh_haddr4;      /* user defined frm address 4 */
573         ushort  tmp;            /* temp */
574         ushort  tmp_mb;         /* temp */
575 } scc_hdlc_t;
577 /* How about some FCCs.....
578 */
579 #define FCC_GFMR_DIAG_NORM      ((uint)0x00000000)
580 #define FCC_GFMR_DIAG_LE        ((uint)0x40000000)
581 #define FCC_GFMR_DIAG_AE        ((uint)0x80000000)
582 #define FCC_GFMR_DIAG_ALE       ((uint)0xc0000000)
583 #define FCC_GFMR_TCI            ((uint)0x20000000)
584 #define FCC_GFMR_TRX            ((uint)0x10000000)
585 #define FCC_GFMR_TTX            ((uint)0x08000000)
586 #define FCC_GFMR_TTX            ((uint)0x08000000)
587 #define FCC_GFMR_CDP            ((uint)0x04000000)
588 #define FCC_GFMR_CTSP           ((uint)0x02000000)
589 #define FCC_GFMR_CDS            ((uint)0x01000000)
590 #define FCC_GFMR_CTSS           ((uint)0x00800000)
591 #define FCC_GFMR_SYNL_NONE      ((uint)0x00000000)
592 #define FCC_GFMR_SYNL_AUTO      ((uint)0x00004000)
593 #define FCC_GFMR_SYNL_8         ((uint)0x00008000)
594 #define FCC_GFMR_SYNL_16        ((uint)0x0000c000)
595 #define FCC_GFMR_RTSM           ((uint)0x00002000)
596 #define FCC_GFMR_RENC_NRZ       ((uint)0x00000000)
597 #define FCC_GFMR_RENC_NRZI      ((uint)0x00000800)
598 #define FCC_GFMR_REVD           ((uint)0x00000400)
599 #define FCC_GFMR_TENC_NRZ       ((uint)0x00000000)
600 #define FCC_GFMR_TENC_NRZI      ((uint)0x00000100)
601 #define FCC_GFMR_TCRC_16        ((uint)0x00000000)
602 #define FCC_GFMR_TCRC_32        ((uint)0x00000080)
603 #define FCC_GFMR_ENR            ((uint)0x00000020)
604 #define FCC_GFMR_ENT            ((uint)0x00000010)
605 #define FCC_GFMR_MODE_ENET      ((uint)0x0000000c)
606 #define FCC_GFMR_MODE_ATM       ((uint)0x0000000a)
607 #define FCC_GFMR_MODE_HDLC      ((uint)0x00000000)
609 /* Generic FCC parameter ram.
610 */
611 typedef struct fcc_param {
612         ushort  fcc_riptr;      /* Rx Internal temp pointer */
613         ushort  fcc_tiptr;      /* Tx Internal temp pointer */
614         ushort  fcc_res1;
615         ushort  fcc_mrblr;      /* Max receive buffer length, mod 32 bytes */
616         uint    fcc_rstate;     /* Upper byte is Func code, must be set */
617         uint    fcc_rbase;      /* Receive BD base */
618         ushort  fcc_rbdstat;    /* RxBD status */
619         ushort  fcc_rbdlen;     /* RxBD down counter */
620         uint    fcc_rdptr;      /* RxBD internal data pointer */
621         uint    fcc_tstate;     /* Upper byte is Func code, must be set */
622         uint    fcc_tbase;      /* Transmit BD base */
623         ushort  fcc_tbdstat;    /* TxBD status */
624         ushort  fcc_tbdlen;     /* TxBD down counter */
625         uint    fcc_tdptr;      /* TxBD internal data pointer */
626         uint    fcc_rbptr;      /* Rx BD Internal buf pointer */
627         uint    fcc_tbptr;      /* Tx BD Internal buf pointer */
628         uint    fcc_rcrc;       /* Rx temp CRC */
629         uint    fcc_res2;
630         uint    fcc_tcrc;       /* Tx temp CRC */
631 } fccp_t;
634 /* Ethernet controller through FCC.
635 */
636 typedef struct fcc_enet {
637         fccp_t  fen_genfcc;
638         uint    fen_statbuf;    /* Internal status buffer */
639         uint    fen_camptr;     /* CAM address */
640         uint    fen_cmask;      /* Constant mask for CRC */
641         uint    fen_cpres;      /* Preset CRC */
642         uint    fen_crcec;      /* CRC Error counter */
643         uint    fen_alec;       /* alignment error counter */
644         uint    fen_disfc;      /* discard frame counter */
645         ushort  fen_retlim;     /* Retry limit */
646         ushort  fen_retcnt;     /* Retry counter */
647         ushort  fen_pper;       /* Persistence */
648         ushort  fen_boffcnt;    /* backoff counter */
649         uint    fen_gaddrh;     /* Group address filter, high 32-bits */
650         uint    fen_gaddrl;     /* Group address filter, low 32-bits */
651         ushort  fen_tfcstat;    /* out of sequence TxBD */
652         ushort  fen_tfclen;
653         uint    fen_tfcptr;
654         ushort  fen_mflr;       /* Maximum frame length (1518) */
655         ushort  fen_paddrh;     /* MAC address */
656         ushort  fen_paddrm;
657         ushort  fen_paddrl;
658         ushort  fen_ibdcount;   /* Internal BD counter */
659         ushort  fen_idbstart;   /* Internal BD start pointer */
660         ushort  fen_ibdend;     /* Internal BD end pointer */
661         ushort  fen_txlen;      /* Internal Tx frame length counter */
662         uint    fen_ibdbase[8]; /* Internal use */
663         uint    fen_iaddrh;     /* Individual address filter */
664         uint    fen_iaddrl;
665         ushort  fen_minflr;     /* Minimum frame length (64) */
666         ushort  fen_taddrh;     /* Filter transfer MAC address */
667         ushort  fen_taddrm;
668         ushort  fen_taddrl;
669         ushort  fen_padptr;     /* Pointer to pad byte buffer */
670         ushort  fen_cftype;     /* control frame type */
671         ushort  fen_cfrange;    /* control frame range */
672         ushort  fen_maxb;       /* maximum BD count */
673         ushort  fen_maxd1;      /* Max DMA1 length (1520) */
674         ushort  fen_maxd2;      /* Max DMA2 length (1520) */
675         ushort  fen_maxd;       /* internal max DMA count */
676         ushort  fen_dmacnt;     /* internal DMA counter */
677         uint    fen_octc;       /* Total octect counter */
678         uint    fen_colc;       /* Total collision counter */
679         uint    fen_broc;       /* Total broadcast packet counter */
680         uint    fen_mulc;       /* Total multicast packet count */
681         uint    fen_uspc;       /* Total packets < 64 bytes */
682         uint    fen_frgc;       /* Total packets < 64 bytes with errors */
683         uint    fen_ospc;       /* Total packets > 1518 */
684         uint    fen_jbrc;       /* Total packets > 1518 with errors */
685         uint    fen_p64c;       /* Total packets == 64 bytes */
686         uint    fen_p65c;       /* Total packets 64 < bytes <= 127 */
687         uint    fen_p128c;      /* Total packets 127 < bytes <= 255 */
688         uint    fen_p256c;      /* Total packets 256 < bytes <= 511 */
689         uint    fen_p512c;      /* Total packets 512 < bytes <= 1023 */
690         uint    fen_p1024c;     /* Total packets 1024 < bytes <= 1518 */
691         uint    fen_cambuf;     /* Internal CAM buffer poiner */
692         ushort  fen_rfthr;      /* Received frames threshold */
693         ushort  fen_rfcnt;      /* Received frames count */
694 } fcc_enet_t;
696 /* FCC Event/Mask register as used by Ethernet.
697 */
698 #define FCC_ENET_GRA    ((ushort)0x0080)        /* Graceful stop complete */
699 #define FCC_ENET_RXC    ((ushort)0x0040)        /* Control Frame Received */
700 #define FCC_ENET_TXC    ((ushort)0x0020)        /* Out of seq. Tx sent */
701 #define FCC_ENET_TXE    ((ushort)0x0010)        /* Transmit Error */
702 #define FCC_ENET_RXF    ((ushort)0x0008)        /* Full frame received */
703 #define FCC_ENET_BSY    ((ushort)0x0004)        /* Busy.  Rx Frame dropped */
704 #define FCC_ENET_TXB    ((ushort)0x0002)        /* A buffer was transmitted */
705 #define FCC_ENET_RXB    ((ushort)0x0001)        /* A buffer was received */
707 /* FCC Mode Register (FPSMR) as used by Ethernet.
708 */
709 #define FCC_PSMR_HBC    ((uint)0x80000000)      /* Enable heartbeat */
710 #define FCC_PSMR_FC     ((uint)0x40000000)      /* Force Collision */
711 #define FCC_PSMR_SBT    ((uint)0x20000000)      /* Stop backoff timer */
712 #define FCC_PSMR_LPB    ((uint)0x10000000)      /* Local protect. 1 = FDX */
713 #define FCC_PSMR_LCW    ((uint)0x08000000)      /* Late collision select */
714 #define FCC_PSMR_FDE    ((uint)0x04000000)      /* Full Duplex Enable */
715 #define FCC_PSMR_MON    ((uint)0x02000000)      /* RMON Enable */
716 #define FCC_PSMR_PRO    ((uint)0x00400000)      /* Promiscuous Enable */
717 #define FCC_PSMR_FCE    ((uint)0x00200000)      /* Flow Control Enable */
718 #define FCC_PSMR_RSH    ((uint)0x00100000)      /* Receive Short Frames */
719 #define FCC_PSMR_RMII   ((uint)0x00020000)      /* Use RMII interface */
720 #define FCC_PSMR_CAM    ((uint)0x00000400)      /* CAM enable */
721 #define FCC_PSMR_BRO    ((uint)0x00000200)      /* Broadcast pkt discard */
722 #define FCC_PSMR_ENCRC  ((uint)0x00000080)      /* Use 32-bit CRC */
724 /* IIC parameter RAM.
725 */
726 typedef struct iic {
727         ushort  iic_rbase;      /* Rx Buffer descriptor base address */
728         ushort  iic_tbase;      /* Tx Buffer descriptor base address */
729         u_char  iic_rfcr;       /* Rx function code */
730         u_char  iic_tfcr;       /* Tx function code */
731         ushort  iic_mrblr;      /* Max receive buffer length */
732         uint    iic_rstate;     /* Internal */
733         uint    iic_rdp;        /* Internal */
734         ushort  iic_rbptr;      /* Internal */
735         ushort  iic_rbc;        /* Internal */
736         uint    iic_rxtmp;      /* Internal */
737         uint    iic_tstate;     /* Internal */
738         uint    iic_tdp;        /* Internal */
739         ushort  iic_tbptr;      /* Internal */
740         ushort  iic_tbc;        /* Internal */
741         uint    iic_txtmp;      /* Internal */
742 } iic_t;
744 /* SPI parameter RAM.
745 */
746 typedef struct spi {
747         ushort  spi_rbase;      /* Rx Buffer descriptor base address */
748         ushort  spi_tbase;      /* Tx Buffer descriptor base address */
749         u_char  spi_rfcr;       /* Rx function code */
750         u_char  spi_tfcr;       /* Tx function code */
751         ushort  spi_mrblr;      /* Max receive buffer length */
752         uint    spi_rstate;     /* Internal */
753         uint    spi_rdp;        /* Internal */
754         ushort  spi_rbptr;      /* Internal */
755         ushort  spi_rbc;        /* Internal */
756         uint    spi_rxtmp;      /* Internal */
757         uint    spi_tstate;     /* Internal */
758         uint    spi_tdp;        /* Internal */
759         ushort  spi_tbptr;      /* Internal */
760         ushort  spi_tbc;        /* Internal */
761         uint    spi_txtmp;      /* Internal */
762         uint    spi_res;        /* Tx temp. */
763         uint    spi_res1[4];    /* SDMA temp. */
764 } spi_t;
766 /* SPI Mode register.
767 */
768 #define SPMODE_LOOP     ((ushort)0x4000)        /* Loopback */
769 #define SPMODE_CI       ((ushort)0x2000)        /* Clock Invert */
770 #define SPMODE_CP       ((ushort)0x1000)        /* Clock Phase */
771 #define SPMODE_DIV16    ((ushort)0x0800)        /* BRG/16 mode */
772 #define SPMODE_REV      ((ushort)0x0400)        /* Reversed Data */
773 #define SPMODE_MSTR     ((ushort)0x0200)        /* SPI Master */
774 #define SPMODE_EN       ((ushort)0x0100)        /* Enable */
775 #define SPMODE_LENMSK   ((ushort)0x00f0)        /* character length */
776 #define SPMODE_PMMSK    ((ushort)0x000f)        /* prescale modulus */
778 #define SPMODE_LEN(x)   ((((x)-1)&0xF)<<4)
779 #define SPMODE_PM(x)    ((x) &0xF)
781 /* SPI Event/Mask register.
782 */
783 #define SPI_EMASK               0x37    /* Event Mask                           */
784 #define SPI_MME                 0x20    /* Multi-Master Error                   */
785 #define SPI_TXE                 0x10    /* Transmit Error                       */
786 #define SPI_BSY                 0x04    /* Busy                                 */
787 #define SPI_TXB                 0x02    /* Tx Buffer Empty                      */
788 #define SPI_RXB                 0x01    /* RX Buffer full/closed                */
790 #define SPI_STR                 0x80    /* SPCOM: Start transmit                */
792 #define SPI_EB          ((u_char)0x10)          /* big endian byte order */
794 #define BD_IIC_START            ((ushort)0x0400)
796 #endif /* __CPM_82XX__ */