1 /*
2 * (C) Copyright 2008 Semihalf
3 *
4 * (C) Copyright 2000-2006
5 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
6 *
7 * See file CREDITS for list of people who contributed to this
8 * project.
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License as
12 * published by the Free Software Foundation; either version 2 of
13 * the License, or (at your option) any later version.
14 *
15 * This program is distributed in the hope that it will be useful,
16 * but WITHOUT ANY WARRANTY; without even the implied warranty of
17 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
18 * GNU General Public License for more details.
19 *
20 * You should have received a copy of the GNU General Public License
21 * along with this program; if not, write to the Free Software
22 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
23 * MA 02111-1307 USA
24 */
27 #include <common.h>
28 #include <watchdog.h>
29 #include <command.h>
30 #include <image.h>
31 #include <malloc.h>
32 #include <u-boot/zlib.h>
33 #include <bzlib.h>
34 #include <environment.h>
35 #include <asm/byteorder.h>
37 #if defined(CONFIG_OF_LIBFDT)
38 #include <fdt.h>
39 #include <libfdt.h>
40 #include <fdt_support.h>
42 #endif
44 #ifdef CONFIG_SYS_INIT_RAM_LOCK
45 #include <asm/cache.h>
46 #endif
48 DECLARE_GLOBAL_DATA_PTR;
50 extern int do_reset (cmd_tbl_t *cmdtp, int flag, int argc, char *argv[]);
51 extern ulong get_effective_memsize(void);
52 static ulong get_sp (void);
53 static void set_clocks_in_mhz (bd_t *kbd);
55 #ifndef CONFIG_SYS_LINUX_LOWMEM_MAX_SIZE
56 #define CONFIG_SYS_LINUX_LOWMEM_MAX_SIZE (768*1024*1024)
57 #endif
59 static void boot_jump_linux(bootm_headers_t *images)
60 {
61 void (*kernel)(bd_t *, ulong r4, ulong r5, ulong r6,
62 ulong r7, ulong r8, ulong r9);
63 #ifdef CONFIG_OF_LIBFDT
64 char *of_flat_tree = images->ft_addr;
65 #endif
67 kernel = (void (*)(bd_t *, ulong, ulong, ulong,
68 ulong, ulong, ulong))images->ep;
69 debug ("## Transferring control to Linux (at address %08lx) ...\n",
70 (ulong)kernel);
72 show_boot_progress (15);
74 #if defined(CONFIG_SYS_INIT_RAM_LOCK) && !defined(CONFIG_E500)
75 unlock_ram_in_cache();
76 #endif
78 #if defined(CONFIG_OF_LIBFDT)
79 if (of_flat_tree) { /* device tree; boot new style */
80 /*
81 * Linux Kernel Parameters (passing device tree):
82 * r3: pointer to the fdt
83 * r4: 0
84 * r5: 0
85 * r6: epapr magic
86 * r7: size of IMA in bytes
87 * r8: 0
88 * r9: 0
89 */
90 #if defined(CONFIG_85xx) || defined(CONFIG_440)
91 #define EPAPR_MAGIC (0x45504150)
92 #else
93 #define EPAPR_MAGIC (0x65504150)
94 #endif
96 debug (" Booting using OF flat tree...\n");
97 WATCHDOG_RESET ();
98 (*kernel) ((bd_t *)of_flat_tree, 0, 0, EPAPR_MAGIC,
99 CONFIG_SYS_BOOTMAPSZ, 0, 0);
100 /* does not return */
101 } else
102 #endif
103 {
104 /*
105 * Linux Kernel Parameters (passing board info data):
106 * r3: ptr to board info data
107 * r4: initrd_start or 0 if no initrd
108 * r5: initrd_end - unused if r4 is 0
109 * r6: Start of command line string
110 * r7: End of command line string
111 * r8: 0
112 * r9: 0
113 */
114 ulong cmd_start = images->cmdline_start;
115 ulong cmd_end = images->cmdline_end;
116 ulong initrd_start = images->initrd_start;
117 ulong initrd_end = images->initrd_end;
118 bd_t *kbd = images->kbd;
120 debug (" Booting using board info...\n");
121 WATCHDOG_RESET ();
122 (*kernel) (kbd, initrd_start, initrd_end,
123 cmd_start, cmd_end, 0, 0);
124 /* does not return */
125 }
126 return ;
127 }
129 void arch_lmb_reserve(struct lmb *lmb)
130 {
131 phys_size_t bootm_size;
132 ulong size, sp, bootmap_base;
134 bootmap_base = getenv_bootm_low();
135 bootm_size = getenv_bootm_size();
137 #ifdef DEBUG
138 if (((u64)bootmap_base + bootm_size) >
139 (CONFIG_SYS_SDRAM_BASE + (u64)gd->ram_size))
140 puts("WARNING: bootm_low + bootm_size exceed total memory\n");
141 if ((bootmap_base + bootm_size) > get_effective_memsize())
142 puts("WARNING: bootm_low + bootm_size exceed eff. memory\n");
143 #endif
145 size = min(bootm_size, get_effective_memsize());
146 size = min(size, CONFIG_SYS_LINUX_LOWMEM_MAX_SIZE);
148 if (size < bootm_size) {
149 ulong base = bootmap_base + size;
150 printf("WARNING: adjusting available memory to %lx\n", size);
151 lmb_reserve(lmb, base, bootm_size - size);
152 }
154 /*
155 * Booting a (Linux) kernel image
156 *
157 * Allocate space for command line and board info - the
158 * address should be as high as possible within the reach of
159 * the kernel (see CONFIG_SYS_BOOTMAPSZ settings), but in unused
160 * memory, which means far enough below the current stack
161 * pointer.
162 */
163 sp = get_sp();
164 debug ("## Current stack ends at 0x%08lx\n", sp);
166 /* adjust sp by 1K to be safe */
167 sp -= 1024;
168 lmb_reserve(lmb, sp, (CONFIG_SYS_SDRAM_BASE + get_effective_memsize() - sp));
170 return ;
171 }
173 static void boot_prep_linux(void)
174 {
175 #ifdef CONFIG_MP
176 /* if we are MP make sure to flush the dcache() to any changes are made
177 * visibile to all other cores */
178 flush_dcache();
179 #endif
180 return ;
181 }
183 static int boot_cmdline_linux(bootm_headers_t *images)
184 {
185 ulong bootmap_base = getenv_bootm_low();
186 ulong of_size = images->ft_len;
187 struct lmb *lmb = &images->lmb;
188 ulong *cmd_start = &images->cmdline_start;
189 ulong *cmd_end = &images->cmdline_end;
191 int ret = 0;
193 if (!of_size) {
194 /* allocate space and init command line */
195 ret = boot_get_cmdline (lmb, cmd_start, cmd_end, bootmap_base);
196 if (ret) {
197 puts("ERROR with allocation of cmdline\n");
198 return ret;
199 }
200 }
202 return ret;
203 }
205 static int boot_bd_t_linux(bootm_headers_t *images)
206 {
207 ulong bootmap_base = getenv_bootm_low();
208 ulong of_size = images->ft_len;
209 struct lmb *lmb = &images->lmb;
210 bd_t **kbd = &images->kbd;
212 int ret = 0;
214 if (!of_size) {
215 /* allocate space for kernel copy of board info */
216 ret = boot_get_kbd (lmb, kbd, bootmap_base);
217 if (ret) {
218 puts("ERROR with allocation of kernel bd\n");
219 return ret;
220 }
221 set_clocks_in_mhz(*kbd);
222 }
224 return ret;
225 }
227 static int boot_body_linux(bootm_headers_t *images)
228 {
229 ulong rd_len;
230 struct lmb *lmb = &images->lmb;
231 ulong *initrd_start = &images->initrd_start;
232 ulong *initrd_end = &images->initrd_end;
233 #if defined(CONFIG_OF_LIBFDT)
234 ulong bootmap_base = getenv_bootm_low();
235 ulong of_size = images->ft_len;
236 char **of_flat_tree = &images->ft_addr;
237 #endif
239 int ret;
241 /* allocate space and init command line */
242 ret = boot_cmdline_linux(images);
243 if (ret)
244 return ret;
246 /* allocate space for kernel copy of board info */
247 ret = boot_bd_t_linux(images);
248 if (ret)
249 return ret;
251 rd_len = images->rd_end - images->rd_start;
252 ret = boot_ramdisk_high (lmb, images->rd_start, rd_len, initrd_start, initrd_end);
253 if (ret)
254 return ret;
256 #if defined(CONFIG_OF_LIBFDT)
257 ret = boot_relocate_fdt(lmb, bootmap_base, of_flat_tree, &of_size);
258 if (ret)
259 return ret;
261 /*
262 * Add the chosen node if it doesn't exist, add the env and bd_t
263 * if the user wants it (the logic is in the subroutines).
264 */
265 if (of_size) {
266 if (fdt_chosen(*of_flat_tree, 1) < 0) {
267 puts ("ERROR: ");
268 puts ("/chosen node create failed");
269 puts (" - must RESET the board to recover.\n");
270 return -1;
271 }
272 #ifdef CONFIG_OF_BOARD_SETUP
273 /* Call the board-specific fixup routine */
274 ft_board_setup(*of_flat_tree, gd->bd);
275 #endif
277 /* Delete the old LMB reservation */
278 lmb_free(lmb, (phys_addr_t)(u32)*of_flat_tree,
279 (phys_size_t)fdt_totalsize(*of_flat_tree));
281 ret = fdt_resize(*of_flat_tree);
282 if (ret < 0)
283 return ret;
284 of_size = ret;
286 if (*initrd_start && *initrd_end)
287 of_size += FDT_RAMDISK_OVERHEAD;
288 /* Create a new LMB reservation */
289 lmb_reserve(lmb, (ulong)*of_flat_tree, of_size);
291 /* fixup the initrd now that we know where it should be */
292 if (*initrd_start && *initrd_end)
293 fdt_initrd(*of_flat_tree, *initrd_start, *initrd_end, 1);
294 }
295 #endif /* CONFIG_OF_LIBFDT */
296 return 0;
297 }
299 __attribute__((noinline))
300 int do_bootm_linux(int flag, int argc, char *argv[], bootm_headers_t *images)
301 {
302 int ret;
304 if (flag & BOOTM_STATE_OS_CMDLINE) {
305 boot_cmdline_linux(images);
306 return 0;
307 }
309 if (flag & BOOTM_STATE_OS_BD_T) {
310 boot_bd_t_linux(images);
311 return 0;
312 }
314 if (flag & BOOTM_STATE_OS_PREP) {
315 boot_prep_linux();
316 return 0;
317 }
319 if (flag & BOOTM_STATE_OS_GO) {
320 boot_jump_linux(images);
321 return 0;
322 }
324 boot_prep_linux();
325 ret = boot_body_linux(images);
326 if (ret)
327 return ret;
328 boot_jump_linux(images);
330 return 0;
331 }
333 static ulong get_sp (void)
334 {
335 ulong sp;
337 asm( "mr %0,1": "=r"(sp) : );
338 return sp;
339 }
341 static void set_clocks_in_mhz (bd_t *kbd)
342 {
343 char *s;
345 if ((s = getenv ("clocks_in_mhz")) != NULL) {
346 /* convert all clock information to MHz */
347 kbd->bi_intfreq /= 1000000L;
348 kbd->bi_busfreq /= 1000000L;
349 #if defined(CONFIG_MPC8220)
350 kbd->bi_inpfreq /= 1000000L;
351 kbd->bi_pcifreq /= 1000000L;
352 kbd->bi_pevfreq /= 1000000L;
353 kbd->bi_flbfreq /= 1000000L;
354 kbd->bi_vcofreq /= 1000000L;
355 #endif
356 #if defined(CONFIG_CPM2)
357 kbd->bi_cpmfreq /= 1000000L;
358 kbd->bi_brgfreq /= 1000000L;
359 kbd->bi_sccfreq /= 1000000L;
360 kbd->bi_vco /= 1000000L;
361 #endif
362 #if defined(CONFIG_MPC5xxx)
363 kbd->bi_ipbfreq /= 1000000L;
364 kbd->bi_pcifreq /= 1000000L;
365 #endif /* CONFIG_MPC5xxx */
366 }
367 }