]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - board/LaCie/netspace_v2/netspace_v2.c
Merge branch 'u-boot-imx/master' into 'u-boot-arm/master'
[glsdk/glsdk-u-boot.git] / board / LaCie / netspace_v2 / netspace_v2.c
1 /*
2  * Copyright (C) 2011 Simon Guinot <sguinot@lacie.com>
3  *
4  * Based on Kirkwood support:
5  * (C) Copyright 2009
6  * Marvell Semiconductor <www.marvell.com>
7  * Written-by: Prafulla Wadaskar <prafulla@marvell.com>
8  *
9  * See file CREDITS for list of people who contributed to this
10  * project.
11  *
12  * This program is free software; you can redistribute it and/or
13  * modify it under the terms of the GNU General Public License as
14  * published by the Free Software Foundation; either version 2 of
15  * the License, or (at your option) any later version.
16  *
17  * This program is distributed in the hope that it will be useful,
18  * but WITHOUT ANY WARRANTY; without even the implied warranty of
19  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
20  * GNU General Public License for more details.
21  */
23 #include <common.h>
24 #include <command.h>
25 #include <asm/arch/cpu.h>
26 #include <asm/arch/kirkwood.h>
27 #include <asm/arch/mpp.h>
28 #include <asm/arch/gpio.h>
30 #include "netspace_v2.h"
31 #include "../common/common.h"
33 DECLARE_GLOBAL_DATA_PTR;
35 int board_early_init_f(void)
36 {
37         /* Gpio configuration */
38         kw_config_gpio(NETSPACE_V2_OE_VAL_LOW, NETSPACE_V2_OE_VAL_HIGH,
39                         NETSPACE_V2_OE_LOW, NETSPACE_V2_OE_HIGH);
41         /* Multi-Purpose Pins Functionality configuration */
42         static const u32 kwmpp_config[] = {
43                 MPP0_SPI_SCn,
44                 MPP1_SPI_MOSI,
45                 MPP2_SPI_SCK,
46                 MPP3_SPI_MISO,
47                 MPP4_NF_IO6,
48                 MPP5_NF_IO7,
49                 MPP6_SYSRST_OUTn,
50                 MPP7_GPO,               /* Fan speed (bit 1) */
51                 MPP8_TW_SDA,
52                 MPP9_TW_SCK,
53                 MPP10_UART0_TXD,
54                 MPP11_UART0_RXD,
55                 MPP12_GPO,              /* Red led */
56                 MPP14_GPIO,             /* USB fuse */
57                 MPP16_GPIO,             /* SATA 0 power */
58                 MPP17_GPIO,             /* SATA 1 power */
59                 MPP18_NF_IO0,
60                 MPP19_NF_IO1,
61                 MPP20_SATA1_ACTn,
62                 MPP21_SATA0_ACTn,
63                 MPP22_GPIO,             /* Fan speed (bit 0) */
64                 MPP23_GPIO,             /* Fan power */
65                 MPP24_GPIO,             /* USB mode select */
66                 MPP25_GPIO,             /* Fan rotation fail */
67                 MPP26_GPIO,             /* USB vbus-in detection */
68                 MPP28_GPIO,             /* USB enable vbus-out */
69                 MPP29_GPIO,             /* Blue led (slow register) */
70                 MPP30_GPIO,             /* Blue led (command register) */
71                 MPP31_GPIO,             /* Board power off */
72                 MPP32_GPIO,             /* Button (0 = Released, 1 = Pushed) */
73                 MPP33_GPIO,             /* Fan speed (bit 2) */
74                 0
75         };
76         kirkwood_mpp_conf(kwmpp_config, NULL);
78         return 0;
79 }
81 int board_init(void)
82 {
83         /* Machine number */
84         gd->bd->bi_arch_number = CONFIG_MACH_TYPE;
86         /* Boot parameters address */
87         gd->bd->bi_boot_params = kw_sdram_bar(0) + 0x100;
89         return 0;
90 }
92 #if defined(CONFIG_MISC_INIT_R)
93 int misc_init_r(void)
94 {
95 #if defined(CONFIG_CMD_I2C) && defined(CONFIG_SYS_I2C_EEPROM_ADDR)
96         if (!getenv("ethaddr")) {
97                 uchar mac[6];
98                 if (lacie_read_mac_address(mac) == 0)
99                         eth_setenv_enetaddr("ethaddr", mac);
100         }
101 #endif
102         return 0;
104 #endif
106 #if defined(CONFIG_CMD_NET) && defined(CONFIG_RESET_PHY_R)
107 /* Configure and initialize PHY */
108 void reset_phy(void)
110 #if defined(CONFIG_NETSPACE_LITE_V2) || defined(CONFIG_NETSPACE_MINI_V2)
111         mv_phy_88e1318_init("egiga0", 0);
112 #else
113         mv_phy_88e1116_init("egiga0", 8);
114 #endif
116 #endif
118 #if defined(CONFIG_KIRKWOOD_GPIO)
119 /* Return GPIO button status */
120 static int
121 do_read_button(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
123         return kw_gpio_get_value(NETSPACE_V2_GPIO_BUTTON);
126 U_BOOT_CMD(button, 1, 1, do_read_button,
127            "Return GPIO button status 0=off 1=on", "");
128 #endif